Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Newark Paperboard Products

20 Jackson Dr.
Cranford, NJ 07016
 
Toll Free:800-777-7890
 
concrete form tubes by Newark Paperboard Products
request catalogRequest
Catalog
    send email Send Message to
Newark Paperboard Products
   
   
 
Web Site: www.newarkgroup.com/businesses/conv_paper_bkgd.htm
e-mail: send email
      Specs for concrete form tubes      
Overview:
Newark Paperboard Products’ NewForm® Premium Concrete Forming Tubes are one of the leading brands of paperboard one-time use construction tubes. NewForm tubes combine strength, value, and ease of handling, making them the ideal forming method for concrete columns, footings and piers.

Introduced in 2008, NewForm Cut-Away® Concrete Forming Tubes feature a guideline every 12” around the tube. These markings are designed to save time by allowing contractors to make quick and even cuts in the field, without having to stop to measure and mark each form. The unique Cut-Away® technology is standard on all NewForm® tubes, providing real value in time and cost savings.

When the job requires a spiral free finish, Poli-NewForm® Concrete Forming Tubes offer a superior smooth finish. This product is designed to produce a clean and shiny concrete column without the spiral seam lines normally produced when regular paperboard forming tubes are used. Poli-NewForm Concrete Forming Tubes feature an interior poly lining, that when stripped, delivers a smooth surface that can be buffed or sandblasted.

NewVoid Concrete Forming Tubes are a fast and economical solution for the construction of floor and roof slabs, bridges and highway overpass decks, beams, piers, and pile projects.

NewForm products are supported with local and individualized service. Newark Paperboard Products’ NewForm Premium Concrete Forming Tubes are the recommended solution to every construction demand.

Products Trade Name Description Content

Spiral Free Concrete Forming Tube

Spiral Free Concrete Forming Tube

Poli-NewForm®
Newark Paperboard Products Spiral Free Concrete Forming Tube<BR><BR>
click to enlarge
For a marble-like finish, the Poli-NewForm Concrete Forming Tube produces a clean and smooth surfaced column.

Specs for Spiral Free Concrete Forming Tube<BR><BR>

Concrete Forming Tube

Concrete Forming Tube

NewForm®
Newark Paperboard Products Concrete Forming Tube<BR><BR>
click to enlarge
NewForm Premium Concrete Forming Tubes include the following features:
  • Available nationally in diameters from 6” to 60”
  • Coated on the outside to protect against moisture and adverse weather
  • Specially coated on the inside to ensure easy stripping every time, without the need for form release agents
  • Non-strip form for in-ground work is also available, for when the NewForm does not need to be removed


Specs for Concrete Forming Tube<BR><BR>

Voids

Voids

NewVoid™
Newark Paperboard Products Voids<BR><BR>
click to enlarge
NewVoid Concrete Forming Tubes are designed for use in precast or cast in place concrete, and can result in savings due to faster pouring and forming of larger areas, and reduced amounts of concrete and steel needed.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-08-28








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget