Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

ICON Shelter Systems Inc.

1455 Lincoln Ave.
Holland, MI 49423
 
Toll Free:800-748-0985
Phone:616-396-0919
Fax:616-396-0944
 
steel shelters and gazebos by ICON Shelter Systems Inc.
request catalogRequest
Catalog
    send email Send Message to
ICON Shelter Systems Inc.
   
   
 
Web Site: www.iconshelters.com
e-mail: send email
Overview:
ICON is the most talented and capable group of people in the business of designing, engineering, fabricating and delivering steel shelters. ICON’s Owner Management Team, is composed of five individuals with a combined experience of over 50 years in the recreational shelter industry. All managers will participate in key decisions of the company, with weight given to the individual who has the most knowledge and expertise in the decision area.

Products Trade Name Description Content

ICON Steel Shelters

Barrel Vaults

ICON Shelter Systems Inc. Barrel Vaults<BR><BR>
click to enlarge
All ICON shelters are available in 36” increments with pricing relative to standard sizes. Standard Roof Radius: Min. 10’ Standard Bay Size: 20’ Single Roof: all sizes

Hexagons

ICON Shelter Systems Inc. Hexagons<BR><BR>
click to enlarge
Description :
All ICON shelters are available in 12” increments with pricing relative to standard sizes.
Standard Roof Pitch: 4/12
Single Roof : all sizes
2-Tier Vented Roof: all sizes
2-Tier Clerestory Roof: all sizes
3-Tier Vented Roof: 36’ and above
3-Tier Clerestory Roof: 36’ and above Features : Roof Decks : Steel Panel, Tongue & Groove, Structural Wood Panel
Roofing : 24ga. Steel Panels, Standing Seam Panels, Asphalt Shingles
Features:
Roof Decks : Steel Panel, Tongue & Groove, Structural Wood Panel
Roofing : 24ga. Steel Panels, Standing Seam Panels, Asphalt Shingles


Hips

ICON Shelter Systems Inc. Hips<BR><BR>
click to enlarge
All ICON shelters are available in 12” increments with pricing relative to standard sizes.

Octagons

ICON Shelter Systems Inc. Octagons<BR><BR>
click to enlarge
Standard Roof Pitch: 6/12
Single Roof : all sizes
2-Tier Vented Roof: all sizes
2-Tier Clerestory Roof: all sizes
3-Tier Vented Roof: 36’ and above
3-Tier Clerestory Roof: 36’ and above

Squares

ICON Shelter Systems Inc. Squares<BR><BR>
click to enlarge
Optional Columns
Features :
Roof Decks : Steel Panel, Tongue & Groove, Structural Wood Panel
Roofing : 24ga. Steel Panels, Standing Seam Panels, Asphalt Shingles

Gables

ICON Shelter Systems Inc. Gables<BR><BR>
click to enlarge
All ICON shelters are available in 12” increments with pricing relative to standard sizes. Standard Bay Size: 20’
2-Tier Vented Roof: all sizes
2-Tier Clerestory Roof: all sizes

Gazebos

Courtyard Series Gazebos

ICON Shelter Systems Inc.  Courtyard Series Gazebos<BR><BR>
click to enlarge
ICON introduces the new Courtyard Series Gazebos for use in urban courtyard settings. This octagonal gazebo is available in one foot increments ranging from 16' to 32'. The attractive zero-overhang roof.

Clock Towers

Clock Towers

ICON Shelter Systems Inc. Clock Towers<BR><BR>
click to enlarge
ICON designs and manufactures clock towers, kiosks and arches specific to the architectural requirements provided by the design professional.

Micro Shade Shelters

Micro Shade Shelters

ICON's Micro Shade Shelters are smaller shelters used for specific purposes, such as individual picnic tables, informational display boards, or minimal seating. Most of these structures are two-column hipped or gabled shelters that measure between 8' x 8' and 12' x 12' square. Rectangular shapes are also available between 8' and 12'.

Arbors and Colonades

Arbors and Colonades

ICON Shelter Systems Inc. Arbors and Colonades<BR><BR>
click to enlarge
Curved arbors by ICON are slatted roof structures that provide partial coverage from the sun and support for climbing plants.
Colonnades by ICON are slatted roof structures that provide partial coverage from the sun and support for climbing plants. They are straight versions of the curved arbors.
Cantilevered Arbors Cantilevered curved arbors have support columns near the rear of the arc.


Options and Accessories

Options and Accessories

ICON Shelter Systems Inc. Options and Accessories<BR><BR>
click to enlarge
ICON's line of Industry Standard Shelters can be modified and accessorized in many ways to produce a custom looking structure. You chan change the the overall size in one foot increments, raise or lower the roof pitch, raise the eave height, extend the eave overhang, and add a roof tier or two without adding custom design charges.

Accessorize the shelter with one or more of the many optional features, such as: cupolas & weathervanes, handrails & overhead ornamentation, clocks, premium columns, enclosure panels, and display cases. ICON designers and engineers can work with you to modify the features of any shelter.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-30








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget