Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
BIM Objects
CAD Details
Building Products
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
Featured Products
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
News Feed
Twitter
Gomm Studios | Glass
837 N. 2200 W.
Provo, UT 84601
Phone:
801-344-0178
Fax:
510-892-4564
Request
Catalog
Send Message to
Gomm Studios
Web Site:
www.gommstudios.com
e-mail:
send email
Gomm Studios manufactures Glass building products relating to:
[ 12 ]
Furnishings
[ 12170 ]
Art Glass
your name:
password:
(available for clients only)
Last Update
: 2010-03-15
Glass Related News:
2010-03-11
Island Stone announces Classic has been added to their Glass Tile. Utilizing a selection of our unique color pallet with our inimitable surface texture, we offer a unique twist to classic mosaic squares...
2010-03-04
Strand is a new Glass Tile from Island Stone. The dramatic appeal created by this 12" retro-chic shape can be attributed to the recognizable nature of the long rectangle combined with our inimitable texture and inspired color pallet.
2010-03-01
New CertainTeed® Flintlastic™ Ultra Glass SA Base Sheet Saves Time Without Compromising Low Slope Roof System Performance
2010-02-25
Roofing Contractors Can Bring Energy Savings to Homeowners, Boost Their Bottom Line with CertainTeed’s TrueComfortTM Blown-In Fiber Glass Insulation System
2010-02-25
Island Stone introduces Streamline, a new Glass Tile. Streamline takes the directional appeal of long rectangular shape and shrinks them down to fit in a mosaic pattern with a 33% offset between rows. The soft color pallet and unique personality of...
©2010 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
ARCAT Home