Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Gorbel Inc.

600 Fishers Run
Fishers, NY 14453
 
Toll Free:800-821-0086
Phone:585-924-6262
Fax:800-828-1808
Fax:585-924-6273
 
cranes and monorails by Gorbel Inc.
request catalogRequest
Catalog
    send email Send Message to
Gorbel Inc.
   
   
 
Web Site: www.gorbel.com/Solutions/architectsandengineers.aspx
www.clevelandtramrail.com
e-mail: send email
      Specs for cranes and monorails      
Overview:
As an innovator and leader in the enclosed track work station crane industry, Gorbel provides a wide variety of overhead solutions. Our work station systems include ceiling mounted bridge cranes and monorails, freestanding work station bridge cranes, work station jib cranes. We've added gantry cranes, Intelligent Assist Devices and automated cranes. We are also a leading manufacturer of high-performance manual and motorized I-beam jib cranes.

Since 1977, Gorbel has been dedicated to providing high-quality overhead material handling solutions backed by a commitment to on-time delivery, a focus on customer service, and the industry's best warranty.

Gorbel products are manufactured at state-of-the-art facilities in New York and Alabama and sold through an extensive dealer network.

Products Trade Name Description Content

Lifting Devices

NEW
Easy Arm™

Gorbel Inc. NEW<BR>Easy Arm™<BR><BR>
click to enlarge
The Freestanding Easy Arm™ requires no special foundation for installation and puts no stress on your building's overhead structure. This all-in-one design is more cost effective for moving loads within one work cell than adding a work station bridge crane.
  • Comes already assembled in the box
  • Simple 4-bolt pattern makes it easy to install on any 6" reinforced concrete floor
  • Easy to move: The lifting mechanisms are located over the primary pivot point, making the arm lightweight


NEW
Pivot Pro™

Gorbel Inc. NEW<BR>Pivot Pro™<BR><BR>
click to enlarge
Free Standing PIVOT PRO™ (PPRO-FS) has a lighter less bulky design, making it easier to move. It provides easy rotation and consistent responsiveness when positioning loads throughout the cranes coverage area. The force required to start and stop the boom rotation is so much less than with other types of cranes that is significantly reduces injury and improves safety.

It can also be utilized for light air or electric hoist applications.

NEW
Tool Solutions Jib

Gorbel Inc. NEW<BR>Tool Solutions Jib<BR><BR>
click to enlarge
The Free Standing Tool Solutions Jib is an enclosed track work station jib designed to be smaller, lighter and more cost effective for applications with suspended tools. The crane's small 4 inch square tube mast allows it to be placed in small work spaces.

Fall Arrest

NEW
Fall Arrest

Gorbel Inc. NEW<BR>Fall Arrest<BR><BR>
click to enlarge
Tether Track Anchor Systems are a reliable, cost effective way to reduce the risk of injury in elevated work environments. Standard systems are designed to support multiple workers, each weighing up to 310 lbs with tools. Heavier systems can also be custom engineered.

Case Studies

See real world customers using Gorbel® products to solve their material handling and lifting needs. View our case studies by product or industry.

Work Station Cranes

Work Station Cranes

Gorbel's Ergonomic Overhead Cranes give you the handling equipment that you need to get the job done. Our line of Bridge Crane products guarantees increased productivity with their ability to span up to 30 ft. and lift capacities from 150 - 4000 lbs. Available in Free Standing, Ceiling Mounted, and Monorail styles. Seismic Zone IV applications also available.

Specs for Work Station Cranes<BR><BR>

Free Standing Work Station Bridge Crane

Gorbel Inc. Free Standing Work Station Bridge Crane<BR><BR>
click to enlarge
Free Standing Work Station Bridge Cranes can handle the toughest overhead lifting tasks. These cranes, which can be installed on any normal 6-inch reinforced concrete floor, feature a pre-engineered, modular design that can easily expand as your work centers expand.

Specs for Free Standing Work Station Bridge Crane<BR><BR>

Ceiling Mounted

Gorbel Inc. Ceiling Mounted<BR><BR>
click to enlarge
When a work area must be free from any support structures that may interfere with operations, ceiling mounted bridge cranes are an excellent solution to keeping floors clear. Handling capacities up to 4000 lbs. with overall bridge lengths up to 34 ft., these systems are pre-engineered and modularly designed for easy installation, expansion, and relocation. Customers can install multiple bridges along one set of runways and greatly increase their productivity.

Specs for Ceiling Mounted<BR><BR>

Monorails

Monorails

Gorbel Inc. Monorails<BR><BR>
click to enlarge
• Provide a solution for true linear movement.
• Pre-engineered modular designs enable Gorbel® Work Station Crane Systems to be adapted for more sophisticated applications. This is done by the addition of extra tracks, curves, switches, and interlocks (transfers).

Specs for Monorails<BR><BR>

Intelligent Assist Devices

Intelligent Assist Devices

The G-Force® and Easy Arm™ are part of a new family of Material Handling equipment known as Intelligent Assist Devices (IAD's).

The G-Force® Intelligent Lifting Device uses patented technology and an industrial processor controlled drive system to deliver unmatched lifting precision and speed.

The Easy Arm™ Intelligent Lfiting Arm uses our patented G-Force® technology and an industrial processor controlled drive system, integrated them into an ergonomic articulating jib design.

Specs for Intelligent Assist Devices<BR><BR>

Seismic Zone IV Cranes

Seismic Zone IV Cranes

Seismic Zone IV Cranes have been designed for the most rigorous applications in areas that must adhere to Seismic Zone IV building code requirements. These cranes are completely free standing and require no sway bracing. The pre-engineered modular kit design of Gorbel's Seismic Zone crane systems provide easy expansion or relocation.

Specs for Seismic Zone IV Cranes<BR><BR>

Components

Automated Crane Components

Gorbel® mass produces our modular components instead of manufacturing them on a per order basis. This saves you engineering time, so you can get your automated crane components faster, making your integration quick and easy. Ideal for handling large, heavy loads that require slower speeds.

Specs for Automated Crane Components<BR><BR>

Cantilevered Support Steel

To withstand the forces of cantilevered supports the following may be required:
• Larger sized support steel
• Foundations

Specs for Cantilevered Support Steel<BR><BR>

Nested Trolley

Ideal for low headroom applications, our nested trolleys enable you to raise the height of the hoist and increase the available lift. A nested trolley is constructed of a dual girder bridge with a box shaped assembly (a "nest") that travels between the bridge girders. With this custom designed "nest", the hoist is mounted up inside the bridge structure, which allows you to get back the lift typically taken up by the body of the hoist.

Specs for Nested Trolley<BR><BR>

Interlock/Transfer Cranes

Gorbel Inc. Interlock/Transfer Cranes<BR><BR>
click to enlarge
Allow loads to be transferred from a bridge crane to monorail spurs and vice-a-versa. The interlock/transfer cranes are fast and easy to use. The bridge only engages the interlock when the operator actuates it so they do not impede the workers when not in use. The interlock is designed so the trolley stops will lock and not allow the passage of the hoist trolley until the bridge and monorail are in alignment and mechanically linked. The bridge and monorail spur cannot be separated until the trolley stops are fully closed and in the locked position. They can be easily adapted to an existing Gorbel® Work Station Bridge Crane.

Specs for Interlock/Transfer Cranes<BR><BR>

Offset Load Platform

Gorbel Inc. Offset Load Platform<BR><BR>
click to enlarge
Our Offset Load Platform is designed to support almost any rigid or base plate mounted lifting devices and manipulators. One platform can be used in multiple work cells or be moved anywhere within the crane coverage area. Our new design reduces skewing and binding of the carriers. The Result? Smooth, consistent movement of your manipulators and tooling on our rails.

Specs for Offset Load Platform<BR><BR>

Telescoping Bridge

Gorbel Inc. Telescoping Bridge<BR><BR>
click to enlarge
Telescoping bridge crane allows for extension outside the normal reach of a Gorbel® Work Station Bridge Crane. The telescoping bridge is designed for effortless movement and easy installation. The bridge features an adjustable leveling device and anti-kickup wheels to prevent binding of the bridge when telescoped. Applications for a telescoping bridge include reaching into adjacent work cells to transfer material, loading parts into a machine opening, and reaching out beyond a building column or under mezzanines.

Specs for Telescoping Bridge<BR><BR>

Tractor Drives for Steel and Aluminum Track

Tractor drives provide motorized movement on new or existing enclosed track Gorbel® Work Station Bridge Cranes and Monorails. The drives are designed for indoor use and are available for steel track or aluminum track. Applications for tractor drives include work areas where the operator cannot stand next to the load to move it by hand or during operations with high cycle times that require frequent lifting of heavy, awkward-shaped loads.

Specs for Tractor Drives for Steel and Aluminum Track<BR><BR>

Soft Touch Handles

Gorbel® has a new line of handle products that we call our Soft Touch Handles. The two main products share the Soft Touch name, but they are very different products.

Soft Touch Pneumatic Control Handle - The Soft Touch Pneumatic Control Handle is used to control any air-powered device, like an air balancer. It has a standard mounting surface so it can replace most existing manufacturers' handles on the market today.

G-Force® Soft Touch Pendant Handle - The G-Force® Soft Touch Pendant Handle is a no-charge, optional alternative to the standard slide handle on our G-Force® BX unit and our Easy Arm™ Intelligent Lifting Arm. It can only be used with our G-Force® and Easy Arm™ products.

Specs for Soft Touch Handles<BR><BR>

Jib Cranes

Jib Cranes

Gorbel's line of Jib Cranes include Enclosed Track Work Station Jibs, Articulating Jibs and I-Beam Cranes.

Specs for Jib Cranes<BR><BR>

Work Station Jib Cranes

Enclosed Track Work Station Jibs are ideal for supporting tool balancers, air balancers, hoists, and welding wire and can handle up to 200o rotation when wall or column mounted and up to 360o rotation when floor mounted. Available in Free Standing Jib Crane, Wall Cantilever Jib Crane, and Aluminum Tie Rod Jib Crane styles.

Specs for Work Station Jib Cranes<BR><BR>

Articulating Jib Cranes

Articulating Jib Cranes can position loads in places that cannot be reached with traditional jib cranes. They can move loads around corners, reach into machines or doorways, and swing under obstructions. Available in Free Standing Jib Crane, Ceiling Mounted Jib Crane, and Wall/Column Mounted Jib Crane styles.

Specs for Articulating Jib Cranes<BR><BR>

I-Beam Jib Cranes

I-Beam Jib Cranes are versatile enough to perform a wide variety of local handling and spotting functions, and economical enough to be dedicated to individual work stations for maximum effectiveness. Available in Free Standing Jib Crane, Wall Cantilever Jib Crane, Wall Bracket Jib Crane, Mast Type Jib Crane,

Specs for I-Beam Jib Cranes<BR><BR>

Gantry Cranes

Gantry Cranes

Gantry Cranes provide an economical way to lift materials anywhere in a facility. The heavy duty end frame design with square tubing uprights, knee braces and channel base provides stable lifting and movement. Gantry Cranes come in Fixed Height Steel and Adjustable Steel.

Specs for Gantry Cranes


spacer
your name:   password:   (available for clients only)



Last Update: 2009-07-24








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget