Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

American Bath Enterprises, Inc.

26247 Research Rd.
Hayward, CA 94545
 
Toll Free:888-228-4925
Phone:510-785-2600
Fax:510-785-6300
 
surrounds and enclosures by American Bath Enterprises, Inc.
request catalogRequest
Catalog
    send email Send Message to
American Bath Enterprises, Inc.
   
   
 
Web Site: www.americanbathind.com
e-mail: send email
      Specs       CAD       LEED product data for surrounds and enclosures      
Overview:
American Bath Enterprises, Inc. manufactures and distributes a comprehensive line of acrylic bath enclosure walls and shower enclosure walls that we call the AmeriWall Enclosure System. The enclosure walls have interlocking and overlapping channels, and are 5/8ths of an inch thick, thereby allowing both ease of installation and a final installed product with a high degree of stability.

The AmeriWall Enclosure System is available in two wall and three wall configurations in a variety of sizes that meet virtually every kind of bathtub and shower need. Installation of the AmeriWall Enclosure System is simple and can be done within a few hours after the wall has been prepped by sheetrock, green board or other approved material, and after the appropriate plumbing has been installed.

The AmeriWall enclosure walls are bright white and have the look of 4 inch ceramic tile with simulated grout lines. They are easy to maintain with mild soap and water, and since there is no grout, will not attract mold and mildew.

Over 80,000 AmeriWall Enclosure Systems have been installed in apartments, condos, hotels, and single family residences since 1993. As a more affordable bathroom enclosure system, we have been involved with many renovation projects.

We also have window kits.

American Bath Enterprises, Inc. also manufactures the enclosures for and distributes a safety bathing system called the AccessaBath. The AccessaBath has been specifically designed to meet the needs of the physically challenged individual with mobility or safety issues. The AccessaBath can be installed in a day, providing comfort and safety to those who require it.

Products Trade Name Description Content

Frequently Asked Questions

American Bath Enterprises Frequently Asked Questions.

Bathtub Wall Enclosures

AmeriWall™
TA Series
TG Series
American Bath Enterprises, Inc. Bathtub Wall Enclosures<BR><BR>
click to enlarge
Introducing AmeriWall™ bath wall, shower wall & window enclosures — So quick and easy to install you’ll renovate bathrooms in a day.

American Bath Enterprises’ full lines of AmeriWall™ enclosures and Accessabath™ go up quickly and easily, cost less to install, and, because they don’t use grout, will not attract mold or mildew.

Why you should select an AmeriWall™ system for your next bath or shower renovation.
  • AmeriWall™ thermally formed acrylic systems are stronger and more durable than grouted tile, fiberglass, and other bathroom enclosure materials.
  • The look and feel of ceramic tile at a fraction of the cost
  • No grout to attract mold or mildew
  • Cleans easily with soap and water
  • Structural strength and integrity of thermally formed acrylic
  • Available to fit most standard bathtubs, shower pans, and window frame configurations
  • AmeriWall won’t crack or yellow because no epoxy based resins are used in the manufacturing process
  • No color fading and no gel coating or color additives required
  • So quick and easy to install you'll renovate bathrooms in a day
  • Warranted to last for years
TA Series (back trimmable)
Our standard 3-wall bath enclosures have tightly interlocking channels at the right edge of the left and back panels. The back panel can be trimmed at the left edge to fit custom widths less than 60 inches.

TG Series (side trimmable) Designed for new construction applications, our TG models feature interlocking seams on both sides of the back panel. The side panels can be trimmed to fit custom depths.

Specs CAD Details Green Product Data

Shower Wall Enclosures

SA Series
American Bath Enterprises, Inc. Shower Wall Enclosures<BR><BR>
click to enlarge
SA Series (back trimmable)
Standard 3-wall shower enclosures have the same type of interlocking channels as the bath enclosures. And the back panel can be trimmed to fit special widths.

SA Series (not trimmable)
2-wall shower enclosures, designed to fit standard corner shower pans, have the same interlocking seam as all other AmeriWall™ units.

Specs CAD Details Green Product Data

Bathroom Window Kits

AmeriWall
American Bath Enterprises, Inc. Bathroom Window Kits<BR><BR>
click to enlarge
AmeriWall window kits have a sill piece and two side pieces and are designed to be installed over a window frame that is flush to the sheetrock. The sills are available in the following sizes and should correspond with the inside width of the window frame:16”, 24”, 32”, 36”, 42” and 48”*. The side pieces are manufactured in one 48” piece, which is then cut to match the height required for the side of the window.

The sill and side pieces are designed to be glued to a window frame that has been striped, is relatively smooth and has a minimum inset depth of 2”. Both the sill piece and the side pieces have a rounded bull nose that extends over the surface of the edge of the window sill, window sides and the enclosure wall.

Window kits have the same simulated tile pattern that the enclosures have.

*Final Height And Width Dimensions Of The Delivered Products Shall Be Within Reasonable Tolerances Of The Quoted Height And Width Dimensions.

Specs CAD Details Green Product Data

Shower Pans

White composite, center and end drain shower pans
Features:
  • A Very Close Color Match To AmeriWall
  • One Molded Solid Piece Construction
  • Single Threshold, Flange On 3 Sides
  • Slip Resistant Floor Design
  • Integral Molded 2" Drain (except 36"by 34")
  • Stain and Fungus Resistant
  • Shoulder Width: 1.5"
  • Threshold Width: 2.5”
  • Threshold Height: 2.5” to 4.75”
  • Flange Height: 1"
*Final Height And Width Dimensions Of The Delivered Products Shall Be Within Reasonable Tolerances Of The Quoted Height And Width Dimensions.

Specs CAD Details Green Product Data

AccessaBath™ Bath Safety


ADA Handicap Compliant Product
AccessaBath™
American Bath Enterprises, Inc. AccessaBath™ Bath Safety<BR><BR>
click to enlarge
The AccessaBath is an affordable shower enclosure solution for the physically challenged who have mobility or safety concerns. It is easy to use. The physically challenged can bathe in comfort while enhancing the security of the bathing experience.
Features:
  • Reinforced AmeriWall acrylic panels look like 4” textured ceramic tile with simulated grout lines
  • No grout to encourage mold or mildew
  • Cleans with mild soap and water
  • Interlocking leak proof corner seams
  • Wheelchair accessibility
  • Wheelchair ramp and flexible threshold
  • Padded folding seat with stainless steel frame
  • Up to three stainless steel grab bars
  • Single handle chrome plated mixing valve with scald-guard
  • Height adjustable shower head that can be hand held
  • Quality backed by our limited 5 year warranty


Specs CAD Details Green Product Data

AccessaBath™ Accessories


ADA Handicap Compliant Product
*Final Height And Width Dimensions Of The Delivered Products Shall Be Within Reasonable Tolerances Of The Quoted Height And Width Dimensions.

Specs CAD Details Green Product Data

3 Wall Shower Enclosure


ADA Handicap Compliant Product
AmeriWall Acrylic 3 wall shower enclosure for the wheelchair access system: 60"W x 30"D x 71.25"H or AmeriWall Acrylic 3 wall shower enclosure for the non-wheelchair access system 60"W x 32"D x 71.25"H.

Specs CAD Details Green Product Data

Shower Pan


ADA Handicap Compliant Product
Center Or End Drain Pan
Wheelchair access version 60" x 30" white composite end drain shower pan with a 12" x 60" ramp.
Non-wheelchair access: 60" x 30" white composite end drain or 60" x 32" white composite end drain with a 4" high or 3.5" high solid threshold respectively.

Specs CAD Details Green Product Data

Ramp


ADA Handicap Compliant Product
American Bath Enterprises, Inc. Ramp<BR><BR>
click to enlarge
A molded removable incline ramp that clips into shower pan, 12"D x 60”W

Specs CAD Details Green Product Data

Threshold


ADA Handicap Compliant Product
American Bath Enterprises, Inc. Threshold<BR><BR>
click to enlarge
A removable rubber threshold that folds down when the wheelchair goes in and folds up to stop water from escaping.

Specs Green Product Data

Valve


ADA Handicap Compliant Product
American Bath Enterprises, Inc. Valve<BR><BR>
click to enlarge
A single-handle high pressure balanced scald valve for water control.

Specs Green Product Data

Shower Head


ADA Handicap Compliant Product
American Bath Enterprises, Inc. Shower Head<BR><BR>
click to enlarge
A removable handheld shower head, hose, and chrome-plated slide bar.

Specs Green Product Data

Bath Safety Grab Bars


ADA Handicap Compliant Product
American Bath Enterprises, Inc. Bath Safety Grab Bars<BR><BR>
click to enlarge
2 24" and 1 36" stainless steel grab bar. Mounting location and direction optional.

Specs Green Product Data

Bath Safety Seats


ADA Handicap Compliant Product
American Bath Enterprises, Inc. Bath Safety Seats<BR><BR>
click to enlarge
A white Naugahyde® stainless steel wall mounted folding bath safety seat. 2 sizes available:
Small rectangular seat - 18" x 13.5"
Large L shaped Seat - 21" x 23.5"

Specs CAD Details Green Product Data


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-18










Never Forget