Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Cornell Iron Works, Inc.

100 Elmwood Ave.
Crestwood Industrial Park
Mountaintop, PA 18707
 
Toll Free:800-233-8366
Phone:570-474-6773
Fax:800-526-0841
 
partitions and walls by Cornell Iron Works, Inc.
request catalogRequest
Catalog
    send email Send Message to
Cornell Iron Works, Inc.
   
   
 
Web Site: www.cornelliron.com
e-mail: send email
      LEED product data for partitions and walls      
Overview:
Cornell accordion products are designed and constructed to last. Panels are roll-formed from 24 gauge vinyl coated steel into a corrugated pattern with rolled end beads for added strength and durability. They offer a high level of impact resistance, warding off dents and scratches. Nylon wheel, ball bearing rollers are utilized for quiet, smooth operation and are positioned on every panel for optimum and lasting performance. Lead and end posts are constructed of heavy duty extruded aluminum shaped sections.

With more than 175 years of experience with supplying building products to the construction industry, Cornell understands satisfying customers. From the onset of a project through the cycle life of the product, Cornell provides an unprecedented value experience to their customers.

Featured Product: TRANZFORM

Products Trade Name Description Content

NEW
Accordion Folding Fire Door

TranZform® Fire Model ERP10
Cornell Iron Works, Inc. NEW<BR>Accordion Folding Fire Door<BR><BR>
click to enlarge
Designed to provide automatic closing in the event of fire detection, TranZform Fire units are rated physical fire barriers that protect openings from the spread of fire and smoke. TranZform Fire units can be used in openings that are part of a required means of egress. Its minimal headroom track and double wall panel design features fire retardant, flexible header and floor seals attached to the top and bottom of the panels to protect against the passage of fire, air and smoke. No floor track required. Up to 3 hour UL and FM labeled fire rating and UL “S” label smoke rating available. With a clearly marked vertical panic bars provided as standard, TranZform Fire units are designed to comply with the Americans with Disabilities Act accessibility standards. STC 41.

Green Product Data for NEW<BR>Accordion Folding Fire Door<BR><BR>

Sound Units

TranZform®
Cornell Iron Works, Inc. Sound Units<BR><BR>
click to enlarge
Cornell's TRANZFORM Sound units offer unparalleled sound control. Its double track / double wall panel design allows both interior walls to be completely covered with continuous blankets of sound absorbing material. TRANZFORM Sound achieved an STC 45 when tested to today's ASTM E90 standards by an independent laboratory. When Noise Isolation Class (NIC) field tested in the same opening as a competitor’s product that claims the best sound control in the industry with a higher listed STC rating, Cornell's TRANZFORM Sound product emerged as the acoustic control champion.

Green Product Data for Sound Units<BR><BR>

Space Units

TranZform®
Cornell Iron Works, Inc. Space Units<BR><BR>
click to enlarge
Though similar in finished appearance, TRANZFORM Space units are single wall panel construction in a finish as selected by the end user. Use in areas where convenient separation of space is desired, but higher level acoustic control is not a concern, such as off hour pedestrian control, closets, storage areas, etc.

Green Product Data for Space Units<BR><BR>

Options

Cornell Iron Works, Inc. Options<BR><BR>
click to enlarge
  • Pocket Door – A heavy duty 12 gauge steel pocket door and frame assembly can be provided to neatly close off the pocket area of a stored partition. A powder coat finish is standard in either the matching color of the product’s lead post or in an optional color as selected by the customer. Consult factory for pocket doors over 12’ tall.
  • Cylinder Locking at Lead Post
  • Track types and Header Trim
  • Single Slide or Bi-Parting Construction
  • Floating Jamb
  • Finish Color



Warranty:
Materials are warranted against product defects and workmanship for a period of 15 months from date of shipment. Extended warranty is available.


spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget