Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

ArcusStone Products, LLC

180 Harbor Dr.
#200
Sausalito, CA 94965
 
Phone:415-339-4060
Fax:415-339-4065
 
limestone coatings by ArcusStone Products, LLC
request catalogRequest
Catalog
    send email Send Message to
ArcusStone Products, LLC
   
   
 
Web Site: www.arcusstone.com
e-mail: send email
Overview:
ArcusStone® is the original and leading source for decorative limestone coatings that provide the look and durability of quarried stone — without the inherent weight and expense.

The inspiration for our company, and our first product, was a limestone mix conceived by stone artisans in Europe to aid in restoring historic buildings and structures. The concept of using crushed limestone to create true stone coatings proved irresistible to the designers, formulators and craftsmen who set out to perfect the formula that would become ArcusStonecoat™, and soon after, its authentic and complementary counterpart, ArcusPlaster™

. Today's ArcusStone products benefit from numerous reformulations that have added even more strength and durability, along with a sumptuous array of colors and finishes. Both ArcusStonecoat and Arcusplaster are part of a fully integrated, color-coordinated system designed for both interior and exterior applications.

Featured Product: The Art of Limestone™

Products Trade Name Description Content

ArcusStonecoat™

ArcusStonecoat™

ArcusStonecoat™
ArcusStone Products, LLC ArcusStonecoat™<BR><BR>
click to enlarge
ArcusStonecoat™ is a unique blend of crushed limestone and other natural minerals, special bonding agents, Portland cement and numerous proprietary ingredients - yielding a strong, reliable and versatile decorative coating that allows architects and designers to put limestone just about anywhere they want it.

Colors and Finishes

ArcusStone Products, LLC Colors and Finishes<BR><BR>
click to enlarge

ArcusPlaster™

ArcusPlaster™

ArcusPlaster™
ArcusStone Products, LLC ArcusPlaster™<BR><BR>
click to enlarge
ArcusPlaster™ is a proprietary blend of limestone and other natural minerals, plus special bonding agents to produce a plaster of enhanced strength and appearance. It can be finished smooth, mottled, antiqued — or anything in between. It also makes a perfect stucco for exterior or interior use.

Colors and Finishes

ArcusStone Products, LLC Colors and Finishes<BR><BR>
click to enlarge
Color selector for ArcusPlaster™

Colorants

Colorants

ArcusStone Products, LLC Colorants<BR><BR>
click to enlarge
ArcusStone® Colorants are the key to achieving precise colors for ArcusStonecoat™ and ArcusPlasterTM, as well as custom colors. They're available to ArcusStone-trained applicators in single-use soluble bags that are dropped into the mix, 3.5 pound jars, 20 lb. quantity 5 gallon buckets, and bulk quantities.

Bonding Agent

Bonding Agent

ArcusStone Products, LLC Bonding Agent<BR><BR>
click to enlarge
ArcusStone® Bonding Agent is a nontoxic, non-ammable, re-emulsifying bonding agent that provides a chemical bond between the ArcusStone coating and substrate. It is suitable for use on exterior and interior, horizontal and vertical surfaces such as cement plaster brown coat, poured concrete, masonry, cement board, drywall, ceramic tile, and gypsum plaster.

Admixtures

ArcusStone® Booster

ArcusStone® Booster
ArcusStone Products, LLC ArcusStone® Booster<BR><BR>
click to enlarge
ArcusStone® Booster is a Latex Polymer Additive for ArcusStonecoat™ and ArcusPlaster™

Advantages:
  • Greatly Reduces Water Absorption
  • Increases Resistance to Chemicals and UV Light Fade
  • Significantly Increases Freeze/Thaw Durability
  • Helps to Minimize/Eliminate Micro Shrink Cracks

ArcusStone® Acrylic Admixture

ArcusStone® Acrylic Admixture ArcusStone® Acrylic Admixture is an Acrylic Polymer Additive for ArcusStonecoat™ and ArcusPlaster™

Advantages:
  • Increases Flexural and Compressive Strength
  • Improves Bonding Between Substrate and Coating
  • Nontoxic
  • Nonflammable
  • Freeze-Thaw Stable

Caulking

ArcusStone® Elastomeric Caulk

ArcusStone Products, LLC ArcusStone® Elastomeric Caulk <BR><BR>
click to enlarge
ArcusStone® Elastomeric Caulk is a highly elastic material that has a textured finish which provides a very realistic mortar joint appearance.

It was specically developed for use as a joint fill for ArcusStonecoat applications and terminations of ArcusPlaster where it may meet wood and other dissimilar materials. It is a 100% acrylic resin formulation that provides maximum elasticity and moisture protection.

Sealers

ArcusStone® Pentrating Water Sealer

ArcusStone® Pentrating Water Sealer is a Siloxane/Silane water repellent for vertical and horizontal applications of ArcusPlaster® and ArcusStonecoat™. It is water based and penetrates the substrate, chemically reacting to create a powerful barrier against water absorption.

ArcusStone® Topcoat Acrylic Sealer

ArcusStone Products, LLC ArcusStone® Topcoat Acrylic Sealer<BR><BR>
click to enlarge
ArcusStone® Topcoat Acrylic Sealer is a durable topcoat sealer for ArcusStonecoat™ applications. It provides a high degree of surface protection from weather degradation and staining from a variety of sources.

This unique emulsion of modified acrylic resin exhibits good resistance to petroleum based products such as motor oil and gasoline. It can be used over ArcusStonecoat surfaces where shading color has been applied.

ArcusStone® Topcoat Plus Urethane/Acrylic Sealer

ArcusStone® Topcoat Plus Urethane/Acrylic Sealer is a superior, premium topcoat sealer for ArcusStonecoat™ applications. It provides a very high degree of surface protection from weather degradation and staining from a variety of sources.

This unique, customized formulation of self cross-linking, modified urethane, blended with acrylic co-polymers, results in an excellent high performance coating. Easily applied, it will dry to a very durable film that has excellent impact, abrasion and weathering abilities. It also exhibits outstanding resistance to staining from oil and gasoline products and is recommended for commercial, industrial and residential use.

If applying over treated (colored surfaces), first apply a base coat of ArcusStone Topcoat Acrylic Sealer.

Technical Library

Technical Library

Welcome to our technical library. In it, you will find technical data downloads in both PDF and CAD files, plus architectural specs, Material Safety Data Sheets and numerous design ideas and construction details.

Architects, Designers & Specifiers

Architects, Designers & Specifiers

ArcusStone Products, LLC Architects, Designers & Specifiers<BR><BR>
click to enlarge
Here you'll find technical and performance information for ArcusStone products, detailed answers to frequently asked questions, a map of distributor locations and more.

Photo Gallery

Photo Gallery



spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-12








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget