Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Aquallusion Design Concepts, LLC

1832 S. Division Ave.
Orlando, FL 32805
 
Phone:407-841-7898
Fax:407-841-7889
 
lights and lighting by Aquallusion Design Concepts, LLC
request catalogRequest
Catalog
    send email Send Message to
Aquallusion Design Concepts, LLC
   
   
 
Web Site: www.aquallusion.com
e-mail: send email
      LEED product data for lights and lighting      
Overview:
Aquallusion Design Concepts is a pioneer and a leading innovator in the new Green field of "Biomimicry", using design & processes to mimic nature. The company specializes in the design and mfg of entertainment lighting and custom waterfalls for both commercial and residential projects. Since 2002, the company has developed an extensive line of standard fixtures and an impressive list of custom installations.

Products Trade Name Description Content

EFX Light Columns

Our standard EFX Light Column series are available in several sizes both large (EFX Light Columns) and small (Counter Top Series). All of the light columns are available in 3- different styles as well. The styles are Frosted Columns, Aquatic Sculpture, and Aquallusion.

Green Product Data

Aquallusion Light Columns

Aquallusion Design Concepts, LLC Aquallusion Light Columns<BR><BR>
click to enlarge
Use these innovative light columns in night club lighting systems, modern bar lighting, as long bubble lights, commercial lighting systems, as theatrical lighting products, bar lighting fixtures, home theatre light columns, game rooms, arcades, and many more applications.

Green Product Data

Truss Lighting Systems

Aquallusion Design Concepts, LLC Truss Lighting Systems<BR><BR>
click to enlarge
Our truss lights add a modern lighting style to the standard aluminum box truss. Use these innovative lights in home theatre design, night club lighting systems, theatre and stage lighting, led stage lighting systems, stage and club lighting, exhibit booth design, and many more.

Aquatic Light Sculpture

ICE-IllUSION
Aquallusion Design Concepts, LLC Aquatic Light Sculpture<BR><BR>
click to enlarge
The aquatic series make for a dynamite indoor decorative columns for your foyer or draw attention to your store as retail display lighting.

Frosted Light Columns

Aquallusion Design Concepts, LLC Frosted Light Columns<BR><BR>
click to enlarge
Our frosted light columns are used in home theatre lighting, modern bar lighting, night club lighting systems, home theatre light columns, stage and theatre lighting, trade show booth design and many more applications.

Custom Light Design

Aquallusion Design Concepts, LLC Custom Light Design<BR><BR>
click to enlarge


Designer Lights

Aquallusion Design Concepts, LLC Designer Lights<BR><BR>
click to enlarge
LED Wall Tube lights with Remote control multi-color changing LED system. Sold in 4'ft or 8'ft sections that interlink to form continuous light fixture. For Example, a whole 24'ft section would change color at same time.

Counter Top Series

Mini EFX Light Series
Aquallusion Design Concepts, LLC Counter Top Series<BR><BR>
click to enlarge
Our tabletop light columns are perfect and portable for special events, as bar top lighting, bedroom mood lighting, retail attention getters, foyer lights, display window, and many more

Green Product Data

Wall Mounted Series

EFX Wall Sconces - Illusion Series
Aquallusion Design Concepts, LLC Wall Mounted Series<BR><BR>
click to enlarge
The illusion of fluid in motion without using any fluid. These innovative lights are designed to mount vertically on a wall. They have a flat panel as the frame with a curved matte panel on the front. Our lens inside the curved panel creates an illusion that the fixture is recessed into the wall. The unit appears 10" deep and round, when in fact it is 5" deep and flat on the backside.

Lighting Sculpture

Aquallusion Design Concepts, LLC Lighting Sculpture<BR><BR>
click to enlarge
The Spaceship Illusion. It's a hanging pendant lamp with a custom frame and an aquallusion tube in center.

Giant Lava Lites

Aquallusion Design Concepts, LLC Giant Lava Lites<BR><BR>
click to enlarge
There are 2 standard models available:

Model 170: Overall Height - 57.5" Tall x 6.7" OD viewing tube, holds 6 gallons of water when full, weighs 90 lbs. Custom colors available. Portable, electronically controlled, & easy to assemble.

Model 270: Overall Height - 69.5" Tall x 10.6" OD viewing tube, holds 18 gallons of water when full, weighs 260 lbs. Custom colors available. Portable, electronically controlled, & easy to assemble.

WATERFALLS

Gardenfall Series

The Gardenfall series of fountains are designed as interior and exterior use fountains and water features. This durable stainless steel and glass fixture will add new elegance and dimension to your world.

Watergarden Series

The Watergarden series of interior waterfalls is designed for indoor use. This elegant fixture will add new elegance and dimension to your world.

Landscaping or interior lights can be directed at the falling water for an unparalleled lighting effect that will illuminate the surrounding areas with a peaceful, calming cadence.

Copper Slate & Stone Waterfalls

We carry a wide variety of copper & slate wall mounted waterfalls for residential and commercial design.

Residential Collectio

Aquallusion: Residential Waterfall Designs.

Aquatic Sculpture

All our standard models are available with this hot new effect. We hand sculpted clear acrylic and insert the sculpture inside the light tube. The result is a gorgeous swirl of color as the light follows the curving acrylic creating an ICE-ILLUSION. See for yourself below.

Custom Design Collection



LED Wall Tube Systems



Green Product Data


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-06-02










Never Forget