Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Hakatai Enterprises, Inc.

701 Mistletoe Rd.
Ashland, OR 97520
 
Toll Free:888-667-2429
Phone:541-552-0855
Fax:541-552-0861
 
tiles and mosaics by Hakatai Enterprises, Inc.
request catalogRequest
Catalog
    send email Send Message to
Hakatai Enterprises, Inc.
   
   
 
Web Site: www.hakatai.com
e-mail: send email
      Specs for tiles and mosaics       LEED product data for tiles and mosaics      
Overview:
Hakatai Enterprises began importing and distributing glass mosaic tile in 1997. Their experience assures immediate responses to all inquiries on product information, stock levels, pricing and shipping estimates. Hakatai has the resources to handle any job regardless of size or type.

Choose from a large variety of stocked glass tile sizes and colors, standard blends and standard mosaic gradients, all suitable for a wide array of commercial and residential glass tile installations. Or utilize Hakatai’s online custom design tools to create your own glass tile blend or gradient. Mosaic murals, repeating patterns, borders and custom designs are also available.

Featured Product: Glass Mosaic Tile

Products Trade Name Description Content

Recycled Glass Mosaic Tile

Ashland-e Series
1 Inch x 2 Inch

Ashland-e
Hakatai Enterprises, Inc. Ashland-e Series<BR>1 Inch x 2 Inch<BR><BR>
click to enlarge
Gorgeous subway-style recycled glass tile blends with depth, dimension and elegance.

Specs for Ashland-e Series<BR>1 Inch x 2 Inch<BR><BR> Green Product Data for Ashland-e Series<BR>1 Inch x 2 Inch<BR><BR>



Ashland-e Gaia

Hakatai Enterprises, Inc. <BR><BR>
click to enlarge
Gaia Blends feature rich colors inspired by Mother Nature. In harmony with the rustic look of the Ashland-e series, these random blends are a unique design option. Available in three iridescent earth-tone blends. Each sheet contains tile in multiple sizes; sheets interlock for seamless installation

Specs for <BR><BR> Green Product Data for <BR><BR>



Ashland-e
1 Inch x 1 Inch

Hakatai Enterprises, Inc. <BR><BR>
click to enlarge
A beautiful selection of transparent and opaque colors, iridescent hues, and matte finishes available in solid colors and standard blends.

Specs for <BR><BR> Green Product Data for <BR><BR>

Calliope Series

Calliope
5/8 Inch x 5/8 Inch

Hakatai Enterprises, Inc. Calliope Series<BR><BR>
click to enlarge
The garden-inspired colors have a slight iridescent sheen, adding soft radiance to any application. The translucent and opaque tiles have delicate swirls of color throughout, giving them a beautiful blended look.

Specs for Calliope Series<BR><BR> Green Product Data for Calliope Series<BR><BR>

Tivoli Series

Tivoli
3/4 Inch x 3/4 Inch

Hakatai Enterprises, Inc. Tivoli Series<BR><BR>
click to enlarge
Recycled glass mosaic tiles with brilliant iridescence and remarkable appeal.

Specs for Tivoli Series<BR><BR> Green Product Data for Tivoli Series<BR><BR>

Cobblestone Series

Cobblestone

Hakatai Enterprises, Inc. Cobblestone Series<BR><BR>
click to enlarge
Handmade glass tiles with the look of river stones made from recycled material.

Specs for Cobblestone Series<BR><BR> Green Product Data for Cobblestone Series<BR><BR>

Custom Glass Mosaics & Design Tools



Custom Mosaic Murals

Hakatai Enterprises, Inc. Custom Mosaic Murals<BR><BR>
click to enlarge
Let our experienced team of designers and mosaic artists transform your drawing or design into a fine art mosaic mural.

Specs for Custom Mosaic Murals<BR><BR>



Paradox

Hakatai Enterprises, Inc. <BR><BR>
click to enlarge
Paradox is a new concept of mosaic artistry in which the style of cut, monochromatic color scheme and play of light on iridescent tile create the design. Each hand-cut mural is produced to your dimensions using the Saix Fantastix color of your choice.

Specs for <BR><BR>



Repeating Patterns

Hakatai Enterprises, Inc. <BR><BR>
click to enlarge
Choose from 26 cut and 59 un-cut unique and exquisitely stylish glass tile repeating patterns.

Specs for <BR><BR>



Custom Blend and Gradient Tools

Create, price and order your own unique custom glass tile gradients and blends online.

Specs for <BR><BR>

Specialty Tile

Horizon Series Glass Blends
1 Inch x 1 Inch

Horizon Glass Blends
Hakatai Enterprises, Inc. Horizon Series Glass Blends<BR>1 Inch x 1 Inch<BR><BR>
click to enlarge
The Horizon series tile offers bold, sophisticated tile blends with modern appeal that combine metal and stone with polished and matte glass surfaces.

Specs for Horizon Series Glass Blends<BR>1 Inch x 1 Inch<BR><BR>

Horizon Series Solid Colors

Horizon Solid Colors Horizon glass mosaics, with their sleek look and vibrant colors, are perfect for any modern décor. All colors have a glossy finish. 7/8" x 7/8" tile is mesh-mounted for easy installation. Tile is approximately 1/4" thick.

Bohemia Series

Bohemia These lovely glass mosaics add interest and elegance to the environment surrounding them. The unique mini-brick tiles are arranged in a traditional offset pattern. Available in an alluring array of blended, naturalistic colors. Semi-transparent 1-3/16" x 9/16" tile is approximately 1/4” thick and film-faced.

Emperia Series

Emperia
1 Inch x 2 Inch

Hakatai Enterprises, Inc. Emperia Series<BR><BR>
click to enlarge
The natural stone mosaics are balanced by the captivating texture of the iridescent glass tile, which mimics the surface of water.

Specs for Emperia Series<BR><BR>

3/4 Inch Glass Mosaic Tile

Aventurine Series

Aventurine
Hakatai Enterprises, Inc. Aventurine Series<BR><BR>
click to enlarge
Aventurine glass tile is characterized by its rich, earth-to-sky toned colors and the gold-hued dust that shimmers and weaves randomly throughout each tile.

Specs for Aventurine Series<BR><BR>

Classic Series

Classic

Hakatai Enterprises, Inc. Classic Series<BR><BR>
click to enlarge
The Classic series glass mosaic tile offers a versatile selection of solid colors and standard blends to enhance any surface design.

Specs for Classic Series<BR><BR>

Luster series

Luster

Hakatai Enterprises, Inc. Luster series<BR><BR>
click to enlarge
The unique color palette of the Luster series glass mosaic tile combined with the play of light equals iridescent luxury. Available in solid colors and standard blends.

Specs for Luster series<BR><BR>

Pastille Series

Pastille

The stylish Pastille glass mosaic tile series offers fourteen rich, opaque colors with a surface that is sleek to the touch.

Specs for Pastille Series

Special Order Items

Seashell Series

Seashell Mosaic
3/4 Inch X 3/4 Inch

The Seashell mosaic tile series has 4 luminous colors made from shells provided by freshwater pearl farmers.

Specs for Seashell Series<BR><BR>

Fantastix Series

Fantastix
5/8 Inch x 5/8 Inch

The Fanstasitx series is an iridescent glass mosaic tile with modern and sleek elegance.

Specs for Fantastix Series<BR><BR>

Slip Resistant Tile

Slip Resistant
3/4 Inch X 3/4 Inch

Classic Series Slip Resistant ASTMC Static Coefficient of Friction test results. Blends using 33% slip resistant material Dry 0.80 - Wet 0.64. Solid colors or blend using 100% slip resistant material Dry 0.97 - Wet 0.79.

Specs for Slip Resistant Tile<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-06-02










Never Forget