Dura Bike Locker Co.
4019 Leos Lane Unit 3
Carmichael, CA 95608
| |
| Toll Free: | 800-722-2453
|
| Phone: | 916-488-7026
|
| Fax: | 916-488-7256 |
| |
|
|
|
Overview:
What makes Dura Bike Locker better
- Average lead time for our bicycle lockers is one week from order. (Actual delivery times may vary depending on custom options and inventory)
- Government and State approved Class One bicycle storage.
- 100% recyclable material
- Made with 30% recycled material
- All bicycle locker materials are either galvanized or stainless steel (No wood, plastic, or fiberglass materials)
- 100% UV rating
- Standard finish: Sherwin Williams’ Anti-Graffiti powder coating
- Door is not welded to door frame or hinge for ease of replacement if necessary.
- All components are replaceable and interchangeable.
- All corners come standard with 6 punched-in louvered vents facing down to keep the rain out (Not riveted or welded)
- Galvanized, powder-coated floors are standard on all lockers which prevent water and debris from entering the locker, creates a completely enclosed system for security reasons, and makes locker more stable for ease of relocation.
- Locker components can be quickly and easily changed to switch from a one bike unit to a two bike unit or vice versa. (Refer to line drawing Item# 12)
- Engineered to add or delete bank configurations with ease and minimal parts.
- Easy installation with the use of hand tools only.
- Full length lock bar which extends the length of the door frame and in to the top.
- All stainless steel hardware which fastens from the inside of the bicycle locker.
|
Featured Product: Secure It In A Dura Bike Locker
| Products |
Trade Name |
Description  |
Content |
Bicycle Parking Lockers
|
|
|
|
|
|
|
|
|
|
|
|
Dura Locker
|
The standard Dura Locker Metal Bicycle Locker from Hannan Specialties, Inc. embodies functionality at its finest. The Dura Locker is made up of all steel construction, is easy to install and requires little maintenance. All components are interchangeable and replaceable allowing for easy conversion from a one bike unit, to a two bike unit. Interchangeable components also allow for removal and replacing of any parts that may be damaged, which is a much more economical option than replacing the whole locker. The all steel construction provides one of the safest and longest lasting bicycle lockers on the market and we are sure that the Dura Locker will exceed your expectations.
|
|
|
|
|
|
|
|
|
Dura Locker
|
The Pie Shaped Locker is the newest addition to the Dura Locker line. The pie shaped locker is an innovative design allowing for many different bank configurations to accommodate any spatial needs, while maintaining the security and durability the Dura Locker is known for.
|
|
|
|
|
|
|

Last Update: 2009-10-02
|
|