Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Casino Lighting & Sign | signs and signage

3665 W. Diablo Dr.
Las Vegas, NV 89118
 
Phone:702-739-6789
 
request catalogRequest
Catalog
    send email Send Message to
Casino Lighting & Sign
   
   
 
Web Site: www.clsnv.com
e-mail: send email


Casino Lighting & Sign manufactures signs and signage building products relating to:


[ 10 ] Specialties
[ 10400 ] IDENTIFICATION DEVICES
[ 10410 ] Directories
[ 10430 ] Exterior Signage
[ 10440 ] Interior Signage
[ 10445 ] Photoluminescent Signage*

spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23

signs and signage Related News:
2009-11-03New SABIC Innovative Plastics’ Lexan* Copolymer Resins Break the Mold to Deliver Extreme Performance for Most Challenging, Advanced Designs
2009-10-1448 liquor-shops of “The State Alcohol and Tobacco Company of Iceland (ÁTVR)” have been recently updated using Vista System's way-finding solution.
2009-10-08Nichiha announces the addition of two new vertical panels to the NichiProducts line; Stucco and Grooved 8" on center. These vertical panels offer distinct designs and even more variety to our extensive line of premium fiber cement products.
2009-09-30BREAKING NEWS: Blu Homes Acquires Michelle Kaufman Prefab Designs
2009-09-24Metallic Arts is manufacturing a 96" diameter cast aluminum logo for the City of New York Department of Sanitation. This multiple piece logo will enhance the department's facilities in Far Rockaway, NY.










©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget