Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

The Mike Young Team LLC

4350 Main St.
Suite 215
Harrisburg, NC 28075-7448
 
Toll Free:800-223-6067
Phone:704-454-5684
Fax:831-603-9482
 
vents
 by The Mike Young Team LLC
request catalogRequest
Catalog
    send email Send Message to
The Mike Young Team LLC
   
   
 
Web Site: www.mikeyoungteam.com
www.plycovents.com
e-mail: send email
      LEED product data for vents
     
Overview:
We provide good quality sheet metal and wood vent products. Young Family members have been provding ventilation products to this industry since 1970.

Vents are needed in every home to help you maintain what many times is your largest single investment. Foundation vents help keep the area under your home dry and odor free. Gable vents and roof vents when properly installed will help lenghten your roof covering's life. The roof coverings weren't intended to take the high temperatures that often come with poorly ventilated attics. Vents may have 1/4' or 1/8" wire mesh. We recommend aluminum vents in humid areas of the country.

Products Trade Name Description Content

Motorized Zone Control Dampers

The Mike Young Team LLC  Motorized Zone Control Dampers<BR><BR>
click to enlarge
Independent zone control dampers with power open and power close operation. Can be used with or without zone control panel for specialty use to control a 'hard to control' room or group of rooms that are currently getting too much heating or cooling. Now you can control them with a simple zone control damper and thermostat installed in that room or rooms.

Foundation Vents
Stackable

The Mike Young Team LLC  Foundation Vents<BR>Stackable <BR><BR>
click to enlarge
Our 3500 series is designed as a superior louvered foundation vent, primarily for stucco use. Of 3/4" thick galvanized construction with 1/4" mesh screen. Six-inch louvers will stack to form Gable Vents in 6" increments. Eight-inch louvers will stack to form Gable Vents in 8” increments.

Green Product Data for Foundation Vents<BR>Stackable <BR><BR>

Foundation Vents
Stamped

The Mike Young Team LLC  Foundation Vents<BR>Stamped<BR><BR>
click to enlarge
Die formed from 26 gauge steel, with 1/4” mesh screen welded on back.

Foundation Vents
Screened

The Mike Young Team LLC  Foundation Vents<BR>Screened<BR><BR>
click to enlarge
Galvanized screen vents are made of G- 90 steel with nailing holes in corners for convenience. Stucco has 3/4” deep flange, Nu-Wall is 1-1/2” thick.

Eave Vents
Screened

The Mike Young Team LLC  Eave Vents<BR>Screened<BR><BR>
click to enlarge
Galvanized 26 gauge steel frame construction is pre-punched for easy nailing. Sharp corners are clipped at a 45° angle. Available with either 1/4” mesh or 1/8” mesh screen. Shipped in bundles of 50.

Rooftop Eyebrow Vents

Model 2000
The Mike Young Team LLC  Rooftop Eyebrow Vents<BR><BR>
click to enlarge
Low Profile Eyebrow Vents are made of 26 Gauge construction. The 1/4” screened opening delivers maximum air flow. Standard vents serve 2/12 pitch and up. Also available in Copper.

Rooftop Dormer Vents

Model 918D
Model 1224D
The Mike Young Team LLC  Rooftop Dormer Vents<BR><BR>
click to enlarge
Quality Half-Round Dormers are made of 26 Gauge construction. The louvered face is designed for maximum air flow and comes with a 1/4” mesh screen on the back. Return angle design on blades prevents leakage. subbase construction prevents water incursion into roof area. Standard Dormers serve 6/12 to 8/12 pitch applications. Can be built on other pitches. Available in Copper.

Rect. Gable Vents
Stucco Flange

The Mike Young Team LLC  Rect. Gable Vents<BR> Stucco Flange <BR><BR>
click to enlarge
High quality RECTANGULAR Vents made of galvanized steel construction. This 2-inch thick louver mounts on the wall with a 3/4- inch Stucco Ground. ST-series vents also can be used in WOOD TRIM applications by finishing with ‘1-by’ (3/4”) material. PLYCO Vents are designed for maximum air flow and come with a 1/4” mesh screen on the back (1/8” Optional). Return angle design on the 3” louver blade prevents leakage.

Rect. Gable Vents
Wood Trim Flange

The Mike Young Team LLC  Rect. Gable Vents<BR>Wood Trim Flange<BR><BR>
click to enlarge
High quality RECTANGULAR vents of built galvanized steel. The 2-inch thick louver mounts flush on the wall with Flange on Front and extends into the wall. These vents have a 24-gauge frame with mitered corners to finish off an unfinished hole. The vents are designed for a maximum air flow and come with a 1/4” mesh screen on the back. The return angle design of the louver blade prevents leakage.

Rect. Gable Vents
Flange on Back

The Mike Young Team LLC  Rect. Gable Vents<BR> Flange on Back<BR><BR>
click to enlarge
FLANGE ON BACK (FOB) LOUVER (FB-series Vent)
These RECTANGULAR Vents are of high quality G-90 grade galvanized steel construction. This 2-inch thick louver mounts on the wall and extends off of it. PLYCO Vents are designed for maximum air flow and come with a 1/4” mesh screen on the back. Return angle design on 3- inch louver blade prevents leakage. Flange on Back louvers are designed to cover the odd-sized hole.

Rect. Gable Vents

Nu-Wall NU-WALL LOUVER (NW series Vent) (Flange on Back for Foam)
High quality RECTANGULAR Vents of galvanized steel construction. This is a 1-1/2” thick louver that mounts on the studs of a wall and extends off of it. PLYCO Vents are designed for maximum air flow and come with a 1/4” mesh screen on the back (1/8” avail.). A return angle design on our 3” louver blade prevents leakage. Nu-Wall vents are used with ‘Blue Board’ or foam and one-coat stucco.

Round Gable Vents

These high quality Round louvered vents are manufactured with a smooth outer frame of 24-gauge one-piece construction. Our 2- inch thick louver is designed for maximum air flow and comes with a 1/4” mesh screen on the back. The return angle design on 26 ga. blades prevents leakage.

Half-Round Gable Vents

Our high quality Half-Round louvered vents are made with smooth outer frame of 24-Gauge one-piece construction. The 2” thick louvers are designed for maximum air flow and come with a 1/4” mesh screen on the back (1/8” mesh available). Return angle design on 26 ga. blades prevents leakage.

Round Top Gable Vents

With a Round-Top Vent, the curved portion of the louver features a “Full Radius” height from the center of the round portion to the top. If the base dimension is 24 inches, the Full Radius would equal 12 inches. When specifying an Arch-Top Louver, the three-point arc is equal to just 2/3 of the radius. There would be a rise of 8 inches on a 24-inch wide vent. For an Arc-Top Louver, also using a 3- point arc, the height is equal to just 1/3 of the radius. In our 24-inch example, the rise for an Arc-Top would be just 4 inches.

Octagonal Gable Vents

High quality Octagonal louvered vents are made of G-90 galvanized steel construction with mitered corners. Our 2” Thick louver is designed for maximum air flow and comes with a 1/4” mesh screen on the back. Return angle design on 26 ga. blades prevents leakage. Available in the same styles as other louvered vents.

Hexagonal Gable Vents

High quality Octagonal louvered vents are made of G-90 galvanized steel construction with mitered corners. Our 2” Thick louver is designed for maximum air flow and comes with a 1/4” mesh screen on the back. Return angle design on 26 ga. blades prevents leakage. Available in the same styles as other louvered vents.

CUSTOM SHAPE Gable Vents

High quality louvered vents are normally constructed of 26-gauge galvanized steel, but other gauges are available, as well as Copper and Aluminum. They can be made to any dimensions, in any shape required. Please Call for more info.

Construction Fittings

DUAL WALL FLUE STRAP - Constructed of 16-gauge galvanized steel with a 1/4-inch bolt and nut. Legs are attached with heavy duty rivets. Regular Straps have a 1-inch standoff, Larger Straps have a 4-inch standoff. Also available in 20-gauge.
PIPE HANGERS - Constructed of 16-gauge galvanized steel in 1” wide straps.
PLATE STRAPS - 18-gauge construction, with double holes in both ends for easy attachment.
STEP SHINGLES - Are constructed of light gauge galvanized steel for ease of use.
STARTER BRACKETS - Two sizes, constructed from 24-gauge steel. They are prepunched for easy nailing.
SUB-BASES - Are used as additional flashing to handle blown through rain on roofs where Dormers or Eyebrow vents are installed. Constructed of 26- gauge galvanized material, in several sizes, for use with 918D, 1224D and 2000 series rooftop vents.

Miscellaneous:
Soffit Screen
Fan Jacks
Dampers

Rolled Soffit Screen - Galvanized steel screen, slit and cut into 100 ft rolls. 1/4 and 1/8” mesh available.
Dampers - Constructed of 26 gauge galavanized steel. The Motorized Dampers series features a 24-volt motor that revolves the blade1/4 turn with every call from the thermostat. Spring Return Damper series powers closed and returns to Normal Open position when unpowered. Barometric Bypass Dampers can be set with an adjustable weight.

HVAC Fittings

SPLITTER WYES - Equally divide the air flow to direct heating and cooling to needed area. Most sizes available.
    STRAIGHT WYES — PLYCO’s economical solution to dividing the air flow. Most configurations are available. (Call for Part Numbers)
    BOOT BOXES - Torpedo, Side and Straight Boot Boxes are constructed of 28 gauge galvanized steel. These boxes are the most efficient way to transfer air around a tight corner, with less noise and vibration.
    B- and C-BOXES - PLYCO B-Boxes are made with special construction that allows the contractor to use the same product for most register needs. The end tab can be folded out at 90Ί or back against the box body. The tab can also be folded on the perferation to insert for mounting. These Ceiling/Floor Boxes are constructed from 28-gauge galvanized steel.
    SIDEWALL FAN CAP - Are available for Stucco or Siding (Wood) applications. DRYER VENTS are similar, but with flapper inside, instead of screen.

Aluminum Vents

Under Eave, Cornice and Rooftop Vents


Warranty:
The Mike Young Team LLC products are warranted to be free of defective materials and workmanship for a period of one (1) year from delivery date. During that warranty period, should any parts prove defective, they will be repaired or replaced free of charge at The Mike Young Team�s discretion. This Warranty does not cover any damaged caused by accident, improper installation, or cost of repairs made or attempted outside the factory without written authorization from The Mike Young Team LLC. There are no other warranties implied or otherwise.


spacer
your name:   password:   (available for clients only)



Last Update: 2009-12-10








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget