Arizona Tile
8829 S. Priest Dr.
Tempe, AZ 85284
| |
| Phone: | 480-893-9393
|
| Fax: | 480-893-9390 |
| |
|
|
|
Overview:
Since we have been in the natural stone and tile business for over 30 years, we frequently are approached by quarries and factories to review new tile product options. We also continuously travel the world to find new tile colors and ideas to offer our customers.
This has led to our importing of more than 230 varieties of granite, marble, limestone, travertine, slate and onyx slabs and tile, making us one of the largest independently-owned importers of natural stone in the United States. Not only do we stock over 40 series of porcelain and glass tile, our relationships with manufacturers allow us to develop new porcelain and glass tile lines that are only available at Arizona Tile.
| Products |
Trade Name |
Description  |
Content |
Commercial Products
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Glass, Porcelain & Ceramic Tile
|
|
|
|
|
|
|
|
|
|
|
|
|
- Over 30 series to choose from
- Tile: more than 15 sizes to choose from
- Mosaic: 2x2
- Trims & Moldings: Bead, Beak, Cove Base, Cove In, Cove Out, Surface Bullnose, V-Cap, V-Cap Corner
|
|
|
|
|
|
|
|
Natural Stone Tile
|
|
|
|
|
|
|
|
|
|
|
|
|
Arizona Tile offers more than 230 varieties of granite, marble, limestone, travertine, slate, quartzite and onyx, in both tile and slab formats. We also offer a wide assortment of tumbled products, mosaics, listelles, decos, and a full line of trims and moldings.
|
|
|
|
|
|
|
|
|
|
- Over 90 colors to choose from
- Tile: 12x12
- Slab: 2cm and 3cm, polished and satin
|
|
|
|
|
|
|
|
|
|
|
- Over 15 colors to choose from
- Tile: 12x12, 18x18, 24x24, various patterns
- Slab: 2cm, 3cm
- Mosaics: 1x1, 1x2, 2x2, 2x4, Rhomboid
- Trims & Moldings: Crown, Dome Liner, Milan, Ogee, Rope
|
|
|
|
|
|
|
|
|
|
|
- Over 20 colors to choose from
- Tile: 12x12, 18x18
- Slab: 2cm and 3cm, polished and satin
- Trim: Dome Liner
|
|
|
|
|
|
|
|
|
|
|
- Variety of colors to choose from: carmel, green, honey, terracotta, velvet, white
- Slab: 2cm
- Trim: Dome Liner
|
|
|
|
|
|
|
|
|
|
|
- Variety of color tones to choose from: beige, blue, cream, gold, green, grey, white
- Tile: 12x12, 16x16, 18x18, 24x24
- Slab: 2cm
- Mosaics: 1x1, 1x2, 2x2, 2x4, Rhomboid
- Trims & Moldings: Crown, Milan, Ogee, Rope
|
|
|
|
|
|
|
|
|
|
|
- Over 10 colors to choose from
- Tile: 12x12, 16x16, 20x20
- Mosaics: 2x4, Cordoba pattern, Stackstone, Rimini pattern, Tolde pattern, Venezia pattern
- Trim: Dome Liner, Ogee
|
|
|
|
|
|
|
|
|
|
|
- Mosaics: 1x1, 1x2, 2x2, 2x4, Rhomboid
- Tile: 4x4, 6x6
- Patterns: Cordoba, Rimini, Tolde, Venezia
|
|
|
|
|
|
|
|
Designer Tile
|
|
|
|
|
|
|
|
|
|
|
|
|
- Broad selection of listelles, mosaics and medallions to choose from
|
|
|
|
|
|
|
|
Tile Trims and Moldings
|
|
|
|
|
|
|
|
|
|
|
|
|
- Cove Base
- Cove In
- Cove Out
- Crown
- Dome Liner
- Milan
- Ogee
- Rope
|
|
|
|
|
|
|
|
Cut-to-Size Tile
|
|
|
|
|
|
|
|
|
|
|
|
|
Arizona Tiles extensive cut-to-size program can provide materials for any project including:
- Bathroom vanities
- Exterior cladding
- Columns
- Custom flooring projects
- Custom fireplaces
- Blanks
|
|
|
|
|
|
|
|

Last Update: 2009-09-30
|