Cubicles Plus | furniture and barriers
901 N. 3rd St. Suite 130
Minneapolis, MN 55401
| |
| Phone: | 612-436-0606
|
| Fax: | 612-436-0608 |
| |
|
|
|
|

Last Update: 2009-01-23
|
furniture and barriers Related News:
| 2009-10-26 | Landscape Forms is pleased to announce the introduction of Metro40, a collection of integrated site furniture, from shelters, lighting and receptacles to benches, bike racks and bollards. |
| 2009-10-22 | W. R. MEADOWS has recently launched AIR-SHIELD JOINT FILLER, their newest product to support their popular AIR-SHIELD line of air barriers. |
| 2009-09-30 | Wright Line has announced the release of its 2009 Government Catalog. The catalog features samples of Wright Line’s GSA-schedule product lines including: modular desking systems, workbenches, lab furniture, consoles, storage cabinets, mobile... |
| 2009-09-21 | Furniture-Inspired Toilets by American Standard Redefine High Style with High Performance |
| 2009-09-18 | Landscape Forms is pleased to announce the publication of Site Furnishings: A Complete Guide to the Planning, Selection, and Use of Landscape Furniture and Amenities |
|