Victorian Lighting Works Inc.
CONTACT INFO
251 South Pennsylvania Ave. P. O. Box 469
Centre Hall, PA 16828-8701
Toll Free: 800-822-1898
Phone: 814-364-9577
Would you like to see hosted content from Victorian Lighting Works Inc.?
EMAIL
Products similar to Victorian Lighting Works Inc.
Closed Ceiling: 330 DS-C Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Lighting Power Pack with 60W Power Supply, Wiring, and SuppliesGallery System Art Displays
Rated 5 based on 1 product reviews
Light Wand with art-safe 6.5-watt LED bulbGallery System Art Displays
Rated 5 based on 1 product reviews
Closed Ceiling: 750 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 300 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Open Ceiling: 330 DS-O Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
DISK Motion CCT Adjustable 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
DISK34 Surface Mount CCT Adjustable 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
Smart - Edge-Lit Wafer RGBW 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
RA4R & RA6R Retrofit Gimbals CCT Adjustable 4" & 5/6"RAB® Lighting
Rated 5 based on 1 product reviews
Smart - Recessed Retrofit Natural Spectrum 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
Residential Recessed HousingsRAB® Lighting
Rated 5 based on 1 product reviews
Smart - Recessed Retrofit RGBW 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
GUS® JR Field Adjustable 10W - 40WRAB® Lighting
Rated 5 based on 1 product reviews
CSI sections relating to
Building manufacturing products related to Victorian Lighting Works Inc.
KH Industries
Rated 5 based on 1 product reviews
