Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Avery Dennison - Performance Films

650 W. 67th Ave.
Schererville, IN 46375-1392
 
Toll Free:800-348-9875
Phone:219-322-9803
Fax:219-322-2623
 
films and laminates by Avery Dennison - Performance Films
request catalogRequest
Catalog
    send email Send Message to
Avery Dennison - Performance Films
   
   
 
Web Site: www.pfd.averydennison.com
e-mail: send email
      LEED product data for films and laminates      
Overview:
GraphiColor® Vinyl Siding Films by Avery Dennison offer superior appearance, flexibility and durability for exterior cladding. GraphiColor is the industry leader in fluoropolymer vinyl siding films with 20 years of experience and market performance using Kynar® 500, positioning GraphiColor as the architectural industry gold standard for color stability and decorative finish.

GraphicColor is available in wood grain and cedar patterns, solid colors, camouflage and clear protective films and is ideally suited for multiple applications:
  • Vinyl siding and accessories
  • Garage doors
  • Roofing tiles, fences, shutters, exterior window trim, architectural accents
  • Formable decorative laminates, metal laminate, protective over laminates
GraphiColor films are available in a wide variety of designs and colors. Choices are only limited by your imagination. Architectural exterior films from Avery Dennison include GraphiColor® vinyl siding films, Avloy® decorative films, Avery Dennison custom camouflage designs, and camouflage films featuring Mossy Oak® and Realtree® brand designs.

Avery Dennison is a global leader in pressure-sensitive adhesives, labeling materials, retail tag, ticketing and branding systems, and office products. Founded in 1935 and based in Pasadena, California, Avery Dennison is a FORTUNE 500 Company with 2006 sales of $5.6 billion. Avery Dennison currently employs more than 30,000 individuals in approximately 50 countries worldwide, who develop, manufacture and market a wide range of products for both consumer and industrial markets.

Products Trade Name Description Content

Wood Grain Vinyl Siding Film

Graphicolor®
Avery Dennison - Performance Films  Wood Grain Vinyl Siding Film<BR><BR>
click to enlarge
Decorative exterior wood grain film in a variety of colors and grains from traditional vinyl siding wood grain to contemporary wood grain designs. Industry leading design trends in exterior look and visual texture appeal.
  • Used by all major vinyl siding producers
  • Performance proven for over 15 years
  • 10 to 15 year warranty
  • Kynar® 500 fluoroploymer based
  • No greater than 4 delta E change in 5 years

VSI Approved

Green Product Data for Wood Grain Vinyl Siding Film<BR><BR>

Solid Color Vinyl Siding Film

Graphicolor®
Avery Dennison - Performance Films  Solid Color Vinyl Siding Film<BR><BR>
click to enlarge
Exterior solid color paint film with a 5-mil PVC substrate for ease of profile lamination.
  • Used by all major vinyl siding producers
  • Performance proven for over 15 years
  • Kynar® 500 fluoroploymer based
  • 10 to 15 year warranty
  • No greater than 4 delta E change in 5 years

VSI Approved

Green Product Data for Solid Color Vinyl Siding Film<BR><BR>

Exterior Window Lineal Film Solid Color and Wood Grain

Graphicolor®
Avery Dennison - Performance Films  Exterior Window Lineal Film Solid Color and Wood Grain<BR><BR>
click to enlarge
Decorative exterior solid color or wood grain film with a 5-mil PVC substrate for ease of profile lamination.
  • Used by all major vinyl siding producers
  • Performance proven for over 15 years
  • Kynar® 500 fluoroploymer based
  • 10 to 15 year warranty
  • No greater than 4 delta E change in 5 years

VSI Approved

Green Product Data for Exterior Window Lineal Film Solid Color and Wood Grain<BR><BR>

Fencing Film
Wood Grain

Graphicolor®
Avery Dennison - Performance Films  Fencing Film<BR>Wood Grain<BR><BR>
click to enlarge
Decorative exterior wood grain film with a 5-mil PVC substrate for ease of profile lamination. Decorative exterior wood grain film with a 5-mil PVC substrate for ease of profile lamination.
  • Used by all major vinyl siding producers
  • Performance proven for over 15 years
  • Kynar® 500 fluoroploymer based
  • 10 to 15 year warranty
  • No greater than 4 delta E change in 5 years

VSI Approved

Green Product Data for Fencing Film<BR>Wood Grain<BR><BR>

Exterior Camouflage Film

Graphicolor®
Mossy Oak®
Realtree®
Custom camouflage films by Avery Dennison®

Avery Dennison - Performance Films  Exterior Camouflage Film<BR><BR>
click to enlarge
Exterior camouflage film that can be applied to a wide range of substrates including plastics and metal. Camouflage films are used in a variety of applications, including hunting blinds, sheds, appliances, canoes and kayaks. Depending on the lamination process functional use can extend to 10 or 15 years.

Green Product Data for Exterior Camouflage Film<BR><BR>

Solar Protection Film
Solar Control Film

Graphicolor®
Solarmark®
Optically clear protective film used to protect the exterior of solar control films. Key properties are:
  • Functional use for 10 to 15 years
  • Easy to clean due to fluoropolymer surface, highly
  • dependable, consistent performance


Green Product Data for Solar Protection Film<BR>Solar Control Film<BR><BR>

Interior Decorative Film
Aerospace and Public Transportation

Graphicolor®
Avimark®
A low smoke and low heat generation decorative film for the interior of planes and trains.
  • Used by all major plane manufacturers
  • Easy to clean
  • Easy to reverse print using a wide variety of inks


Green Product Data for Interior Decorative Film<BR>Aerospace and Public Transportation<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget