Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

MarShield - Div. of Mars Metal Co.

4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
 
Toll Free:800 381-5335
Phone:905 637-3862
Fax:905 637-8841
 
radiation shielding by MarShield - Div. of Mars Metal Co.
request catalogRequest
Catalog
    send email Send Message to
MarShield - Div. of Mars Metal Co.
   
   
 
Web Site: www.marshield.com
e-mail: send email
      SpecWizard for radiation shielding

Automated Spec Writing

      Specs for radiation shielding       CAD for radiation shielding       LEED product data for radiation shielding      
Overview:
MARSHIELD is an experienced and widely proven partner for corporations, institutions, the military and government seeking a full-service provider of radiation protection solutions. Since 1977, MarShield lead radiation protection, storage and shielding products have brought value to various commercial markets including nuclear, medical, veterinary, and dental as well as institutions and government bodies engaged in scientific research through to military operations and national defence. Today MarShield services clients in the USA, Canada and targeted international markets worldwide.

MarShield provides a complete range of standard products including: lead aprons, lead-lined blankets and curtains; lead shields and barriers; lead-lined doors, windows and frames; cabinets; and many other types of radiation shielding – all of which can be conveniently ordered individually or in quantity.

At the same time, MarShield has developed an impressive reputation among knowledgeable specifiers and purchasers for its capacity to deliver custom orders quickly, efficiently, and cost effectively. Simply stated, MarShield has a unique ability to design and manufacture what others cannot.

This is due, in part, to our proven 7-step method, The MarShield 360° Protection Process™. From The MarShield Flexibility Factor at the front end – where we look at every challenge from a different perspective – to our design, manufacturing, packaging and shipping operations, we control every aspect, ensuring the highest levels of accountability, inspection and quality. The MarShield 360o Protection Process™ delivers intelligent, and complete, solutions to the most challenging radiation protection problems faced by government, institutions and industry.

When success must be absolutely assured, people trust MarShield to provide guaranteed optimal lead radiation protection in every product we manufacture.

Featured Product: Custom Radiation Protection, Shielding and Storage

Products Trade Name Description Content

Lead Sheets

Lead Sheets

MarShield - Div. of Mars Metal Co. Lead Sheets<BR><BR>
click to enlarge
MarShield offers Sheet Lead for many applications that include: Radiation Shielding - Laboratories, Hospitals, Dental Offices and Veterinary Clinics, Construction - Roofing, Flashing and Waterproofing Corrosion Protection - Acid Storage and Handling - Autoclaves - Precipitators Movable Lead Screens Sound Barriers and Sound Proofing Nuclear Energy Shielding Tank Lining Vibration Absorbers

SpecWizard for Lead Sheets<BR><BR> Specs for Lead Sheets<BR><BR> Green Product Data for Lead Sheets<BR><BR>

Lead Bricks

Straight Lead Bricks

MarShield - Div. of Mars Metal Co. Straight Lead Bricks<BR><BR>
click to enlarge
MarShield Lead brick shielding provides the best choice for construction where temporary, permanent shields or storage areas are required, offering you the flexibility in your design and construction choices.

Lead Bricks are ideal for adding additional shielding to existing rooms and can be used in new construction as a method to reduce wall or ceiling thickness to achieve space savings. Cast from 99.94% pure virgin high quality lead as a standard or when more hardness in the bricks is required antimony is added. Our bricks are relatively smooth, clean and have a non-porous surface.

Lead bricks can be used for walls, coves, glove-boxes, hot cells or partitions, the transportation of radioactive materials, and nuclear shielding or simply as ballast weight. Bricks are available in a wide range of sizes, thicknesses and shapes to suit your application. They are commonly used for shielding when sheet lead is impractical or not available in sizes or thicknesses you may require. Straight or interlocking styles are available from our stock.

SpecWizard for Straight Lead Bricks<BR><BR> Specs for Straight Lead Bricks<BR><BR> Green Product Data for Straight Lead Bricks<BR><BR>

Interlocking Lead Bricks

MarShield - Div. of Mars Metal Co. Interlocking Lead Bricks<BR><BR>
click to enlarge
MarShield offers interlocking Chevron style type lead bricks for maximum protection where the highest level of shielding is required for X-ray Beta and Gamma Shielding.

SpecWizard for Interlocking Lead Bricks<BR><BR> Specs for Interlocking Lead Bricks<BR><BR> CAD Details for Interlocking Lead Bricks<BR><BR> Green Product Data for Interlocking Lead Bricks<BR><BR>

Lead-Lined Doors and Frames

Lead-Lined Doors and Frames

MarShield - Div. of Mars Metal Co. Lead-Lined Doors and Frames<BR><BR>
click to enlarge
MarShield's offers a premium line of Lead-Lined Metal and Veneer Doors & Hollow Metal Frames that are manufactured to have an equal appearance to architectural designed doors and frames.

The frames are designed to support the lead lined doors to provide a lead lined interface between the door and the lead lined wall in the adjacent walls. Usually they are attached to studs in the walls using a variety of techniques specifically designed to hold the door securely and prevent radiation shielding leakage. Frames are available in fully welded form or knock down style. For maximum support MarShield recommends a welded style vs. knock down type.

SpecWizard for Lead-Lined Doors and Frames<BR><BR> Specs for Lead-Lined Doors and Frames<BR><BR>

Lead-Lined Windows and Frames

Lead-Lined Windows and Frames

MarShield - Div. of Mars Metal Co. Lead-Lined Windows and Frames<BR><BR>
click to enlarge
MarShield offers a premium line of Lead-Lined, Welded, Hollow Metal Frames that are manufactured to have an equal appearance to architectural designed frames. Our frames are designed to provide the foundation and support for leaded glass or leaded acrylic. The frame provides a lead-lined link between the glazing and the lead-lined wall. Lead Shielding shall be of a continuous sheet of lead, as specified, meeting applicable standards of 99.94% pure lead ASTM B-29.

SpecWizard for Lead-Lined Windows and Frames<BR><BR> Specs for Lead-Lined Windows and Frames<BR><BR>

Leaded X-Ray Shielding Glass & Acrylic

Leaded X-Ray Shielding Glass & Acrylic

MarShield - Div. of Mars Metal Co. Leaded X-Ray Shielding Glass & Acrylic<BR><BR>
click to enlarge
MarShield carries a variety of sizes and thicknesses of X-Ray Lead Glass & Acrylic that is excellent in providing radiation shielding. The material is usually placed into a lead lined frame built into a wall or door. Used extensively in X-Ray rooms, operating theatres, radiation therapy rooms, dental clinics, veterinary clinics, laboratories and for materials testing. Applications may include observation viewing windows and intercommunication windows, door glazings, panoramic glazings, mobile shielding protection, protection panels for check-up systems or in a mammography work stations and as lenses for safety goggles. MarShield X-Ray Leaded Glass & Acrylic has been designed for one purpose: to provide a high quality, transparent protective shield against X-Ray radiation. Extensive research and development have been done for you to ensure and trust its comprehensive protection in any medical, technical research application.

SpecWizard for Leaded X-Ray Shielding Glass & Acrylic<BR><BR> Specs for Leaded X-Ray Shielding Glass & Acrylic<BR><BR>

Lead Lined Furniture & Cabinets

Lead Lined Furniture & Cabinets

MarShield - Div. of Mars Metal Co. Lead Lined Furniture & Cabinets<BR><BR>
click to enlarge
MarShield manufactures a wide range of Custom Designed Laboratory Lead-Lined Furniture. A comprehensive line designed to your exact requirements. Designing & manufacturing from a standard design or to a custom one-off design. Each Cabinet is manufactured from A36 or G40.21/44W carbon steel. Lead filled or lined with 99.94% pure Lead – meets or exceeds ASTM B-29 specifications.

SpecWizard for Lead Lined Furniture & Cabinets<BR><BR> Specs for Lead Lined Furniture & Cabinets<BR><BR>

Nuclear Shielding

Nuclear Shielding

MarShield - Div. of Mars Metal Co. Nuclear Shielding<BR><BR>
click to enlarge
No two projects are alike. For this reason, MarShield designs a quality system that matches the specific procedure required to produce a quality Nuclear Lead pour. MarShield works together with our clients to develop a system of quality controls that meets theirs, or their client’s specified requirements.

Our portfolio of lead pours and finished products for the nuclear industry includes end users such as: Ontario Power Generation, Atomic Energy of Canada, Duke Power, Transnuclear and many others. We provide services on a regular basis with subcontractors to the nuclear industry including: Babcock & Wilcox, E.S. Fox, Precision Metalworks, R.N. Tooling, Numet Engineering and many others.

SpecWizard for Nuclear Shielding<BR><BR> Specs for Nuclear Shielding<BR><BR>

Modular Radiation Shielding Booths

MarShield - Div. of Mars Metal Co. Modular Radiation Shielding Booths<BR><BR>
click to enlarge
MarShield supplies a CLEAR-Pb Lead Plastic Modular X-Ray Control Booth. These modular barriers and window panes provide the correct degree of radiation protection needed, while offering a distortion free panoramic viewing of the patient and equipment.

SpecWizard for Modular Radiation Shielding Booths<BR><BR> Specs for Modular Radiation Shielding Booths<BR><BR>

Lead-Lined Drywall

MarShield - Div. of Mars Metal Co. Lead-Lined Drywall<BR><BR>
click to enlarge
MarShield offers Lead Lined Drywall - also known by the industry names of Lead Lined Gypsum and Lead Lined Sheetrock. We start out by using only fire code gypsum materials for all lead lined drywall/gypsum products. The drywall conforms to ASTM C36. Lead lining from 1/32" - 1/16" and if necessary 1/8”. The drywall/gypsum boards are available in a minimum size of 4' x 8' to a maximum 4' x 10' x 5/8" minimum thickness. 1/2” thick drywall is available. We quote custom sizes upon request.

SpecWizard for Lead-Lined Drywall<BR><BR> Specs for Lead-Lined Drywall<BR><BR>

NEW
Lead Lined Plywood

MarShield’s plywood is laminated with sheet lead that is designed to cover necessary surfaces or walls in a room requiring radiation shielding. It is affixed to surfaces or walls ensuring a continuous wall of sheet lead under the plywood to a specified height. It is used in new construction or shielding upgrade/renovations for P.E.T and other types of diagnostic imaging rooms. To fill the void between lead-lined drywall and interlocking lead bricks.

Borated Polyethylene

Our borated polyethylene is used for medical, nuclear and industrial neutron shielding. It is light-weight, cost-effective and durable and can be used for a wide variety of shielding needs. With 5% boron by weight, and purple in colour, our borated polyethylene is effective in many applications. Grade II (yellow, 1% boron) and Grade III (red, 2% boron) are also available. Common usage includes medical vaults and doors for linear particle accelerators and other radiation applications, research applications, nuclear reactors and construction of nuclear-powered vessels.

SpecWizard for Borated Polyethylene<BR><BR> Specs for Borated Polyethylene<BR><BR> Green Product Data for Borated Polyethylene<BR><BR>

Lead Blankets

MarShield lead blankets are made in several standard sizes, using the highest quality materials available. Premium quality lead to AA-C-40 Type II Grade C is oriented and machine compacted to the required density for consistent attenuation. Inner covers are fabricated from our nuclear grade and ANI approved Pacifitex 10 oz. material. The lead cake is “quilted” to the inner cover to ensure no shifting of the lead occurs when the blankets are draped or hung. We offer the finest lead blankets for the Nuclear Industry today!

SpecWizard for Lead Blankets<BR><BR> Specs for Lead Blankets<BR><BR>

Nuclear Shielding Photo Gallery

Nuclear Shielding Photo Gallery

A variety of Nuclear Shielding Components by MARSHIELD

SpecWizard for Nuclear Shielding Photo Gallery<BR><BR> Specs for Nuclear Shielding Photo Gallery<BR><BR>

Lead Shot

Shot is commonly used for shielding in where cracks and voids exist. They are convenient for sealing unexpected radiation leaks around pipes, cracks, crevices and other unforeseen situations.

SpecWizard for Lead Shot<BR><BR> Specs for Lead Shot<BR><BR> Green Product Data for Lead Shot<BR><BR>

Lead Vinyl Curtains

MarShield lead vinyl blankets are made using durable nylon coverings and sized to your exact specifications. Curtains are easy to hang, and since they can be pushed open when not in use, they allow easy access for both the patient and the technician in even the most cramped X-ray Room settings!

SpecWizard for Lead Vinyl Curtains<BR><BR> Specs for Lead Vinyl Curtains<BR><BR>

Lead Aprons

All MarShield aprons carry a 2 year warranty! Custom sizes available! Available in over 25 different colours! Personalized embroidery and logos are available! All aprons are made with 100% ultra resistant nylon covering!

SpecWizard for Lead Aprons<BR><BR> Specs for Lead Aprons<BR><BR>

Custom Lead-Lined Fabric Products

Tell us what you need... MarShield will design and fabricate to meet your needs.

SpecWizard for Custom Lead-Lined Fabric Products<BR><BR> Specs for Custom Lead-Lined Fabric Products<BR><BR>

Lead Castings and Fabrications

Since Sheet Lead can easily be shaped with little effort at ambient temperatures without the need for periodic softening or annealing it does not work harden. It therefore can be readily manipulated with standard hand tools without the risk of fracture. As with most other commodities, sheet lead is usually sold by the pound and is available in rolled or sheet form.

SpecWizard for Lead Castings and Fabrications<BR><BR> Specs for Lead Castings and Fabrications<BR><BR>

Lead Shields and Barriers

MarShield manufactures standard and custom designed Radiation Shielding Barriers as a portable or stationary unit. MarShield full body shielding barriers are designed to shield medical personnel from harmful secondary radiation in examination rooms, operating rooms, intensive or cardiac care units, mammography, and nuclear medicine suites.

SpecWizard for Lead Shields and Barriers<BR><BR> Specs for Lead Shields and Barriers<BR><BR>

Lead-Lined Gypsum Board

MarShield offers Lead Lined Gypsum Board - also known by the industry names of Lead Lined Drywall and Lead Lined Sheetrock. We start out by using only fire code gypsum materials for all lead lined gypsum/drywall products. The drywall conforms to ASTM C36. Lead lining from 1/32" - 1/16" and if necessary 1/8”. The drywall/gypsum boards are available in a minimum size of 4' x 8' to a maximum 4' x 10' x 5/8" minimum thickness. 1/2” thick drywall is available. We quote custom sizes upon request.

SpecWizard for Lead-Lined Gypsum Board<BR><BR> Specs for Lead-Lined Gypsum Board<BR><BR>

Lead-Lined Wood Doors

MarShield's offers a premium line of Lead-Lined Wood Doors & Hollow Metal Frames that are manufactured to have an equal appearance to architectural designed doors and frames. They are available in particle-core construction with matching rail and stile edges. Standard construction lead-lined wood doors from MarShield are manufactured with lead under the door skins on both sides of the core (CoreClad ™). When shielding levels require more than 1/4" thick lead, bolted center lead construction is used.

SpecWizard for Lead-Lined Wood Doors<BR><BR> Specs for Lead-Lined Wood Doors<BR><BR>

Lead-Lined Hollow Metal Doors

MarShield offers a premium line of Lead-Lined Metal Doors and Hollow Metal Frames that are manufactured to have an equal appearance to architectural designed doors and frames.

SpecWizard for Lead-Lined Hollow Metal Doors<BR><BR> Specs for Lead-Lined Hollow Metal Doors<BR><BR>

Custom Lead-Lined Doors

MarShield offers custom, Lead-Lined Metal and Veneer Doors & Hollow Metal Frames that are manufactured to have an equal appearance to architectural designed doors and frames. Designed and constructed with the highest quality materials and craftsmanship. MarShield offers a lead thickness up to a maximum of 1/8”. Lead Shielding shall be of a continuous sheet of lead, as specified, meeting applicable standards of 99.94% pure lead, ASTM B-29.

SpecWizard for Custom Lead-Lined Doors<BR><BR> Specs for Custom Lead-Lined Doors<BR><BR>

Glass X-Ray Barriers

Shields against X-Rays from equipment in the 100 to 300 kV range. High barium and lead content for optimum protection.

SpecWizard for Glass X-Ray Barriers<BR><BR> Specs for Glass X-Ray Barriers<BR><BR>

Acrylic X-Ray Barriers

Lead Acrylic / Plastic is a shatter resistant, versatile answer to all of your x-ray shielding needs. Lead Acrylic is not lead-glass. It's a unique versatile, transparent plastic that contains 30% lead by weight. Shatter resistant and rugged, it combines superb light transmission with effective radiation protection.

SpecWizard for Acrylic X-Ray Barriers<BR><BR> Specs for Acrylic X-Ray Barriers<BR><BR>

X-Ray Protective Eyewear

New frame features an exclusive 8 base lens curve design. MicroLite8™ eyewear provides an extended field of vision with enhanced lateral protection from scattered radiation and splash. Soft nosepiece and temples provide added comfort.

SpecWizard for X-Ray Protective Eyewear<BR><BR> Specs for X-Ray Protective Eyewear<BR><BR>

Spent Fuel Storage

MarShield offers maximum protection from stored radioactive material. All storage vessels are built to exacting quality standards to ensure that your design criteria is met or exceeded. Certified welders guarantee highest quality construction and certified pouring procedures ensure maximum attention to detail for the shielding integrity. All lead is fully encapsulated with no base metal exposure.

SpecWizard for Spent Fuel Storage<BR><BR> Specs for Spent Fuel Storage<BR><BR>

Nuclear Medicine Storage

MarShield offers a comprehensive line designed to your exact requirements. Each cabinet is manufactured from A36 or G40.21/44W carbon steel, lead filled or lined with 99.94% pure lead - ASTM B-29. All lead is fully encapsulated with no base metal exposure. All hardware including heavy-duty hinges, locks, drawer glides or rollers are of the highest quality.

SpecWizard for Nuclear Medicine Storage<BR><BR> Specs for Nuclear Medicine Storage<BR><BR>

Lead Wool

A form of caulking lead, is long fine strands of chemical grade lead which is twisted into 5/8”rope for use in various applications. Our cold packing is available in 5 lb. cartons or 50 lb. waterproof bags. It averages about 2-˝ ft. to one pound. MarShield Lead wool is certified to meet Federal Specification QQ-C-40.

SpecWizard for Lead Wool<BR><BR> Specs for Lead Wool<BR><BR> Green Product Data for Lead Wool<BR><BR>

Rolling Radiation Shields

The mobile units are supplied with heavy duty non marking swivel casters that are easily locked into position when required.

SpecWizard for Rolling Radiation Shields<BR><BR> Specs for Rolling Radiation Shields<BR><BR>

Decay Cabinets

Our Decay cabinets are designed for storage of decay material. Heavy-duty adjustable shelves incorporated into the cabinet allow the waste to be placed directly onto them for long term until it can be safely disposed of. Each shelf is manufactured with high strength shelf guide supports that will hold a minimum of 100 lbs. per shelf.

SpecWizard for Decay Cabinets<BR><BR> Specs for Decay Cabinets<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-09








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget