Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

Coral Stone USA | natural coral stone

6500 N. W. 84th Ave.
Miami, FL 33166
 
Phone:305-468-8505
Fax:305-468-8504
 
request catalogRequest
Catalog
    send email Send Message to
Coral Stone USA
   
   
 
Web Site: www.coralstoneusa.com
e-mail: send email


Coral Stone USA manufactures natural coral stone building products relating to:


[ 04 ] Masonry
[ 04411 ] Marble*
[ 04412 ] Limestone*

spacer
your name:   password:   (available for clients only)



Last Update: 2009-05-20

natural coral stone Related News:
2010-03-12Ply Gem - Stone has a NEW SpecWizard for Simulated Stone
2010-03-11Island Stone announces Classic has been added to their Glass Tile. Utilizing a selection of our unique color pallet with our inimitable surface texture, we offer a unique twist to classic mosaic squares...
2010-03-04Strand is a new Glass Tile from Island Stone. The dramatic appeal created by this 12" retro-chic shape can be attributed to the recognizable nature of the long rectangle combined with our inimitable texture and inspired color pallet.
2010-03-01Eldorado Stone, LLC has a NEW Spec for Architectural Stone Veneer
2010-02-25Island Stone introduces Streamline, a new Glass Tile. Streamline takes the directional appeal of long rectangular shape and shrinks them down to fit in a mosaic pattern with a 33% offset between rows. The soft color pallet and unique personality of...










©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget