Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Continental Girbau, Inc.

2500 State Rd. 44
Oshkosh, WI 54904
 
Toll Free:800-256-1073
Phone:920-231-8222
Fax:920-231-4666
 
Commercial Laundry Washers and Dryers by Continental Girbau, Inc.
request catalogRequest
Catalog
    send email Send Message to
Continental Girbau, Inc.
   
   
 
Web Site: www.continentalgirbau.com
e-mail: send email
      SpecWizard for Commercial Laundry Washers and Dryers

Automated Spec Writing

      Specs for Commercial Laundry Washers and Dryers       CAD for Commercial Laundry Washers and Dryers       LEED product data for Commercial Laundry Washers and Dryers      
Overview:
Continental Girbau, Inc. is the largest of nine company-owned subsidiaries of Girbau S.A., based in Vic, Spain. The company markets its industrial and commercial laundry products to more than 80 countries worldwide and has a history of over 80 years of successful product performance, quality and durability in laundries around the globe. Continental laundry products meet rigorous environmental and safety standards including ISO9001 and ISO14001.

A Size for Every Need –from large five-star hotels to small volunteer fire departments and any size in between, Continental can provide properly sized equipment.
Delivering “Green” Efficiency–Our high-performance washers use up to 57 percent less water than some frontload washers! They also curb gas and electricity—making it easy to employ “green” practices while decreasing operating expenses.
Easy Installation–Our high-performance washers do not require reinforced concrete foundations–making install easy and giving architects more design freedom when including a laundry room.
Personal Service–The Continental team takes pride in assisting customers with questions before, during and after the sale. We will even provide FREE laundry room layouts.
Outstanding Warranties–Continental stands behind its products, carrying solid factory warranties on all laundry equipment.

Featured Product: Laundry Systems for a greener world

Products Trade Name Description Content

Washers

Pro-Series Washers

Models: H2055, H2090, H2130, H2255
Continental Girbau, Inc. Pro-Series Washers<BR><BR>
click to enlarge
These high-performance washers offer superior energy efficiency, programmability and performance. 30-255-pound capacities.

SpecWizard for Pro-Series Washers<BR><BR>     Specs for Pro-Series Washers<BR><BR>     CAD Details for Pro-Series Washers<BR><BR>     Green Product Data for Pro-Series Washers<BR><BR>

E-Series Washer-Extractors

Models: EH020, EH030, EH040
Continental Girbau, Inc. E-Series Washer-Extractors<BR><BR>
click to enlarge
Engineered for energy-efficiency, E-Series Washers drive down utilities while improving laundry room productivity.
20-,30- and 40-pound capacities.

SpecWizard for E-Series Washer-Extractors<BR><BR>     Specs for E-Series Washer-Extractors<BR><BR>     CAD Details for E-Series Washer-Extractors<BR><BR>     Green Product Data for E-Series Washer-Extractors<BR><BR>

M Series Washers

Models: EM025, EM040, EM055 Designed to deliver improved energy-efficiency and higher extract speeds than many hard-mount washers on the market, Continental’s M-Series Hard-Mount Washer-Extractors save valuable gas, water and electricity.
55-, 40- and 25-pound capacities.

SpecWizard for M Series Washers<BR><BR>     Specs for M Series Washers<BR><BR>

L-Series Washer-Extractors

Models: L1030, L1040, L1050 L1075, L1125
Continental Girbau, Inc. L-Series Washer-Extractors<BR><BR>
click to enlarge
Designed for longevity, these proven washer-extractors deliver ease-of-use, durability and flexibility.
30-125-pound capacities.

SpecWizard for L-Series Washer-Extractors<BR><BR>     Specs for L-Series Washer-Extractors<BR><BR>     CAD Details for L-Series Washer-Extractors<BR><BR>

Econ-O-Wash

Model: JWT820
Continental Girbau, Inc. Econ-O-Wash<BR><BR>
click to enlarge
Ideal for small load applications, Econ-O-Wash washers use less water than most top-loads and are constructed for longevity.

SpecWizard for Econ-O-Wash<BR><BR>     Specs for Econ-O-Wash<BR><BR>     CAD Details for Econ-O-Wash<BR><BR>

Dryers

Pro-Series II Drying Tumblers

Models: CG20-30, CG30-40, CG50-60, CG75-85, CG115-25, CG165-75, Stack60 Dryer, SuperStack 90

Continental Girbau, Inc. Pro-Series II Drying Tumblers<BR><BR>
click to enlarge
Built to handle the rigors of constant use, Pro-Series Dryers are designed to perfectly complement the quality and energy-efficiency of Pro-Series Washers.
20-175-pound capacities.

Continental Pro-Series II SuperStack90 and Stack60 Drying Tumblers are designed to pack more capacity and productivity into a smaller footprint. The tumblers are not only Continental’s most energy-efficient stacks yet, they offer superior programmability, simple installation and ease of use.

SpecWizard for Pro-Series II Drying Tumblers<BR><BR>     Specs for Pro-Series II Drying Tumblers<BR><BR>     CAD Details for Pro-Series II Drying Tumblers<BR><BR>

E-Series Dryers

Models: KFET17, KFGT19
Continental Girbau, Inc. E-Series Dryers<BR><BR>
click to enlarge
Designed to echo the efficiency and durability of the E-Series 20-pound capacity washer, E-Series Dryers are the right choice for any on-premise laundry with small load needs.
25-pound capacity.

SpecWizard for E-Series Dryers<BR><BR>     Specs for E-Series Dryers<BR><BR>     CAD Details for E-Series Dryers<BR><BR>

Econo-O-Dry – Single Load Dryer

Models: JDE807, JDG809
Continental Girbau, Inc. Econo-O-Dry – Single Load Dryer<BR><BR>
click to enlarge
A perfect match to Econ-O-Wash topload washers,Econ-O-Dry dryers are not only easy to use, they are incredibly fast.

SpecWizard for Econo-O-Dry – Single Load Dryer<BR><BR>     Specs for Econo-O-Dry – Single Load Dryer<BR><BR>     CAD Details for Econo-O-Dry – Single Load Dryer<BR><BR>

Econo-O-Dry – Stacked DoubleLoad Dryer

Models: JSE807, JSG809
Continental Girbau, Inc. Econo-O-Dry – Stacked DoubleLoad Dryer<BR><BR>
click to enlarge
A perfect match to Econ-O-Wash topload washers,Econ-O-Dry dryers are not only easy to use, they are incredibly fast.

SpecWizard for Econo-O-Dry – Stacked DoubleLoad Dryer<BR><BR>     Specs for Econo-O-Dry – Stacked DoubleLoad Dryer<BR><BR>     CAD Details for Econo-O-Dry – Stacked DoubleLoad Dryer<BR><BR>

Ironers

Heated Roll Flatwork Ironers

Models: F08, F13, F20
Continental Girbau, Inc. Heated Roll Flatwork Ironers<BR><BR>
click to enlarge
Pro-Series Heated-Roll Ironers, available in multiple finishing widths and 8-, 13- or 20-inch diameter rolls, bring no-wax finishing technology to laundries The no-wax design eliminates linen damage caused by wax contact— extending linen and machine ribbon life.

SpecWizard for Heated Roll Flatwork Ironers<BR><BR>     Specs for Heated Roll Flatwork Ironers<BR><BR>     CAD Details for Heated Roll Flatwork Ironers<BR><BR>

Heated Chest Flatwork Ironers

Model: F32-1, F32-2, F32-3
Continental Girbau, Inc. Heated Chest Flatwork Ironers<BR><BR>
click to enlarge
For high-volume laundries, Continental’s Pro-Series Heated-Chest Flatwork Ironers — in steam or oil — are ideal. Available in multiple finishing widths and up to three 32-inch diameter rolls, Continental`s F32 Ironers offer unmatched durability, flexibility and finishing results.

SpecWizard for Heated Chest Flatwork Ironers<BR><BR>     Specs for Heated Chest Flatwork Ironers<BR><BR>     CAD Details for Heated Chest Flatwork Ironers<BR><BR>

Distribution:
Distributor Locator


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-16








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget