Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Hubbell Premise Wiring

14 Lord's Hill Rd.
Stonington, CT 06378
 
Toll Free:800-626-0005
Phone:860-535-8326
Fax:860-535-8326
 
wiring and cables by Hubbell Premise Wiring
request catalogRequest
Catalog
    send email Send Message to
Hubbell Premise Wiring
   
   
 
Web Site: www.hubbell-premise.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
Hubbell Premise Wiring is a global manufacturer of structured cabling systems, enclosures and accessories, providing intelligent infrastructure solutions that provide today’s enterprise with a competitive edge. Our focus is on delivering product innovation, technology, quality, and customer service excellence.

Hubbell’s extensive end-to-end product offering includes high-performance connectivity and cabling systems, PoE Midspan solutions, racks, cabinets, raceway and delivery systems, cable management accessories, and fiber optic products for commercial, industrial, and residential environments.

Featured Product: Wiring Systems

Products Trade Name Description Content

Jacks

XCELERATOR™ Hubbell's XCELERATOR™ jacks are a part of a versatile multimedia system easily configured in workstations, consolidation points and telecommunication closets. Resilient Beryllium copper contacts deliver an added degree of protection that will withstand thousands of insertions and deliver high performance both electrically and mechanically.

SpecWizard Specs

Patch Panels

Hubbell Premise Wiring's patch panel connectivity solutions provide cost-effective, leading-edge performance technology and a migration path to support emerging applications. Hubbell maximizes your network performance and return-on-investment well into the future.

SpecWizard Specs

Hubbell Cable

NEXTSPEED®
Hubbell Premise Wiring Hubbell Cable
click to enlarge
Hubbell's new cable line provides margin above all electrical transmission performance requirements specified in TIA/EIA-568-B.2 and ISO/IEC 11801 (2nd edition) standards.

SpecWizard Specs

Patch Cords

Hubbell's patch cords connect hub to patch panel or wall-outlet to workstation and feature high performance stranded cable and enhanced performance modular plugs for superior performance to 10GbE, Category 6, and Category 5e standards. Hubbell's fiber patch cords provide connections from the work area to the wall outlet, or from active equipment to the patch panel.

SpecWizard Specs

Cross Connect

Hubbell Premise Wiring Cross Connect
click to enlarge
Hubbell brings connectivity to the next generation of performance with our 110 Cross Connect System. A high-performance wiring block system that completes our Channel Solutions by managing communications equipment wiring in the telecommunications room and main distribution frames or as a consolidation point.

SpecWizard Specs

Fiber Connectors

Hubbell Premise Wiring Fiber Connectors
click to enlarge
Hubbell Premise Wiring high-quality, premium performance fiber connectors, adapters, and installation tools. Our fiber product offering also includes the MT-RJ and LC small form factor connectors, adapters, fittings, and installation tools.

SpecWizard Specs

Audio/Video

Hubbell Premise Wiring Audio/Video
click to enlarge
Hubbell's expanded line of high quality Audio/Video connectors provide multimedia configurations to the desktop as well as the telecommunications closet. Hubbell's extensive offerings of S-Video, XLR, 15-pin "VGA style", RCA, 9-pin serial port, ¼" 3.5mm stereo jacks, BNC and F connectors are provided in several different versions, delivering flexibility and ease-of-use to customize the work area to the exact configuration needed.

SpecWizard Specs

Delivery Systems

Hubbell Premise Wiring Delivery Systems
click to enlarge
Hubbell SystemOne is an innovative system that provides consumers with the flexibility to create personal solutions for the most demanding multi-service applications for both flush in-floor boxes and fire-rated poke-throughs. Hubbell SystemOne features a unique universal cover assembly and a wide variety of application sub-plates that install on both Hubbell flush floor boxes and fire-rated poke-throughs.

SpecWizard Specs

Cabinets/Enclosures

Hubbell Premise Wiring Cabinets/Enclosures
click to enlarge
Hubbell Premise Wiring offers one of the industry's most complete family of enclosures addressing a wide variety of applications for the telecom room and data center. Our OptiChannel™ line of fiber enclosures are designed for ease of installation and superior fiber accessibility.

SpecWizard Specs

Plates/Outlet Frames

Hubbell offers a variety of work station plates that provide attractive, sleek styles for multimedia applications. Front or rear-mounting of Hubbell components: XCELERATOR™ jacks, Audio/Video connectors, Keystone adapters, and Audio Video modules permit configuration flexibility.

SpecWizard Specs

Cable Management

iFRAME™
Hubbell Premise Wiring Cable Management
click to enlarge
The iFRAME™ Network Hardware Management System and the NEXTFRAME® Horizontal Cable Management Systems are designed for strength, modularity, and ease-of-installation. The steel components of the Vertical and Horizontal Systems snap together easily to form a sturdy, ruggedized solution to organize your network hardware. Use in data centers, the equipment room, and telecommunications room to provide racking, cable management, grounding, and power distribution for network hardware.

SpecWizard Specs

Home Networking

netSelect™
Hubbell Premise Wiring Home Networking
click to enlarge
netSELECT™ is the ideal solution for residential and light commercial installations, such as single family residences, apartment complexes, doctor offices, small retail stores or lawyer offices. netSELECT™ is a standards compliant solution that features installation ease while complimenting the look you desire.

SpecWizard Specs

Harsh Environments

Connectors
Hubbell Premise Wiring Harsh Environments
click to enlarge
Hubbell Premise Wiring's HI-IMPACT System is more than just a connection. It is a complete end-to-end communications solution designed to solve problems in the most punishing to the least severe environments.

SpecWizard Specs

Powered Infrastructure Patch Panel

Hubbell PowerTRAC™
Hubbell Premise Wiring  Powered Infrastructure Patch Panel
click to enlarge
The Hubbell PowerTRAC™ active patch panel is the industry's first true powered infrastructure patch panel. The patch panel incorporates Category 6 transmission performance, mid-span power source functionality (per IEEE 802.3af), asset management and security functionality into a 1½U patch panel.

The PowerTRAC™ patch panel is totally standards compliant and utilizes standard 8-position RJ45 patch cords.

The PowerTRAC™ patch panel is scalable and has many versatile options to grow seamlessly as your enterprises PoE and asset management needs grow.

SpecWizard Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-06-12










Never Forget