IGE Stone and Tile | travertine and marble
3220 S. E. 19th Ave.
Portland, OR 97202
| |
| Phone: | 503-872-8888
|
| Fax: | 503-233-6888 |
| |
|
|
|
|

Last Update: 2009-03-12
|
travertine and marble Related News:
| 2009-10-21 | TOTO’s new LUMINIST is a hybrid epoxy resin that combines the translucence of glass with exceptional impact-, heat-, and stain-resistance of a marble surface. |
| 2009-07-17 | Krukowski Stone is pleased to announce their newest thin veneer stone - Gettysburg veneer 100% split-face, rustic split texture, medium blue-gray, with variations of tan, buff, which may contain rusty veining. |
| 2009-06-17 | Endicott introduced Tuscan Grey as a NEW color for their Residential Brick line. |
| 2009-06-04 | Eldorado Stone Reinvents the Luxury Backyard With Its New "Eldorado Outdoor" Line Architectural Stone Veneer Adds Timeless, Authentic Custom Look |
| 2009-05-11 | LATICRETE has launched the LATICRETE® Masonry Veneer Installation Systems (MVIS) guide, designed to offer complete solutions for the installation of manufactured stone, natural stone masonry veneers and thin brick facades. |
|