Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Compactors Inc.

P. O. Box 3173
Hilton Head Island, SC 29928
 
Toll Free:800-423-4003
Phone:843-686-5503
Fax:843-686-3290
 
trash compactors by Compactors Inc.
request catalogRequest
Catalog
    send email Send Message to
Compactors Inc.
   
   
 
Web Site: www.compactorsinc.com
e-mail: send email
      Specs for trash compactors      
Overview:
Compactors Inc. is recognized as a world leader in the fields of solid waste volume reduction and pre-recycling processing. Compactors Inc's equipment and systems are in use throughout the world. Compactors Inc. has expanded its commercial volume reduction operations into foreign markets by establishing relationships with foreign business entities who are actively involved in their nations (or regions) business community.

Compactors Inc. offers the latest in waste/recycling/volume reduction equipment, i.e. compactors, glass crushers and shredders for the oil platforms, oil rigs, tankers and cruise ships.

Compactors Inc. represents the leading designers, engineers and manufacturers to provide state-of-the-art compaction and pre-recycling equipment and systems.

Products Trade Name Description Content

Compactors

Specs for Compactors

Vertical Compactor

Model 1600
Compactors Inc. Vertical Compactor<BR><BR>
click to enlarge
Built in motion sensor automatically opens the waste deposit door for convenient, sanitary, touchless hands free use.

Specs for Vertical Compactor<BR><BR>

Vertical Compactor

Model 24-30
Compactors Inc. Vertical Compactor<BR><BR>
click to enlarge
Will compact extra volumes of trash, cardboard and other wastes that can be baled or bagged.

Specs for Vertical Compactor<BR><BR>

Marine Compactors/Balers

Compactors Inc. Marine Compactors/Balers<BR><BR>
click to enlarge
These "Green Ship" waste compactors are made in stainless teel, designed to withstand even the most severe weather conditions. They are perfectly suited for use on board all kinds of vessels and offshore installations.

Specs for Marine Compactors/Balers<BR><BR>

Large Compactors

We offer a full line of large compactors. Please call us or email us for more information.

Specs for Large Compactors<BR><BR>

Chute Fed Compactors

Model 520T5
Compactors Inc. Chute Fed Compactors<BR><BR>
click to enlarge
A fully automatic hydraulically operated packer capable of displacing up to 35 cubic yards of trash per hour, packing into a front or rear load compaction container. The machine body and ram body are 1/4" steel. The hopper is constructed of 10 gauge front and sides with a 1/4" rear impact plate to take the force of falling refuse.

Specs for Chute Fed Compactors<BR><BR>

Pre Crushers

Model PC3000i
Compactors Inc. Pre Crushers<BR><BR>
click to enlarge
Weatherproof start/stop/reverse buttons. More standard features to better manage your waste services and increase load density.

Specs for Pre Crushers<BR><BR>

Balers

Model DT1500B
Compactors Inc. Balers<BR><BR>
click to enlarge
These stainless steel bale compactors for packaging of waste such as paper, carton and PVC materials, cardboard boxes and other kinds of recyclable materials take up very little space and give high costs for renovation.

Specs for Balers<BR><BR>

Compactor Bags and Accessories

We offer a full line of compactor bags, lifts, parts and accessories for any compactor or volume reduction equipment you may have. Contact us for more information.

Specs for Compactor Bags and Accessories<BR><BR>

Densifiers

Specs for Densifiers

Can Densifiers

Model 10P
Compactors Inc. Can Densifiers<BR><BR>
click to enlarge
The model 10P densifier is designed for applications where a high density slug of beverage cans or metal cans is required but where space is limited. Operation is fully automatic. The unit is activated by an electric eye which senses material in the loading hopper. The machine also senses when there is a complete slug and signals for the operator to unload the machine.

Specs for Can Densifiers<BR><BR>

EPS Continuous Ribbon Densifiers

Model 15X
Compactors Inc. EPS Continuous Ribbon Densifiers<BR><BR>
click to enlarge
Densifies expanded polystyrene and other materials up to 25 lbs. per cubic foot / reduces volume up to 50:1. Densification of 16 lbs. per cubic foot will fill a trailer with 40,000 lbs. of densified material / reduces transportation costs. Stacks on pallets for convenient storage and shipping. Operates on pressure - no heat or chemicals to degrade polymer. Designed for low maintenance and easy operation.

Specs for EPS Continuous Ribbon Densifiers<BR><BR>

Plastic Perforator Densifiers

Compactors Inc. Plastic Perforator Densifiers<BR><BR>
click to enlarge
Designed to perforate and densify plastic bottoes to aid in storage, bailing time and wear and tear on balers. It can be conveyor fed, mounted on platforms, over compactors or be placed on a stand and be hand fed.

Specs for Plastic Perforator Densifiers<BR><BR>

Crushers

Specs for Crushers

Glass Crushers

Model 95-2, 4, 6
Compactors Inc. Glass Crushers<BR><BR>
click to enlarge
Save time, money, labor and space with this new improved crusher. Machine is ideal for bottlers, recycling centers, cafeterias, restaurants, taverns, municipalities and institutions.

Specs for Glass Crushers<BR><BR>

Glass Pulverizer

Model GPM The GPM Mini Pulverizer utilizes patented flexible impactor technology, and is based on a time proven design. Glass bottles up to 8” in diameter are fed onto the unit’s short conveyor and processed by the pulverizer, and then into the trommel screen. The trommel screen will remove the residue (caps, corks and labels) and drop the glass into a bin mounted on casters for easy removal from underneath the unit.

Specs for Glass Pulverizer<BR><BR>

Can Crusher

Model 108 This unit is compact, rugged and ideal for most bars, restaurants and cafeterias. This machine is simple to operate and maintain and is designed for years of trouble free use. It can easily be cleaned by water or steam.

Specs for Can Crusher<BR><BR>

Aerosol Can Crushers

Super 200 Processes many different aerosol can sizes with a wide range of can content.

Specs for Aerosol Can Crushers<BR><BR>

Paint, Can, Pail & Filter Crushers

Teemark Super 6 The Super 6 crushes six gallon pails and most anything that is smaller. Aerosol cans, oil filters and a variety of pails, cans and drums are all crushed by the Super 6.

Specs for Paint, Can, Pail & Filter Crushers<BR><BR>

Drum Crushers

Teemark DC 55 A rugged two-speed hydraulic pump powers the heavy duty cylinder to 37,000 pound crushing force. The ram is automatically cycled by a unique all hydraulic control valve. The cycle can be manually overridden at any point.

Specs for Drum Crushers<BR><BR>

Shredders

Specs for Shredders

Shredders

Model 315 Shreds brittle plastic containers and Destroys container and product identity.

Specs for Shredders<BR><BR>

Shredders

Model 320 Shreds most types of brittle plastics. Shreds steel and aluminum cans and destroys container and product identity.

Specs for Shredders<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-03-10








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget