Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Marwin Company, Inc.

1703 Atlas Rd.
P. O. Box 9126
Columbia, SC 29290
 
Toll Free:800-845-6100
Phone:803-776-2396
Fax:803-776-5852
 
stairways and doors by Marwin Company, Inc.
request catalogRequest
Catalog
    send email Send Message to
Marwin Company, Inc.
   
   
 
Web Site: www.marwincompany.com
www.biltritegaragedoors.com
e-mail: send email
      LEED product data for stairways and doors      
Overview:
The Marwin Company Inc. has been family owned and operated for over sixty years. Because the manner in which we conduct business reflects on our family name, we take exceptional pride in delivering the highest quality products, service and value.

Service, Quality Products and Flexibility have been the key ingredients for The Marwin Company as we have serviced customers from Florida to Maine to Texas. Adding value to what we do is our core philosophy. This, together with honesty, loyalty and fairness, has enabled The Marwin Company to maintain a loyal customer base - some as long as forty years. Many of our products are used in multiple hotel/motel and multi-family projects around the continental US and into Hawaii.

So, before you purchase specialty building products, MAKE SURE IT'S MARWIN MADE.

Products Trade Name Description Content

Bi-Fold Doors

Marwin Company, Inc. Bi-Fold Doors<BR><BR>
click to enlarge
We offer a complete line of folding doors in a wide range of sizes, designed to enhance any home, office or commercial building. Our in-house shop can cut and build units for almost any opening.

  • Wide range of materials, ready to stain or varnish
  • Doors to fit any opening up to 24' are in stock
  • Larger sizes available on special order and built to customer specifications
  • All bi-folds available in 6'8", 7' and 8' heights
  • Flush Birch, Lauan, Hardwood available
  • High grade steel or aluminum hardware standard

    Installation Instructions


Green Product Data for Bi-Fold Doors<BR><BR>

Folding Attic Stairways

Marwin Company, Inc. Folding Attic Stairways<BR><BR>
click to enlarge
Marwin Folding Attic Stairway is designed with the "Pro" contractor and quality-oriented independent dealer in mind. All wood components are sourced from high-grade SYP lumber with quality and safety in mind.

Installation Instructions


Green Product Data for Folding Attic Stairways<BR><BR>

Aluminum Stairways

Marwin Company, Inc. Aluminum Stairways<BR><BR>
click to enlarge
For more durability and strength, these heavy duty aluminum models give extra utility to what is already the best value component in a home - valuable attic storage.

Installation Instructions


Green Product Data for Aluminum Stairways<BR><BR>

By-Pass Mirror Doors

Marwin Company, Inc. By-Pass Mirror Doors<BR><BR>
click to enlarge
Replacing your existing closet doors with Marwin's easy-to-install Bi-Fold or By-Pass Mirror Doors will greatly enhance the beauty of your home. Both products come completely pre-finished and are maintenance free. By-pass units available with bottom rollers for added support and ease of operation.

Instructions for By-Pass Installation
Instructions for Bi-Fold Installation


Green Product Data for By-Pass Mirror Doors<BR><BR>

Built-Up Pocket Door Frames

Marwin Company, Inc. Built-Up Pocket Door Frames<BR><BR>
click to enlarge
  • Fully assembled & ready to install
  • Sturdy Wood and Steel frame construction.
  • Heavy gauge fasteners
  • Steel floor nailing plate
  • Can be made for walls up to 6-9/16” thick
  • Accommodates doors 1” to 1-3/4” thick
  • Fits doors 2/0 to 3/0 in width & up to 8/0 in height
  • Custom sizes and double units available
  • All hardware is easily adjustable
  • Flat Jambs available
  • KD Units also available

    Instructions for Built Up Installation
    Instructions for Knock Down Installation


Green Product Data for Built-Up Pocket Door Frames<BR><BR>

Hardware Options

Marwin Company, Inc. Hardware Options<BR><BR>
click to enlarge
Patented easy snap-in hardware - 4 Wheel roller 150# Duty Rating – Aluminum Track

3 Wheel Roller – 125# Duty Rating – Aluminum Track

4 Wheel Roller – 125# Duty Rating – Steel Track



spacer
your name:   password:   (available for clients only)



Last Update: 2009-04-06








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget