Steel Studio USA
13902 Lynmar Blvd.
Tampa, FL 33811
| |
| Toll Free: | 800-516-9474
|
| Fax: | 813-855-3706 |
| |
|
|
|
Overview:
Headquartered in Northern California, Steel Studio USA’s president and founder has managed the manufacture and installation of over 200 miles of custom made stainless steel railings in the construction industry worldwide.
Our range of patented stainless steel and glass railing systems are manufactured and supplied to global destinations.
The railing systems are supplied in pre-assembled panels to custom sizes and no on-site cutting, welding or grinding is required.
All of our designs meet or exceed the IBC 2006.
The larger commercial projects are, without question, where our expertise lie. Airports, multi-storey condominiums, hotels, shopping malls, stadiums and hospitals are an ideal match for our product.
Our design facility and estimating capabilities enable our participation in the major construction projects.
We take pride in delivering world class products in world class time frames.
Together with the aesthetic appeal of the product and the service levels we provide, our prices will always be a major draw card.
| Products |
Trade Name |
Description  |
Content |
Railing Systems
|
|
|
|
|
|
|
|
|
|
|
|
|
Features:
- PRE-ASSEMBLED panels are ordered and manufactured to CUSTOM lengths.
- Maximum span of 6'-0" (1829mm) centre to centre of posts.
- Comprising of two vertical flat bars 2-1/2 " (63.5mm) wide x 5/16" (8mm) thick at each end.
- Eight number 1" (25.4mm) O.D. x 0.059" (1.5mm) wall horizontal rails.
- 2-1/2" (63.5mm) O.D. x 0.059" (1.5mm) wall top rail.
- All exposed horizontal rail ends are tapped M8 (5/16") and mechanically fastened to vertical flat bars with M8 (5/16") Cap Screws, with the exception of the bottom two rails which are fastened with countersunk Allen Cap Screws.
|
|
|
|
|
|
|
|
|
|
|
Features:
- PRE-ASSEMBLED panels are ordered and manufactured to CUSTOM lengths.
- Maximum span of 6'-0" (1829mm) centre to centre of posts.
- Comprising of two vertical flat bars 2-1/2 " (63.5mm) wide x 5/16" (8mm) thick at each end. Two number 1.57" x 0.787" (40mm x 20mm) x 0.059" (1.5mm) wall top and bottom rectangular horizontal rails holed to receive 3/4" vertical rails.
- 2-1/2" (63.5mm) O.D. x 0.059" (1.5mm) wall top rail.
- 3/4 " (19.05mm) vertical rails at centers not exceeding 3-3/4" (95mm).
- Top horizontal rail ends are tapped M8 (5/16") and mechanically fastened to vertical flat bars with M8 (5/16") Cap Screws, with the exception of the bottom rail which is fastened with countersunk Allen Cap Screws.
|
|
|
|
|
|
|
|
|
|
|
Features:
- PRE-ASSEMBLED panels are ordered and manufactured to CUSTOM lengths.
- Maximum span of 6'-0" (1829mm) centre to centre of posts for 27 PSF Wind Load (regular situations).
- Maximum span of 5'-6" (1676mm) centre to centre of posts for 30 PSF Wind Load.
- Maximum span of 5'-0" (1524mm) centre to centre of posts for 33 PSF Wind Load.
- Maximum span of 4'-6" (1372mm) centre to centre of posts for 37 PSF Wind Load.
- Maximum span of 4'-0" (1219mm) centre to centre of posts for 41 PSF Wind Load.
- Comprising of two vertical flat bars 2-1/2 " (63.5mm) wide x 5/16" (8mm) thick at each end.
- One number 1" (25.4mm) O.D. x 0.059" (1.5mm) wall horizontal kick rail.
- 2-1/2" (63.5mm) O.D. x 0.059" (1.5mm) wall top rail.
Top horizontal rail ends are tapped M8 (5/16") and mechanically fastened to vertical flat bars with M8 (5/16") Cap Screws, while the bottom rail is fastened with Countersunk Allen Cap Screws.
- Each vertical flat bar is fitted with two complete glass bracket assemblies in other words four per panel.
Each glass bracket assembly consists of a 2" (50mm) Diameter x 15/64" (6mm) thick countersunk fixing disc, one number M8 (5/16") securing fastener, two number 3/16" (5mm) Rubber gaskets and a 1/2" (12mm) long hosepipe to slide over the securing fastener to prevent the steel touching the glass.
|
|
|
|
|
|
|
|
Clamps
|
|
|
|
|
|
|
|
|
|
|
|
|
- We supply stainless steel glass clamps to order
- Available in flat back or radiused back to suit 1-1/2" to 2" (38.1mm to 50.8mm) tubing
- Clamps are available in Grade 304 and Grade 316
- Can accommodate 1/4", 5/16", 3/8" and 1/2" (6mm, 8mm, 10mm and 12mm) glass
- Brushed finish
- Competitive prices
- Finest quality
- Shipped worldwide
|
|
|
|
|
|
|
|
Benefits
|
|
|
|
|
|
|
|
|
|
|
|
|
- Railing systems are pre-assembled to custom sizes.
- Fix base plates and simply link the panels together thereby drastically reducing onsite labor costs.
- All systems meet or exceed the requirements of the International Building Code 2006.
- Very competitively priced.
- Shipped worldwide.
- Available in Grade 304 and Grade 316.
- No cutting, grinding, or welding required.
- Contemporary designs that are aesthetically pleasing.
- Stainless Steel is a very green product.
- With Stainless Steel been extremely durable and in combination with the brushed finish where slight scratches can be attended to onsite, installation can take place early on in the project to avoid delaying project completion deadlines. Protective wrapping is still advisable.
- Fast turnaround of quotes due to universal design model.
- For commercial use in office buildings, hotels and resorts, shopping malls, airports, theme parks, stadiums,subways, parkades, churches, theaters, hospitals and even residential.
- Manufactured using the latest technology and equipment in accordance with the strictest of quality control systems at all times.
|
|
|
|
|
|
|
|
FAQ's
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Last Update: 2009-11-18
|
|