Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Avanti Systems USA

200 William St.
Suite 306
Port Chester, NY 10573
 
Toll Free:877-282-6843
Phone:914-934-9093
Fax:914-934-5992
 
glass partitions and walls by Avanti Systems USA
request catalogRequest
Catalog
    send email Send Message to
Avanti Systems USA
   
   
 
Web Site: www.avantisystemsusa.com
e-mail: send email
      SpecWizard for glass partitions and walls

Automated Spec Writing

      Specs for glass partitions and walls       CAD for glass partitions and walls       LEED product data for glass partitions and walls      
Overview:
Avanti Systems USA is a premiere provider of luxury Glass Wall Systems for interior and commercial applications. Avanti prides itself in its extensively unique range or partitioning, glass doors, and quality hardware products. Each one of these amazing product categories contributes in making Avanti Systems USA the industry leading distributor and installer of Glass Partitions.

Each system is unique in its own right. Avanti Systems USA provides design-led solutions for offices and interior applications alike. Our product specialists and professionals look to collaborate with architects, contractors, and spec-writers alike to create the best environment for the end-users. Each one of our systems is tested and meets the rigorous standards of Law-Making bodies. Contact us today for product details and specifications, or visit www.avantisystemsusa.com for fully featured product sections, specifications, project galleries and much more!

Featured Product: Innovative European Glass Partition Solutions

Products Trade Name Description Content

Frameless Partitions

Double Glazed Frameless Partitions

Double Glazed Solare
Avanti Systems USA Double Glazed Frameless Partitions <BR><BR>
click to enlarge
Features
  • Single or double glazed
  • Straight or curved
  • Dry jointed and fully relocatable or silicon butt jointed
  • Head and wall channels in aluminium or timber
  • Sound resistance from 41 to 49 Rw(dB)depending on construction
  • Impact Testing: Structurally tested to BS 5234; 10mm Toughened Glass 3.3m high
SpecWizard for Double Glazed Frameless Partitions <BR><BR> Specs for Double Glazed Frameless Partitions <BR><BR> CAD Details for Double Glazed Frameless Partitions <BR><BR> Green Product Data for Double Glazed Frameless Partitions <BR><BR>

Single Glazed Frameless Partitions

Single Glazed Solare
Avanti Systems USA Single Glazed Frameless Partitions<BR><BR>
click to enlarge
Features
  • Single or double glazed
  • Straight or curved
  • Dry jointed & fully relocatable
  • Silicon butt jointed Also Available
  • Head & wall channels in aluminum/ timber
  • Impact Testing: Structurally tested to BS 5234; 10mm Toughened Glass 3.3m high
SpecWizard for Single Glazed Frameless Partitions<BR><BR> Specs for Single Glazed Frameless Partitions<BR><BR> CAD Details for Single Glazed Frameless Partitions<BR><BR> Green Product Data for Single Glazed Frameless Partitions<BR><BR>

Elite - Freestanding Glass Walls

Elite - Freestanding Glass Walls
Avanti Systems USA Elite - Freestanding Glass Walls<BR><BR>
click to enlarge
Features
  • Stainless steel components are combined with tempered glass
  • Junctions include glass to glass and glass to solid
  • System can be used to create straight or angled corners and can incorporate curved glass
  • Glass ‘pods’ can be fitted with sliding doors (Eclipse), fully glazed hinged doors or conventional doors
SpecWizard for Elite - Freestanding Glass Walls<BR><BR> Specs for Elite - Freestanding Glass Walls<BR><BR> CAD Details for Elite - Freestanding Glass Walls<BR><BR> Green Product Data for Elite - Freestanding Glass Walls<BR><BR>

Liquid Crystal Display

Lunar LCD
Avanti Systems USA Liquid Crystal Display<BR><BR>
click to enlarge
Features
  • Color changing LCD glass
  • Perfect for isolating rooms
  • Non see through.
  • Available in multiple films
  • Compatible with ALL Avanti Partition Systems: Solare, Elite, Eclipse & Legno
SpecWizard for Liquid Crystal Display<BR><BR> Specs for Liquid Crystal Display<BR><BR> CAD Details for Liquid Crystal Display<BR><BR> Green Product Data for Liquid Crystal Display<BR><BR>

Doors

Acoustic Doors

Avanti Systems USA Acoustic Doors<BR><BR>
click to enlarge
Features
  • 35db Sound Reduction
  • European Style Construction / Fitting
  • Aluminum Frame w/ Acoustic Seals
  • Available with a variety of middle options including blinds,
  • clear glass, LCD Glass
SpecWizard for Acoustic Doors<BR><BR> Specs for Acoustic Doors<BR><BR> CAD Details for Acoustic Doors<BR><BR> Green Product Data for Acoustic Doors<BR><BR>

Eclipse Plus Sliding Doors

Eclipse plus
Avanti Systems USA Eclipse Plus Sliding Doors<BR><BR>
click to enlarge
Features
  • Specifically designed to fit between the inner and outer glass sheets of the double glazed Solare system
  • Sealed at perimeter for acoustic performance
  • Minimal framework gives maximum glass area
  • Glass leaf is fixed to hangers running in track at ceiling level with stainless steel threshold at floor
Double Glazed for Eclipse Plus Double Glazed Solare

SpecWizard for Eclipse Plus Sliding Doors<BR><BR> Specs for Eclipse Plus Sliding Doors<BR><BR> CAD Details for Eclipse Plus Sliding Doors<BR><BR> Green Product Data for Eclipse Plus Sliding Doors<BR><BR>

Eclipse Standard Sliding Doors

Eclipse Standard Sliding Doors
Avanti Systems USA Eclipse Standard Sliding Doors<BR><BR>
click to enlarge
Features
  • 13mm gap between door and adjacent glazed modules minimize risk of trapping fingers
  • Solid stainless steel components incorporating roller assembly fitted over exposed surface mounted stainless steel support bar
SpecWizard for Eclipse Standard Sliding Doors<BR><BR> Specs for Eclipse Standard Sliding Doors<BR><BR> CAD Details for Eclipse Standard Sliding Doors<BR><BR> Green Product Data for Eclipse Standard Sliding Doors<BR><BR>

Working Walls

Operable Walls

Operable Walls
Avanti Systems USA Operable Walls<BR><BR>
click to enlarge
Features
  • Ideally suited for use in conference, board and meeting rooms, in lecture theatres, restaurants, banqueting suites and clubs.
  • Various options for ‘parking’ walls when not in use
  • Modules suspended from ceiling mounted track with no obstructions at floor level
  • Pass doors available within individual modules to provide access to separated areas when walls in place


SpecWizard for Operable Walls<BR><BR> Specs for Operable Walls<BR><BR> Green Product Data for Operable Walls<BR><BR>

Timber Walls

Timber Walls
Avanti Systems USA Timber Walls<BR><BR>
click to enlarge
Features
  • Modules solid or fully and/or partially glazed
  • Single or double glazed modules
  • Solid modules faced with vinyl, laminate, veneer or paint
  • Timber skirtings and trims at vertical joints between modules
  • Choice of cherry, ash, oak, beech and maple plus any timber from sustainable source
SpecWizard for Timber Walls<BR><BR> Specs for Timber Walls<BR><BR> Green Product Data for Timber Walls<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-20








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget