Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Sunteca Systems, Inc.

2 Avenue - A
Leetsdale, PA 15056-1304
 
Toll Free:800-366-0089
Phone:412-749-5200
Fax:412-749-5206
 
blinds and headrails by Sunteca Systems, Inc.
request catalogRequest
Catalog
    send email Send Message to
Sunteca Systems, Inc.
   
   
 
Web Site: www.suntecausa.com
e-mail: send email
      Specs for blinds and headrails      
Overview:
As an innovator and leader worldwide, Sunteca has covered virtually every imaginable window configuration for over 40 years. Pioneering the motorized application, Sunteca can supply all of their products fully automated from the simplest residential usage to the most demanding computer based commercial facilities with the Decomatic DA2000 motorized system.

Sunteca’s strength starts with superior quality materials for long lasting performance and remains steadfast with fully vested facilities equipped to produce every component, allowing for a vast array of competitive and cost effective solutions.

It is our philosophy that superior quality and performance is as essential as design. Whether you prefer standard hand operated features or conveniently motorized, our Decomatic head rail will deliver years of smooth, trouble free operation.

Sunteca specialty applications include:
  • Motorized head rail
  • Curve head rail
  • Arch head rail
  • Slope head rail
  • One-Wand head rail
  • Top and Bottom head rail
  • Skylight head rail


Products Trade Name Description Content

Head Rails

Decomatic® Head Rails

Decomatic®
Sunteca Systems, Inc. Decomatic® Head Rails<BR><BR>
click to enlarge
For over 40 - years, Decomatic® has been recognized as the leader in commercial and residential window coverings, available in the widest array of configurations to satisfy the most discriminating customer.



Features:
  • Internationally recognized quality & brand
  • Heavy Duty UV stabilized, self aligning carrier
  • Stabilizer bar on every carrier for smooth traversing
  • Replaceable vane hook for quick, on-site repair without removal or disassembly
  • Smallest stacking space for maximum view
  • Equal spacing for precise overlap
  • Stack release for easy window cleaning
  • Minimal light gap on control end (1/4”)
  • Available up to 20 feet in width
  • Motorized DA1000 – Tilt-Only (Electric or Battery)
  • Motorized DA2000 – Tilt & Traverse (Electric)
  • Complete automation integration
  • One-Wand head rail
  • Slope head rail
  • Curve head rail (Bay windows)
  • Arch head rail (Arch windows)
  • Top & Bottom head rail
  • Skylight head rail
  • Custom spacer sizes to accommodate vane width from 2” to 8”

Specs for Decomatic® Head Rails<BR><BR>

Standard Head Rail

Decomatic®
Sunteca Systems, Inc. Standard Head Rail<BR><BR>
click to enlarge
Decomatic is a heavy-duty vertical head rail system capable of rotating and traversing at widths up to 240" for commercial and residential applications, available in the widest array of configurations to satisfy the most discriminating customer.





Quick Facts:
  • Internationally recognized quality & brand
  • Heavy Duty UV stabilized, self aligning carrier
  • Stabilizer bar on every carrier for smooth traversing
  • Replaceable vane hook for quick, on-site repair without removal or disassembly
  • Smallest stacking space for maximum view
  • Equal spacing for precise overlap
  • Stack release for easy window cleaning
  • Minimal light gap on control end (1/4”)
  • Motorization available (DA1000 & DA2000)
  • Specialty shapes and configurations available
         *Min. Width: 10”
         *Max. Width: 240”
         *Max Blind Weight: 65 lb
         *Max Vane Weight: 1-1/4 lb
  • Extrusion Color: Clear Anodized, White, Bronze

Specs for Standard Head Rail<BR><BR>

One-Wand Head Rail

Decomatic®
Sunteca Systems, Inc. One-Wand Head Rail<BR><BR>
click to enlarge
Decomatic One-Wand is a heavy-duty vertical head rail system capable of rotating and traversing at widths up to 192" for commercial and residential applications. One-Wand is designed to eliminate the risk of strangulation from exposed window blind cords, just one step to provide additional safety and comfort in your office or home.


Quick Facts:
  • Internationally recognized quality & brand
  • Heavy Duty UV stabilized, self aligning carrier
  • Stabilizer bar on every carrier for smooth traversing
  • Replaceable vane hook for quick, on-site repair without removal or disassembly
  • Smallest stacking space for maximum view
  • Equal spacing for precise overlap
  • Stack release for easy window cleaning
  • Minimal light gap on control end (1/4”)
         *Min. Width: 10”
         *Max. Width: 192”
         *Max Blind Weight: 45 lb
         *Max Vane Weight: 1-1/4 lb
  • Clear Anodized, White, Bronze

Specs for One-Wand Head Rail<BR><BR>

Slope Head Rail

Decomatic®
Sunteca Systems, Inc. Slope Head Rail<BR><BR>
click to enlarge
Decomatic Slope is a heavy-duty vertical head rail system capable of rotating and traversing at widths up to 240" for commercial and residential applications. The Decomatic Slope head rail can operate on angles up to 64 degrees and to 55 degrees before you need to cut the corner of the vane. Our slope head rail offers complete functionality (tilt & traverse) as well as a built-in cord lock to lock the stacked vanes to the highest point.



Quick Facts:
  • Internationally recognized quality & brand
  • Heavy Duty UV stabilized, self aligning carrier
  • Stabilizer bar on every carrier for smooth traversing
  • Replaceable vane hook for quick, on-site repair without removal or disassembly
  • Smallest stacking space for maximum view
  • Equal spacing for precise overlap
  • Stack release for easy window cleaning
  • Minimal light gap on control end (1/4”)
  • Motorization available (DA1000 & DA2000)
         *Min. Width 10”
         *Max. Width 240”
         *Max. Angle: 55 degrees, up to 64 degrees by cutting the corner of the vane
         *Max. Blind Weight: 45 lb
         *Max Vane Weight: 10 oz
  • Extrusion Color: Clear Anodized, White, Bronze

Specs for Slope Head Rail<BR><BR>

Curve Head Rail

Decomatic®
Sunteca Systems, Inc. Curve Head Rail<BR><BR>
click to enlarge
Decomatic Curve (horizontal bend) is a heavy-duty vertical head rail system capable of rotating and traversing at widths up to 220" for commercial and residential applications. Our curve head rail offers complete functionality (tilt & traverse) and the tightest bend radius available. Combination curve/straight is possible and may be motorized with the DA2000 for automatic operation.



Quick Facts:
  • Internationally recognized quality & brand
  • Heavy Duty UV stabilized, self aligning carrier
  • Stabilizer bar on every carrier for smooth traversing
  • Replaceable vane hook for quick, on-site repair without removal or disassembly
  • Smallest stacking space for maximum view
  • Equal spacing for precise overlap
  • Stack release for easy window cleaning
  • Minimal light gap on control end (1/4”)
  • Motorization available (DA2000)
         *Min. Arc Length: 10”
         *Max Arc Length: 220”
         *Min. Radius: 2” vane = 18”, 3-1/2” vane = 26”, 4” vane = 30", 5” vane = 36”
         *Max. Blind Weight: 65 lb
         *Max. Vane Weight: 1-1/4 lb
  • Extrusion Color: Clear Anodized

Specs for Curve Head Rail<BR><BR>

Arch Head Rail

Decomatic®
Sunteca Systems, Inc. Arch Head Rail<BR><BR>
click to enlarge
Decomatic Arch (vertical bend) is a heavy-duty vertical head rail system capable of rotating and traversing at widths up to 220" for commercial and residential applications. Our arch head rail offers complete functionality (tilt & traverse) as well as a built-in cord lock to lock the stacked vanes to the highest point and the tightest bend radius available and may be motorized with the DA2000 for automatic operation.



Quick Facts:
  • Internationally recognized quality & brand
  • Heavy Duty UV stabilized, self aligning carrier
  • Stabilizer bar on every carrier for smooth traversing
  • Replaceable vane hook for quick, on-site repair without removal or disassembly
  • Smallest stacking space for maximum view
  • Equal spacing for precise overlap
  • Stack release for easy window cleaning
  • Minimal light gap on control end (1/4”)
  • Motorization available (DA2000)
         *Min. Arc Length: 10”
         *Max Arc Length: 220”
         *Max Blind Weight: 45 lb
         *Max Vane Weight: 10 oz
  • Extrusion Color Clear Anodized

Specs for Arch Head Rail<BR><BR>

Top & Bottom Head Rail

Decomatic®
Sunteca Systems, Inc. Top & Bottom Head Rail<BR><BR>
click to enlarge
Decomatic Top and Bottom head rail is a heavy-duty vertical head rail system capable of rotating and traversing at widths up to 154" for commercial and residential applications. Our Top & Bottom head rail is an excellent system for keeping the vanes secure and in position. Ideal for doors or mounting near a drafty or windy environment. Having both a top and bottom head rail utilizing standard hooks on the top head rail and spring loaded hooks the bottom to keep the vanes secure and in position and may be motorized with the DA2000 for automatic operation.

Quick Facts:
  • Internationally recognized quality & brand
  • Heavy Duty UV stabilized, self aligning carrier
  • Stabilizer bar on every carrier for smooth traversing
  • Replaceable vane hook for quick, on-site repair without removal or disassembly
  • Smallest stacking space for maximum view
  • Equal spacing for precise overlap
  • Stack release for easy window cleaning
  • Minimal light gap on control end (1/4”)
  • Motorization available (DA2000)
         *Min. Width: 10”
         *Max. Width: 154”
         *Max Blind Weight: 35 lb
         *Max Vane Length: 197”
         *Max Vane Weight: 1-1/4 lb
  • Extrusion Color: Clear Anodized, White, Bronze

Specs for Top & Bottom Head Rail<BR><BR>

Skylight Head Rail

Decomatic®
Sunteca Systems, Inc. Skylight Head Rail<BR><BR>
click to enlarge
Decomatic Skylight head rail is a heavy-duty vertical head rail system capable of rotating and traversing at widths up to 178" for commercial and residential applications. Our Skylight head rail is an excellent system for angled walls and skylights. Having both a top and bottom head rail utilizing carriers with spring loaded hooks on both tracks to keep the vanes secure and in position and may be motorized with the DA2000 for automatic operation.

Quick Facts:
  • Internationally recognized quality & brand
  • Heavy Duty UV stabilized, self aligning carrier
  • Stabilizer bar on every carrier for smooth traversing
  • Replaceable vane hook for quick, on-site repair without removal or disassembly
  • Smallest stacking space for maximum view
  • Equal spacing for precise overlap
  • Stack release for easy window cleaning
  • Minimal light gap on control end (1/4”)
  • Motorization available (DA2000)
         *Min. Width: 10”
         *Max. Width: 178”
         *Max Vane Length: 78”
         *Max Blind Weight: 6.20 lb
         *Max Vane Weight: 1.71 oz
  • Extrusion Color: Clear Anodized, White, Bronze

Specs for Skylight Head Rail<BR><BR>

Louvers

Sun Screen Louvers

Decomatic®
Sunteca Systems, Inc. Sun Screen Louvers<BR><BR>
click to enlarge
Enjoy day time exterior view while controlling sun glare in your office environment. With Sunteca’s Decorative and Commercial Sun Screen louvers your light control and decorating ideas are limitless. Unlike roller shades, VERTICAL BLINDS offer you more than DOWN or UP light control. With vertical blinds you have the option to rotate your louvers 180 degrees to suit you specific light requirements, without sacrificing privacy. Unlike roller shades, where you have to replace the entire window treatment when you redecorate, vertical blinds allow you to replace just the louvers at a fraction of the original cost.

Quick Facts:
  • Internationally recognized quality & brand
  • F/R certified (NFPA 701)
  • Natural color to street (White or Ivory)
  • 9 Sun Screen patterns, 75Sku’s
  • 51 patterns, 316 Sku’s available
  • 3 Openness available (3%, 6% & 12%)
  • Custom colors available
  • Custom louver widths available (2”, 2-1/2”, 4”, 4-1/4”, 4-1/2” & 5”)

Eco-Choice Louvers

Decomatic®
Sunteca Systems, Inc. Eco-Choice Louvers<BR><BR>
click to enlarge
Green, eco, environmentally friendly – whatever your shade of green, Sunteca vinyl louvers are now better for you , your family, your office and the environment. Sunteca Eco-Choice louvers, awarded “Best New Technical Innovation” product for 2009 by the Window Coverings Manufacturers Association (WCMA 2009) is a product that meets the latest standards in renovation or construction and may qualify towards the LEED point system.

Quick Facts:
  • Internationally recognized quality & brand
  • Available in 25% or 50% recycled content
  • F/R certified (NFPA 701)
  • 1 Pattern, 3 Sku’s
  • Double sided embossing
  • Custom colors available
  • Custom louver widths available (2”, 2-1/2”, 4”, 4-1/4”, 4-1/2” & 5”)

Motor Systems

DA1000 Motor

Decomatic®
Sunteca Systems, Inc. DA1000 Motor<BR><BR>
click to enlarge
Decomatic DA1000 motor system (Tilt-Only) is a heavy-duty motor system capable of rotating vanes at widths up to 240” for commercial and residential applications. DA1000 is a cost effective automation system, allowing automated light control from up to 50 feet away with no special wiring. The standard power source for the DA1000 is battery. However, optional low voltage AC power supplies are available, ideal for commercial and residential applications.

Quick Facts:
  • Internationally recognized quality & brand
  • Input Voltage: 6v
         *Min. Width: 10”
         *Max. Width: 240”
         *Max Blind Weight: 27 lb
         *Max Vane Weight: 1-1/4 lb
  • Extrusion Color: Clear Anodized, White
  • Battery Power Supply (4-AA)
  • Individual Power Supply (110v to 6v)
  • Multi-Blind (4-blind) Power Supply (110v to 6v)
  • IR Remote Control (6 Blind)
  • IR Receiver with 18” extended eye
  • RF Remote Control (1 or 4 blind)
  • RF Wall Switch (1 or 4 blind)

Specs for DA1000 Motor<BR><BR>

DA2000 Motor

Decomatic®
Sunteca Systems, Inc. DA2000 Motor<BR><BR>
click to enlarge
Decomatic DA2000 motor system is a heavy-duty vertical motor system capable of rotating and traversing at widths up to 240" for commercial and residential applications. Our DA2000 is a dual motor (tilt & traverse) state of the art, microprocessor controlled drive system capable of easy automation integration.

Quick Facts:
  • Internationally recognized quality & brand
  • Input Voltage: 12v
  • Power Consumption: 0.2-1.0 A
  • Tractive Power: 140 N
  • Torque of Tilt: 30 Ncm
  • Traverse Speed: Approximate – 10 feet (3 m) per minute
  • Motor Location: Left rear
         *Min. Width: 15”
         *Max. Width: 240”
         *Max Blind Weight: 65 lb
         *Max Vane Weight: 1-1/4 lb
  • Extrusion Color: Clear Anodized, White
  • Individual Power Supply (110v to 12v)
  • IR Remote Control (10 blind)
  • IR Receiver with 3 foot cable
  • IR Key Pad (10 blind)
  • RF Remote Control (10 blind)
  • RF Key Pad (10 blind)
  • Wall Switch (1 blind)
  • Programmable Timer
  • Sun Sensor (interior)
  • Sun Sensor (exterior) NEMA4 with 10 foot cable
  • RS232 Interface

Specs for DA2000 Motor<BR><BR>

Valances

Groover Valance

Decomatic®
Sunteca Systems, Inc. Groover Valance<BR><BR>
click to enlarge
Our economy valance with square corners.

Dust Cover Valance

Decomatic®
Sunteca Systems, Inc. Dust Cover Valance<BR><BR>
click to enlarge
Classic square corner valance with a dust cover for easy maintenance.

Ultra-RS Valance

Decomatic®
Sunteca Systems, Inc. Ultra-RS Valance<BR><BR>
click to enlarge
Contemporary round corner valance with a dust cover for easy maintenance.

Executive Single Valance

Decomatic®
Sunteca Systems, Inc. Executive Single Valance<BR><BR>
click to enlarge
Contemporary round corner valance is available with two types of trims (Executive & Tuscany) to customize the valance to your own unique dιcor and comes with a dust cover for easy maintenance.

Executive Double Valance

Decomatic®
Sunteca Systems, Inc. Executive Double Valance<BR><BR>
click to enlarge
Contemporary round corner valance is available with two types of trims (Executive & Tuscany) to customize the valance to your own unique dιcor and comes with a dust cover for easy maintenance. A step up from our Executive Single Valance, Executive Double valance allows you to increase your valance face from 3-3/4” to 7” providing a dramatic look.

Cornice Valance

Decomatic®
Sunteca Systems, Inc. Cornice Valance<BR><BR>
click to enlarge
This Classic design valance with its 1-1/2” mitered trim and corners provides a valance option that will transform the ordinary to extraordinary. Cornice trim is available in White, Ivory or in a special paintable version allowing you to truly customize your look.

Renaissance Valance

Decomatic®
Sunteca Systems, Inc. Renaissance Valance<BR><BR>
click to enlarge
This Classic design valance with its 3/4” mitered trim and corners provides a valance option that will transform the ordinary to extraordinary. Cornice trim is available in White, Ivory or in a special paintable version allowing you to truly customize your look.

Hardware

Mounting Hardware

Decomatic®
Sunteca Systems, Inc. Mounting Hardware<BR><BR>
click to enlarge
Decomatic mounting hardware offers a variety of mounting options for inside mounts and from our economical fixed length outside mount bracket (provides 7/8” vane clearance) to our adjustable heavy-duty outside mount bracket (provides 6-1/2” vane clearance). Each Decomatic mounting bracket utilized our patented attachment system for quick trouble free installations.

Specs for Mounting Hardware<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-08-26








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget