Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Cardinal Shower Enclosures

6611-C Preston Ave.
Livermore, CA 94551
 
Toll Free:800-826-2577
Phone:925-373-1135
Fax:925-373-1957
 
enclosures and dividers by Cardinal Shower Enclosures
request catalogRequest
Catalog
    send email Send Message to
Cardinal Shower Enclosures
   
   
 
Web Site: www.cardinalshower.com
e-mail: send email
Overview:
Cardinal Shower Enclosures is a full service domestic manufacturer of shower enclosures, offering an extremely wide selection of models, finishes and glass options, from patterned to cast glass. Our enclosures are engineered to the highest possible standards for maximum reliability, and carry a lifetime guarantee against defects in craftsmanship and materials on extruded aluminum parts. With locations across the U.S., we can reach 80% of the population with next-day delivery, and the balance with two or three day service.

With the addition of our 80,000 square foot tempering facility, we can be your single source for enclosures and Venetian Cast Glass. While the industry standard is a 20% reject rate for tempered panels, we’re running at a less than 1% reject rate, virtually eliminating the need for return trips to the job. Our large 160,000 square foot manufacturing facility means we can provide hundreds of enclosures at a time for your large projects. We also produce all of our stunning cast glass in-house, ensuring the best quality for your enclosures and architectural glass applications.

For Every Shower Environment
  • Frameless, Semi-Frameless and Framed Swing Shower Doors with 5/32”, 3/16”, 1/4”, 3/8” or 1/2” glass
  • Inline, 90°, Neo-angle, and Ultra-Custom Heavy Glass Shower Stalls in several styles
  • Sliding Door Tub and Shower Enclosures and Swing Door Enclosures, both Framed and Frameless, in several styles to match any style or budget
  • Most models are stocked in eight finishes: Chrome, Gold, Brushed Nickel, Oil Rubbed Bronze, Roman Bronze, Satin Chrome, White and Antique
  • Ultra-Premium Cast Glass enclosures available in twelve stock patterns and unlimited custom patterns
  • Many units stocked in Clear, Rain and Obscure Glass, with Bamboo, Narrow Reed, and Rolled Glue Chip available in some sizes
  • Steam units and an unlimited variety of custom design options to enclose any shower environment
  • Accessible showers for the physically handicapped
  • Heavy duty extrusions and glass for oversized applications
For the Best Quality
  • Your creative freedom is enhanced with the high quality and practical functionality of every Cardinal Enclosure. All our showers feature:
  • A lifetime guarantee against defective materials and workmanship
  • Precision engineered components
  • Semi-Frameless, Continuous Hinge Swing Doors with magnetic or mechanical closures
  • Tempered safety glass in numerous patterns and thicknesses
  • Steam-room and other custom design options are available on most units
  • We fabricate and temper our own heavy glass and Cast Glass to manage quality every step of the way


Products Trade Name Description Content

Cardinal Shower Enclosures

Craftsman Series

Cardinal Shower Enclosures Craftsman Series<BR><BR>
click to enlarge
High quality fully framed enclosures available at very affordable prices. These units are available in a wide variety of stock and custom sizes to fit any opening.

Framed Swing Door Enclosures
  • 5/32” , 3/16" or 1/4" glass
  • Six stock finishes
  • 55 custom finishes
  • Reversible hinge
  • Standard wrap-around pull
  • Optional through-the-glass and Venetian Cast Glass pulls
  • Full-length magnetic catch
Framed Sliding Door Enclosures
  • 5/32” , 3/16" or 1/4" glass
  • Six stock finishes
  • 55 custom finishes
  • 14 glass colors/patterns
  • True bypass doors
  • Standard single towel bar
  • Optional through-the-glass towel bars and recessed finger pulls
  • Doors overlap between 1” to 3”

Cardinal Series

Cardinal Shower Enclosures Cardinal Series<BR><BR>
click to enlarge
Eloquently designed, precision engineered and beautifully finished framed and frameless enclosures at affordable prices. These units are available in a wide variety of stock and custom sizes to fit any opening.

Semi-Frameless Swing Door Enclosures
  • 3/16" or 1/4" glass
  • Eight stock finishes
  • 55 custom powder coat finishes
  • 14 glass colors/patterns
  • Continuous hinge door
  • Standard wrap-around pull
  • Optional through-the-glass and Venetian Cast Glass pulls
  • Magnetic catch
Semi-Frameless Sliding Glass Enclosures
  • 3/16" or 1/4" glass
  • Eight stock finishes
  • 55 custom powder coat finishes
  • 14 glass colors/patterns
  • True bypass doors
  • Standard double towel bar
  • Optional single towel bar, through-the-glass towel bars and recessed finger pulls
  • Doors overlap between 1” to 3”

Euro Series

Cardinal Shower Enclosures Euro Series<BR><BR>
click to enlarge
Cardinal’s Euro Series enclosures have the look of unmatched European design. These stylish semi-frameless sliding door enclosures are available with a variety of glass sizes and configurations in all eight standard finishes. All models feature a stylistic rounded Euro style header.

Our Euro Series enclosures are available in four models. Light Euro for cost effective applications features the Euro style header, 3/16” glass, and a single compressed fit towel bar. The Traditional Euro upgrades to 1/4” glass and through-the-glass towel bar and knob. The Euro model has a thicker header suitable for taller and wider applications. The Heavy Euro upgrades to the strongest header and 3/8” glass.

Semi-Frameless Sliding Door Enclosure
  • 3/16", 1/4" or 3/8" glass
  • Euro style header
  • Optional heavy duty header for oversize applications
  • Seven stock finishes
  • 55 custom powder coat finishes
  • 14 glass colors/patterns
  • Venetian Cast Glass also available in a slider
  • True bypass doors
  • Standard through-the-glass towel bar and knob
  • Optional recessed finger pulls
  • Optional Cardinal S Curve glass
  • Doors overlap between 1” to 3”

Apollo Series

Cardinal Shower Enclosures Apollo Series<BR><BR>
click to enlarge
Cardinal is excited to offer the unique styling of our Apollo Series. These luxurious Sliding Door Enclosures feature details that echo the beauty of traditional architecture: thick crown moldings, fluted door jambs, and handles that resemble the turned wood details of fine furniture. These units can be used with 1/4” glass, or can be upgraded to 3/8” glass for a substantial look. All Apollo units feature traditionally styled through-the-glass towel bars, handles and/or pulls.

1/4" or 3/16" Semi-Frameless Sliding Door Enclosure
  • Apollo style header, jambs, towel bars and knobs
  • Optional heavy duty header for oversize applications
  • Seven stock finishes
  • 55 custom powder coat finishes
  • 15 glass colors/patterns
  • Venetian Cast Glass also available in a slider
  • True bypass doors
  • Standard through-the-glass Apollo style towel bar and knob
  • Optional recessed finger pulls
  • Optional Cardinal S Curve glass
  • Doors overlap between 1” to 3”

Cardinal S Curve

Cardinal Shower Enclosures Cardinal S  Curve<BR><BR>
click to enlarge
We’ve heard the story again and again. Everyone’s putting heavy glass units in their master bath, but what do you do for the guest bath? Now, for the first time, you can have a slider that will knock people’s socks off. A Cardinal S Curve slider.

  • Available in our full range of 1/4” or 3/8” glass patterns, from clear to our luxurious Venetian Cast Glass
  • Stock and custom sizes available
  • Glass overlaps 1” to 3”
  • Installs as easily as our Euro unit with one additional bumper
  • Available with our new Recessed Finger Pull
  • Available with custom etching along edge of curve

Heavy Glass Enclosures

Cardinal Shower Enclosures Heavy Glass Enclosures<BR><BR>
click to enlarge
Cardinal Shower Enclosures is the leader in heavy glass units. From simple single swing doors and sliders to custom designed multi-panel units with notched panels and butt glazed or mitered corners, Cardinal Heavy Glass Enclosures can beautifully finish your shower environment.

  • 3/8" or 1/2" glass
  • Complete line of heavy glass hardware
  • Channels or clips
  • Available in seven stock finishes
  • 21 glass colors/patterns available
  • Venetian Cast Glass in stock or custom patterns
  • In-door or in-panel custom transoms
  • Custom etching
  • Chipped edge and wave cut edges

Venetian Cast Glass Enclosures

Cardinal Shower Enclosures Venetian Cast Glass Enclosures<BR><BR>
click to enlarge
Cardinal would like to introduce you to our new line of ultra premium art glass shower enclosures. The three dimensional character of art glass provides a beautifully stunning alternative to the premium heavy glass units more commonly available. Now, for the first time, your shower enclosure can be the gem of your bathroom.

Cardinal offers twelve stock patterns from which to choose, but there is no limit to the design opportunities. You can give us a drawing of your own design or offer your ideas and have our artists design a custom pattern for you. Let your imagination run wild!

Cardinal Art Glass Enclosures are custom fabricated using 3/8" thick glass, however 1/4" and 1/2" glass may be used as well. The glass is fabricated to accommodate Cardinal Heavy Glass Hardware, i.e. hinges, clips, pulls and towel bars.

Now, truly, you can Dare to Imagine the Shower of Your Life!

Ultra Optique Glass

Cardinal Shower Enclosures Ultra Optique Glass<BR><BR>
click to enlarge
Cardinal Shower is pleased to announce our new line of thermally formed art glass designs, a technique we call Ultra Optique(TM) Glass. This new glass incorporates a revolutionary and innovative kiln casting process that integrates the rich textural elements of kiln formed glass with unobstructed, optically clear areas or patterns, creating an effect that is striking and original. This glass is available for both shower and architectural applications.

Shower Enclosure Options

Venetian Cast Glass Pulls

Cardinal Shower Enclosures Venetian Cast Glass Pulls<BR><BR>
click to enlarge
Like Nothing You've Seen Before
Are you looking for a stunning way to set off your shower enclosure, board room entry, or storefront? Add a Venetian Cast Glass Pull. Stock shapes range from Dolphins to Aspen Leaves, Lighthouses to various geometric shapes.

Custom Shapes and Patterns
You can work with our designers to create a custom pull just for you. How about a full-size surfboard, split down the middle, that serves as double-door pulls for your beach resort spa? Or, would you like your hotel's logo cast into every shower pull? We can make it happen.

Incredible Art - Production Level Service In the past, if you wanted items like this, you had to work with a local artist to produce your glass, which could lead to challenges in scheduling. Cardinal Shower Enclosures is a nationwide shower enclosure supplier. Our 160,000 s.f. manufacturing facility in Louisville, KY, houses our shower and glass production facilities, a full tempering oven, kilns, and a complete powder-coat line. We do it ALL in-house. If you need 300 cast enclosures for your resort, we can provide you what you need, complete, correct, on time, every time.

Finishes

Cardinal Shower Enclosures Finishes<BR><BR>
click to enlarge
Cardinal Shower Enclosures stocks tub and shower enclosures in eight finishes:
  • Antique
  • Brushed Nickel
  • Chrome
  • Gold
  • Oil Rubbed Bronze
  • Roman Bronze
  • Satin
  • White
55 Powder Coat colors are also available.

Glass Colors and Patterns

Clear and Colored Glass
  • Clear (Slightly green tint of normal glass) - Available in 3/16", 1/4", 3/8" and 1/2"
  • Starphire (Optically clear glass) - Available in 1/4" and 3/8"
  • Solexia (Green) - Available in 3/8"
  • Azuria (Blue) - Available in 3/8"
  • Bronze - Available in 1/4" and 3/8"
  • Smoke - Available in 1/4" and 3/8"
Patterned 3/16" and 1/4" Glass
  • Aquatex - Available in 3/16"
  • Autumn - Available in 1/4"
  • Bamboo - Available in 3/16"
  • Everglade - Available in 1/4"
  • Glacier - Available in 3/16"
  • Glue Chip - Available in 3/16"
  • Obscure - Available in 3/16"
  • Rain - Available in 3/16" and 1/4"
  • Reeded (or Narrow Reed) - Available in 1/4"
  • Satin - Available in 1/4"
Patterned 3/8" Glass
Note: "Krystal" patterns shown below are made with optically clear glass similar to Starphire. Other patterns are made from the same slightly green Clear glass.
  • Krystal Flutex - Available in 3/8"
  • Krystal Glacier - Available in 3/8"
  • Krystal Rain - Available in 3/8"
  • Krystal Serenity - Available in 3/8"
  • Krystal Storm - Available in 3/8"
  • Antique - Available in 3/8"
  • Bamboo - Available in 3/8"
  • Forest - Available in 3/8"
  • Master Carre - Available in 3/8"
  • Monumental - Available in 3/8"
  • Paint - Available in 3/8"
  • Pattern Glue Chip - Available in 3/8"
  • Satin - Available in 3/8"
Visit our Web site for pictures of all our available patterns.

Venetian Cast Glass Patterns

The textural quality of Venetian Cast Glass is amazing. While a picture is worth a thousand words, seeing it in person, the way the lights and patterns change as you move from side to side, will make you fall in love with this glass. However, if we must, here are just a few words about each pattern.

Venetian Cast 3/8" and 1/2" Glass
  • Cottage Door - A diamond pattern wooden door
  • Creek- A flowing vertical river of texture
  • Lava - A heavy wide vertical flow
  • Lodge - Vertical wooden planks
  • Marine - An under sea scene with fish and plants
  • Meander - A flowing river pattern moving down and across the door
  • Palm - A tropical scene with palm trees and plants
  • Rock Wall - Goes great with rock
  • Safari - A thick striped pattern reminiscent of a zebra or tiger
  • Scuba - Optically clear bubbles flowing upward make this a dynamic pattern
  • Sensu - Like a series of large Japanese fans
  • Storm - Our most popular pattern, with storm currents swirling throughout
  • Waterfall - Water flows down between the rocks on each side of this pattern
Custom Patterns
Would you like to have a series of dolphins jumping through a multi-panel shower? Or how about your hotel's logo cast into each door? Work with our artists to make your client's dreams a reality.

Visit our Web site for pictures of all our available stock patterns.

Recessed Finger Pulls

The new recessed finger pulls for Cardinal sliders allow for easy opening of the doors from inside the shower enclosure, while allowing the doors to bypass one another. These can be used with our standard towel bars and knobs. Not available with the Apollo series towel bar and knobs.

Cast Glass Enclosures

Cardinal would like to introduce you to our new line of ultra premium art glass shower enclosures. The three dimensional character of art glass provides a beautifully stunning alternative to the premium heavy glass units more commonly available. Now, for the first time, your shower enclosure can be the gem of your bathroom.

Cardinal Mirror Frame

Mirror Frame

Three decorative frame sections are stocked in eight finishes: Chrome, Gold, Nickel, Oil Rubbed Bronze, Satin Chrome, White, Antique and Marble. Available in a kit or complete and assembled. These are custom frames, fabricated to your specified dimensions.

The Advantages Are Tremendous
Separate yourself from the competition by offering a custom, upscale, elegant enhancement to the bathroom, never before available at these competitive prices.

Easy to Install
The framed mirrors are even easier to install than hanging a mirror with J-bar and mastic. Simply screw the hanging bracket on the wall and hang the mirror. No fuss, no mess, and no waiting for mastic to warm up in cold climates.

Each unit comes with four corner brackets, a hanging rail with screws and anchors, glass blocks, and eight retainer blocks. We recommend that you secure the hanging rail directly to studs for the most secure installation. The anchors are used when you cannot hit a stud.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-21








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget