Overview:
Fiberweb Geosynthetics. is a division of Fiberweb PLC, a global manufacturer of specialised nonwoven geosynthetics and netting solutions. With operations in the United States, United Kingdom, Australia and Germany, Fiberweb Geosynthetics supply products to over 60 countries worldwide.
Fiberweb works with a wide range of industries and markets and commands an enviable reputation for offering quality and affordable products as well as tailor made solutions to unique requirements.
Over the past 30 years Fiberweb has made a commitment to developing new products. This commitment forms an integral part of our core business objectives.
BodPave® 85 ground reinforcement paving grids are a modular cellular grass paver manufactured from 100% recycled HDPE plastic. BodPave® 85 porous grass pavers / paving grids are a strong interlocking grid system for grass reinforcement, ground stabilization or gravel retention for regularly trafficked areas (pedestrian and vehicles) including overflow parking lots and fire lanes. BodPave® 85 permeable pavers can be installed with either a grass or gravel filled surface depending on the application required. and are available in black (green and natural are available on request). Manufactured from UV Stabilized 100% recycled HDPE, Boddingtons' porous paving grids are strong, chemically inert & non-toxic. BodPave® 85 plastic paving grids provide a durable, safe and eco-friendly surface for trafficked areas.
GrassProtecta grass reinforcement mesh is a heavy duty thick HDPE plastic mesh that is installed directly onto existing grass surfaces to reinforce, protect and stabilize. Grass Protection mesh is perfect for grass surfaces that are prone to wear and rutting which can result in muddy surfaces that become incapable of withstanding vehicle traffic (car & trucks) or pedestrian applications (paths and walkways). Boddingtons GrassProtecta has been developed with an oscillated mesh structure which is designed to increase traction and improve slip resistance.
Protect property and meet local, state and federal regulations with NEW cost-efficient and project-effective TYPAR® Geocells!
Made in the USA of heavy-duty and time-proven TYPAR® geotextile fabric cells, the three-dimensional honeycomb design allows for custom sizes, configuration and adaptability to a variety of terrains. Filled with a ballast material such as sand, stones, all soil types, mulch or other material, it is lightweight, durable and easy to install.
Defencell™ Force Protection Systems are the result of a decades-long investment in research, development, and testing to create the most effective and versatile expeditionary protective barriers available. Developed by combat engineers, for combat engineers, Defencell systems are leading the next generation of force protection systems.
Biobarrier® Weed Control Fabric eliminates weed growth in a variety of situations. Used like a landscape fabric and covered with two inches of mulch, gravel or soil, Biobarrier inhibits root growth both above and below it. It is frequently placed in areas where mechanical trimming or spraying herbicides is expensive and/or dangerous, such as landscaped beds (where ornamental shrubs have roots more than two inches below the surface), under fences, brick or gravel walkways and driveways, around the base of cellular phone towers, and under guardrails and signs on highways.
A long-lasting, durable, nonwoven geotextile fabric excellent for many construction end uses, TYPAR® Geotextiles are continuous filament, heat-bonded fabrics with superior uniformity. Manufactured from high quality polypropylene, TYPAR Geotextiles separate aggregate and subsoil, reinforce, and filter soil particles while letting water pass through.
Detectamesh detectable underground warning tape is a colored plastic detectable mesh netting for marking and detecting buried underground pipes, cables and utility service lines. Detectamesh can be used in conjunction with cable & pipe locators & cable avoidance tools for the location of underground lines.
Utilitape Underground Warning Tape (UWT) is a colored plastic underground non-detectable marker tape manufactured for LDPE. The underground line marker tapes are printed with warning messages for marking underground buried service lines (electric cables, fiber optic cables, water pipes, gas pipelines). The tapes are designed to be installed between the pipe or cable and the surface in the excavated trench so that any future rogue excavations will hit the warning tape before the cable or pipeline. Boddingtons underground warning marker tapes are an economical way of warning excavators of buried pipes and cables below ground. Underground warning tapes can be manufactured to a customers' specification with any text, language, color and size.
Cable and pipeline protection mesh is an extruded plastic HDPE mesh for the protection of cables and pipes underground. Cable & pipe protection mesh is a 0.12" thick (3mm) extruded plastic mesh which offers high strength and is available on 164ft rolls (50 metres).
ProtectaSleeve protective netting sleeves are designed to protect products, machined parts and components from damage during storage and transport. The tubular plastic netting sleeves stretch to fit irregular shapes for shielding delicate objects and machined components.
ProtectaFoam is a highly visible colored foam profile edging to protect people from exposed edges, corners, sharp edges, machinery and low ceilings. ProtectaFoam is manufactured from recycled flexible polyurethane foam and sealed under a water-resistant skin surface. ProtectaFoam edging foam ensures corners, edges and dangerous spots are made visible due to the colored stripes printed onto the water-resistant skin.
Deer fencing is a very high strength, lightweight, 5.9ft high (1.8m) deer fence manufactured from high strength polypropylene BOP plastic netting. Deer have a tendency to forage over large areas and the cost effective deer fencing offers a very effective deer control barrier.
Multi-Purpose plastic netting / garden nets are a range of BOP plastic nets that have many applications in gardening, horticulture, animal keeping, sports, amenity and industrial markets. The BOP plastic netting is manufactured from Polypropylene and has been stretched in its manufacture to offer exceptional strength while remaining very lightweight.
Boddingtons windbreak plastic fencing mesh is an extruded plastic netting designed to offer protection for crops, plants, animals & buildings from wind. The windbreak plastic fencing mesh is also effective as a snow fence. The design of the plastic mesh holes dissipates wind and therefore reduces wind speeds effectively.