Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Accurate Perforating CAD Details



Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement here.
Perforated Metal ( 30 details ) view slide show
Grecian : download: DWGDXF
view: image •   PDF
Round Staggered - .062" dia. X .217" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .109" dia. X .187" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .125" dia. X .250" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .125" dia. X .187" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .125" dia. X .250" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .250" dia. X .500" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .250" dia. X .500" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .312" dia. X .375" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .312" dia. X .750" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .375" dia. X .500" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .375" dia. X .750" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .500" dia. X 1.500" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .500" dia. X .687" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .500" dia. X .750" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .625" dia. X .750" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - .750" dia. X 1.000" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - 1.000" dia. X 1.250" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - 1.500" dia. X 2.250" ctrs. : download: DWGDXF
view: image •   PDF
Round Staggered - 2.000" dia. X 2.500" ctrs. : download: DWGDXF
view: image •   PDF
Royal : download: DWGDXF
view: image •   PDF
Slotted Staggered - .093" X .500" x .250" ctrs. : download: DWGDXF
view: image •   PDF
Slotted Staggered - .125" X .750" x .250" ctrs. : download: DWGDXF
view: image •   PDF
Slotted Staggered - .500" X 1.000" x .750" ctrs. : download: DWGDXF
view: image •   PDF
Square Straight - .312" sq. X .875" ctrs. : download: DWGDXF
view: image •   PDF
Square Straight - .500" sq. X .595" ctrs. : download: DWGDXF
view: image •   PDF
Square Straight - .500" sq. X .750" ctrs. : download: DWGDXF
view: image •   PDF
Square Straight - 1.000" sq. X 1.250" ctrs. : download: DWGDXF
view: image •   PDF
Square Straight - 1.000" sq. X 2.500" ctrs. : download: DWGDXF
view: image •   PDF
Union Jack : download: DWGDXF
view: image •   PDF








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget