Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Endicott Clay Products Co. CAD Details



Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement here.
Shapes ( 25 details ) view slide show
135° Chamfered Sill: download: DWGDXF
view: image •   PDF
135° External Dogleg: download: DWGDXF
view: image •   PDF
135° External Flatback: download: DWGDXF
view: image •   PDF
135° External Flatback Lip: download: DWGDXF
view: image •   PDF
135° Internal Dogleg: download: DWGDXF
view: image •   PDF
45° External Corner: download: DWGDXF
view: image •   PDF
6" TTW Bond Beam: download: DWGDXF
view: image •   PDF
8" TTW Bond Beam: download: DWGDXF
view: image •   PDF
8" TTW Bond Corner: download: DWGDXF
view: image •   PDF
90° Giant Norman Corner: download: DWGDXF
view: image •   PDF
90° L Corner: download: DWGDXF
view: image •   PDF
90° Triple Brick Corner: download: DWGDXF
view: image •   PDF
Bullnose Paver: download: DWGDXF
view: image •   PDF
Bullnose Stretcher: download: DWGDXF
view: image •   PDF
Coping Header: download: DWGDXF
view: image •   PDF
Internal Radial: download: DWGDXF
view: image •   PDF
Internal Radial Starter: download: DWGDXF
view: image •   PDF
Lip Soldier: download: DWGDXF
view: image •   PDF
Lip Stretcher: download: DWGDXF
view: image •   PDF
Lip Stretcher Corner: download: DWGDXF
view: image •   PDF
Lip Stretcher Corner L: download: DWGDXF
view: image •   PDF
Modular Radial: download: DWGDXF
view: image •   PDF
Norman Radial: download: DWGDXF
view: image •   PDF
Radial Starter: download: DWGDXF
view: image •   PDF
Watertable Header: download: DWGDXF
view: image •   PDF








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget