Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

KEES, Inc. Architectural Division CAD Details



Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement here.
Ornamental Metal ( 34 details ) view slide show
1 1/4", 2 1/2", 5" Grecian: download: DWGDXF
view: image •   PDF
1 1/4", 2" Circlelink: download: DWGDXF
view: image •   PDF
1 3/8" Mosaic : download: DWGDXF
view: image •   PDF
1 7/8" Petals : download: DWGDXF
view: image •   PDF
1", 1 1/4", 1 1/2", 2", 2 1/4" Square Link: download: DWGDXF
view: image •   PDF
1-1/2” HALF SHELL: download: DWGDXF
view: image •   PDF
1-1/4”, 1-5/8”, 1-11/16”, 1-3/4”, 1-7/8” RECTANGULAR CANE: download: DWGDXF
view: image •   PDF
1-3/16”, 2” TRIPLEX: download: DWGDXF
view: image •   PDF
1-3/8” X 5/16”, 1-7/8” X 5/16” SCHOOL SLOT: download: DWGDXF
view: image •   PDF
1/2" Formed Louver : download: DWGDXF
view: image •   PDF
1/2”, 1” CLOVERLEAF: download: DWGDXF
view: image •   PDF
1/2”, 3/4”, 1” DIAMOND: download: DWGDXF
view: image •   PDF
1/2”, 7/8”, 1-3/4”, 2-1/2” SEASHELL: download: DWGDXF
view: image •   PDF
1/4” IN-LINE ROUND HOLES: download: DWGDXF
view: image •   PDF
1/4”, 3/8”, 1/2”, 3/4”, 13/16", 1” Lattice: download: DWGDXF
view: image •   PDF
17/32", 1 1/16" Gothic: download: DWGDXF
view: image •   PDF
1” X 1/4” BRICK: download: DWGDXF
view: image •   PDF
2 3/8" Cathedral : download: DWGDXF
view: image •   PDF
2-1/4” MAJESTIC: download: DWGDXF
view: image •   PDF
2” CASABLANCA: download: DWGDXF
view: image •   PDF
2” CLASSIC: download: DWGDXF
view: image •   PDF
2” EQYPTIAN: download: DWGDXF
view: image •   PDF
3/16”, 1/4”, 5/16” STAGGERED ROUND HOLE: download: DWGDXF
view: image •   PDF
3/4", 1 1/2" Cross-Link: download: DWGDXF
view: image •   PDF
3/4” HONEYCOMB: download: DWGDXF
view: image •   PDF
45/64”, 1-5/16” ROUND CANE: download: DWGDXF
view: image •   PDF
5/8", 1", 2" Winsor: download: DWGDXF
view: image •   PDF
5/8”, 7/8”, 1-11/16”, 1-3/4” PERFEX: download: DWGDXF
view: image •   PDF
7/16" 3/4" Octagonal: download: DWGDXF
view: image •   PDF
BAR GRATES: download: DWGDXF
view: image •   PDF
MUSHROOM VENTILATOR: download: DWGDXF
view: image •   PDF
RADIUSED (CURVED) BAR GRILLES: download: DWGDXF
view: image •   PDF
ROUND FLOOR GRILLES WITH OR WITHOUT SLEEVE: download: DWGDXF
view: image •   PDF
WALL/SILL & FLOOR BAR GRILLES: download: DWGDXF
view: image •   PDF








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget