Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Kleer Lumber, LLC CAD Details



Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement here.
Plastic Trim ( 27 details ) view slide show
2 3/4" Crown: download: DWGDXF
view: image •   PDF
3 1/4" Kleerlok: download: DWGDXF
view: image •   PDF
3 5/8" Crown: download: DWGDXF
view: image •   PDF
4 5/8" Crown: download: DWGDXF
view: image •   PDF
4" Konceal Board: download: DWGDXF
view: image •   PDF
4" Konceal Board w/ Relief: download: DWGDXF
view: image •   PDF
4" Konceal Corner: download: DWGDXF
view: image •   PDF
5 1/4" Crown: download: DWGDXF
view: image •   PDF
5" Kleerlok K: download: DWGDXF
view: image •   PDF
6" Kleerstart Board: download: DWGDXF
view: image •   PDF
6" Konceal Board: download: DWGDXF
view: image •   PDF
6" Konceal Board w/ Relief: download: DWGDXF
view: image •   PDF
Base Cap: download: DWGDXF
view: image •   PDF
Bed Moulding: download: DWGDXF
view: image •   PDF
Brick Moulding: download: DWGDXF
view: image •   PDF
Cove-Scotia: download: DWGDXF
view: image •   PDF
Drip Cap: download: DWGDXF
view: image •   PDF
Historic Sill: download: DWGDXF
view: image •   PDF
Historical Sill #1: download: DWGDXF
view: image •   PDF
Kleerbed Sheet: download: DWGDXF
view: image •   PDF
KleerBlok: download: DWGDXF
view: image •   PDF
Kleerloc Moulding: download: DWGDXF
view: image •   PDF
Quarter Round: download: DWGDXF
view: image •   PDF
Rake Moulding: download: DWGDXF
view: image •   PDF
Shingle Moulding: download: DWGDXF
view: image •   PDF
Sill Nose: download: DWGDXF
view: image •   PDF
Wainscot Cap: download: DWGDXF
view: image •   PDF








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget