Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
Building Products
CAD Details
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
BIM Objects
Videos
Featured Products
Architectural Resources
Comment
Request Directory
Request eNewsletter
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
Alpha Precasts by Knecht & Berchtold Inc.
CAD Details
Additional Info
Trouble Downloading?
Help
By downloading and using any ARCAT Detail you agree to the following
ARCAT DETAILS LICENSE AGREEMENT (INTERNET)
ARCAT DETAILS LICENSE AGREEMENT (INTERNET) This license agreement, including the Warranty and Special Provisions, is a legal agreement between you (either an individual or an entity) and The Architect's Catalog, Inc. ("ARCATŪ"). By downloading and/or using the information contained therein, you are agreeing to be bound by the terms of this Agreement. If you do not agree to the terms of this Agreement, promptly delete software information. 1. COPYRIGHT. The Software (including all text incorporated into the SOFTWARE) is owned by ARCAT and is protected by United States copyright laws and international treaty provisions and all other applicable national laws. Therefore, you must treat the SOFTWARE like any other copyrighted material (e.g., a book or musical recording) except that if the SOFTWARE is not copy protected, you may either (a) make one copy of the SOFTWARE solely for backup or archival purposes, or (b) transfer the SOFTWARE to a single hard disk, provided you keep the original solely for backup or archival purposes. You may not copy the user documents accompanying the SOFTWARE. 2. OTHER RESTRICTIONS. You may not rent or lease the SOFTWARE. You may not reverse engineer, decompile, or disassemble the SOFTWARE, unless otherwise provided in the Warranty and Special Provisions for your country. 3. LIMITED WARRANTY. Media. ARCAT warrants the physical media of the ARCAT DETAILS software (referred to in this limited warranty as the "Software") against physical defects for a period of 90 days from installation or purchase, whichever is later. Your sole remedy for defective media is replacement. Disclaimer. Except as otherwise restricted by law, ARCAT makes no warranty, representation or promise not expressly set forth in this limited warranty. ARCAT disclaims and excludes any and all implied warranties of merchantability, title or fitness for a particular purpose. ARCAT does not warrant that the software text contained on the software or associated documentation will satisfy your requirements or that the software and documentation are without defect or error or that the operation of the software will be uninterrupted. The text information is supplied by manufacturer and ARCAT makes no claims to its accuracy, completeness, or that it is current. The user should contact the manufacturer for current accurate information. Limitation of Liability. Except as otherwise restricted by law, ARCAT aggregate liability arising from or relating to your use of the software, associated documentation or any services provided by ARCAT and/or its agents is limited to the total of all payments made by or for you for the software and documentation. Neither ARCAT nor any of its licensors, employees or agents shall in any case be liable for any special, incidental, consequential, indirect or punitive damages even if advised of the possibility of those damages. Neither ARCAT nor any of its licensors, employees or agents is responsible for lost profits or revenue, loss of use of software, loss of data, costs of re-creating lost data, the cost of any substitute equipment or program. By downloading and using any ARCAT DETAIL you agree to this ARCAT DETAILS License Agreement.
Site Furnishings - Benches ( 13 details )
Bench Type 167 - 71" Length :
download:
DWG
DXF
view:
image
PDF
Bench Type 168 w/ no Backrest - 71" Length :
download:
DWG
DXF
view:
image
PDF
Bench Type 173 with Backrest - 71" Length :
download:
DWG
DXF
view:
image
PDF
Bench Type 174 - 36" Length :
download:
DWG
DXF
view:
image
PDF
Bench Type 180 - 71" Length :
download:
DWG
DXF
view:
image
PDF
Bench Type 264 with Backrest - 71" Length :
download:
DWG
DXF
view:
image
PDF
Bench Type 268 - 71" Length :
download:
DWG
DXF
view:
image
PDF
Bench Type 272 - 71" Length :
download:
DWG
DXF
view:
image
PDF
Bench Type 364 with Backrest - 71" Length :
download:
DWG
DXF
view:
image
PDF
Concrete CB1 Bench - 24" x 72" x 17" :
download:
DWG
DXF
view:
image
PDF
Stacking Seat Type 172 - 30" x 30" :
download:
DWG
DXF
view:
image
PDF
Stool Type 273 - 17 1/2" x 17 1/2" :
download:
DWG
DXF
view:
image
PDF
Type GT-1 Stool - 16" dia. and GT-3 Stool 16" x 16" :
download:
DWG
DXF
view:
image
PDF