| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Applied Concrete Technology, Inc, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Grayslake, IL 60030 Toll Free Tel: (800) 228-6694 Tel: (847) 548-2444 Fax: (847)548-2555 Email: Web: www.protecrete.com. [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
We are committed to producing the highest quality products possible (our cornerstone products, Mix Water Conditioner and Densifier currently have no equal) and conducting our business with honesty, integrity and the highest ethical standards. We believe that the customer is always right and will do whatever we can to make sure you are satisfied with our products. We also believe that even though our products are simple to use, the business of concrete is complex and requires much education. We are committed to providing as much technical education as we can to our customers. Our distributors must conduct themselves with the same integrity and values that we hold ourselves to. Our standards for signing on distributors are high, so we have a select number of distributors who provide coverage across the nation to meet your local needs. Please contact us at any time for assistance. We would be happy to help you in any way we can. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Concrete additives and admixtures for the following applications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Concrete waterproofers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Concrete curing additives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rebar corrosion arrest. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Concrete cleaners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Concrete surface sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Concrete surface membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Concrete slip-resistant coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AASHTO T-259 - Chloride Ion Penetration Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C-114 - Standard Test Methods for Chemical Analysis of Hydraulic Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C-157 - Standard Test Method for Length Change of Hardened Hydraulic-Cement Mortar and Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C-309 - Standard Specification for Liquid Membrane-Forming Compounds for Curing Concrete | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Applied Concrete Technology, Inc., which is located at: P. O. Box 548 ; Grayslake, IL 60030; Toll Free Tel: 800-228-6694; Tel: 847-548-2444; Email: request info; Web: www.protecrete.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | CONCRETE ADDITIVES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Penetrating Waterproofer for Portland Cement Concrete: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Densifier as manufactured by Applied Concrete Technology, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Densifier as an Alternate Cure Method (ASTM C-309-91): Class A compound. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chloride Ion Penetration Resistance (AASHTO T-259-80): Effective chloride barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Recommended Application Rate for Cure, Hardener and Sealer Use: Apply at the rate of 150 to 200 square feet per gallon (3.7 to 4.9 sm/l)for broom finished concrete; 300 to 350 square feet per gallon (7.4 to 8.6 sm/l) on hard or steel troweled concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Recommended Application Rate for Sealer Use: Apply to the point of saturation at the rate of 200 square feet per gallon (4.9 sm/l) with an overlapping spray pattern of approximately 10% to 15%. Therefore, estimate volume needed at the rate of 100 square feet per gallon (2.45 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid (Colloidal Silicate Subsurface Membrane). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Cloudy-white (Dries clear). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Odor: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Specific Gravity: 1.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | pH: 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Flammability: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Toxicity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Paintability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Cleanup Solvent: Water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Environmental Impact: None/Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | R-Factor Increase: Up to 20%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Surface Bond Quality: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Chloride Screen Ability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | User Status: Friendly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mixing Water Additive: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Mix Water Conditioner as manufactured by Applied Concrete Technology, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recommended Dosage Rate: 10 fl oz per 100 lb of Portland cement (6.52 ml per kg of Portland cement) (.652 L per 100 kg of Portland cement). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Concrete Shrinkage Rate (ASTM C-157): Shrinkage rate of 0.015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Concrete Abrasion Resistance: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | MWC is compatible with all admixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Water-clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Odor: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | pH: 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Flash Point: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Toxicity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Pollutants: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Hazardous Vapors: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Spill Cleanup: Dilute/Flush using water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Environmental Impact: None/neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | User Status: Friendly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | WATERPROOFERS AND CURING MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Permanent Waterproofer With Added Repeller: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Densifier plus Repeller as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recommended Application Rate for Cure, Hardener and Sealer Use: Apply at the rate of 150 to 200 square feet per gallon (3.7 to 4.9 sm/l) for broom finished concrete; 300 to 350 square feet per gallon (7.4 to 8.6 sm/l) on hard or steel troweled concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Recommended Application Rate for Sealer Use: Apply to the point of saturation at the rate of 200 square feet per gallon (4.9 sm/l) with an overlapping spray pattern of approximately 10% to 15%. Therefore, estimate volume needed at the rate of 100 square feet per gallon (2.45 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid (Colloidal Silicate Subsurface Membrane plus Surface Repellent Treatment). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Cloudy-white (Dries clear). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Odor: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Specific Gravity: 1.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | pH: 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Flash Point: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Flammability: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Toxicity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Paintability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Cleanup Solvent: Water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Environmental Impact: None/Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Hazardous Vapors: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Freeze Temperature: 32 degrees F (0 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | U.V. Resistance: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Surface Bond Quality: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | R-Factor Increase: Up to 20%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Spill Cleanup: Dilute/flush with water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Chloride Screen Ability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | User Status: Friendly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | VOC/VOS Compliant: Yes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Permanent Waterproofer With A Glossy Surface Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Densifier with Surface Gloss as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recommended Application Rate for Cure, Hardener and Sealer Use: Apply at the rate of 150 to 200 square feet per gallon (3.7 to 4.9 sm/l) for broom finished concrete; 300 to 350 square feet per gallon (7.4 to 8.6 sm/l) on hard or steel troweled concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Recommended Application Rate for Sealer Use: Apply to the point of saturation at the rate of 200 square feet per gallon (4.9 sm/l) with an overlapping spray pattern of approximately 10% to 15%. Therefore, estimate volume needed at the rate of 100 square feet per gallon (2.45 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid (Colloidal Silicate Subsurface Barrier). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Cloudy-white (Dries clear). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Odor: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Specific Gravity: 1.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | pH: 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Flammability: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Toxicity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Paintability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Cleanup Solvent: Water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Environmental Impact: None/Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | R-Factor Increase: Up to 20%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Surface Bond Quality: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Chloride Screen ability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | User Status: Friendly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | VOC/VOS Compliant: Yes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Spill Cleanup: Dilute/flush with water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ARRESTING REBAR CORROSION IN EXISTING CONCRETE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Permanent Waterproofer For Halting Corrosion: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Densifier for Rebar as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chloride Ion Test (ASTM C-114): Based on independent certified results, Densifier for Rebar appears not only to prevent an increase of chloride ion content in concrete exposed to deicers and vehicular traffic, but also reduce the amount already present. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application rate: First and additional application rates shall be at the rate of 200 square feet per gallon (4.9 sm/l) with an overlapping spray pattern of approximately 10% to 15%. Therefore, estimate volume needed at the rate of 100 square feet per gallon (2.45 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Water-Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Odor: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | pH: 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Flammability: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Hazardous Vapors: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Cleanup Solvent: Water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | CLEANING AND WATERPROOFING CONCRETE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Surface Cleaners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Eff-Clean as manufactured by Applied Concrete Technology, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | pH range: 4-5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Composition: Mixed acids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Corrosive Strength: Mild. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Splatter Resistance: Good. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Toxic Fumes: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Freeze Temperature: 32 degrees F (0 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Freeze Harm: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Shelf Life: Indefinite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Permanent Waterproofer for Deep Cleaning: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Densifier plus Cleaner as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recommended Application Rate for Sealer Use: Apply to the point of saturation at the rate of 200 square feet per gallon (4.9 sm/l) with an overlapping spray pattern of approximately 10% to 15%. Therefore, estimate volume needed at the rate of 100 square feet per gallon (2.45 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid (Colloidal Silicate). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Yellow-Green (Dries clear). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Odor: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Specific Gravity: 1.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | pH: 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Flammability: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Toxicity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Paintability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Cleanup Solvent: Water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Environmental Impact: None/Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | R-Factor Increase: Up to 20%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Surface Bond Quality: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Chloride Screen ability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | User Status: Friendly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | VOC/VOS Compliant: Yes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | SURFACE SEALERS AND MEMBRANES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Waterproofing, UV Resistant Laminate Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Liquid Applied Membrane as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Coverage Application Rate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch (13 mm) thick: 3.2 sf per gallon (.08 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/4 inch (6 mm) thick: 6.4 sf per gallon (.16 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1/16 inch (1.5 mm) thick: 25.6 sf per gallon (.63 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1/32 inch (.75 mm) thick: 51.2 sf per gallon (1.25 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 1/64 inch (.38 mm) thick: 102.8 sf per gallon (2.5 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 1/300 inch (.085 mm) thick: 408 sf per gallon (10 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Product Type: Aqueous acrylate dispersion, containing proprietary additives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | pH Range: 7-8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | VOC/VOS Content: Insignificant trace VOC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: Milky white, dries clear (unpigmented). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Specific Gravity: 1.08. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Elongation: 3 mils (.08 mm) 300%, 10 mils (.25 mm) 1000%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Flexibility: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Resistance to Aging: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Decomposition Products: CO, CO2, NOx. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Solids Content %: 50-60%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Freeze Point: 32 degrees F (0 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Freeze Harm: Possible, but not likely | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Storage Temperature: 50 to 85 degrees F (10 to 30 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Water Resistant Glossy Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Redeemer as manufactured by Applied Concrete Technology, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Protective Coating Coverage Rate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Note: Start with a clean, bare surface. Remove all dirt and buildup. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Using a paint roller, apply evenly at the rate of about 300 square feet per gallon (7.4 sm/l), adjust depending on porosity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Allow at least 24 hours to dry thoroughly. Allow more drying time in high traffic areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sand Consolidator Coverage Rate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Use low pressure non-atomizing sprayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Apply uniformly over pavers and sand at a rate of 150 square feet per gallon (3.7 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Use a small squeegee to wipe excess product from paver tops into sand joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Do not allow surplus product to air dry on pavers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Crack Repair Coverage Rate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fill cracks with a dry fine sand and cement mixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Using a pointed squeeze bottle, cover with a bead of product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Allow to completely set (at least 24 hours) before installing a film coat of the product over the surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Product Type: acrylate, aqueous dispersion, with proprietary additives | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | pH Range: 7-8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | VOC/VOS Content: Insignificant trace VOC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: Milky white (unpigmented). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Specific Gravity: 1.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Elongation: 3 mils (.08 mm) 100%, 10 mils (.25 mm) 400-500%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flexibility: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Resistance to Aging: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Flash Point: N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Decomposition Products: CO, CO2, NOx. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Solids Content %: 25 to 30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Freeze Point: 32 degrees F (0 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Freeze Harm: Possible, but not likely. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Storage Temperature: 50 to 85 degrees F (10 to 30 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Dry Color: Clear, transparent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Recommended Coverage: 75-300 sf/gal (1.8 to 7.4 sm/l), depending on use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Water Repellant Membrane: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Repeller as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Coverage Rate Chart: (Estimated Square Feet Per Gallon). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Adobe: 250 to 350 (6.1 to 8.6 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brick: 300 to 550 (7.4 to 13.5 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Clay Tile: 400 to 750 (9.8 to 18.4 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Concrete: 200 to 300 (4.9 to 7.4 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Grout: 300 to 750 (7.4 to 18.4 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Limestone: 200 to 300 (4.9 to 7.4 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Man Made Stone: 250 to 450 (6.1 to 11 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Pavers: 300 to 500 (7.4 to 12.3 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Plaster: 350 to 550 (8.6 to 13.5 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Slate: 400 to 500 (9.8 to 12.3 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Stucco: 300 to 750 (7.4 to 18.4 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid (Aqueous Siliconate). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Odor: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Specific Gravity: 1.02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Boiling Point: 230 degrees F (106 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | pH: 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Solvent: Water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Shelf Life: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Flash Point: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Flammability: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Environmentally: Safe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | User: Friendly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Hazardous Vapors: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Disposal: Non-Hazardous Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Toxicity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Freeze Harm: Possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Freeze Temperature: 32 degrees F (0 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Clean Equipment: Soap and Water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | U.V. Resistance: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Paintability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | VOC/VOS Compliant: Yes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Heavy Duty Topping: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heavy Duty Topping as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mix Proportions: Add to each gallon of Heavy-Duty Topping: Portland cement: 3 to 6 pounds (1.4 to 2.8 kg); Clean, washed sand (e.g., masonry sand): 3 to 6 pounds (1.4 to 2.8 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Product Type: Acrylate, aqueous dispersion, with proprietary additives | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | pH range: 7-8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | VOC/VOS Content: Insignificant trace VOC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: Milky white (unpigmented). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Specific gravity: 1.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Elongation: 3 mils (.08 mm) 100%, 10 mils (.25 mm) 400-500%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flexibility: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Resistance to Aging: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Flash point: N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Decomposition Products: CO, CO2, NOx. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Solids Content %: 25-30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Freeze Point: 32 degrees F (0 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Freeze Harm: Possible, but not likely. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Storage Temperature: 50-85oF (10-30oC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Dry Color: Clear, transparent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Recommended Coverage: 75-300 sf/gal (1.8 to 7.4 sm/l), depending on use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Product: Radiance as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | SLIP RESISTANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Anti-Slip Solution: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Vitritred as manufactured by Applied Concrete Technology, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Coverage rate: Coverage rate varies with porosity size. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | pH range: 4-5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Composition: Mixed acids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Corrosive Strength: Mild. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Splatter Resistance: Good. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Toxic Fumes: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Freeze Temperature: 32 degree F (0 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Freeze Harm: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Shelf Life: Indefinite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | SEALERS AND CONDITIONERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Floor Conditioner and Sealer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Floor Saver System I System as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recommended Application Rate: Apply to the point of saturation at the rate of 200 square feet per gallon (4.9 sm/l) with an overlapping spray pattern of approximately 10% to 15%. Therefore, estimate volume needed at the rate of 100 square feet per gallon (2.45 sm/l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Odor: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Specific Gravity: 1.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | pH: 11.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Flammability: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Toxicity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Paintability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Cleanup Solvent: Water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Environmental Impact: None/Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | R-Factor Increase: Up to 20%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Surface Bond Quality: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Chloride Screen ability: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | User Status: Friendly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | VOC/VOS Compliant: Yes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Spill Cleanup: Dilute/flush with water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Floor Saver System II as manufactured by Applied Concrete Technology, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Physical Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical: Liquid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Product Type: Acrylate, aqueous dispersion, with proprietary additives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | pH Range: 7-8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | VOC/VOS content: Insignificant trace VOC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: Milky white (unpigmented). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Specific Gravity: 1.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Elongation: 3 mils (.08 mm) 100%, 10 mils (.25 mm) 400-500%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flexibility: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Resistance to Aging: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Flash Point: N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Decomposition Products: CO, CO2, NOx. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Solids Content %: 25-30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Freeze Point: 32 degree F (0 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Freeze Harm: Possible, but not likely. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Storage Temperature: 50 to 85 degrees F (10 to 30 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Dry Color: Clear, transparent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Recommended Coverage: 75-300 sf/gal (1.8 to 7.4 sm/l), depending on use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wood Conditioner and Sealer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor Saver System I Wood Protector as manufactured by Applied Concrete Technology, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | In hot climates, mist-wet the surface with water and remove any puddles prior to application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Concrete Additives Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Do not allow product to contact glass, flush surface with water before product is allowed to dry, since it could etch. It dulls the shine on shiny aluminum, but does not affect the integrity of the finish. Product is difficult to remove from other surfaces once it dries. Cover surrounding surfaces or rinse immediately if sprayed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Application of additive shall be accomplished at the concrete batch plant to match approved batch mix and testing and to achieve desired slump at designed water-cement ratios. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | There shall be at least 110 revolutions on the transit mixer before concrete is placed at pour site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Waterproofers and Curing Materials Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Do not allow product to contact glass, flush surface with water before product is allowed to dry, since it could etch. It dulls the shine on shiny aluminum, but does not affect the integrity of the finish. Product is difficult to remove from other surfaces once it dries. Cover surrounding surfaces or rinse immediately if sprayed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product shall be used only on green or recently poured, clean concrete to avoid the highlighting and sealing in of visible stains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Rebar Corrosion Arrestor Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Do not allow product to contact glass, flush surface with water before product is allowed to dry, since it could etch. It dulls the shine on shiny aluminum, but does not affect the integrity of the finish. Product is difficult to remove from other surfaces once it dries. Cover surrounding surfaces or rinse immediately if sprayed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Apply product to the point of concrete saturation with two back-to-back applications at application rates specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Cleaning and Waterproofing Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cleaning product contains acids. Avoid aggressive cleaning methods to prevent damage to material and surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Before applying cleaning product to concrete surfaces, apply an application of Densifier to protect surface against potential acid damage as well as future efflorescence. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Apply to the point of saturation at the rate specified with a overlapping spray pattern. Begin applying at the lowest level elevation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wait 20 to 30 minutes; then pressure wash using a medium- to high-pressure machine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | For extremely stained surfaces, repeat entire process until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Do not allow product to contact glass, flush surface with water before product is allowed to dry, since it could etch. It dulls the shine on shiny aluminum, but does not affect the integrity of the finish. Product is difficult to remove from other surfaces once it dries. Cover surrounding surfaces or rinse immediately if sprayed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Surface Sealers Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Protect areas not intended for coverage as product is very difficult to remove later. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cleaner/sealer will damage or kill vegetation and will stain or etch glass, plastic and aluminum. If contact should occur, wash immediately with water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not apply when ambient temperature drops below 50 degrees F (10 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not apply when rain is expected during next 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Do not apply on extremely hot surfaces. On very hot days, apply in early morning or at night. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | White precipitate may form if product is over applied. Surface should be washed and may need scrubbing if this occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Surface Membranes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface shall be free of all residues. Use a shot blasting machine to mechanically abrade the surface to remove contaminates that may compromise the bond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Complete the floor preparations and application of Densifier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Verify that calcium chloride test readings are 5 pounds or less before application of topping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | LAM shall not be applied to substrates whose temperature is extremely hot (more than 90 degrees F (32 degrees C), or when ambient temperature is 45 degrees F (7 degrees C) or below. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Slip Resistance Surface Treatment Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Apply product generously in a solid spray stream, treating only 30 to 40 square feet (3 to 4 square meters) at a time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Immediately begin brushing wetted area with a very soft-bristled brush in a circular motion. Do not use pads or hard bristled brushes. Total brushing time may vary from 2 to 8 minutes, depending on surface and brush texture. Light traces of lather shall be visible when brushing. Apply more product while brushing to achieve lather result. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Generously rinse floor immediately after brushing to neutralize application before moving on to the next area. Mop dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surface traction effectiveness shall be field tested before and after an application by sliding a piece of rubber or leather over treated surface to determine traction quality increase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Sealing and Conditioner Treatment Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Part I Product Application: Acclimate temperature and humidity for a period of 24 hours before performing calcium chloride tests. Floor shall be at a minimum of 65 degrees F (18 degrees C) before test is performed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Perform calcium chloride tests per manufacturer's specification. (One test per 1000 sf (93 square meters)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dampen concrete with water, removing any excess puddles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Use medium to high-pressure airless sprayer with a .019 fan tip spray jet. Hold spray tip 6 inches (152 mm) from surface. Apply to the point of saturation at the rate specified with an over-lapping spray pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Begin applying at the lowest level elevation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Areas of high porosity have a faster penetration rate. These areas appear dry immediately after spraying and will require additional product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Cure for 24 hours before performing next series of calcium chloride tests. If tests indicate higher moisture content than prescribed, repeat application per manufacturer's instructions for slabs exceeding 6 lb (2.7 kg) of water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Concrete surface shall be dry and calcium chloride readings shall be at or below 5 lb (2.3 kg) before applying Part II product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Part II Product Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Use a dense medium-nap paint roller or a squeegee. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Apply Part II evenly at the rate specified beginning with areas underneath appliances, as well as areas along the walls and entryways, then to remainder of floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Use overlapping patterns of north and south, east and west strokes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Allow adequate time to harden before use: 24 hours before walking on and 48 hours for total cure time. When Part II is hardened, it is no longer tacky to | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | the touch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Perform a calcium chloride test after curing to verify that moisture content is at an acceptable level prescribed by the flooring manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Sealing and Conditioner Treatment Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install treatment on scheduled wood substrate per manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||