| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Access Products Inc., which is located at: 241 Main St. Suite 100 Buffalo, NY 14203 Toll Free Tel: 888-679-4022 Tel: 716-474-2462 Email: request info Web: www.us.ecoglo.com [ Click Here ] for additional information. Access Products serves the needs of municipalities and building and facility owners. We manufacture, distribute, and install durable building products that provide for the safe and efficient movement of people on sidewalks, stairways, and bridges. Our products improve the quality of transportation infrastructure for pedestrians and the disabled, and ensure the safe egress of large numbers of people from public facilities. For the transportation infrastructure market Access Products manufactures Access Tile™ Tactile Systems and the TripStop™ Articulating Sidewalk Joint System. Access Tile is a tactile detectable warning surface that is designed to provide safe passage for pedestrians and the disabled on sidewalk curb ramps, pedestrian walkways, transit platforms and pedestrian bridges. Access Tile is compliant with the United States Americans with Disabilities Act (ADA) and international legislation for the improvement of disabled accessibility on public rights of way and transit systems. TripStop is an articulating sidewalk joint that eliminates trip hazards on concrete sidewalks due to sidewalk slab displacement from tree root invasion, expansive soil movement or thermal expansion. TripStop enables governments to maintain safety compliance for sidewalks and pedestrian walkways to reduce the risk of trips and falls and the potential for personal injuries that might result. Access Products produces Ecoglo photo luminescent exit path marking systems for large-scale buildings including arenas, stadiums, performing arts centers, high-rise office buildings, condominiums, and large-scale industrial facilities. Ecoglo™ helps prevents trips and falls and also acts a supplementary fail-safe emergency lighting and exit path markings system for exit stairways, handrails and aisles in public buildings and industrial facilities. Ecoglo meets the requirements of the International Building Code (2007 IBC Supplement, Section 1027 Exit Path Markings). Access Products strives to provide building products to global markets that not only enable a safer built environment but also meet the demand for environmental sensitivity. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flexible sidewalk joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03100 - Concrete Forms and Accessories: Formwork for concrete sidewalks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 03200 - Concrete Reinforcement: Reinforcing for concrete sidewalks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 03300 - Cast In-Place Concrete: Finishes for concrete sidewalks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A123 - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D570 - Standard Test Method for Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D634 - Specification for Steel Sheet and Strip, Alloy, Hot-Rolled and Cold-Rolled, Aircraft Quality. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D746 - Test Method for Brittleness Temperature of Plastics and Elastomers by Impact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D1149 - Standard Test Method for Rubber Deterioration-Surface Ozone Cracking in a Chamber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM D2240 - Standard Test Method for Rubber PropertyDurometer Hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM D256A - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Americans with Disabilities Act (ADA) of 1990 and Architectural Barriers Act Accessibility Guidelines, as revised July 23, 2004. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | California Government Code Section 4459 C Accessibility Regulations for the California Building Standards Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Prevents trip hazards created from misaligned or displaced pedestrian walkways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | The ADA considers 1/4 inch (6 mm) to be the maximum allowable variance in walking surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Not recommended for asphalt applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance: Independent laboratory testing to verify the following when tested under conditions simulating tree root invasion, thermal expansion and/or soil heave, at up to 10 times the design load for sidewalk construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Load Characteristics: Articulating expansion joint to satisfy ADA performance criteria of 1/4 inch (6.35 mm) maximum allowable stepping displacement (the difference between the vertical movements of adjoining slabs) when tested under various loading conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Creep Displacement: Maximum creep displacement (additional stepping displacement) to be negligible under sustained loading when recorded over a test period of six weeks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Freeze/Thaw Characteristics: Maximum stepping displacement of 3/16 inches (4.57 mm) when tested under load at twice the design load for sidewalk construction at a temperature of -22 degrees F (-30 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Submit manufacturer's literature describing products, installation procedures and routine maintenance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Samples for Verification Purposes: Submit two 6 inches (150 mm) size for review showing final color. Label samples with origin and intended use of the joint type proposed for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: Provide drawings showing details, dimensions, extent of work, and other data necessary for the satisfactory installation of the products stated herein. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Material Test Reports: Submit test reports from qualified independent testing laboratory, current within a 24 month period, indicating that materials proposed for use are in compliance with requirements and meet the properties indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Sustainable Design Verification: Third party validation of product performance attesting to materials/systems life cycle and green building characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Maintenance Instructions: Submit copies of manufacturer's specified maintenance practices for each type of tile and accessories as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Provide flexible sidewalk joint and accessories as produced by a single manufacturer with a minimum of five years experience manufacturing detectable/tactile warning surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Engage an experienced installer certified in writing by manufacturer as qualified for the installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pre-Installation Meeting: Convene with related trades one week prior to commencing work of this Section under provisions of Division 01-General Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE & HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Handle and store products in a manner to prevent damage, adulteration, deterioration and soiling to products, and in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store packaged or bundled products off ground in original and undamaged containers and packaging with manufacturer's seals and labels intact. Do not remove from packaging or containers until required in the Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products subject to damage from weather in weatherproof enclosures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Access Products Inc., which is located at: 241 Main St. Suite 100 ; Buffalo, NY 14203; Toll Free Tel: 888-679-4022; Tel: 716-474-2462; Email: request info; Web: www.us.ecoglo.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Articulating sidewalk joint system manufactured by Access Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Articulating Sidewalk Joint: Pre-engineered, patented, engineered polymer, grey color joint strips, height by length to suit width of sidewalk. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Material Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Water Absorption: 0.15% (ASTM D570). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Modulus: 350,000 psi (ASTM D638). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tensile Strength: 6250 psi (ASTM D638). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flexural Strength: 9800 psi (ASTM D790). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flexural Modulus: 335,000 psi (ASTM D790). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Notched Izod Impact: 14.0 ft lb/in (ASTM D256A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tear Resistance: 350 (ASTM D634). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Specific Gravity: 1.29 (ASTM D792). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Durometer Hardness D Scale (15 sec): 75 (ASTM D2240). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Elongation %: 435 (ASTM D638 Type IV). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Brittle Point (tb) F: 37 (passed) (ASTM D746). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Ozone Resistance: No Failure (ASTM D1149). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Salt Spray: 200 hours, no deterioration (ASTM B117). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | INSTALLATION MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel Installation Pins: 1/4 inch (6.35 mm) diameter by length as required. Galvanized to ASTM A123/A123M-02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wooden Dowels: 3 inches (75 mm) long by 5/8 inch (16 mm) diameter of suitable shape for friction fit between lengths of articulating joint sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Before installation, examine surfaces to which the Work of this Section depends. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with Work of this Section until unsatisfactory conditions have been corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Commencement of Work will imply acceptance of surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clean surfaces to remove grease, oil, frost or other matter that may affect bonding or installation of articulating sidewalk joint with concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install articulating joint strips where shown on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Unless otherwise indicated in the specifications, install products in accordance with manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install joint strips at 90 degree to sidewalk without deviation of more than 3 degree to line of walkway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ensure joint strips run full depth and width of slab, and flush with finished top surface of concrete. A 1/4 inch (6 mm) clearance space at each end is permitted if desired for edge tooling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Set top elevation of joint strips to act as a screed guide for achieving desired slab thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | In the event joint strips are located below the finished concrete surface, use edging tool to form arris or sharp edge detail between slabs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Do not allow joint strips to be higher than the surface of the finished sidewalk under any circumstance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Level sub-base using bottom of joint strips so that joint strips sit flat without gaps on underside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Steel Pin Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Secure sidewalk joint strips using galvanized steel pins of size, number and spacing recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Drive pins into ground using the factory pre-drilled holes in joint strips to hold strips plumb, level and at 90 degree plane to finished surface of sidewalk. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Ensure top of pins are left visible just slightly above holes on joint strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Cutting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Use only hand or power saws in accordance with manufacturer's written installation instructions. Do not use chain saw, hand-held portable saw or tool with blade used for ripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Use appropriate full personal protective gear when cutting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not cut joint strips less than 4 inches (100 mm) length using power equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Splicing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Use wooden dowels in horizontal center holes of strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Avoid using TripStop lengths less than 12 inches (305 mm) if possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Drill additional steel installation pin hole if required using 1/4 inch (6.35 mm) spaded steel cutting bit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Special Inspection Coordination: Notify Architect upon completion of Work of this section prior to placement of concrete for field inspection approval. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | When the Work is complete, remove surplus products, tools and waste products and debris other than that caused by the Owner or others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | WASTE MANAGEMENT AND DISPOSAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Separate waste materials for recycling at nearest used building materials facility. | |||||||||||||||||||||||||||||||||||||||||||||||||