| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Bonsal / ProSpec, which is located at: 8201 Arrowridge Blvd. Charlotte, NC 28273 Toll Free: (800)738-1621 Phone: (704)525-1621 Fax: (704)529-5261 E-mail: Send message to Bonsal / ProSpec [ Click Here ] for additional [ Product Data ]. Bonsal American, one of the most trusted manufacturers in concrete and flooring products for both commercial and residential construction, is proud to announce the next evolution in the industry ProSpec, a Sakrete brand. Bonsal American / Oldcastle acquired the Sakrete brand in 2006. Building on the strength of the Sakrete brand, all products are being transitioned under the Sakrete umbrella. ProSpec is the professionally-specified group of products formerly packaged under the brand, which included Concrete Restoration and Repair and Tile Installation products. ProSpec is built on the core values that you have come to know and trust with the brand. The only difference you'll see is how much easier it is to get the products you need from one source, because the entire ProSpec and Sakrete lines are one simple call away. With ProSpec, you'll get the same level of quality and performance you expect from American products. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Concrete restoration and repair materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Concrete mixes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Primers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Latex admixtures/bonding agents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: New concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 39 - Standard Test Method for Compressive Strength of Cylindrical Concrete Specimens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 78 - Standard Test Method for Flexural Strength of Concrete (Using Simple Beam with Third-Point Loading). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 109 - Standard Test Method for Compressive Strength of Hydraulic Cement Mortars (Using 2-inch or 50-mm Cube Specimens). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 157 - Standard Test Method for Length Change of Hardened Hydraulic-Cement Mortar and Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 190 - Method of Test for Tensile Strength of Hydraulic Cement Mortars (Withdrawn 1990, no replacement). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM C 191 - Standard Test Method for Time of Setting of Hydraulic Cement by Vicat Needle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM C 266 - Standard Test Method for Time of Setting of Hydraulic-Cement Paste by Gillmore Needles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM C 348 - Standard Test Method for Flexural Strength of Hydraulic-Cement Mortars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM C 387 - Standard Specification for Packaged, Dry, Combined Materials for Mortar and Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM C 469 - Standard Test Method for Static Modulus of Elasticity and Poisson's Ratio of Concrete in Compression. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM C 488 - Standard Test Method for Conducting Exterior Exposure Tests of Finishes for Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM C 496 - Standard Test Method for Splitting Tensile Strength of Cylindrical Concrete Specimens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM C 531 - Standard Test Method for Linear Shrinkage and Coefficient of Thermal Expansion of Chemical-Resistant Mortars, Grouts, Monolithic Surfacings, and Polymer Concretes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | ASTM C 666 - Standard Test Method for Resistance of Concrete to Rapid Freezing and Thawing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | ASTM C 672 - Standard Test Method for Scaling Resistance of Concrete Surfaces Exposed to Deicing Chemicals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | ASTM C 827 - Standard Test Method for Change in Height at Early Ages of Cylindrical Specimens of Cementitious Mixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | ASTM C 882 - Standard Test Method for Bond Strength of Epoxy-Resin Systems Used With Concrete By Slant Shear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | ASTM C 928 - Standard Specification for Packaged, Dry, Rapid-Hardening Cementitious Materials for Concrete Repairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | ASTM C 944 - Standard Test Method for Abrasion Resistance of Concrete or Mortar Surfaces by the Rotating-Cutter Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| T. | ASTM C1042 Standard Test Method for Bond Strength of Latex Systems Used With Concrete By Slant Shear | |||||||||||||||||||||||||||||||||||||||||||||||||
| U. | ASTM C 1090 - Standard Test Method for Measuring Changes in Height of Cylindrical Specimens of Hydraulic-Cement Grout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| V. | ASTM C 1202 - Standard Test Method for Electrical Indication of Concrete's Ability to Resist Chloride Ion Penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| W. | ASTM D 638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| X. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Y. | ICRI Guideline No. 03730 - Surface Preparation Guidelines for Repair of Deteriorated Concrete Resulting from Reinforcing Steel Oxidation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Z. | ICRI Guideline No. 03731 - Selecting Application Methods for the Repair of Concrete Surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| AA. | ICRI Guideline No. 03732 - Selecting and Specifying Concrete Surface Preparation for Sealers, Coatings and Polymer Overlays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Show location of repairs, details, anchorage, and other information required for review. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ore and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Firm specializing in the manufacture of concrete restoration and repair materials, with minimum 10 years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Firm specializing in installation of concrete restoration and repair materials, with minimum 5 years documented experience with projects of similar scope, design, and materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: ProSpec (formerly Bonsal branded products), which is located at: Bonsal American 8227-C Arrowridge Blvd. ; Charlotte, NC 28273; Toll Free Tel: 800-738-1621; Tel: 704-525-1621; Fax: 704-529-5261; Email: request info; Web: www.prospec.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | CONCRETE RESTORATION AND REPAIR PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Horizontal Thin Repairs (featheredge up to 2 inches in depth): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Bonsal / ProSpec Vinyl Concrete Mortar for Patching: Single component, fast setting, polymer modified portland cement based product for horizontal concrete repair; shrinkage compensating, superior abrasion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Bonsal / ProSpec Vinyl Concrete Patcher. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Exceeds ASTM C 387 for High Strength Mortar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Can be featheredged on light traffic areas when modified with Bonsal ProSpec Acrylic Additive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Set Time (ASTM C 191): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Initial Set: 35 to 45 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Final Set: 60 to 70 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Flexural Strength, (ASTM C 78): 7 days - >1,400 psi (9.7 MPa), 28 days - >1850 psi (12.8 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Compressive Strength, (ASTM C 109): 24 hours air cured - > 2,00 psi (16.5 MPa), 7 days - >5,000 psi (34.5 MPa), 28 days - >5,500 psi (37.9 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length Change Percent, Air Cured (ASTM C 157): Minus 0.003 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Tensile Strength, (ASTM C 190): 7 days - >500 psi (3.4 MPa), 28 days - >600 psi (4.1 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Modulus of Elasticity (ASTM C 469): 2.45 x 10^6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Splitting Tensile Strength, (ASTM C 496): 28 Days - >450 psi (3.1 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Resistance to Deicing Salts (ASTM C 672): 25 cycles, zero visual rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Shear Bond Strength, (ASTM C 882): 28 Days - >1800 psi (12.2 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Abrasion Resistance, (ASTM C 944): 28 Days - 2.3 grams loss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Horizontal Resurfacing & Topping Repairs for Traffic Areas (Feather Edge to 1/2 inch (13 mm) in depth): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Horizontal Concrete Resurfacer: Pre-Blended, fast drying polymer modified repair mortar to resurface old distressed concrete or rain pitted new concrete; single component semi flowable consistency allows placements with squeegee, masonry brush or broom; high flexural & compressive strengths. Allows vehicle traffic in 48 hours; uniform superior bond strength. Self curing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Bonsal /Prospec CR-Concrete Resurfacer | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Working Time at 70 degrees F (21 degrees C): 20-30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Set Time at 70 degrees F (21 degrees C) ASTM C191: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Initial Set: 60-90 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Final Set: 90-120 minutes | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Compressive Strength, (ASTM C109): 3 hours - 1,500 psi (10.3 Mpa), 1 day - 2,400 psi (16.5 MPa), 7 days - 3,600 psi (24.7 MPa), 28 days - 5000 psi (34.5 MPa) | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Length Change (ASTM C 157): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Dry: 1 day - 0.004 percent, 7 days - .0000 percent, 28 days - 0.031 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Wet: 1 day - 0.007 percent, 7 days - 0.010 percent, 28 days - 0.031 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Horizontal Repairs for Heavy Duty Traffic Areas (1/2 inch to 8 inches in depth): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Magnesium Phosphate Concrete Repair Mix: Rapid setting, magnesium phosphate cement based concrete repair material that quickly develops high compressive strength; for use in below freezing temperatures; for repair of horizontal surfaces, allowing heavy traffic within 2 hours; 1/2 inch (12.7 mm) to 8 inch (203 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: ProSpec Magna 100. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Meets rapid hardening requirement of ASTM C 928. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Set Time (ASTM C 191) at 70 degrees F (21 degrees C): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Initial Set: 8 to 10 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Final Set: 12 to 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, (ASTM C 78): 28 days air cured - >750 psi (5 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Compressive Strength, (ASTM C 109): 2 hours - >3,500 psi (24 MPa). 1 day - > 4,500 psi (31 MPa), 7 days - >5,500 psi (37 MPa), 28 days - >6,500 psi (44 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Freeze-Thaw Resistance (ASTM C 666A): 95 percent durability factor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Bond Strength, (ASTM C 1042 modified): 7 days - >1,000 psi (6.9 MPa), 28 days - >2,000 psi (13.8 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fiber Reinforced Concrete Repair Mortar(Very Rapid Repair Material):Pre-blended cement based mortar achieving high compressive strengths, 2000 psi + in one hour; open to heavy vehicle traffic in 60 minutes, wide temperature installation range 20 F to 100 F (-6 C to 38 C); high performance Fiber Reinforced Repair Mortar- Fast setting Portland cement based repair mortar cement technology with alkali resistant fibers for enhanced impact, flexural and tensile strengths; 1/2 inch (12.7mm) to 8 inches (203mm) depth; Non-Corrosive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Bonsal / ProSpec Premium Patch 100. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Meets rapid hardening requirement of ASTM C 928. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Working Time at 70 degrees F (21 degrees C): 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Set Time (ASTM C 191) at 70 degrees F (21 degrees C): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Initial Set: 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Final Set: 25 Minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Compressive Strength, (ASTM C109) at 75 degrees F (24 degrees C): 1 hour - 2,600 psi (18.3) MPa), 3 hours - 3,500 psi (24.1 MPa), 1 day - 6,000 psi (41.3 MPa), 7 days - 8,000 psi (55.1 MPa), 28 days - 10,000 psi (69.0 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Bond Strength, (ASTM C 882): 1 day - 1,400 psi (9.6 MPa), 7 days - >2000 psi (13.8 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Rapid Freeze Thaw (ASTM C 666B) Resistance 300 Cycles, no sign of spalling, 99.6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Scaling Resistance Freeze Thaw (ASTM C672),25 Cycles, No Visible Scaling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length Change Hardened Cement Mortar(ASTM C928); .038 percent water storage; Minus 0.06 Air Storage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fiber Reinforced , Polymer Modified Concrete Repair Mortar (Very Rapid/High Bond Strength Repair Material):Pre - Blended Cement based mortar achieving high compressive strengths, 2000 psi + in one hour; open to heavy vehicle traffic in 60 minutes, wide temperature installation range 20 degrees F to 100 degrees F (-6 degrees C to 38 degrees C); high performance Fiber Reinforced Repair Mortar- Fast setting Portland cement based repair mortar cement technology with alkali resistant fibers for enhanced impact, flexural & tensile strengths;1/2 inch (12.7mm) to 8 inches (203mm) depth;Non-Corrosive; high flexural and bond strength material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Bonsal / ProSpec Premium Patch 200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Meets rapid hardening requirement of ASTM C 928. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Working Time at 70 degrees F (21 degrees C): 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Set Time, (ASTM C 191) at 70 degrees F (21 degrees C): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Initial Set: 18 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Final Set: 20 Minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Compressive Strength, (ASTM C109), at 75 degrees F (24 degrees C): 1 hour - 2,650 psi (18.3) MPa), 3 hours - 3,800 psi (26.2 MPa), 1 day - 5,400 psi (37.2 MPa), 7 days - 7,800 psi (53.8 MPa), 28 days - 9,100 psi (62.7 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Bond Strength, (ASTM C 882): 7 days - 1,500 psi (10.3 MPa), 7 days >3000 psi (20.7 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Flexural Strength, (ASTM C 348): 7 days - 1,100 psi (7.5 MPa), 28 days - 1200 psi (8.3 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Rapid Freeze Thaw (ASTM C 666B) Resistance 300 Cycles, no sign of spalling, 99.6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Scaling Resistance Freeze Thaw (ASTM C672), 25 Cycles, No visible scaling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Length Change Hardened Cement Mortar(ASTM C928); 28 days - .038 percent water storage; Minus percent .094 percent Air Storage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vertical, Horizontal and Overhead Repairs with Corrosion Inhibitor (1/2 inch (13 mm) to 8 inches (203 mm) in depth): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General Purpose Polymer Modified Repair Mortar: single component rapid setting polymer modified repair mortar for repairing & resurfacing vertical, overhead and horizontal concrete surfaces-above or below grade; easily shaped, molded or trowel shaved to conform to irregular surface profiles; array of colors and set times to meet repair constraints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Bonsal / ProSpec BlendCrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Meets rapid hardening requirement of ASTM C 928. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Working Time at 70 degrees F (21 degrees C): 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Set Time (ASTM C191) at 70 degrees F (21 degrees C): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Intial Set: 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Final Set: 30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Compressive Strength (ASTM C 928): 1 hour - 1,925 psi (13.3 MPa), 1 day - 4,885 psi (33.7 MPa), 28 days - 6500 psi (44.8MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Freeze /Thaw Resistance (ASTM B666), 300 cycles,1 percent loss, slight scaling, no spalling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Scaling Resistance (ASTM C 672): 25 cycles, no visible scaling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Shear Bond Strength (ASTM C882): 1 day - 1,035 psi (7.1 MPa), 7 days - >1650 psi (11.4 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Flexural Strength (ASTM C348): 1 day - 1,142 psi (7.9 MPa), 28 days - 1180 psi (8.1MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Gray #0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Gray #2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Gray #3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vertical and Overhead Repairs with Corrosion Inhibitor (1/4 inch to 8 inches (6 mm to 203 mm) in depth): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Vertical and Overhead Repair Mortar: Pre-blended polymer-modified, portland cement based patching mortar; for vertical, and overhead surfaces; contains corrosion inhibitor; non-sag; no forms required up to 2 inches (51 mm); self-curing; low shrinkage; freeze-thaw resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Bonsal / ProSpec V.O. Repair Mortar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Set Time (ASTM C 191): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Initial Set: approximately 14 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Final Set: approximately 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, (ASTM C 109): 1 day - 2,500 psi (17.2 MPa), 7 days - 4,000 psi (27.6 MPa), 28 days - 5,000 psi (34.5 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Stopping Active Water Leaks: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hydraulic Cement: High speed, single component cement repair material formulated for stopping active water leaks; can be applied under water; non-metallic; shrinkage compensated; for use above and below grade; for horizontal and vertical repairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Bonsal / ProSpec Instant Hydraulic Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Set Time (ASTM C 191): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Initial Set: 1 to 3 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Final Set: 3 to 4 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexural Strength, (ASTM C 78): 7 days - >1,000 psi (6.9 MPa), 28 days 1,400 psi (9.6 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Compressive Strength, (ASTM C 109): 1 hour - 1,600 psi (11 MPa), 24 hours - 2,800 psi (19.3 MPa), 7 days - 6,500 psi (45.9 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Tensile Strength (ASTM C 307): 7 days - 350 psi (2.4 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Linear Length Change, 24 Hours (ASTM C 157): 24 hours - 0.010 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Coefficient of Thermal Expansion (ASTM C 531): (inches per degree F) 1.13 x 10^(-5) inches per degree F, 0.010 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Density, Wet: 124 lbs/cubic foot (1986 kg/cubic meter). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Vertical Resurfacing, Filling and Smoothing Tilt Up/Cast Concrete/Precast/ Masonry Block (feather edge to 1/2 inch (13 mm)): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Vertical Concrete Resurfacer: Polymer enhanced, single component screed mortar for resurfacing vertical concrete surfaces by filling and smoothing surface gaps, bug holes, honeycombs and depressions; contains smooth, non-angular aggregates; accepts most coatings/coverings within 30 minutes; freeze thaw reisistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Bonsal / Prospec RubCrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Working Time at 70 degrees F (21 degrees C): 30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength: (ASTM C109): 1 day - 600 psi (4.1 MPa), 3 days - 1,500 psi (10.3 MPa), 7 days - 2,000 psi (13.8 MPa), 28 days - 3,500 psi (24.1 MPa). 3500 PSI (24.1 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CONCRETE MIXES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | High Performance Concrete Repair Mix: Super plasticized high performance ready mix concrete; for full depth repairs 2 inches (51 mm) or greater; pumpable; structural applications and full depth repairs for highways, structural piers, bridge decks, balconies, parking garages, slabs, industrial floors and foundations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Bonsal /ProSpec Metro Mix 240. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exceeds ASTM C 387, Standard Specification for Packaged, Dry, Combined Materials for Mortar and Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compressive Strength, (ASTM C 39): 1 day - 2,000 psi (14 MPa), 7 days - 5,000 psi (34 MPa), 28 days - 6,000 psi (41 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length Change, Dry (ASTM C 157): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dry: Minus 0.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wet: Plus 0.02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | High Performance Concrete Repair Mix with Corrosion Inhibitor: Air entrained super plasticized high performance ready mix concrete with corrosion inhibitor; for full depth repairs 2 inches (51 mm) or greater; pumpable; structural applications and full depth repairs for highways, structural piers, bridge decks, balconies, parking garages, slabs, industrial floors and foundations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Bonsal / ProSpec Metro Mix 240 AE. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exceeds ASTM C 387, Standard Specification for Packaged, Dry, Combined Materials for Mortar and Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Compressive Strength, (ASTM C 39): 1 day - 2,000 psi (14 MPa), 7 days - 5,000 psi (34 MPa), 28 days - 6,000 psi (41 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | >6000 psi (41 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length Change (ASTM C 157): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dry: Minus 0.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wet: Plus 0.02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | REBAR PROTECTIVE COATING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rebar Protective Coating: Polymer based, zero VOC, primer with corrosion inhibitors; for use over prepared reinforcing steel and other steel components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Bonsal / ProSpec Rebar Coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | LATEX ADMIXTURES/BONDING AGENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Primer / Bonding Agent: Zero VOC concentrated liquid used prior to installation of cementitious toppings, underlayments, repair mortars and stucco to improve bond strength and curing time; interior or exterior; above and below grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Primer: Bonsal / ProSpec 118 Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Acrylic Latex Admixture: A solvent free/zero VOC liquid acrylic polymer emulsion admixture for cement based products,repair & setting mortars and stucco to enhance or improve bond strength,durability, curing time, workability, and tensile strength;interior or exterior;above or below grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Acrylic Latex Admixture : Bonsal / ProSpec Acrylic Additive | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | - EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products after Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||