| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of [ Click Here ] for additional information. Jakob products are manufactured in Switzerland using only high-quality AISI 316. Whether your project needs stainless steel fittings, stainless steel fasteners or any stainless steel hardware, you won't find a better product anywhere in the world. This section includes stainless steel wire rope assemblies manufactured by Jakob, 1nc. Components provided by Jakob, 1nc. are fabricated from chromium-nickel austenitic stainless steel with low carbon content and containing molybdenum for greater corrosion resistance. These stainless steel, corrosion resistant, low maintenance, high tensile strength products provide design flexibility, durability, high strength to weight ratio, functionality, and impressive aesthetics. Looking for a contemporary interior design - incorporate our stainless steel fittings and stainless steel fasteners with our AISI 316 suspended shelving and signage displays. In business for over 100 years in 58 different countries, we have the experience to help you get the job done the right way. Remember, "If you can think it, Jakob can help you create it." . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Stainless steel structural support wire rope assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Braces and Trusses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Structural Ties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Suspension Cables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tension Elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless steel fabric structure wire rope assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Membrane Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Shade Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lightweight Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stainless steel structural support rod assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Suspension Rods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tension Elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Structural Ties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Support rods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stainless steel signage wire rope assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Stainless steel suspended shelving wire rope assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Stainless steel protective barrier netting wire rope assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Requirements for placement of anchors in concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04800 - Masonry Assemblies. Requirements for placement of anchors in masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05100 - Structural Steel: Structural metal framework to receive anchors and cables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 05500 - Metal Fabrications: Metal posts and framework to receive anchors and cables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 05720 - Stainless Steel Wire rope Railing Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 06100 - Rough Carpentry: Wood framing to support stainless steel wire and anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 10400 - Identification Systems: Interior and exterior signage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 13135 - Cable Supported Structures: Fabric cladding systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Iron and Steel Institute (AISI) - Manual of Steel Construction; Design, Fabrication and Erection of Structural Steel Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American Iron and Steel Institute (AISI) - Steel Product Manual; Stainless and Heat Resisting Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American Iron and Steel Institute (AISI): The Design of Fabrication of Cold Formed Steel Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM A 276 - Stainless and Heat-Resisting Steel Bars and Shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM A 380 - Practice for Cleaning and Descaling Stainless Steel Parts, Equipment and Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM A 492 - Specification for Stainless Steel Rope Wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM A 555 - Stainless Steel Wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM A 582 - Specification for Free-Machining Stainless and Heat-Resisting Steel Bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM B 912 - Specification for Passivation of Stainless Steels Using Electropolishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM F 1145 - Specification for Turnbuckles, Swaged, Welded, Forged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | MIL-C-5688 - Pre-Stretching and Proof-Testing of Wire Rope Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Structural Requirements: Provide stainless steel wire rope assemblies capable of withstanding the effects of gravity loads and the following loads and stresses within limits and under conditions indicated on the Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Components: to withstand dead load, applicable snow load, vertical and horizontal seismic loads, and design loads due to pressure and suction of wind calculated in accordance with applicable building code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cooperate with regulatory agency or authority and provide data as requested authority having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Primary and secondary support framing shall comply with current issues of AISC, AISI, and ASTM specifications, as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Design supports and hardware to withstand loads encountered without excessive deflection or distortion when cables are tensioned to required loading and to conform to building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wire rope assemblies shall be designed, fabricated, and installed to accommodate expansion and contraction of metal components without causing undue stress, buckling, opening of joints, and distortion. Design for the following minimum temperature ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ambient Temperature Range: 120 degrees F (67 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material Surface Temperature Range: 180 degrees F (100 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design supports and hardware to withstand loads encountered without excessive deflection or distortion when cables are tensioned to required amounts required to conform to applicable building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Components shall be free from defects impairing strength, durability and appearance. Exposed surfaces throughout system shall have same inherent texture and color for similar locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Design system to prevent galvanic action and other forms of corrosion by insulating metals and other materials from direct contact with incompatible materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Exposed fasteners shall be of same materials, color and finish as material to which applied. Exposed surfaces throughout project shall have same inherent texture and color for similar locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Provide manufacturer's standard catalog data for specified products demonstrating compliance with referenced standards. Provide list of fittings being provided with descriptions, load capabilities, and either photographs or drawings for each type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit Shop Drawings for fabrication and installation. Include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Plans, elevations, and detail sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Indicate materials, methods, finishes, fittings, fasteners, anchorages, and accessory items. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide setting diagrams and templates for anchorages, sleeves, and bolts to be installed by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Where materials or fabrications are indicated to comply with design loadings, include material and safety factor properties, and other information needed for structural analysis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: Two samples representing actual products and finishes as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wire rope with fitting, minimum size 12 inches (300 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rods, minimum size 12 inches (300 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Typical fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Installation Instructions: Manufacturer's printed installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Operation and Maintenance Data: Include methods for maintaining installed products and precautions against cleaning materials and methods detrimental to finishes and performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturer of stainless steel wire rope, fittings, and other stainless steel components with 10 years minimum successful experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Experienced in performing work of this section that has specialized in installation of work similar to that required for this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of preparation techniques and installation workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Locate in areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: Minimum of 10 SF (1 sm) and including typical anchors and connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Rework mock-up as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Retain mock-up during construction as quality standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Remove and legally dispose of mock-up when no longer needed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Incorporation: Incorporate mock-up into final construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Preinstallation Meetings: Conduct meetings including Contractor, Architect, fabricator, installer and other subcontractors whose work involves wire rope assemblies to verify project requirements, foundations, supports, framing and support conditions, mounting surfaces and manufacturer's installation requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | All individual parts and packages of identical parts are to be clearly marked for identification. The packing list shall include the description, quantity and piece mark of the parts, components and elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Handle and store products according to manufacturer's recommendations. Leave products wrapped or otherwise protected and under clean and dry storage conditions until required for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Exercise care not to scratch, mark, dent, or bend metal components during delivery, storage, and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify actual openings by field measurements before fabrication; show recorded measurements on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate field measurements and fabrication schedule with construction progress to avoid construction delays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Jakob, Inc., which is located at: 955 N. W. 17th Ave. Unit B ; Delray Beach, FL 33445; Toll Free Tel: 866-215-1421; Tel: 561-330-6502; Fax: 561-330-6508; Email: request info; Web: www.jakob-usa.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide all cable, materials, fittings and components from a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ASSEMBLIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide Jacob, Inc. INOX Line stainless steel wire rope assembly components as specified and as indicated on the Drawings. Manufacturer shall engineer and fabricate components and assemblies for installation. Design requirements for individual components and wire rope shall be as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless steel structural support wire rope assemblies including. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Braces and Trusses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Structural Ties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Suspension Cables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tension Elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stainless steel fabric structure wire rope assemblies including. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Membrane Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Shade Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lightweight Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stainless steel structural support rod assemblies including. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Suspension Rods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tension Elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Structural Ties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Support rods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Stainless steel signage wire rope assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Stainless steel suspended shelving wire rope assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Stainless steel protective barrier netting wire rope assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | WALL MOUNTING SPACERS/BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide wall mounting spacers, brackets and fittings required for attachment and connection to the structure and for support of stainless steel wire rope, wire netting, and metal rod as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Spacer Clearance and Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Clearance: _______ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Design Lateral Force: _____ pounds (_____ kN). percent of wire rope minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | As selected by manufacture to suit application and design requirements specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mounting Types: Fabricate from AISI Type 316 and 316L stainless steel complying with ASTM F 1145; INOX Line anchors as manufactured by Jakob, Inc. Provide sizes and types as required to meet project design conditions specified and indicated on Drawings including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Through Hole in Wood: Headless screw with nut and check nut on the back and a from ring nut with support washer on the front. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Screw-In Nut for Wood: Internal threaded device that accepts the threaded rope holder or headless screw device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Perforated Hollow Wall Anchor: Masonry or concrete anchor set with two-component adhesive with internal threads to accept threaded rope holder or headless screw device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bolt Anchor with Internal Thread: Expansion bolt for concrete with internal threads to accept threaded wall fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Externally Insulated Facades: Expansion bolt for concrete with insulated support tube spacers and internal threads to accept externally threaded wall fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shop applied swaged rope ends: Threaded external and internal swivel ends, turnbuckles, tensioning screws, end stops, clevis ends, eye ends, loop ends, and end cones. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stainless Steel Bars and Shapes: Type 316 stainless steel conforming to ASTM A 276. Provide sizes and shapes as required to meet project design conditions specified and indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | WIRE ROPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Material: ASTM A 492 and ASTM A 555, Type 316 stainless steel. Fabricate wire rope with integral colored filament designating specific manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Type 1: __ x __ wire rope; INOX No. _____ as manufactured by Jakob, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: ____ inches ( ___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Breaking load including safety factor: _____ pounds ( ___ kg) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Type 2: __ x __ wire rope; INOX No. _____ as manufactured by Jakob, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: ____ inches ( ___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Breaking load including safety factor: _____ pounds ( ___ kg) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Type 3: __ x __ wire rope; INOX No. _____ as manufactured by Jakob, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: ____ inches ( ___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Breaking load including safety factor: _____ pounds ( ___ kg) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Length: Provide wire rope tendons in lengths indicated on Drawings and approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide optimum adjustment in both directions by calculating final tendon lengths with allowance for tensioning fittings with 2/3 open and with 1/3 of thread length engaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Measure tendon length from center of pin to center of pin, or center of eye to center of eye. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | WIRE NETTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Material: Webnet as manufactured by Jakob, Inc. Parallel stainless steel wire ropes connected by reciprocally curved offset sleeves or clamps such that ropes are neither knotted nor crossed. Wire rope shall be fabricated from cold-drawn, AISI Type 316 stainless steel wire complying with ASTM A 492 and ASTM A 555. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Type 1: Webnet No. _____ as manufactured by Jakob, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: ____ inches ( ___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Breaking load including safety factor: _____ pounds ( ___ kg) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Type 2: Webnet No. _____ as manufactured by Jakob, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: ____ inches ( ___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Breaking load including safety factor: _____ pounds ( ___ kg) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Type 3: Webnet No. _____ as manufactured by Jakob, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: ____ inches ( ___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Breaking load including safety factor: _____ pounds ( ___ kg) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Perimeter configurations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Perimeter Type No. _____ as manufactured by Jakob, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Open. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Closed with uncompressed sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Closed with eye ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Suitable for: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Vertical installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Horizontal installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Perimeter Type No. _____ as manufactured by Jakob, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Open. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Closed with uncompressed sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Closed with eye ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Suitable for: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Vertical installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Horizontal installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | STAINLESS STEEL RODS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rod spindles: Solid stainless steel rods, AISI Type 316 complying with ASTM A 276. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Diameter: 5/16 inch (8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Diameter: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diameter: 15/32 inch (12 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Diameter: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Diameter: 25/32 inch (20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Diameter: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Diameter: 15/16 inch (24 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Lengths as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Rod termination: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | External threads for on-site attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Swaged with end connector fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | FITTINGS AND CONNECTORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide fittings and connectors required for wire rope assemblies and for attachment and connection of stainless steel wire rope, wire netting and metal rods to support framework and substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fitting minimum breaking strength: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | _____ percent of wire rope minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | As selected by manufacturer to suit application and design requirements specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Types: Fabricate from AISI Type 316 and 316L stainless steel complying with ASTM F 1145; INOX Line Fittings as manufactured by Jakob, Inc. Provide sizes and types as required to meet project design conditions specified and indicated on Drawings and reviewed shop drawings including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shop applied swaged rope ends: Threaded external and internal swivel ends, turnbuckles, tensioning screws, end stops, clevis ends, eye ends, loop ends, and end cones. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Screwed rope ends for on-site assembly: Threaded external and internal swivel ends, turnbuckles, tensioning screws, end stops, clevis ends, eye ends, loop ends, and end cones. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Clamps: Ring clamps, cross clamps, wire rope clamping cones, and connecting wire rope clamps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Post fittings: Straight, angled, and spherical | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Anchoring systems: Studs, clevis, eye end, eye bolt, slotted, spacer baskets, radial clevis holder, cross clamp with support disk, slotted rope deflector, ball cage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Accessories: Provide threaded couplings, tensioning screws, cover disks, eye bolts, eye nuts, carabineers, shackles, clips, welded rings, screws, washers, lock nuts, hexagonal nuts, dome nuts, wall anchors, screws, and wire end caps as required to complete the installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | After fabrication, clean and de-scale stainless steel wire rope, fittings, and other components in accordance with ASTM A 380. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish components with AISI No. 4 brushed satin finish in accordance with ASTM B 912. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tolerances: Verify dimensions on site prior to shop fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fabricate stainless steel in accordance with AISI Steel Product Manual and the manufacturers requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop fabricate to designs indicated on Drawings and to meet performance requirements specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop fabricate fittings, interfacing parts and assemblies so that field cutting adjustments are not necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Coordinate requirements, dimensions and spacing of wire rope assemblies to ensure required factory drilled holes in supporting framework are correctly located. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Make exposed joints butt, flush, and hairline. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fabricate connections that will be exposed to weather in a manner to exclude water. Provide weep holes where water may accumulate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Before beginning installation, verify that conditions installed under other sections are acceptable for installation of cable trellis systems in accordance with manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Supply items required to be cast into concrete or embedded in masonry with setting templates, to appropriate Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify supporting system for stainless steel wire rope assemblies is prepared for attachment of anchors, fittings, wire rope, and wire netting and transfer of calculated loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If conditions are the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify alignment, support dimensions, and tolerances are correct. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Inventory components to ensure all required items are available for installation. Inspect components for damage. Remove damaged components from site and replace. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide for erection and wind loads. Provide temporary bracing to maintain structure plumb and in alignment until completion of erection and installation of permanent bracing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install wire rope assemblies in accordance with manufacturer's instructions and the approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide anchorage devices and fittings to secure to in-place construction; including threaded fittings for concrete inserts, toggle bolts and through-bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install components plumb, level, square, and rigid without kinks or sags. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Anchor to mounting surfaces as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Separate dissimilar materials with bushings, grommets or washers to prevent electrolytic corrosion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Use only manufacturer's supplied cable hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Ensure cables are clean, parallel to each other, and without kinks or sags. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Tension cable with hand or hydraulic equipment so that no slack is visible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | After final adjustment provide tamper resistant locktight materials on all fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust wire rope tension and connecting hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove temporary coverings and protection of adjacent work areas. Clean installed products in accordance with manufacturer's instructions before owner's acceptance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not use abrasive cleaners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Remove from project site and legally dispose of construction debris associated with this work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect installed products and finished surfaces from damage during construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Replace defective or damaged components as directed by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||