MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 06415
 
         
COUNTERTOPS
 
         
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** LG Hausys America, Inc., Surfaces Division; solid surfaces, stone surfaces and eco surfaces.

This section is based on the products of LG Hausys America, Inc., Surfaces Division, which is located at:
          900 Circle 75 Parkway
Suite 1500
Atlanta, GA 30339
Toll Free Tel: (866) 544-4622
Te1: (623) 776-7373
Fax: (623) 776-3081
Email: sales@lghausys.com
Web: www.lghausys.com

[ Click Here ] for additional information.
          LG Hausys America, Inc. offers three categories of high-quality surfacing materials for commercial and residential use.

The Solid Surface category offers several product lines in a wide variety of colors and patterns. These include HI-MACS, Volcanics, Lucent, and Spectrum. All of these solid surface choices are durable, hygienic, and stain-resistant, making them ideal for nearly any application, including residential kitchens, bathroom vanities, and a variety of commercial interior spaces including healthcare, hospitality and education.

The LG Hausys America, Inc. Stone category includes Viatera quartz surfacing. Made from natural stone and advanced polymer resins, Viatera provides consistent color choices and hygienic properties with the look and feel of natural granite.

With the LG Hausys America, Inc. Eco category, designers and consumers can choose more earth-friendly products. This category includes Eden Solid Surfaces, one of the most environmentally conscious acrylic products available. Eden has a minimum of 12 percent recycled content and help specifiers earn credits toward LEED certification in several categories.

These three product categories are supported by a collection of accessories, including stainless steel sinks, solid surface sinks, adhesives, and stainless steel grates.

Earth-Friendly: In 2008, LG Hausys America, Inc. received the Envision Award from the International Solid Surface Fabricators Association (ISSFA) for Eco Eden Solid Surfaces. Certified by Scientific Certification Systems (SCS), Eco Eden Solid Surfaces helps customers meet the demands of green building standards and programs through earning points toward LEED certification within the Materials and Resources category. It is manufactured using a minimum of 12 percent pre-consumer recycled material (resin), so it is not only durable and versatile, but also an environmentally-friendly surface for any application.

All LG Hausys America, Inc. products are GREENGUARD Indoor Air Quality Certified. LG Hausys America, Inc.'s products have been tested and evaluated by a GREENGUARD Environmental Institute (GEI) approved laboratory and determined to meet GREENGUARD Emission Standards. GREENGUARD is the only industry independent certification program for low-emitting products. Products displaying the GREENGUARD mark are subject to ongoing testing to maintain certification. For more information, go to www.greenguard.org' www.greenguard.org.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Solid surface countertops.
 
          B.Solid surface sinks and fabrications.
 
          C.Setting materials and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications: Steel supports.
 
          B.Section 06100 - Rough Carpentry: Wood supports.
 
          C.Section 06200 - Finish Carpentry.
 
          D.Section 06410 - Architectural Woodwork.
 
          E.Section 07920 - Joint Sealants.
 
          F.Section 09260 - Gypsum Board Assemblies: Cementitious backer unit substrate.
 
          G.Section 09310 - Ceramic Tile: Thresholds.
 
          H.Section 10810 - Toilet Accessories.
 
          I.Division 15 - Plumbing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section. References listed, if not noted, are for the quartz product. Delete if not required.
 
          A.American National Standards Institute (ANSI):
          1.A108.5 - Installation of Ceramic Tile with Dry-Set Portland Cement Mortar or Latex Portland Cement Mortar.
          2.A118.4 - Latex-Portland Cement Mortar.
          ** NOTE TO SPECIFIER ** Acrylic sheet standard. Delete if not required for project.
          3.Z-124.3 - Plastic Lavatories.
 
          B.ASTM International (ASTM):
          1.C97 - Standard Test Methods for Absorption and Bulk Specific Gravity of Dimension Stone.
          2.C99 - Standard Test Method for Modulus of Rupture of Dimension Stone.
          3.C170 - Standard Test Method for Compressive Strength of Dimension Stone.
          4.C241 - Standard Test Method for Abrasion Resistance of Stone Subjected to Foot Traffic.
          5.C482 - Standard Test Method for Bond Strength of Ceramic Tile to Portland Cement.
          6.C484 - Standard Test Method for Thermal Shock Resistance of Glazed Ceramic Tile.
          7.C531 - Standard Test Method for Linear Shrinkage and Coefficient of Thermal Expansion of Chemical-Resistant Mortars, Grouts, Monolithic Surfacings, and Polymer Concretes.
          8.C648 - Standard Test Method for Breaking Strength of Ceramic Tile.
          9.C650 - Standard Test Method for Resistance of Ceramic Tile to Chemical Substances.
          10.C672/C672M - Standard Test Method for Scaling Resistance of Concrete Surfaces Exposed to Deicing Chemicals.
          11.C880 - Standard Test Method for Flexural Strength of Dimension Stone.
          12.C1026 - Standard Test Method for Measuring the Resistance of Ceramic Tile to Freeze-Thaw Cycling.
          13.C1028 - Standard Test Method for Determining the Static Coefficient of Friction of Ceramic Tile and Other like Surfaces by the Horizontal Dynamometer Pull-Meter Method.
          ** NOTE TO SPECIFIER ** 'D' and 'G' standards are for acrylic sheet. Delete if not required for project.
          14.D 256 - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics.
          15.D 638 - Standard Test Method for Tensile Properties of Plastics.
          16.D 648 - Standard Test Method for Deflection Temperature of Plastics Under Flexural Load in the Edgewise Position.
          17.D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30oC and 30oC With a Vitreous Silica Dilatometer.
          18.D 790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.
          19.D 792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement.
          20.D 2565 - Standard Practice for Xenon-Arc Exposure of Plastics Intended for Outdoor Applications.
          21.D 2583 - Standard Test Method for Indentation Hardness of Rigid Plastics by Means of a Barcol Impressor.
          22.G 21 - Standard Practice for Determining Resistance of Synthetic Polymeric Materials to Fungi.
          23.G 22 - Practice for Determining Resistance of Plastics to Bacteria.
          24.E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          ** NOTE TO SPECIFIER ** Acrylic sheet standard. Delete if not required for project.
 
          C.International Organization for Standards (ISO):
          1.ISO 4586.2 - High-Pressure Decorative Laminates -- Sheets Made From Thermosetting Resins -- Part 2: Determination Of Properties.
          ** NOTE TO SPECIFIER ** Acrylic sheet standard. Delete if not required for project.
 
          D.The National Electrical Manufacturers Association (NEMA):
          1.NEMA LD 3-3 - High-Pressure Decorative Laminates.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Detailed specification of construction and fabrication.
          2.Manufacturer's installation instructions.
          3.Manufacturer's detailed recommendations for handling, storage, installation, protection, and maintenance.
 
          C.Shop Drawings: Include countertop layout, dimensions, materials, finishes, cutouts, and attachments. Include installation details of location and layout of each type of fabrication and accessory.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Contract Closeout Submittals: Comply with Section 01700.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Sustainability Submittals: Submit manufacturer's information indicating compliance with the following certifications, and contribution toward USGBC LEED credits.
          1.Third Party Certification: SCS, Scientific Certification Systems, indoor air quality.
          2.Third Party Certification: GREENGUARD, low-emitting products certification.
          3.Third Party Certification: NSF International, public health safety.
          4.LEED NC 2.2 & CI 2.0 Rating System:
          a.MR 4.1 - Post Consumer 10% (post-consumer + 1/2 pre-consumer).
          b.EQ 4.1 - Adhesives and Sealants SCAQMD Rule #1168.
          5.LEED EB 2.0 Rating System:
          a.MR 3.1 - Optimize Use of IAQ Products, A. Adhesives & Sealants SCAQMD Rule #1168.
          6.LEED Schools, NC & Major Renovations Rating System:
          a.MR 4.1 - Post Consumer 10% (post-consumer + 1/2 pre-consumer).
          b.EQ 4 - Option 1 - Adhesives and Sealants SCAQMD Rule #1168.
          7.LEED Retail - NC & Major Renovations Rating System:
          a.IEQ 4 - Option 1 Adhesives and Sealants SCAQMD Rule #1168.
 
          1.5QUALITY ASSURANCE
 
          A.Fabricator Qualifications: Manufacturer certified solid surface fabricator/installer.
          1.Minimum 2 years documented experience in work of this Section.
 
          B.Installer Qualifications: Firm experienced in installation or application of systems similar in complexity to those required for this Project, including specific requirements indicated.
          1.Minimum 2 years documented experience in work of this Section.
          2.Acceptable to or licensed by manufacturer.
 
          C.Source Limitations: Obtain materials and products from single source.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in fabricator's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction (AHJ).
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Maintain relative humidity planned for building occupants and an ambient temperature between 65 and 75 degree F (18 and 24 degree C) for 48 hours prior to and during installation. After installation, maintain relative humidity and ambient temperature planned for building occupants.
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** Warranty is applicable to Viatera quartz surfacing.
 
          A.Viatera Quartz Surfacing: Furnish manufacturer's 15-year limited warranty on Viatera quartz surfacing, warranting materials will be free of manufacturing defects.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: LG Hausys America, Inc., Surfaces Division, which is located at: 900 Circle 75 Parkway Suite 1500 ; Atlanta, GA 30339; Toll Free Tel: 866-544-4622; Tel: 623-776-7373; Fax: 623-776-3081; Email: sales@lghausys.com; Web: www.lghimacsusa.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2ACRYLIC SURFACING
          ** NOTE TO SPECIFIER ** Product has SCS third-party certification, the product earns points toward LEED certification within the Materials and Resources category. It is manufactured using a minimum of 12 percent pre-consumer recycled material. Delete if not required.
 
          A.Product: HI-MACS Solid Surface, Type 051 by LG Hausys America, Inc., Surfaces Division.
          1.Nominal sheet thickness: 0.50 inch (13 mm).
          2.Surface burning characteristics in accordance with ASTM E 84: Class I or A, and as follows:
          a.Flame spread: < 25.
          b.Smoke developed: <25.
          3.Liquid Absorption, ISO 4586-2, for 1/2 inch (13 mm) material thickness: 0.4 percent after 2 hour period.
          4.Izod Impact, ASTM D 256, Method A: 0.3 foot pounds per inch (.016 joules/mm).
          5.Tensile Modulus, ASTM D 638 Nominal: 1.2 million pounds per square inch (844 kg/sq. mm).
          6.Thermal Expansion, ASTM D 696: 0.000018 inch per inch per degree F, maximum.
          7.Hardness, ASTM D 2583, Barcol Impressor: 57.
          8.Flexural Toughness, ASTM D 790: 3 (in.-lb/cu. in).
          9.Deflection Temperature under load, ASTM D 648: 90 degrees C (194 degree F).
          10.Stain Resistance, ANSI Z-124.3 Modified; 3.4: No effect.
          11.Boiling Water Resistance, NEMA LD 3-3.05: No effect.
          12.High Temperature Resistance, NEMA LD 3-3.06: No effect.
          13.Radiant Heat Resistance, NEMA LD 3-3.10: No effect.
          14.Light Resistance, NEMA LD 3-3.03: No effect.
          15.Ball Impact Resistance, NEMA LD 3-3.08, one half pound (.23 kg) ball, unsupported: 125 inches (3175 mm).
          16.Specific Gravity (Density ASTM D792): 1.60 grams per cubic centimeter (.06 lb/cu. inch).
          17.Approximate weight: 4.20 pounds per square foot (20.5 kg/sq. m).
          18.Weatherability, ASTM D 2565: Pass.
          19.Fungus Resistance, ASTM G 21: Pass.
          20.Bacterial Resistance, ASTM G 22: Pass.
          21.Pittsburgh Protocol Toxicity: 66.9 grams (2.36 oz).
          22.GREENGUARD Low-Emitting Material Testing: Chemical/particle emissions after 96 (or 168) hours that meet following certification standards:
          a.Pre-Certification Testing: Standard 96 hour emission profile at 4, 8, 24, 48, 72, 96-hour for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          b.Post-Certification Testing: Standard 24-hour single point emissions test on a quarterly basis for TVOC, formaldehyde, total aldehydes, and specified individual VOCs.
          c.Annual Testing: Standard 96-hour emission profile at 4, 8, 24, 48, 72, 96-hour on an annual basis for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          ** NOTE TO SPECIFIER ** If pattern and finish are not specified, indicate location of information or method of selection below. Delete provision not required.
          23.Pattern:
          24.Finish:
          25.Patterns and Finishes: Specified in SCHEDULE Article of this section. Patterns and Finishes: Indicated on drawings.
          26.Patterns and Finishes: Selected from manufacturer's full range of available patterns and finishes.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Product: Volcanics Solid Surface, Type 051 by LG Hausys America, Inc., Surfaces Division.
          1.Nominal sheet thickness: 0.50 inch (13 mm).
          2.Surface burning characteristics in accordance with ASTM E 84: Class II or B, and as follows:
          a.Flame spread: < 26.
          b.Smoke developed: < 35.
          3.Liquid Absorption, ISO 4586-2, for 1/2 inch (13 mm) material thickness: 0.4 percent after 2 hour period.
          4.Izod Impact, ASTM D 256, Method A: 0.3 foot pounds per inch (.016 joules/mm).
          5.Tensile Modulus, ASTM D 638 Nominal: 1.1 million pounds per square inch (774 kg/sq. mm).
          6.Thermal Expansion, ASTM D 696: 0.00002 inch per inch per degree F, maximum.
          7.Hardness, ASTM D 2583, Barcol Impressor: 57.
          8.Flexural Toughness, ASTM D 790: 5 (in.-lb,/in3).
          9.Deflection Temperature under load, ASTM D 648: 90 degrees C (194 degree F).
          10.Stain Resistance, ANSI Z-124.3 Modified; 3.4: No effect.
          11.Boiling Water Resistance, NEMA LD 3-3.05: No effect.
          12.High Temperature Resistance, NEMA LD 3-3.06: No effect.
          13.Radiant Heat Resistance, NEMA LD 3-3.10: No effect.
          14.Light Resistance, NEMA LD 3-3.03: No effect.
          15.Ball Impact Resistance, NEMA LD 3-3.08, one half pound (.23 kg) ball, unsupported: 125 inches (3175 mm).
          16.Specific Gravity (Density ASTM D792): 1.56 grams per cubic centimeter (.056 lb/cu. inch).
          17.Approximate weight: 4.10 pounds per square foot (20.0 kg/sq. m).
          18.Fungus Resistance, ASTM G 21: Pass.
          19.Bacterial Resistance, ASTM G 22: Pass.
          20.Pittsburgh Protocol Toxicity: 65.4 grams (2.3 oz).
          21.GREENGUARD Low-Emitting Material Testing: Chemical/particle emissions after 96 (or 168) hours that meet following certification standards:
          a.Pre-Certification Testing: Standard 96 hour emission profile at 4, 8, 24, 48, 72, 96-hour for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          b.Post-Certification Testing: Standard 24-hour single point emissions test on a quarterly basis for TVOC, formaldehyde, total aldehydes, and specified individual VOCs.
          c.Annual Testing: Standard 96-hour emission profile at 4, 8, 24, 48, 72, 96-hour on an annual basis for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          ** NOTE TO SPECIFIER ** If pattern and finish are not specified, indicate location of information or method of selection below. Delete provision not required.
          22.Pattern:
          23.Finish:
          24.Patterns and Finishes: Specified in SCHEDULE Article of this section. Patterns and Finishes: Indicated on drawings.
          25.Patterns and Finishes: Selected from manufacturer's full range of available patterns and finishes.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Product: Eco Eden Solid Surface with 12 percent pre-consumer recycled resin, Type 051 by LG Hausys America, Inc., Surfaces Division.
          1.Nominal sheet thickness: 0.50 inch (13 mm).
          2.Surface burning characteristics in accordance with ASTM E 84: Class I or A, and as follows:
          a.Flame spread: < 25.
          b.Smoke developed: <25.
          3.Liquid Absorption, ISO 4586-2, for 1/2 inch (13 mm) material thickness: 0.4 percent after 2 hour period.
          4.Izod Impact, ASTM D 256, Method A: 0.3 foot pounds per inch (.016 joules/mm).
          5.Tensile Modulus, ASTM D 638 Nominal: 1.2 million pounds per square inch (844 kg/sq. mm).
          6.Thermal Expansion, ASTM D 696: 0.000018 inch per inch per degree F, maximum.
          7.Hardness, ASTM D 2583, Barcol Impressor: 57.
          8.Flexural Toughness, ASTM D 790: 3 (in.-lb/cu. in).
          9.Deflection Temperature under load, ASTM D 648: 90 degrees C (194 degree F).
          10.Stain Resistance, ANSI Z-124.3 Modified; 3.4: No effect.
          11.Boiling Water Resistance, NEMA LD 3-3.05: No effect.
          12.High Temperature Resistance, NEMA LD 3-3.06: No effect.
          13.Radiant Heat Resistance, NEMA LD 3-3.10: No effect.
          14.Light Resistance, NEMA LD 3-3.03: No effect.
          15.Ball Impact Resistance, NEMA LD 3-3.08, one half pound (.23 kg) ball, unsupported: 125 inches (3175 mm).
          16.Specific Gravity (Density ASTM D792): 1.60 grams per cubic centimeter (.06 lb/cu. inch).
          17.Approximate weight: 4.20 pounds per square foot (20.5 kg/sq. m).
          18.Weatherability, ASTM D 2565: Pass.
          19.Fungus Resistance, ASTM G 21: Pass.
          20.Bacterial Resistance, ASTM G 22: Pass.
          21.Pittsburgh Protocol Toxicity: 66.9 grams (2.36 oz).
          22.GREENGUARD Low-Emitting Material Testing: Chemical/particle emissions after 96 (or 168) hours that meet following certification standards:
          a.Pre-Certification Testing: Standard 96 hour emission profile at 4, 8, 24, 48, 72, 96-hour for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          b.Post-Certification Testing: Standard 24-hour single point emissions test on a quarterly basis for TVOC, formaldehyde, total aldehydes, and specified individual VOCs.
          c.Annual Testing: Standard 96-hour emission profile at 4, 8, 24, 48, 72, 96-hour on an annual basis for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          ** NOTE TO SPECIFIER ** If pattern and finish are not specified, indicate location of information or method of selection below. Delete provision not required.
          23.Pattern:
          24.Finish:
          25.Patterns and Finishes: Specified in SCHEDULE Article of this section. Patterns and Finishes: Indicated on drawings.
          26.Patterns and Finishes: Selected from manufacturer's full range of available patterns and finishes.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Solid Surface Shaped Goods (Integrated Sinks): (Interior Dimensions)
          ** NOTE TO SPECIFIER ** Delete product type not required.
          1.Double Sink: Product Type 3118; size:
          a.Left Bowl: 14-1/16 inches L by 16-1/18 inches W by 8-1/2 inches D (357 mm L by 410 mm W by 216 mm D).
          b.Right Bowl: 14-1/16 inches L by 16-1/18 inches W by 8-1/2 inches D (357 mm L by 410 mm W by 216 mm D).
          2.Double Sink: Product Type 3218; size:
          a.Left Bowl: 17-7/8 inches L by 16-1/8 inches W by 8-1/2 D (454 mm L by 410 mm W by 216 mm D).
          b.Right Bowl: 10-3/16 inches L by 16-1/8 inches W by 6 inches D (259 mm L by 410 mm W by 152 mm D).
          3.Double Sink: Product Type 3221; size:
          a.Left Bowl: 11-1/4 inches L by 15-3/8 inches W by 7 inches D (286 mm L by 391 mm W by 178 mm D).
          b.Right Bowl: 17-1/2 inches L by 21 inches W by 8-7/8 inches D (445 mm L by 533 mm W by 225 mm D).
          4.Single Sink: Product Type 2818; size: 26 inches L by 15-3/4 inches W by 9 inches D (60 mm L by 400 mm W by 229 mm D).
          5.Single Sink: Product Type 2318; size: 20-3/4 inches L by 15-3/4 inches W by 8-3/4 inches D (527 mm L by 400 mm W by 222 mm D).
          6.Single Sink: Product Type 1517; size: 13-1/4 inches L by 14-5/8 inches W by 7-7/8 inches D (337 mm L by 371 mm W by 200 mm D).
          7.Single Sink: Product Type 1318; size: 11 inches L by 15-7/8 inches W by 7-7/8 inches D (279 mm L by 403 mm W by 200 mm D).
          8.Oval Sink: Product Type 1914; size: 19 inches L by 13-1/2 inches W by 6 inches D (483 mm L by 343 mm W by 152 mm D).
          9.Oval Sink: Product Type 1612; size: 16 inches L by 12 inches W by 5 inches D (406 mm L by 305 mm W by 127 mm D).
          ** NOTE TO SPECIFIER ** If product types are not specified above, indicate location of information or method of selection below.
          10.Furnish types indicated on drawings.
          11.Furnish types indicated on approved shop drawings required in Section 06400.
          12.Furnish types specified in SCHEDULE Article of this section.
          13.GREENGUARD Low-Emitting Material Testing: Chemical/particle emissions after 96 (or 168) hours that meet following certification standards:
          a.Pre-Certification Testing: Standard 96 hour emission profile at 4, 8, 24, 48, 72, 96-hour for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          b.Post-Certification Testing: Standard 24-hour single point emissions test on a quarterly basis for TVOC, formaldehyde, total aldehydes, and specified individual VOCs.
          c.Annual Testing: Standard 96-hour emission profile at 4, 8, 24, 48, 72, 96-hour on an annual basis for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          ** NOTE TO SPECIFIER ** If pattern and finish are not specified, indicate location of information or method of selection below. Delete provision not required.
          14.Pattern:
          15.Finish:
          16.Patterns and Finishes: Specified in SCHEDULE Article of this section. Patterns and Finishes: Indicated on drawings.
          17.Patterns and Finishes: Selected from manufacturer's full range of available patterns and finishes.
 
          E.Accessory Materials:
          1.Joint adhesive: Manufacturer's standard adhesive to create inconspicuous, nonporous joints, with a chemical bond (WA8215).
          ** NOTE TO SPECIFIER ** Retain below for undermount sinks and bowls. Delete if not required.
          2.Sealant: Standard mildew resistant, FDA/UL recognized silicone sealant in color matched or clear formulations.
          3.Sink/bowl mounting hardware: Manufacturer's approved bowl clips, brass inserts and fasteners for attachment of undermount sinks/bowls.
 
          F.Fabrication:
          1.Fabricate components in shop to greatest extent practical to size and shape indicated, in accordance with approved shop drawing and published requirements.
          2.Form joints between components using manufacture's standard joint adhesive. Joints shall be inconspicuous in appearance and without voids. Attach 4 inches (102 mm) wide reinforcing strip under joints required by Deck Seam Section of the Solid Surface Fabrication Manual (SS0319).
          3.Provide holes and cutouts for plumbing and bath accessories as indicated on shop drawings.
          4.Rout and finish component edges to a smooth, uniform finish. Rout all cutouts then sand all edges smooth. Repair or reject defective or inaccurate work.
          5.Finish: Surfaces shall have a uniform finish as indicated in the Schedule or as indicated or required by the drawings.
          a.Matte: Standard finish for high traffic areas requires the least amount of maintenance.
          b.Satin: Standard finish for darker patterns requires minimal maintenance.
          c.Semi-gloss: Higher sheen with greater reflectance, suggested for lower traffic areas, requires increased maintenance
          d.Gloss: Maximum sheen and reflectance, recommended for light traffic areas or vertical applications.
          ** NOTE TO SPECIFIER ** Delete if not required.
          6.Thermoforming: Comply with forming data from manufacturer.
          a.Construct matching molds to form components shape.
          b.Form pieces to shape prior to seaming and joining.
          c.Cut pieces larger than finished dimensions, sand edges, remove all nicks and scratches.
          d.Heat entire component uniformly between 280 and 325 degree F (138 and 163 degree C) during forming.
          e.Prevent blistering, whitening or cracking during forming.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3QUARTZ SURFACING
 
          A.Product: Viatera by LG Hausys America, Inc., Surfaces Division.
          1.Composition: Quartz aggregate, resin, and color pigments formed into flat slabs.
          ** NOTE TO SPECIFIER ** Delete color provision not required. Add color if required.
          2.Color: [____.]
          3.Color: To be selected from manufacturer's full color range.
          ** NOTE TO SPECIFIER ** Add thickness if required. Delete if not required.
          4.Thickness:
 
          B.Physical characteristics:
          1.Static coefficient of friction: 1.02 dry, 0.51 wet, tested to ASTM C1028.
          2.Water absorption: Maximum 0.03 percent, tested to ASTM C97.
          3.Compressive strength: Minimum 29,000 psi (20.4 kg/sq. mm), tested to ASTM C170.
          4.Bond strength: Minimum 210 psi (.15 kg/sq. mm), tested to ASTM C482.
          5.Modulus of rupture: Minimum 6300 psi (4.4 kg/sq. mm), tested to ASTM C99.
          6.Flexural strength: Minimum 5800 psi (4.1 kg/sq. mm), tested to ASTM C880.
          7.Breaking strength: Minimum 480 lbf (714 kg/m), tested to ASTM C648.
          8.Stain resistance: Not affected by 10 percent hydrochloric acid or 10 percent KOH, tested to ASTM C650.
          9.Thermal shock resistance: Pass 5 cycles, tested to ASTM C484.
          10.Abrasive index: 65-Ha = 25, tested to ASTM C241.
          11.Thermal expansion: 1.670 x 10-5 in/in/deg F, tested to ASTM C531.
          12.Deicing resistance: Rating of 0, tested to ASTM C672/C672M.
          13.Freeze/thaw resistance: 0 tiles at 15 cycles, tested to ASTM C1026.
          14.Flame spread rating: Class 1, tested to ASTM E84.
          15.GREENGUARD Low-Emitting Material Testing: Chemical/particle emissions after 96 (or 168) hours that meet following certification standards:
          a.Pre-Certification Testing: Standard 96 hour emission profile at 4, 8, 24, 48, 72, 96-hour for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          b.Post-Certification Testing: Standard 24-hour single point emissions test on a quarterly basis for TVOC, formaldehyde, total aldehydes, and specified individual VOCs.
          c.Annual Testing: Standard 96-hour emission profile at 4, 8, 24, 48, 72, 96-hour on an annual basis for TVOC, formaldehyde, total aldehydes, specified individual VOCs, and other pollutants if required for product type met at 96 (or 168) hours.
          ** NOTE TO SPECIFIER ** Countertops may be installed using one of two methods; beads of adhesive applied directly to framing members, or thinset mortar on a solid substrate.
 
          C.Installation Accessories:
          ** NOTE TO SPECIFIER ** Include the following for installation with continuous beads of adhesive on framing. Delete if not required.
          1.Adhesive: Type recommended by quartz manufacturer.
          ** NOTE TO SPECIFIER ** Include one of the following two paragraphs for installation with Laticrete thin set mortar on a solid substrate. Delete if not required.
          2.Latex-Portland Cement Mortar: 272 Premium Floor N' Wall Thin-Set Mortar mixed with 333 Super Flexible Additive by Laticrete International, 1nc.
          3.Latex-Portland Cement Mortar: 254 Platinum Multipurpose Thin-Set Mortar by Laticrete International, Inc.
          ** NOTE TO SPECIFIER ** Include the following for installation with non-proprietary thin set mortar on a solid substrate. Delete if not required.
          4.Latex-Portland Cement Mortar: ANSI A118.4.
          ** NOTE TO SPECIFIER ** Edit the following to suit project requirements.
          5.Joint Sealer:
          a.Latisil Tile and Stone Sealant by Laticrete International, Inc.
          ** NOTE TO SPECIFIER ** Delete color provision not required. Add color if required.
          b.Color: _____.
          c.Color: To be selected from manufacturer's full color range.]
 
          D.Fabrication:
          1.Cut quartz panels accurately to required shapes and dimensions.
          2.Radius exposed edges.
          3.Fabricate with hairline joints.
          4.Cut holes for sinks, faucets and toilet accessories as required or indicated.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine substrates to receive countertops. Identify conditions detrimental to proper or timely installation. Do not commence installation until conditions have been corrected.
 
          3.2PREPARATION
 
          A.Precondition Solid Surfacing in accordance with manufacturer's printed installation instructions.
          ** NOTE TO SPECIFIER ** Refer to LG Surfaces Solid Surface Fabrication Manual SS0319. Technical information and a listing of the certified LG HI-MACS fabricators can be provided by the local LG Hausys America, Inc., Surfaces Division distributor. Delete if not required.
 
          3.3ACRYLIC SURFACING INSTALLATION
 
          A.Install components plumb and level, in accordance with approved shop drawings, project installation details and manufacturer's printed instructions.
 
          B.Form joints using manufacturer's approved adhesive, with joints inconspicuous in finished work.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Adhere undermount sinks/bowls to countertop using manufacturer's recommended joint adhesive.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Adhere topmount sinks/bowls to countertop using manufacturer's recommended adhesive/silicone sealant.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Provide backsplashes and endsplashes as indicated on the drawings. Adhere to countertops using manufacturer's recommended silicone sealant.
 
          F.Remove excessive adhesive and sealants. Components shall be clean on Date of Substantial Completion.
 
          G.Coordinate plumbing installation with Division 15.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Installation of Window Stools:
          1.Install window stools full length of window, set securely into place using only concealed fasteners and manufacturer's approved adhesive.
          2.Window stools shall be plumb, true and level.
          3.Provide minimum 1/8 inch (3 mm) expansion gaps on both sides of window stools, sealed with manufacturer's approved sealant.
          4.Ease edges and sand smooth.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Installation of Vanities:
          1.Install plumb, level, true and straight. Shim as necessary using concealed shims.
          2.Attach top securely to base unit or support brackets in accordance with manufacturer's printed instructions.
          3.Seal between wall and component with manufacturer's recommended silicone sealant.
          4.Attach backsplashes and endsplashes to countertops using manufacturer's recommended silicone sealant.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          3.4QUARTZ SURFACING INSTALLATION
 
          A.Install countertops in accordance with manufacturer's instructions and approved Shop Drawings.
          ** NOTE TO SPECIFIER ** Include the following for installation with beads of adhesive on framing.
 
          B.Adhere countertops to supports with continuous beads of adhesive.
          ** NOTE TO SPECIFIER ** Include the following for installation with thin set mortar on a solid substrate.
 
          C.Set in thin set mortar bed in accordance with ANSI A 108.5.
 
          D.Set plumb and level. Align adjacent pieces in same plane.
 
          E.Install with hairline joints.
 
          F.Fill joints between countertops and adjacent construction with joint sealer; finish smooth and flush.
 
          G.Installation Tolerances
          1.Maximum variation from level and plumb: 1/8 inch in 10 feet (3 mm in 3 m), noncumulative.
          2.Maximum variation in plane between adjacent pieces at joint: Plus or minus 1/16 inch (1.5 mm).
 
          3.5CLEANING
 
          A.Clean countertops in accordance with manufacturer's instructions.
 
          3.6PROTECTION
 
          A.Protect surfaces from damage until Date of Substantial Completion. Repair or replace damaged components that cannot be repaired to architect's satisfaction.
 
          B.Fabricator/Installer to provide a Care and Maintenance kit, review maintenance procedures and the warranty with the Owner's representative upon completion of project.
          ** NOTE TO SPECIFIER ** List fabricated or manufactured components here by drawing symbol identifier, product number, color, pattern, etc. Coordinate with drawings. Do not duplicate drawing information here. Delete if not required.
 
          3.7SCHEDULE
 
         
END OF SECTION