| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Thermafiber, Inc., which is located at: 3711 Mill Street. Wabash, IN 46992. Toll Free: (888) 834-2371. Tel: (260) 563-2111 Fax: (260) 563-8979. Email: info@thermafiber.com. Web: www.thermafiber.com. . Thermafiber, Inc., headquartered in Wabash, Indiana, is one of the largest manufacturers of mineral wool in the Americas, serving the insulation industry since 1934. Mineral or 'rock' wool is produced from blast furnace slag, a by-product of the steel industry, and other naturally occurring rock. These raw materials are melted in a cupola furnace at temperatures above 2600oF, spun into fiber, and either left loose (granulated) or formed into an insulating blanket or board. Thermafiber products are also considered 'green' due to the fact that we offer products with a pre-consumer recycled content of up to 90% Since our mineral wool is made from slag and/or rock, so it has a higher density than conventional glass fiber batts. This higher density contributes to superior acoustical performance when isolating mid to high frequency (speech and music) sound sources.Because our fibers are Born In Fire™, they resist temperatures in excess of 2000 degrees F. That is why our products are commonly used in high temperature applications and fire rated construction. As pioneers in high-rise perimeter fire containment systems, Thermafiber curtain wall and Safing insulation products are among the most specified perimeter fire protection insulations and have been installed in the world's tallest buildings. Thermafiber products are sold to construction markets, power and process markets, and a wide variety of industrial and OEM markets. Thermafiber also provides specialized fabrication, offering a variety of shapes, sizes and facings to fit custom applications. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Perimeter Fire Containment Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Building Insulation for Thermal and Acoustical Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fire Resistive Joint Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Firestopping of Through Penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02620 - Subdrainage: Insulated drainage panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04800 - Masonry Assemblies: Cavity wall and masonry cell insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07100 - Dampproofing and Waterproofing: Insulation installed with waterproofing systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07480 - Exterior Wall Assemblies: Exterior Insulated Finish Systems EIFS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07500 - Membrane Roofing: Insulation in low-slope roofing applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07810 - Fire and Smoke Protection: Insulation installed in conjunction with firestopping or smoke containment systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 09200 - Plaster and Gypsum Board: Insulation installed in conjunction with interior wall and ceiling finish systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 15810 - Ducts: Insulation to surround HVAC ductwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 177 - Standard Test Method for Steady-State Heat Flux Measurements and Thermal Transmission Properties by Means of the Guarded-Hot-Plate Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 553 - Standard Specification for Mineral Fiber Blanket Thermal Insulation for Commercial and Industrial Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 612 - Standard Specification for Mineral Fiber Block and Board Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 665 - Standard Specification for Mineral-Fiber Blanket Thermal Insulation for Light Frame Construction and Manufactured Housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM E 136 - Standard Test Method for Behavior of Materials in a Vertical Tube Furnace at 750 Degrees C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM E 814 - Standard Test Method for Fire Tests of Through-Penetration Fire Stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E 1966 - Standard Test Method for Fire-Resistive Joint Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM E 2307 - Standard Test Method for Determining Fire Resistance of Perimeter Fire Barrier Systems Using Intermediate-Scale, Multi-story Test Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM E 2393 - Standard Practice for On-Site Inspection of Installed Fire Resistive Joint Systems and Perimeter Fire Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Federal Specification HH-I-521F: Insulation Blankets, Thermal (Mineral Fiber, For Ambient Temperatures). | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Federal Specification HH-I-558B: Insulation, Blocks, Blankets, Felts, Sleeving (Pipe and Tube Covering), and Pipe fitting Covering, Thermal (Mineral Fiber, Industrial Type) | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | National Fire Protection Association (NFPA) Life Safety Code | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Underwriters Laboratories (UL) - UL 2079 Standard test method for fire resistance of Building Joint Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit appropriate research reports or evaluation data for products listed in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Prior to Project closeout, Contractor shall certify in accordance with section 01770 that all products installed pursuant to this section do not contain Asbestos or Polychlorinated Biphenyls (PCB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sustainable Design Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit certification / Letter from material supplier(s) indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content for LEED Credit MR 4.1 and MR 4.2; Refer to Section 01350. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating costs for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Submit product data and/or other documentation indicating location of material manufacturer for regionally sourced materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating cost and distance from the manufacturer to Project for each regionally manufactured material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Include a statement indicating cost and distance from point of extraction, harvest or recovery to Project for each raw material used in regionally manufactured materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Shop Drawings: Submit manufacturers shop drawings describing the type and location of each product specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Single manufacturer with a minimum of ten years experience manufacturing or marketing products in this section shall provide all products listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Products listed in this section shall be installed by a single organization with at least five (5) years experience successfully installing insulation on Projects of similar type and scope as specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | If the installation of the curtain wall is the responsibility of a different installer, coordinate specified installations prior to commencement of work to ensure the complete system meets the specified ratings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Certification per FM 4991 or by the Firestop Contractors International Association (FCIA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fire- Test-Response Characteristics: Provide insulation and related materials with the fire-test-response characteristics indicated, as determined by testing identical products per test method indicated below by Underwriters Laboratories (UL), Intertek (OPL) or another testing and inspecting agency acceptable to authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Identify materials appropriate markings of applicable testing and inspecting agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface-Burning Characteristics: ASTM E84. Unfaced material will have a maximum flame spread and smoke-developed of 0. Faced material will have maximum flame spread and smoke-developed of 25 and 0 respectively. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fire-Resistance Ratings: ASTM E 119 and ASTM E 2307. ASTM E 2307 only pertains to Perimeter fire containment not construction joints and poke-throughs and penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Combustion Characteristics: Rated as non combustible as defined by NFPA standard 220 when tested in accordance with ASTM E 136 | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturer's identification tags or marks are not acceptable on surfaces where products are considered to be finish material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Evidence of patching after removal of tags or marks is not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Field Inspection: Follow criteria outlined in ASTM E 2393 Standard Practice for On-Site Inspection of Installed Fire Resistive Joint Systems and Perimeter Fire Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Delivery: Deliver materials to the job site in original packages, containers, or bundles bearing the brand name and manufacturer's identification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storage: Store materials in dry locations with adequate ventilation, free from water, and in such a manner to permit easy access for inspection and handling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Handling: Handle materials to avoid damage. When installing or otherwise handling these insulation products, wear a NIOSH approved dust mask or respirator, gloves and long sleeved, loose fitting clothing closed at the neck and wrists. Wear safety glasses when installing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect adjacent work of other trades from damage. Clean substrates of substances harmful to insulation or vapor retarders, including removal of Projections which might puncture vapor retarders. In cold weather, during installation of smoke seal compound, temperatures within the building shall be maintained above 55oF. Provide adequate ventilation to carry-off excess moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At Project closeout, provide to the owner or owners representative an executed copy of the manufacturer's warranty document outlining the terms, conditions, and exclusions of their Standard Limited Warranty against Manufacturing Defect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Thermafiber, Inc., which is located at: 3711 Mill St. ; Wabash, IN 46992; Toll Free Tel: 888-834-2371; Tel: 260-563-2111; Email: request info; Web: www.thermafiber.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01630. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PERIMETER FIRE CONTAINMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Where indicated for gaps between the perimeter edge of fire-resistance-rated floor assemblies and non-fire--resistance-rated exterior curtain walls, provide a perimeter fire-containment system with the fire test response characteristics indicated, as determined by testing identical systems per the UL or Intertek (OPL), or another testing and inspecting agency accountable to authorities having jurisdiction. If no tested system exists, an engineering judgment as specified by the International Firestop Council must accompany the design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Curtain Wall Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Thermafiber Firespan 90 Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 4.2 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Thermafiber Firespan 40 Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 4.2 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Safing Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Thermafiber Safing Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | R-Value: 4.2 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Facing: Unfaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Facing: Foil Faced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard Density: 4.0 pcf (actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Density: 6.0 pcf (actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Density: 8.0 pcf (actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Safing Clips: Z-Shaped galvanized steel clips formed from 1 inch (25mm) wide strips of 20 gauge galvanized steel. 3 inches (76mm) high with 2 inch (51mm) and 3 inch (76mm) upper and lower horizontal legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thermafiber Impasse hardware for attaching curtain wall insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mechanical Fasteners as approved by the Architect and Manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Mullion Covers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 1 inch (25 mm) Thermafiber Firespan 90 Insulation for protection of mullions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 2 inch (51 mm) Thermafiber Firespan 90 Insulation for protection of mullions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Backer / Reinforcement Member: Thermafiber Impasse T-Bar or other light gauge steel channel or angle approved by the primary manufacturer. Place horizontally at the safe-off line to support the curtain wall insulation to prevent bowing of curtain wall insulation caused by compression fitting of the Safing insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Smoke Barrier: Smoke sealant as listed in the appropriate fire assembly and approved by the Architect and Manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Vapor Retarder Tape: Compatible with specified facing and comparable perm rating. For taping insulation joints and repairing tears. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | SOUND AND THERMAL INSULATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Exterior Thermal / Acoustical Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: As noted on contract drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Thermafiber Firespan 90 Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 4.2 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Thermafiber Firespan 40 Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 4.2 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Thermafiber FS 15 Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 3.8 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Density: 4 pcf (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Density: 2.5 pcf (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Thermafiber FS 25 Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 3.8 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Density: 3 pcf. (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: Thermafiber Sound Attenuation Fire Blanket (SAFB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 3.7 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Density: 4 pcf (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Density: 2.5 pcf (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rain Screen / Cavity Wall Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: As noted on contract drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Thermafiber RainBarrier 30 Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 3.8 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Facing: Unfaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Facing: Foil Faced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fiber Color: Standard Fiber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Fiber Color: Dark Fiber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Density: 3 pcf (actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Thermafiber RainBarrier 45 Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 4.2 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Facing: Unfaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Facing: Foil Faced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fiber Color: Standard Fiber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Fiber Color: Dark Fiber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Density: 4.5 pcf (actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Burning Characteristics - Unfaced: Flame Spread 0 and Smoke Developed 0; | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Surface Burning Characteristics - Foil Faced: Flame Spread 25 and Smoke Developed 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Moisture Resistance: Absorbs less 0.03 percent by volume in accordance with ASTM C 1104. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Non-corrosive in accordance with ASTM C 665. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Minimum Recycle Content: 70 percent (Pre-Consumer). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Interior Partition Walls and Ceilings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: As noted on contract drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Thermafiber Sound Attenuation Fire Blanket (SAFB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 3.7 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Density: 2.5 pcf (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Thermafiber Creased Sound Attenuation Fire Blanket (SAFB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-value of 3.7 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: __ inches (__ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Density: 2.5 pcf (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: FS 15 Unfaced Insulation Blanket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 3.8 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Density - Greater than 1 inch: 3.0 pcf (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: FS 25 Foil Faced Insulation Blanket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | R-Value: 3.8 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Density - Greater than 1 inch: 3.0 pcf (nominal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fire Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Insulation materials fire performance characteristics shall be determined in compliance with ASTM test methods indicated below, by testing organizations acceptable to the regulatory agencies having jurisdiction over the Project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Burning Characteristics; Class A: ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fire Resistance Ratings: ASTM E 119. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Combustion Characteristics: ASTM E 136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FIRE RESISTIVE JOINT SYSTEMS IN RATED ASSEMBLIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Thermafiber Safing Insulation for construction joint application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Thermafiber Top-Stop Insulation for head of wall applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: As noted on contract drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Facing: Unfaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Smoke Barrier: Smoke sealant as listed in the appropriate fire assembly and approved by the Architect and Manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FIRESTOPPING OF THROUGH PENETRATIONS IN RATED ASSEMBLIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Safing Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Thermafiber Safing Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: As noted in tested designs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Facing: Unfaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Standard Density: 4.0 pcf (actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Density: 6.0 pcf (actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Density: 8.0 pcf (actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Smoke Barrier: Smoke sealant as listed in the appropriate fire assembly and approved by the Architect and Manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the Project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Comply with Manufacturer's directions for particular conditions of installation. If printed conditions of installations are not available or do not apply to Project conditions, consult manufacturer's technical representative for specific recommendations before proceeding with work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Extend insulation full thickness over entire surface to be installed. Cut and fill tightly around penetrating elements and abutting construction. Fill gaps and voids with insulation and mastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Apply a single layer of insulation thickness needed, unless otherwise shown on the Contract Drawings or where needed to make up total thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tape joints and ruptures in facing using sealing tape. Seal each continuous area of insulation to surrounding construction so as to ensure vapor-tight insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Do not install insulation over or within 3 inches (76mm) of recessed lighting fixtures, ballasts, wire compartments, fans or other heat-generating devices unless fixtures are protected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Coordinate Work with installation of other materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | BACKER REINFORCEMENT MEMBERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install backer reinforcement member in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install Thermafiber Impasse T-Bar or an approved light steel angle or channels, placed horizontally at the safing line, attached to the vertical mullions either within the insulation at a horizontal splice, or behind the insulation and mechanically attached to vertical mullions. This detail prevents the bowing of the curtain wall insulation due to the compression fit of the safing insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CURTAIN WALL INSULATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install curtain wall insulation in accordance with UL / Intertek (OPL) listed system and manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install backer bar assembly in accordance with the tested design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Retain insulation in place with mechanical fasteners within the mullions and transoms (spandrel area), spaced at intervals recommended by tested assembly to hold insulation securely in place without touching the exterior wall. Maintain cavity width of dimension indicated between insulation and exterior wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | SAFING INSULATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install safing insulation in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install safing insulation of proper size in safe off area between curtain wall insulation and floor slabs as prescribed by the tested assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Safing insulation direction and compression as well as the absence of safing Z-clips are prescribed by the tested assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install Safing insulation of proper density and size into construction joints (Head-of-wall, floor-to-floor, floor-to-wall, etc.) as prescribed by the tested assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install Safing insulation of proper density and size into poke-throughs and penetrations as prescribed by the tested assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | SMOKE BARRIER SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install smoke barrier system in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Utilize foil faced Firespan curtain wall Insulation with Thermafiber safing Insulation. Apply approved smoke sealant in accordance with the tested assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install Safing insulation of proper density and size as prescribed by the tested assembly. Apply approved smoke sealant in accordance with the tested assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install Safing insulation of proper density and size into poke-throughs and penetrations as prescribed by the tested assembly. Apply approved smoke sealant in accordance with the tested assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.8 | VAPOR RETARDER INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Seal all joints in curtain wall insulation or exterior wall insulation with vapor retarder tape. Apply vapor retarder tape at intersection of insulation with framing, adjacent pieces and similar intersections to insure a vapor tight seal. Repair all tears in insulation foil facing with vapor retarder tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.9 | WASTE MANAGEMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Separate and recycle waste materials to maximize extent economically feasible in compliance with waste management plan for LEED credit MR 2.1 and MR 2.2. Refer to Section 01740. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Plan and coordinate insulation work to minimize generation of off-cuts and waste. Sequence work to maximize use of insulation cut-offs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Preference shall be given to suppliers who take back waste for reuse or recycling where choices exist in provisions of mineral wool insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.10 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion and Project closeout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.11 | CLEAN-UP | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prior to Project closeout, remove all related rubbish, excess material, scaffolding, tools and equipment from the site. Dispose of waste material in a manner approved by applicable jurisdictions. | |||||||||||||||||||||||||||||||||||||||||||||||||