MasterFormat: 95
SpecWizard: customize this spec    Download this Flexible Flashing Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Advanced Building Products, Inc. Flexible Flashing
 
         
SECTION 07650
 
         
FLEXIBLE FLASHING
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** Advanced Building Products, Inc.; flexible copper and plastic flashing products.

This section is based on the products of Advanced Building Products, Inc., which is located at:
P. O. Box 98
Springvale, ME 04083
Toll Free Tel: 800-252-2306
Tel: 207-490-5953
Email: request info
Web: www.advancedflashing.com
[ Click Here ] for additional information.

Advanced Building Products carries a wide variety of innovative masonry thru-wall flashings and accessories. We offer a complete cavity drainage system for both single and double wythe walls. From Copper Flashings, to Weep Vents and our Mortar Break mortar deflection system, Advanced Building Products has everything you need to make your masonry wall manage water migration effectively.

In today's competitive market place it is important to receive the best value for your dollar. At Advanced Building Products we pride ourselves on not only having superior masonry products, but also on providing superior customer service. Advanced Building Products has the most experienced staff of technicians in the industry.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Copper Flashing.
 
          B.Plastic Flashing.
 
          C.Rubberized Asphalt Flashing
 
          D.Flashing Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04090 - Masonry Accessories: Cavity wall deflection devices, weep vents and tubes.
 
          B.Section 04810 - Unit Masonry Assemblies.
 
          C.Section 04853 - Mortar Placed Stone Assemblies.
 
          D.Section 07320 - Roof Tiles.
 
          E.Section 07920 - Sealants.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM B 101 - Standard Specification for Lead-Coated Copper Sheet and Strip for Building Construction.
 
          B.ASTM B 370 - Copper Sheet and Strip for Building Construction.
 
          C.ASTM D 146 - Standard Test Methods for Sampling and Testing Bitumen-Saturated Felts and Woven Fabrics for Roofing and Waterproofing.
 
          D.ASTM D 412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers-Tension.
 
          E.ASTM D 903 - Standard Test Method for Peel or Stripping Strength of adhesive bonds.
 
          F.ASTM D 1593 - Standard Specification for Nonrigid Vinyl Chloride Plastic Film and Sheeting.
 
          G.ASTM D 2822 - Asphalt Roof Cement.
 
          H.ASTM E 154 - Water Vapor Retarders Used in Contact with Earth Under Concrete Slabs, or Walls, or as Ground Cover.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Verification Samples: For each finish product specified, two samples, minimum size 2 inches (51 mm) square, representing actual product.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in flashing work with minimum three years documented experience.
 
          B.Installer Qualifications: Experienced in the proper use and installation of flashing systems, including coordination with wall assembly components.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.7SEQUENCING
 
          A.Ensure that information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Advanced Building Products, Inc., which is located at: P. O. Box 98 ; Springvale, ME 04083; Toll Free Tel: 800-252-2306; Tel: 207-490-5953; Email: request info; Web: www.advancedflashing.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2COPPER FLASHING
          ** NOTE TO SPECIFIER ** Select the following paragraph to specify Advanced Copper Fabric Flashing, a single copper sheet bonded on both sides to asphalt coated glass fabric. Delete if not required.
 
          A.Copper Fabric Laminated Flashing:
          1.Type: Copper Sealtite 2000 copper fabric laminated flashing as manufactured by Advanced Building Products, Inc consisting of a copper core with each side covered with a layer of dense glass fabric laminated to the core with a non-asphaltic adhesive.
          2.Characteristics: Waterproof, flexible, high tensile strength, resistant to mortar acid and alkali action, allowing minimum thermal cold flow through structure, and textured surface promoting mortar joint bonding.
          3.Copper sheet: Full, single copper sheet complying with ASTM B 370 and weighing:
          ** NOTE TO SPECIFIER ** Select one of the following copper thickness paragraphs and delete the one not required.
          a.2 ounces per square foot.
          b.3 ounces per square foot.
          c.5 ounces per square foot.
          d.7 ounces per square foot.
          4.Coating: Covered with coarsely woven, heavy glass fabric reinforcing bonded to core with non-asphaltic adhesive. Coating is compatible with all types of sealants.
          5.Roll width: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Select the following paragraph to specify Advanced Copper Fabric Flashing, a single copper sheet bonded on both sides to asphalt coated glass fabric. Delete if not required.
 
          B.Copper Fabric Flashing:
          1.Type: Advanced Copper Fabric as manufactured by Advanced Building Products, Inc consisting of two layers of dense glass fabric and a special blended asphalt laminated to a copper core.
          2.Characteristics: Waterproof, flexible, high tensile strength, resistant to mortar acid and alkali action, allowing minimum thermal cold flow through structure, and textured surface promoting mortar joint bonding.
          3.Copper sheet: Full, single copper sheet complying with ASTM B 370 and weighing:
          ** NOTE TO SPECIFIER ** Select one of the following copper thickness paragraphs and delete those not required.
          a.2 ounces per square foot.
          b.3 ounces per square foot.
          c.5 ounces per square foot.
          d.7 ounces per square foot.
          4.Coating: Asphalt bonded to copper and covered with coarsely woven, heavy glass fabric reinforcing.
          5.Roll width: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Select the following paragraph to specify Advanced Cop-R-Cote Flashing, a single copper sheet coated on both sides with plasticized asphalt compound. Delete if not required.
 
          C.Coated Copper Flashing:
          1.Type: Cop-R-Cote Flashing as manufactured by Advanced Building Products, Inc consisting of a copper core coated on both sides with a plasticized asphalt compound.
          2.Characteristics: Waterproof, flexible at extreme temperatures, high tensile strength, resistant to mortar acid and alkali action, self-sealing at punctures and allowing minimum thermal cold flow through structure.
          3.Copper sheet: Full, single copper sheet complying with ASTM B 370 and weighing:
          ** NOTE TO SPECIFIER ** Select one of the following copper thickness paragraphs and delete those not required.
          a.2 ounces per square foot.
          b.3 ounces per square foot.
          c.5 ounces per square foot.
          d.7 ounces per square foot.
          4.Coating: Plasticized asphalt compound weighing 6 ounces per square foot minimum.
          5.Roll width: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Select the following paragraph to specify Advanced Cop-R-Kraft Flashing, a single copper sheet bonded on one side to kraft paper with a plasticized asphalt compound. Cop-R-Kraft is recommended for frame construction flashings and tile roof flashing and is not recommended for masonry applications due to the poor bond strength to the copper surface. Delete if not required.
 
          D.Copper Kraft Covered Flashing:
          1.Type: Cop-R-Kraft Flashing as manufactured by Advanced Building Products, Inc consisting of a single copper sheet bonded to waterproof, creped, kraft paper on one side with plasticized asphalt compound.
          2.Characteristics: Waterproof, flexible, high tensile strength, chemical resistant, and allowing minimum thermal cold flow through structure. Suitable for frame construction. Not recommended for masonry joint flashings.
          3.Copper sheet: Full, single copper sheet complying with ASTM B 370 and weighing:
          ** NOTE TO SPECIFIER ** Select one of the following copper thickness paragraphs and delete the one not required. Cop-R-Kraft Flashing fabricated with 3 ounces per square foot copper sheet is provided with kraft paper reinforced with woven glass fabric scrim to meet FHA requirements.
          a.2 ounces per square foot.
          b.3 ounces per square foot.
          4.Coating:
          ** NOTE TO SPECIFIER ** Select one of the following coating paragraphs and delete the one not required. Use the second paragraph with reinforcing for 3 ounces per square foot copper sheet only.
          a.Heavy, waterproof, creped, kraft paper and bonded to copper with asphalt.
          b.Heavy, waterproof, creped, kraft paper reinforced with heavy fibers, and bonded to copper with asphalt.
          5.Roll width: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Select the following paragraph to specify Advanced Cop-R-Kraft Duplex Flashing, a single copper sheet bonded on both sides to kraft paper with a plasticized asphalt compound. Delete if not required.
 
          E.Copper Kraft Duplex Covered Flashing:
          1.Type: Cop-R-Kraft Duplex Flashing as manufactured by Advanced Building Products, Inc consisting of a single copper sheet bonded to waterproof, creped, kraft paper on both sides with plasticized asphalt compound.
          2.Characteristics: Waterproof, flexible, high tensile strength, chemical resistant, and allowing minimum thermal cold flow through structure. Suitable for frame construction. Not recommended for masonry joint flashings.
          3.Copper sheet: Full, single copper sheet complying with ASTM B 370 and weighing:
          ** NOTE TO SPECIFIER ** Select one of the following copper thickness paragraphs and delete those not required. Cop-R-Kraft Duplex Flashing fabricated with 3 and 5 ounces per square foot copper sheet is provided with kraft paper reinforced with woven glass fabric scrim to meet GSA, FHA and Corps of Engineers requirements.
          a.2 ounces per square foot.
          b.3 ounces per square foot.
          c.5 ounces per square foot.
          4.Coating:
          ** NOTE TO SPECIFIER ** Select one of the following coating paragraphs and delete the one not required. Use the second paragraph with reinforcing for 3 and 5 ounces per square foot copper sheet only.
          a.Heavy, waterproof, creped, kraft paper and bonded to copper with asphalt.
          b.Heavy, waterproof, creped, kraft paper reinforced with heavy fibers, and bonded to copper with asphalt.
          5.Roll width: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Select the following paragraph to specify Advanced Cop-R-Kraft Plus Lead Flashing, a single lead coated copper sheet bonded on one side to kraft paper with a plasticized asphalt compound. Cop-R-Kraft Plus Lead is recommended for frame construction flashings and tile roof flashing and is not recommended for masonry applications due to the poor bond strength to the copper surface. Delete if not required.
 
          F.Lead Coated Copper Kraft Covered Flashing:
          1.Type: Cop-R-Kraft Plus Lead Flashing as manufactured by Advanced Building Products, Inc consisting of a single lead coated copper sheet bonded to waterproof, creped, kraft paper on one side with plasticized asphalt compound.
          2.Characteristics: Waterproof, flexible, high tensile strength, chemical resistant, and allowing minimum thermal cold flow through structure. Suitable for frame construction. Not recommended for masonry joint flashings.
          3.Lead Coated Copper sheet: Full, single lead coated copper sheet complying with ASTM B 101 and weighing:
          ** NOTE TO SPECIFIER ** Select one of the following lead coated copper thickness paragraphs and delete the one not required. Cop-R-Kraft Plus Lead Flashing is provided with kraft paper reinforced with woven glass fabric scrim to meet FHA requirements.
          a.2 ounces per square foot.
          b.3 ounces per square foot.
          4.Coating:
          a.Heavy, waterproof, creped, kraft paper reinforced with heavy fibers, and bonded to lead coated copper with asphalt.
          5.Roll width: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Select the following paragraph to specify Advanced Cop-R-Kraft Duplex Plus Lead Flashing, a single lead coated copper sheet bonded on both sides to kraft paper with a plasticized asphalt compound. Delete if not required.
 
          G.Lead Coated Copper Kraft Covered Flashing:
          1.Type: Cop-R-Kraft Duplex Plus Lead Flashing as manufactured by Advanced Building Products, Inc consisting of a single lead coated copper sheet bonded to waterproof, creped, kraft paper on both sides with plasticized asphalt compound.
          2.Characteristics: Waterproof, flexible, high tensile strength, resistant to mortar, acid and alkali, allowing minimum thermal cold flow through structure, and rough textured to promote mortar bond.
          3.Lead Coated Copper sheet: Full, single lead coated copper sheet complying with ASTM B 101 and weighing:
          ** NOTE TO SPECIFIER ** Select one of the following lead coated copper thickness paragraphs and delete the ones not required. Cop-R-Kraft Duplex Plus Lead Flashing is provided with kraft paper reinforced with woven glass fabric scrim to meet FHA requirements.
          a.2 ounces per square foot.
          b.3 ounces per square foot.
          c.5 ounces per square foot.
          d.7 ounces per square foot.
          4.Coating:
          a.Heavy, waterproof, creped, kraft paper reinforced with heavy fibers, and bonded to lead coated copper with asphalt.
          5.Roll width: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Select the following paragraph to specify Advanced Cop-R-Corners prefabricated corner assemblies and end dams. Delete if not required.
 
          H.Prefabricated Copper Corner Assemblies:
          1.Type: Cop-R-Corners as manufactured by Advanced Building Products, Inc consisting of a single copper sheet prefabricated to the following shapes.
          a.Top Inside Corner Piece.
          b.Bottom Inside Corner Piece.
          c.Top Outside Corner Piece.
          d.Bottom Outside Corner Piece.
          2.Copper sheet: Full, single copper sheet complying with ASTM B 370 and weighing:
          a.5 ounces per square foot.
          ** NOTE TO SPECIFIER ** Select the plastic flashing required from the following paragraph and delete if not required. Gray seal is recommended for concealed applications only.
 
          2.3PLASTIC FLASHING
 
          A.Plastic Masonry Flashing: Gray Seal Masonry Flashing as manufactured by Advanced Building Products, Inc. Gray seal is a UV resistant plastic sheet, 40 mils thick flashing with the following properties.
          1.Physical Properties:
          a.Thickness 40 mils when tested in accordance with ASTM D 1593.
          b.Tensile Strength MD 2300 psi minimum when tested in accordance with ASTM D 882.
          c.Dimensional Stability 3.0 percent at 212 degree for 15 minutes when tested in accordance with ASTM d 1204.
          d.Low Temperature Bend, pass at minus 40 degrees F when tested in accordance with ASTM D 2136.
          2.Roll width:
          a.12 inches (305 mm).
          b.16 inches (406 mm).
          c.18 inches (457 mm).
          d.20 inches (508 mm).
          e.24 inches (610 mm).
          f.32 inches (813 mm).
          g.36 inches (914 mm).
          h.48 inches (1219 mm).
          i.60 inches (1524 mm).
          3.Prefabricated Shapes.
          a.Top Inside Corner Piece.
          b.Bottom Inside Corner Piece.
          c.Top Outside Corner Piece.
          d.Bottom Outside Corner Piece.
          ** NOTE TO SPECIFIER ** Select the rubberized asphalt flashing if required from the following paragraph and delete if not required. Peel-N-Seal is recommended for self-adhering cavity walls in concealed applications only.
 
          2.4RUBBERIZED ASPHALT FLASHING
 
          A.Rubberized Asphalt Flashing: Peel-N-Seal Extra Strength Flashing as manufactured by Advanced Building Products, Inc. Peel-N-Seal is a 40 mil thick membrane consisting of a 32 mil self-adhering rubberized asphalt laminated to an 8 mil high-density polyethylene film. A siliconized release liner prevents the product from sticking to itself in the roll.
          1.Physical Properties:
          a.Thickness 40 mils.
          b.Tensile Strength 1200 psi minimum when tested in accordance with ASTM D 412.
          c.Elongation: 200 percent minimum when tested in accordance with ASTM D 412.
          d.Pliability: Pass at minus 25 degrees F over a 1/4 inch mandrel. when tested in accordance with ASTM D 146.
          e.Pleel Adhesion: 5 lbs/inch minimum when tested in accordance with ASTM D 903.
          f.Puncture Resistance: 40 lbs minimum when tested in accordance with ASTM E 154.
          2.Roll width:
          a.12 inches (305 mm).
          b.16 inches (406 mm).
          c.18 inches (457 mm).
          d.24 inches (610 mm).
          e.36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete the ones not required.
 
          2.5ACCESSORIES
 
          A.Flashing mastic: Fibrated, trowel grade mastic consisting of asphalt, mineral stabilizers, and interfibe complying with ASTM D 2822, Type 1; Cop-R-Tite Flashing Mastic as manufactured by Advanced Building Products, Inc.
 
          B.Stainless Steel Termination Bar as manufactured by Advanced Building Products, Inc.
          1.Size: 1/8 inch (3.175 mm) Thick by 1 inch (24.4 mm) Wide by 8 feet (2.4 m) Long.
          2.Pre-drilled holes 8 inches (203 mm) o.c.
 
          C.Aluminum Termination Bar as manufactured by Advanced Building Products, Inc.
          1.Size: 1 inch (24.4 mm) Wide by 10 feet (3.33 m) Long by 1/8 inch (3.175 mm) Thick.
          2.Pre-drilled holes 8 inches (203 mm) o.c.
 
          D.PVC Termination Bar as manufactured by Advanced Building Products, Inc.
          1.Size: 1 inch (24.4 mm) Wide by 8 feet (2.4 m) with 1/8 inch (3.175 mm) Thick.
          2.Pre-drilled holes 8 inches (203 mm) o.c.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify masonry surfaces to receive through-wall flashings are smooth, free of loose materials, and properly sloped to provide drainage.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Coordinate installation of flashings with erection of masonry walls to ensure material is provided in timely manner for embedment in mortar joints.
 
          C.Coordinate installation of flashings with installation of clay roof tiles to ensure material is provided in timely manner for attachment to roof substrate.
 
          D.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Fit flashings tight in place. Make corners square, surfaces true and straight in planes, and lines accurate to profiles.
          ** NOTE TO SPECIFIER ** Select one or all of the following three paragraph as required for flashing applications. Delete applications not required. Edit to reflect project conditions as required.
 
          C.Install copper flashings at all:
          1.Foundation sills.
          2.Window and door sills and heads.
          3.Spandrels.
          4.Parapets.
          5.Through-wall conditions.
          6.At locations as indicated on Drawings.
 
          D.Install plastic flashings at all:
          1.Foundation sills.
          2.Parapets.
          3.Through-wall conditions.
          4.At locations as indicated on Drawings.
 
          E.Install rubberized asphalt flashing at:
          1.Cavity walls.
          2.At locations as indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the following paragraph as required for the flashing at masonry applications. Delete applications not required. Edit to reflect project conditions as required. Note that Cavity wall moisture protection is intended for use with Peel-N-Seal rubberized asphalt flashing only.
 
          F.Masonry applications:
          1.Horizontal masonry joint flashing:
          a.Lay in slurry of fresh mortar and top with full mortar bed.
          b.Continue flashing through wall. Leave exposed at exterior for inspection.
          c.After inspection, cut flush with masonry surface.
          2.Vertical masonry surfaces:
          a.Spot surface with mastic to hold in place until masonry is set.
          b.Secure flashing in back wall mortar joint or reglet.
          3.Foundation sill flashing:
          a.Lay in slurry of fresh mortar and top with full mortar bed.
          b.Leave flashing flush with exterior masonry surface.
          c.On inside turn up flashing 2 inches (51 mm) minimum or continue flashing upward across cavity 6 inches (152 mm) minimum and secure in back wall mortar joint or reglet.
          d.At sill and column intersections, extend flashing up column 10 inches (254 mm) and secure with mastic and termination bar.
          4.Cavity wall flashing:
          a.Lay in slurry of fresh mortar and top with full mortar bed.
          b.Leave flashing flush with exterior masonry surface.
          c.Continue flashing upward across cavity 6 inches (152 mm) minimum and secure in back wall mortar joint or reglet.
          5.Cavity wall moisture protection:
          a.Surfaces must be clean and dry. For best results, concrete, masonry and some exterior gypsum substrates require priming with Primer Seal.
          b.Apply Primer Seal by spray, brush or with a long nap roller at 250 to 350 SF per gallon. At 75 degrees F allow primer to dry 1-hour minimum. Prime only areas to be waterproofed the same day, reprime if area becomes dirty.
          c.Precut Peel-N-Seal to fit each location. Remove siliconized release liner and position membrane carefully before pressing in place. Press firmly in place with a steel hand roller, taking care to avoid air pockets and wrinkles. Overlap adjoining pieces 2 inches (51 mm). Cut bottom edge back 1/2 inch (12.5 mm) from exterior surface of building.
          d.Press termination edges firmly in place with a hammer handle or similar tool. The use of a surface mounted termination bar or placing the flashing membrane into a joint of the inner back up wall is recommended for vertical terminations. Horizontal terminations at end dams require a minimum 2-inch turn up of membrane to form a tray.
          6.Spandrel flashing:
          a.Start flashing at shelf angle toe, continue up beam, turn through wall, and turn up 2 inches (51 mm) minimum on inside.
          7.Parapet and coping flashings:
          a.Lay in slurry of fresh mortar and top with full mortar bed.
          b.Leave flashing flush with exterior and interior masonry surfaces.
          8.Head and sill flashings:
          a.Start flashing flush with exterior wall surface or lintel and continue through or up wall.
          b.Extend flashing 6 inches (152 mm) on each side of opening and turn up forming pan.
          c.Fold corners; do not cut.
          d.Pre-formed end dams are recommended.
          ** NOTE TO SPECIFIER ** Select the following paragraph as required for flashing at frame construction applications. Delete if not applicable. Edit to reflect project conditions as required.
 
          G.Frame construction applications:
          1.Sill flashings and termite guards:
          a.Lay flashing in coating of mastic with metal face down.
          b.Extend 2 inches (51 mm) on both side of foundation wall.
          c.Where pierced by anchor bolts, seal with mastic.
          2.Head flashing:
          a.Extend 4 inches (102 mm) above trim and behind sheathing or sheathing paper.
          b.Turn flashing down over drip cap edge.
          c.Extend flashing 6 inches (152 mm) beyond each side of opening.
          3.Sill flashing:
          a.Secure to back of wood sill.
          b.Carry downward over sheathing and secure to sill plate.
          c.Carry beyond opening and form pan by folding. Do not cut.
          ** NOTE TO SPECIFIER ** Select the following paragraph as required for flashing at frame construction applications. Delete if not applicable. Edit to reflect project conditions as required.
 
          H.Tile Roof Applications:
          1.Ensure substrate is dry, smooth, and free of loose material.
          2.Use maximum width material.
          3.Lay material with metal face down.
 
          I.Lap joints:
          1.Coat contacting surfaces with mastic and lap 4 inches (102 mm) minimum.
          2.Roll with hand roller until mastic bead appears at edges.
          3.Remove excess mastic.
 
          3.4FIELD QUALITY CONTROL
 
          A.Inspect flashing work during installation as follows:
 
          B.Verify flashings have been properly installed at all required locations to prevent water penetration.
 
          C.Verify weep holes have been provided to ensure proper drainage to exterior.
 
          D.Water test flashings at minimum of 3 locations designated by Architect to verify flashing has been properly installed and moisture drains through weep holes.
 
          E.Trim exposed flashings flush with masonry surface.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION