| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Albi Manufacturing, a Division of StanChem Inc., which is located at: 401 Berlin Street East Berlin, Connecticut 06023 Te1: (860)828-0571 Fax: (860) 828-3297 Email: info@albi.com www.albi.com Albi is the first manufacturer of a water-based, thin-film, intumescent fireproofing material for structural steel listed by Underwriter's Laboratory, 1nc. This testing is your guarantee of a safe, effective, environmentally proven fireproofing material. In fact, UL environmental tests are extremely stringent when compared with other testing bodies in the world. Albi Clad 800 fireproofing is a solvent-based, intumescent mastic fire protective coating for structural steel, concrete, and other construction materials. It is fireproof paint specifically designed for exterior applications in demanding environments, and is rolled for an attractive finish. Albi Clad TF fireproofing is a water-based, thin-film, intumescent coating that represents an aesthetic breakthrough in fire protection for exposed structural steel. It is a unique combination of intumescent fire protection and an attractive, decorative interior finish. Albi Clad FP fireproofing is a water-based thin-film intumescent fireproofing for a variety of interior surfaces. Wood, gypsum board, or virtually any kind of surface can be coated to get an attractive interior finish with superior fire resistant protection. Easy to apply and is also ideal for renovating historic buildings. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Spray applied intumescent fireproofing on interior structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Spray applied intumescent fireproofing on interior surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Spray applied intumescent fireproofing on exterior structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Preparation of surfaces and protection of adjacent surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05120 - Structural Steel: Requirements for substrates receiving sprayed fire-resistive materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07810 - Applied Fireproofing: Requirements for and application of mineral fiber and cementitious fireproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07820 - Board Fireproofing: Requirements for and installation of mineral-fiber board fire protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Society for Testing and Materials (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM D 256 - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM D 638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM D 695 - Standard Test Method for Compressive Properties of Rigid Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30 degrees C and 30 degrees C With a Vitreous Silica Dilatometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM D 790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM D 952 - Standard Test Method for Bond or Cohesive Strength of Sheet Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM D 1002 - Standard Test Method for Apparent Shear Strength of Single-Lap-Joint Adhesively Bonded Metal Specimens by Tension Loading (Metal-to-Metal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASTM D 1044 - Standard Test Method for Resistance of Transparent Plastics to Surface Abrasion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ASTM D 2240 - Standard Test Method for Rubber Property--Durometer Hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | ASTM D 4541 - Standard Test Method for Pull-Off Strength of Coatings Using Portable Adhesion Testers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | ASTM E 605 - Standard Test Methods for Thickness and Density of Sprayed Fire-Resistive Material (SFRM) Applied to Structural Members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | ASTM E 760 - Standard Test Method for Effect of Impact on Bonding of Sprayed Fire-Resistive Material Applied to Structural Members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | ASTM F 433 - Standard Practice for Evaluating Thermal Conductivity of Gasket Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | The Society for Protective Coatings (SSPC): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | SSPC-SP 1 - Solvent Cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | SSPC-SP 2 - Hand Tool Cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | SSPC-SP 3 - Power Tool Cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | SSPC-SP 6 - Commercial Blast Cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | UL Design Listings for specific applications required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Field application manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Samples: Two sets of samples representing anticipated texture and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Certification: Obtain and submit certification by authority having jurisdiction that fireproofing products are acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Installer's qualification statement indicating installer is approved by the manufacturer as an installer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in the manufacture of the products specified, with minimum of 40 years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Trained and approved by manufacturer, with minimum of 3 years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fire-Resistance Ratings: As indicated by UL Fire Resistance Directory designation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish at least 100 sq ft (9 sq m) in area designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Evaluate mock-up for compliance with specified requirements, including thickness and finish texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | When ambient temperature is less than 40 degrees F (4 degrees C), follow manufacturer's instructions for cold weather installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not install when substrate temperature is less than 5 degrees F (3 degrees C) above the dew point. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maintain ventilation after application of fireproofing in accordance with manufacturer’s recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide vapor-tight temporary enclosures to separate occupied areas from areas where fireproofing is being installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate sequence of work with other installers of work that needs to penetrate fireproofing, to avoid unnecessary damage and patching. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Coordinate sequence of work with other installers of work that would obstruct access to surfaces to be fireproofed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer’s standard warranty for intumescent fireproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Albi Manufacturing, Division of StanChem, Inc., which is located at: 401 Berlin St. ; East Berlin, CT 06023; Tel: 860-828-0571; Fax: 860-828-3297; Email: request info; Web: www.albi.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fireproofing - General: Provide materials identical to those qualified by testing by Underwriters Laboratories for the fire resistance ratings indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Interior Fireproofing for Steel: Water-based, single-component, factory-mixed, asbestos-free, thin-film intumescent coating, having smooth uniform applied texture; Albi Clad TF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface Burning Characteristics: Flame spread index of 2, smoke developed index of 5, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dry Density: 85 lb/cu ft (1360 kg/cu m), when tested in accordance with ASTM E 605. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hardness: 45 to 50, when tested in accordance with ASTM D 2240 using Durometer D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bond Impact Resistance: No cracking, flaking, or delamination, when tested in accordance with ASTM E 760. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bond Strength: Minimum 40 psi when tested in accordance with ASTM D 952. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Abrasion Resistance: 0.0 g loss, when tested in accordance with ASTM D 1044. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Impact Resistance: 0.77 ft-lb/inch (0.014 J/m) of notch, when tested in accordance with ASTM D 256. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Compressive Strength: 300 psi (12.07 MPa) when tested in accordance with ASTM D 695. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Solids By Weight: 70 percent plus/minus 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weight: 11.9 plus/minus 0.2 lb/gal (1.4 plus minus 0.02 kg/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Interior Fireproofing for Wood, Gypsum Board, and Combustible Materials: Water-based, single-component, factory-mixed, asbestos-free, thin-film intumescent coating, having smooth uniform applied texture; Albi Clad FP. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface Burning Characteristics: Flame spread index of 2, smoke developed index of 5, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dry Density: 85 lb/cu ft (1360 kg/cu m), when tested in accordance with ASTM E 605. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hardness: 45 to 50, when tested in accordance with ASTM D 2240 using Durometer D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Abrasion Resistance: 0 g loss, when tested in accordance with ASTM D 1044. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Impact Resistance: 0.77 ft-lb/inch (0.014 J/m) of notch, when tested in accordance with ASTM D 256. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Compressive Strength: 300 psi (2.07 MPa), when tested in accordance with ASTM D 695. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Solids By Weight: 70 percent plus/minus 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Weight: 11.9 plus/minus 0.2 lb/gal (1.4 plus minus 0.02 kg/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Exterior Fireproofing for Steel: Solvent-based, single-component, factory-mixed, asbestos-free, thin-film intumescent coating, having uniform applied texture; Albi Clad 800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface Burning Characteristics: Flame spread index of 15, smoke developed index of 40, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dry Density: 68 lb/cu ft (1090 kg/cu m), average, when tested in accordance with ASTM E 605. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hardness: 65 to 70, when tested in accordance with ASTM D 2240 using Durometer D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bond Strength: 375 psi (2585 kPa), minimum, when tested in accordance with ASTM D 4541 when set and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bond Impact Resistance: No cracking, flaking, or delamination, when tested in accordance with ASTM E 760. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Abrasion Resistance: 0.40 g loss, when tested in accordance with ASTM D 1044 for 1,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Impact Resistance: 0.55 ft-lb/inch (0.010 J/m) of notch, when tested in accordance with ASTM D 256. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Compressive Strength: 2,100 psi (14.5 MPa), average, when tested in accordance with ASTM D 695. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Flexural Strength: 1,420 psi (9.7 MPa), when tested in accordance with ASTM D 790. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Modulus of Elasticity: 158,000 psi (1090 MPa), when tested in accordance with ASTM D 790. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Tensile Strength: 756 psi (5212 kPa), when tested in accordance with ASTM D 638. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Lap Shear Strength: 371 psi (2557 kPa), minimum, when tested in accordance with ASTM D 1002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Solids By Weight: 65 percent plus/minus 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Weight: 10.5 plus/minus 0.2 lb/gal (1.3 plus/minus 0.02 kg/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Coefficient of Thermal Expansion: 1.44 x 10-5 in/in/deg F (2.59 x 10-5 mm/mm/degC), when tested in accordance with ASTM D 696. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Thermal Conductivity: 3.0 BTU inch /(hr sq ft degF) (0.43 W/m K), when tested in accordance with ASTM F 433. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Reinforcement: As required by tested assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Primer: As recommended by manufacturer, to suit substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Topcoat: Flexible aliphatic polyurethane coating recommended by fireproofing manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify that substrates are ready to receive fireproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ensure that all primers applied beneath fireproofing are compatible with the applied fireproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verify that items that need to penetrate the fireproofing film are in place, including clips, hangers, supports, and sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verify that other work that would obstruct access to surfaces to be fireproofed has not yet been installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Where fireproofing is to be exposed to view as a finished surface, verify that surfaces are smooth, without voids, cracks, or projections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Start of work constitutes acceptance of substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Clean surfaces of dirt, dust, grease, oil, loose material, and other matter that may affect bond of fireproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Clean surfaces in accordance with manufacturer's instructions and SSPC-1, SSPC-2, SSPC-3, or SSPC-6 as required to obtain substrate suitable for installation of fireproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Seal penetrations and open ended fireproofing terminations as required by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install durable protective coverings on floors and adjacent walls and ceilings, to protect from overspray, fall-out, and dusting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prime all surfaces unless existing primer is suitable and undamaged and compatible with fireproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install fireproofing in sufficient thickness to achieve fire rating indicated. Use as many passes as necessary to cover with a monolithic coating of uniform hardness, density, and texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Roll smooth the finished surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Remove fireproofing from surfaces not specifically required to be fireproofed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Field inspection and testing will be performed by Owner's independent testing agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Correct defective work and provide further inspection and testing to verify compliance, at no cost to Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean fireproofing surfaces as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove excess material, overspray, droppings, and debris. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Touch-up, repair, or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Where fireproofing is subsequently cut away to facilitate installation of other work, patch fireproofing to same thickness and texture after installation of other work at no cost to Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||