MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07820
 
         
BOARD FIREPROOFING
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Albi; mineral fiberboard fireproofing for interior steel structures, including weather-exposed and semi-exposed conditions such as parking garages.

This section is based on the products of Albi Manufacturing, a Division of StanChem Inc., which is located at:
401 Berlin Street
East Berlin, CT 06023
Tel: (860)828-0571
Fax: (860)828-3297
Email: info@albi.com
www.albi.com

Albi fireproofing systems have demonstrated effective performance in the field, under a wide range of extreme environments, on real-life installations worldwide for over forty years. During that time, exterior Albi Clad fireproofing has been proven safe, durable, and cost-effective.All Albi products are designed to meet virtually every relevant local, state, and regional building codes, including BOCA, SSBCA, and ICBO. Albi products are reviewed and accepted by the Cities of Los Angeles, San Francisco, and New York. Albi meets or exceeds international insurance requirements.

Albi DriClad is a revolutionary, new fiberboard fireproofing system that encloses structural steel. Comparable in price to soft fireproofing, DriClad goes on dry and requires no water or mixing, nor special staging or work-area encapsulation.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Mineral fiberboard fireproofing on interior structural steel.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07810 - Applied Fireproofing: Requirements for and application of mineral fiber and cementitious fireproofing.
 
          B.Section 07816 - Intumescent Fireproofing: Requirements for and installation of intumescent mastic fire protective coating.
 
          C.Section 09900 - Paints and Coatings: Requirements for field painting mineral fiberboard fireproofing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Society for Testing and Materials (ASTM):
          1.ASTM C 165 - Standard Test Method for Measuring Compressive Properties of Thermal Insulations.
          2.ASTM C 209 - Standard Test Methods for Cellulosic Fiber Insulating Board.
          3.ASTM C 665 - Standard Specification for Mineral-Fiber Blanket Thermal Insulation for Light Frame Construction and Manufactured Housing.
          4.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          5.ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
          6.ASTM E 136 - Standard Test Method for Behavior of Materials in a Vertical Tube Furnace at 750 deg. C.
          7.ASTM E 759 - Standard Test Method for Effect of Deflection on Sprayed Fire-Resistive Material Applied to Structural Members.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.UL Design Listings for specific applications required.
          2.Storage and handling requirements and recommendations.
          3.Installation manual.
 
          C.Samples: Submit two sets of samples representing typical texture and finish.
 
          D.Certification: Obtain and submit certification by authority having jurisdiction that fireproofing products are acceptable.
 
          E.Installer's qualification statement.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in the manufacture of the products specified, with minimum of 40 years documented experience.
          ** NOTE TO SPECIFIER ** Revise paragraph if UL Fire Resistance Directory is not used. Consult the manufacturer for available fire-resistance ratings. Indicate UL design number, or other reference designation, on drawings.
 
          B.Fire-Resistance Ratings: As indicated by UL Fire Resistance Directory designation.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship..
          1.Finish at least 100 sq ft (9 sq m) in area designated by Architect.
          2.Evaluate mock-up for compliance with specified requirements and finish surface.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Coordinate sequence of work with other installers of work that needs to penetrate fireproofing, to avoid unnecessary damage and patching.
 
          B.Coordinate sequence of work with other installers of work that would obstruct access to surfaces to be fireproofed.
 
          1.8WARRANTY
 
          A.Provide manufacturer's standard warranty for mineral fiberboard fireproofing.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Albi Manufacturing, Division of StanChem, Inc., which is located at: 401 Berlin St. ; East Berlin, CT 06023; Tel: 860-828-0571; Email: request info; Web: www.albi.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
          ** NOTE TO SPECIFIER ** Revise paragraph if UL Fire Resistance Directory is not used. Consult the manufacturer for available fire-resistance ratings.
 
          A.Fireproofing - General: Provide materials identical to those qualified by testing by Underwriters Laboratories for the fire resistance ratings indicated.
          ** NOTE TO SPECIFIER ** Albi DriClad can be used in weather-exposed interior surfaces including semi-exposed conditions such as parking garages.
 
          B.Mineral Fiberboard Fireproofing for the Enclosure of Steel: Semi-rigid board of molten volcanic rock and resins; Albi DriClad.
          1.Fire Protection Characteristics:
          a.Surface Burning Characteristics: Flame spread index of 0, smoke developed index of 0, when tested in accordance with ASTM E 84.
          b.Fire Hazard Classification: Noncombustible when tested in accordance with ASTM E 136.
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs. Consult the manufacturer for available fire-resistance ratings.
          c.Fire Resistance Rating: 1 hour, when tested in accordance with ASTM E 119.
          d.Fire Resistance Rating: 1 1/2 hours, when tested in accordance with ASTM E 119.
          e.Fire Resistance Rating: 2 hours, when tested in accordance with ASTM E 119.
          f.Fire Resistance Rating: 3 hours, when tested in accordance with ASTM E 119.
          2.Average Dry Applied Density: 10.5 lb/cu ft (168 kg/cu m).
          3.Tensile Strength: 155 lb/cu ft (756 kg/cu m) in accordance with ASTM C 209.
          4.Compressive Strength: 936 lb/cu ft (4568 kg/cu m) in accordance with ASTM C 165.
          5.Deflection: No delamination in accordance with ASTM E 759.
          6.Corrosion and Fungi Resistance: Noncorrosive and no fungal growth in accordance with ASTM C 665.
 
          C.Fasteners: Provide fireproofing manufacturer's standard fasteners, AlbiScrew System or fasteners recommended by fireproofing manufacturer, in compliance with required fire protection characteristics.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Start of work constitutes acceptance of substrates.
 
          3.2PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          B.Seal penetrations and open ended fireproofing terminations as required by manufacturer.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Fasten mineral fiber board fireproofing with AlbiScrew System or fasteners recommended by fireproofing manufacturer.
 
          C.Maintain complete coverage of steel members protected by board fireproofing.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair, or replace damaged products before Substantial Completion.
 
          C.Where fireproofing is subsequently cut away to facilitate installation of other work, patch fireproofing to achieve fire rating after installation of other work at no cost to Owner.
 
         
END OF SECTION