| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Wayne-Dalton Corporation, which is located at: . One Door Drive Mt. Hope, OH 44660 Tel: (800) 764-1457 Fax: (800) 336-1422 Email: jfricker@wayne-dalton.com. Web: www.wayne-dalton.com. Wayne-Dalton manufactures a full line of coiling doors and grilles. This section covers standard service doors, insulated doors, ventilated doors with perforated slats, fire doors, and coiling grilles. The Titan model is a service door for extra large or heavy duty openings. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Upward coiling service doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Upward coiling ventilated doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Upward coiling fire doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Upward coiling grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 09900 - Paints and Coatings: Field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | NFPA 80 - Standard for Fire Doors and Windows; 1999. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's specifications and technical literature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Drawings of openings, showing locations of guide anchors and other supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Operation and Maintenance Data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Testing and resetting requirements for fire doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Authorized by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coiling Doors and Grilles: Provide products manufactured by Wayne-Dalton Corporation, One Door Drive, Mt. Hope, OH 44660. ASD. Tel: (330) 674-7015. Fax: (330)674-1857. Email: jfricker@wayne-dalton.com. Web: www.wayne-dalton.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COILING SERVICE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coiling Service Doors: Uninsulated interlocking slat curtain, upward rolling, running in side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation: Push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: Awning crank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operation: Wall crank box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Design Wind Load: 20 psf (0.96 kPa); provide slat thickness as required to withstand wind loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Material: Galvanized steel slats; other exposed components steel, not galvanized; factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material (All Exposed Components): Galvanized steel; factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Material (All Exposed Components): Stainless steel; No.4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Material (All Exposed Components): Aluminum; clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Material (All Exposed Components): Aluminum; bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Slat Profile: Curved, roll-formed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Slat Profile: Flat, roll-formed. | |||||||||||||||||||||||||||||||||||||||||||||||||
24 gauge - up to 14 by 16 feet 22 and 20 gauge - up to 16 by 40 feet | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Slat Width: 2 inches (50 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Slat Thickness: 24 gauge (0.6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Slat Thickness: 22 gauge (0.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Slat Thickness: 20 gauge (.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
For 3 inch slats: 22 gauge - up to 20 by 40 feet 20 gauge - up to 25 by 40 feet 18 and 16 gauge - up to 40 by 40 feet | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Slat Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Slat Thickness: 22 gauge (0.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Slat Thickness: 20 gauge (0.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Slat Thickness: 18 gauge (1.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Slat Thickness: 16 gauge (1.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Slat Wind Locks: Metal; every other slat, both ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Curtain Bottom Bar: To stiffen curtain, provide two equal-sized angles, minimum 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Curtain Bottom Bar: To stiffen curtain, provide extruded aluminum bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Weatherstripping and Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom Bar: Neoprene or EPDM loop compression seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hood: Internal neoprene baffle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Guides: Surface vinyl weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Mounting: Face of wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Mounting: Between jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Mounting: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Supporting Brackets: Minimum 3/16 inch (5 mm) thick steel plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coiling Service Doors: Insulated interlocking slat curtain, upward rolling, running in side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation: Wall crank box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Design Wind Load: 20 psf (0.96 kPa); provide slat thickness as required to withstand wind loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: Galvanized steel slats; other exposed components steel, not galvanized; factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Slat Profile: Flat, roll-formed, with backing panel; filled with foamed-in-place polyurethane insulation having an R-value of 7.58 (1.33 sq m K/W). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Slat Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22 gauge - up to 24 by 16 feet 20 gauge - up to 28 by 22 feet 18 gauge - up to 40 by 30 feet | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Slat Thickness: 22 gauge (0.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Slat Thickness: 20 gauge (0.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Slat Thickness: 18 gauge (1.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Slat Back Panels: 24 gauge (0.6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Slat Wind Locks: Metal; every other slat, both ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Curtain Bottom Bar: To stiffen curtain, provide two equal-sized angles, minimum 1/8 inch (3 mm) thick, separated by slat; uninsulated slat when locks are used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Weatherstripping and Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom Bar: Neoprene or EPDM loop compression seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hood: Internal neoprene baffle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Guides: Surface vinyl weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Lintel: Nylon, straight bristle brush type, with aluminum extrusion for easy attachment to header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Mounting: Face of wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Mounting: Between jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Mounting: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Supporting Brackets: Minimum 3/16 inch (5 mm) thick steel plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ventilated Coiling Service Doors: Perforated interlocking slat curtain, upward rolling, running in side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation: Push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: Awning crank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Design Wind Load: 20 psf (0.96 kPa); provide slat thickness as required to withstand wind loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material: Galvanized steel slats; other exposed components steel, not galvanized; factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Material (All Exposed Components): Galvanized steel; factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material (All Exposed Components): Stainless steel; No.4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Material (All Exposed Components): Aluminum; clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Material (All Exposed Components): Aluminum; bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Slat Profile: Flat, roll-formed; perforations consisting of 1/16 inch (1.5 mm) diameter holes located on 3/32 inch (2.2 mm) centers, staggered, providing 41 percent open area over entire length of slat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2 inch slats - up to 16 feet wide by 18 feet high. 3 inch slats - up to 22 by 22 feet. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Slat Width: 2 inches (50 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Slat Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Slat Thickness: 22 gauge (0.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Slat Thickness: 20 gauge (0.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Slat Wind Locks: Metal; every other slat, both ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Curtain Bottom Bar: To stiffen curtain, provide two equal-sized angles, minimum 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Insect Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom Bar: Neoprene or EPDM loop compression seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Guides: Nylon, straight bristle brush type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Lintel: Nylon, straight bristle brush type, with aluminum extrusion for easy attachment to header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Mounting: Face of wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Mounting: Between jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Mounting: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Supporting Brackets: Minimum 3/16 inch (5 mm)thick steel plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Coiling Service Doors: Extra-heavy-duty uninsulated interlocking slat curtain, upward rolling, running in side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Design Wind Load: 30 psf (1.44 kPa); provide slat thickness as required to withstand wind loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material (All Exposed Components): Steel, factory-primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: Galvanized steel slats, hoods, and bottom bars; other exposed components steel, not galvanized; factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material (All Exposed Components): Galvanized steel; factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Slat Profile: Curved, roll-formed, reversible, shedding water on both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Slat Size: 6 inches (150 mm) wide, with 1-3/8 inch (35 mm) crown depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Slat Thickness: 18 gauge (1.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Slat Thickness: 14 gauge (1.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Slat Wind Locks: Galvanized malleable iron; on every slat, both ends; bolted on with 4 galvanized carriage bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Curtain Bottom Bar: To stiffen curtain, provide two equal-sized angles, minimum 2-1/2 inches (63 mm) by 2 inches (50 mm) by 3/16 inch (5 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Weatherstripping and Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom Bar: Neoprene or EPDM loop compression seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hood: Internal neoprene baffle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Guides: Surface vinyl weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Mounting: Face of wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Mounting: Between jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Mounting: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Supporting Brackets: Minimum 3/8 inch (9.5 mm) thick steel plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Guides: Minimum 1/4 inch (6 mm) thick steel angles forming groove a minimum of 4 inches (100 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | COILING FIRE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
. FM labeled doors are available up to 12 feet wide or 12 feet high or 144 square feet. Over that size, but less than 18 feet wide, 18 feet high, or 324 square feet, an FM oversize label is available. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coiling Fire Doors: Uninsulated interlocking slat curtain, upward rolling, running in side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fire Rating(s): As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Rating: 3/4 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fire Rating: 1-1/2 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fire Rating: 3 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fire Rating: 4 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Label: Underwriters Laboratories 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Label: Factory Mutual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Provide oversize certificate for oversized doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Operation: Push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Operation: Awning crank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Operation: Wall crank box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Material: Galvanized steel slats; other exposed components steel, not galvanized; factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Slat Profile: Curved, roll-formed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Slat Profile: Flat, roll-formed. | |||||||||||||||||||||||||||||||||||||||||||||||||
22 gauge - up to 13.5 by 12 feet (max labelled size) 20 gauge - up to 20 by 24 feet (oversize label) | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Slat Width: 2 inches (50 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Slat Thickness: 22 gauge (0.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Slat Thickness: 20 gauge (0.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
For 3 inch slats: 22 gauge - up to 13.5 by 12 feet high (max labelled size) 20 gauge - up to 20 by 24 feet (oversize certificate only) 18 gauge - up to 36 by 28 feet (oversize certificate only) | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Slat Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Slat Thickness: 22 gauge (0.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Slat Thickness: 20 gauge (0.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Slat Thickness: 18 gauge (1.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Slat Wind Locks: Metal; every other slat, both ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Curtain Bottom Bar: To stiffen curtain, provide two equal-sized angles, minimum 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom Bar: Neoprene or EPDM loop compression seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hood: Internal flame baffle controlled by fusible link. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Guides: Weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Mounting: Face of wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Mounting: Between jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Mounting: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Supporting Brackets: Minimum 3/16 inch (5 mm) thick steel plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | COILING GRILLES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coiling Grilles: Grill curtain, upward rolling, running in side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation: Push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: Awning crank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Curtain: 5/16 inch (8 mm) diameter galvanized steel horizontal rods covered with metal tubes, spaced 2 inches (51 mm) on center and connected by vertical metal links; curtain end links locking into side guides to prevent removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Exposed Components: Aluminum, clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Exposed Components: Aluminum, color anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Exposed Components: Stainless steel, No.4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Exposed Components: Galvanized steel, factory coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Bottom Bar: Extruded tubular aluminum, with nylon end caps acting as bearing surfaces and housing for locking mechanisms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Supporting Brackets: Minimum 3/16 inch (5 mm) thick steel plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Door Guides: Roll-formed channels and angles or structural angles, with slot of sufficient depth to retain curtain in guides at up to design wind pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Integral windlock bars to engage windlocks at design wind pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bottom bar stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Top of guides flared to reduce drag and wear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bolted to supporting structure as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Grille Guides: Extruded aluminum with soft wool pile inserts on both contact faces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Door and Grille Supports: Coil door on pipe shaft of sufficient size to carry door load with deflection not greater than 0.03 inches per foot (2.5 mm per meter) of door span. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Brackets: Enclose ends of coil and support pipe shaft; steel plate, minimum 3/16 inch (5 mm) thick, with permanently lubricated sealed ball bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Counterbalance: Helical torsion springs of high-grade oil tempered steel, evenly balancing door at every point in travel with 25 percent safety factor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Anchor springs to pipe shaft using cast iron anchors designed to eliminate concentration strain and allow equal adjustment of all springs simultaneously using a charging wheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ends of pipe sealed with steel or cast iron plugs | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Push-Up Doors: Maximum 25 pound (111 N) lift effort. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Hoods: Enclosing curtain coil, pipe shaft, and counterbalance, concealing them from view from both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sheet metal of same material as curtain; 24 gauge (0.6 mm) steel, 0.03 inch (0.8 mm) aluminum, 24 gauge (0.6 mm) stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flange attachment to top header, with rolled bottom edge; provide intermediate supports as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Shape: Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Shape: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manual Operation and Locking Mechanisms: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Chain Hoist: Provide reduction gears, sprocket, and galvanized hand chain with chain keeper suitable for padlock (by others); maximum pull on hand chain of 35 pounds (156 N). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manual Slide Bolts: Located on bottom bar, operable from inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Manual Slide Bolts: Located on bottom bar, operable from inside and outside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Jamb Locks: Thumbturn operation from inside, latching into side guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Jamb Locks: Mortise cylinder lock on bottom bar, operable from outside by key and inside by thumbturn, latching into side guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Center Locks: Mortise cylinder lock on bottom bar, operable from outside by key and inside by thumbturn, latching into both side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Electric-Motor Operation and Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Motor: Open drip-proof, continuous-duty, with heavy-duty worm and gear reducer, positive disc-type brake and emergency chain operation; capacity sufficient to operate door at average speed of 8-12 inches per second (0.2-0.3 m/s); design to permit removal of motor without affecting emergency chain operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Transformer: Three-voltage, 30 VA capacity, allowing change of voltage in field. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Starter: Reversing size "0", with electrical and mechanical interlocks to prevent simultaneous energizing of starter coils and when in emergency chain mode or when locked. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Controls: 24 V; factory pre-wired control panel, color coded wiring, and adjustable limit switches not affected by use of emergency chain operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Actuator: 24 V reversing magnetic contactor; push-button station marked OPEN-CLOSE-STOP; wall-mounted in location indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Manual Slide Bolts: Located on bottom bar, operable from inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Manual Slide Bolts: Located on bottom bar, operable from inside and outside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Jamb Locks: Thumbturn operation from inside, latching into side guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Jamb Locks: Mortise cylinder lock on bottom bar, operable from outside by key and inside by thumbturn, latching into side guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Center Locks: Mortise cylinder lock on bottom bar, operable from outside by key and inside by thumbturn, latching into both side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Electrical interlock preventing operator actuation when door is locked. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fire Door Controls: Automatic closing device and governor to regulate speed of door closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Governor: Escapement type, inoperative during normal operation, but closing door under automatic operation at no faster than 2 feet per second (0.61 m/s). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Automatic Closing Device: Fusible link rated at 165 degrees F (74 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Automatic Closing Device: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Factory Coating for Galvanized Components: Phosphate treated for adhesion, followed by one coat epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Factory Coating for Bare Steel Components, Except Bearing Surfaces: Rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Before beginning work, verify that openings have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that electrical rough-ins are in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install doors plumb, level, and operating smoothly without binding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install fire rated doors in accordance with NFPA 80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Test doors for proper operation under emergency conditions in the presence of designated Owner personnel and as required by local code authority. | |||||||||||||||||||||||||||||||||||||||||||||||||