| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Renlita Doors North America, LLC, which is located at: P. O. Box B Bonham, TX 75418 Tel: 903-583-7500 Fax: 903-583-7544 Email: request info Web: www.renlitadoors.com [ Click Here ] for additional information. Overview: The name Renlita has been associated with the door industry in Australia for more than 45 years. Because of strong interest in the unique design of Renlita Doors we have established a licensed operation in North America. The same engineering, design and development that have made Renlita a leader in Australia is now manufactured and available in North America. Research and development over the years has seen the introduction of a wide range of products including the versatile Series 3000 two-leaf vertical bi-fold door and motorization of the complete range of Renlita products. Today the Renlita Door offers architects, designers and end users, a well proven, reliable and robust door. Different models, configurations and flexibility of finishes and materials allow specialist products to be supplied to suit individual customer needs. Our product offering includes a range of versatile commercial doors, industrial doors, residential doors, retail doors, sliding doors and special purpose doors. Typical applications of Renlita Doors include service station lube bays, fire stations, EMS, indoor heated pools, gymnasiums, automotive garages, store fronts, aircraft hangars, high security vehicle entry doors for penitentiary and medium to large industrial. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Overhead doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Bi-fold doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Side folding doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Concertina doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Side stackable doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Sliding doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Security grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Prepared opening in concrete. Execution requirements for placement of anchors in concrete wall construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04810 - Unit Masonry Assemblies: Prepared opening in masonry. Execution requirements for placement of anchors in masonry wall construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05500 - Metal Fabrications: Steel frame and supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06114 - Wood Blocking and Curbing: Rough wood framing and blocking for door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07900 - Joint Sealers: Perimeter sealant and backup materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 08710 - Door Hardware: Cylinder locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 09900 - Paints and Coatings: Field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 11150 - Parking Control Equipment: Remote door control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 16130 - Raceway and Boxes: Empty conduit from control station to door operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 16150 - Wiring Connections: Electrical service to door operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AS 1170.2:2002 - Structural Design Actions - General Principles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | AS4100-1990 - SAA Steel Structures Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | AS 1288 - Glass in Buildings - Selection and Installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | AA-6063-T6 - Standards for Aluminum Alloy and Temper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM A513, Type 1 - Steel Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM A1008 - Sheet Steel for Covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM A36 - Steel Bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM A36 - Sheet Steel for Tracks/Channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wind Loads: Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as calculated in accordance with applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Design pressure of ________ lb/sq ft (________kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum deflection of 1/300 of opening width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Single-Source Responsibility: Provide doors, tracks, motors, and accessories from one manufacturer for each type of door. Provide secondary components from source acceptable to manufacturer of primary components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate plans and elevations including opening dimensions and required tolerances, accessories and anchors, jamb details, connection details, anchorage spacing, hardware locations, and installation details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Operation and Maintenance Data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Submit written agreement in manufacturer's standard form signed by manufacturer and installer agreeing to repair or replace defective doors that are warped, twisted, bowed or damaged as a result of defective product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Authorized representative of the manufacturer with minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Products Requiring Electrical Connection: Listed and classified by Underwriters Laboratories, 1nc. acceptable to authority having jurisdiction as suitable for purpose specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened labeled packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in a clean, dry, ventilated, weathertight, secure location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect materials from soiling, abuse, loss and moisture damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pre-Installation Conference: Convene a pre-installation conference just prior to commencement of field operations, to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Environmental Conditions: Prior to and during installation, environmental conditions shall be in accordance with door manufacturers latest published recommendations for temperature, rain, wind, humidity, ventilation, and illumination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer warrants to the original purchaser within one year from date of installation, if a product sold under this warranty proves to be defective in material or workmanship through normal use and service according to maintenance and operations instructions, as verified by inspection by persons authorized by Renlita Overhead Doors, Renlita Overhead Doors will replace or repair (at Renlita Overhead Doors option) the defective product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer warrants the steel frame against rust, in painted non-damaged condition for a period of two years from original purchase. This warranty does not apply to scratched, dented, damaged or corroded areas of the frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Renlita Doors North America, LLC, which is located at: P. O. Box B ; Bonham, TX 75418; Tel: 903-583-7500; Fax: 903-583-7544; Email: request info; Web: www.renlitadoors.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | OVERHEAD DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Single Leaf Counterweight Balanced Overhead Doors: Single panel tubular steel framed door weather lapped at horizontal joint; balanced with counterweights under constant suspension; roller and track system fixed to building structure guides door under lintel in the open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Series 1000, Floataway Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Two Leaf Hinged Counterbalanced Overhead Doors: Two horizontal panels hinged together, weather lapped at horizontal joint; rising vertically on roller and track system fixed to building structure to stack in a folded position under lintel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Series 2000, Hingeway Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Two Leaf Hinged Stacking Overhead Doors: Two horizontal panels hinged together, weather lapped at horizontal joint; rising vertically on roller and track system fixed to building structure to stack in a folded position under lintel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Series 3000, Foldaway Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Framework: Welded construction fabricated from rolled hollow section steel members with minimum wall thickness of 0.063 inch (1.6 mm). Beams shall be designed for maximum dead load deflection of 1/300th part of the span. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Counter Balancing: Counterweight system with enclosed counterweights suspended by 6/19 flexible multi-strand steel cables with minimum safety factor of 6:1. Cable shall be bedded in steel sheaves with a minimum sheave to cable diameter ratio of 19:1. Sheaves shall be capable of carrying design loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Construct steel door sections from carbon steel hot rolled tube complying with ASTM A-513 Type 1 and ASTM A-36. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Counterweight Covers: Counterweights shall be protected and covered with a removable pressed sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Operation: Manufacturer's standard operating handles and safety devices, including locking device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical, with motors as specified in this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: _____feet (_____ meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width: _____feet (_____ meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Internal padbolts, unless otherwise specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Escape and Access Doors: Outward opening doors with night latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | BI-FOLD DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bi-Fold Doors: Vertically gliding door with no ceiling or floor tracks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Monarch Sovereign Bi-Fold Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Curtain: Constructed from 2-1/2 inch by 1-1/2 inch (65 mm by 40 mm) top and side rails and 1-1/4 inch by 1-1/2 inch (32 mm by 40 mm) mid rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Panels: Panels shall be secured by glazing bead, sanoprene or PVC wedges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Heights: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Heights: Even division of the open height equaling _____rows, not to exceed 23-5/8 inches (600 mm) per panel height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Brackets and Tracks: Mono section configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Side Guides: 5-1/2 inch by 2-3/8 inch (140 mm by 60 mm) extruded aluminum sections with twin 1/8 inch (3 mm) tracks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Operation: Door shall be balanced by the use of torsion springs connected to a rotating shaft. The shaft ends are attached to cable drums which lift/lower the curtain via a flexible cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical, with motors as specified in this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: _____feet (_____ meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width: _____feet (_____ meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Centrally mounted, two way mortise key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SIDE FOLDING DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Side Folding Doors: Doors open concertina fashion and stack to one or both sides, leaving approximately 94 percent of opening width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Monarch, The Illusion Side Folding Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Frame: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Operation: Door shall be supported by overhead track and rollers assisted by floor guides in recessed channels allowing doors to be opened and closed by one person. Alternate leaves are fitted with top roller and bottom guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: _____feet (_____ meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width: _____feet (_____ meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Locking: Panels shall be secured from folding by recessed flush bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Access Door: Uneven number of leaves allow the use of the last leaf as a hinged access door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | CONCERTINA DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Concertina Doors: Doors open concertina fashion and stack to one or both sides, leaving approximately 94 percent of opening width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Oriental Door, 150 Model. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Approved Product: Oriental Door, 300 Model. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Track: Extruded aluminum 1-3/8 inch (36 mm) wide x 1-5/8 inch (41 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curved Track Radius,150 Model: 11-7/8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Curved Track Radius,300 Model: 23-5/8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Curtain: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Oriental 150 Model: 5-7/8 inch (150 mm) wide x 4-3/4 inch (119 mm) high solid aluminum panels at the top and base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Oriental 300 Model: 11-7/8 (300 mm) wide by 4-3/4 inch (119 mm) high at the top and base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Edges: Two piece aluminum extrusions forming 165 degree continuous hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Horizontal Reinforcing: Provide as required by opening height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Lock: 2 inch by 1-5/16 inch aluminum extrusions fitted with Monarch custom lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Internal key and/or twist turn operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | External key and/or twist turn operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Both side key and/or twist turn operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | SIDE STACKABLE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Side Stackable Doors: Doors shall accommodate large openings. Doors shall open on concealed overhead track with no floor track. Provide stacking storage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Monarch, Clearfold Side Stackable Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Track: Two part extruded aluminum 3-7/8 inches high by 2-3/4 inch (99 mm by 69 mm) profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Curtain: Three part extruded continuous aluminum hinge joined to 3-7/8 inch top and bottom rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Midrail: Provide midrail for openings over 6 ft. - 6 inches (2000 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stack Bay: Bifurcated track shall allow panels to slide along track locus and stack into stack bay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels shall not bi-fold until reaching stack bay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain Ends: Locking up and down. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Floor: At consecutive hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: _____feet (_____ meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width: _____feet (_____ meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Widths: Opening width shall be divided into an odd number of panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | SLIDING DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Horizontal Sliding Doors: Custom doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Horizontal Sliding Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Design: Single leaf, top hung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Design: Single leaf, bottom roller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Design: Double leaf, top hung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Design: Double leaf, bottom roller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vertical Sliding Doors: Custom counterweighted doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Vertical Sliding Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Headroom: ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Track: ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Counterweight Design: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Operation: Manufacturer's standard operating devices and as indicated following. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical, with motors as specified in this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | SECURITY GRILLES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Security Grilles: Provides security with unimpeded visibility and airflow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Security Grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Curtain: 1/2 inch aluminum tubes at 2 inches O.C. connected with 4-5/16 inch (109 mm) by 7/8 inch (20 mm) by 7/16 inch (10 mm) nylon or polycarbonate links spaced at 8-3/4 inches O.C. to form brick pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Side Guide: Extruded aluminum guide with Schlegal Nylofelt buffer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Centrally mounted, two way mortise key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sliding shoot bolt lock mounted within bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Bottom Rail: 3-1/2 inch (89 mm) by 1-7/8 inch (48 mm) extruded aluminum section incorporating locking device and concealed locking rods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fit bottom rail with PVC seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Brackets: Mild steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Roller Drum: Seamless tube attached to self-lubricating ball bearings rotating on drum wheels rotating on a steel shaft. Shaft shall be fitted with helical springs designed to counterbalance the curtain weight throughout its operation. Design drum for minimum deflection over span. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Mullions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | One piece extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Two piece sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wide mullions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lift out type with shoot bolts to base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Shutters: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Series 1 Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Approved Product: Series 2 Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Approved Product: Series 3 Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Approved Product: Clearspan Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Approved Product: Superspan Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Curtain: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Series 1: Extruded aluminum slats; face depth of 2-3/8 inch x 0.06 inch (61 mm by 1.5 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slotted Slats: 3-7/8 inch by 1 inch (99 mm by 25 mm); 27 percent free air flow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Series 2: Extruded aluminum slats; face depth of 2-7/8 inch by 0.06 inch (74 mm by 1.5 mm). Nylon end clips shall be fitted to alternate slats to prevent lateral movement and provide smooth operation, free from lubrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slotted Slats: 8-3/4 inch by 1-5/8 inch (224 mm by 41 mm); 40 percent free air flow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perforated Slats: 0.25 inch (6 mm) holes at 0.35 inch (9 mm) centers; 23 percent free air flow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Series 3: Extruded aluminum slats; face depth of 3-1/2 inch by 0.06 inch (89 mm by 1.5 mm). Fit nylon end clips to alternate slats to prevent lateral movement and provide smooth operation, free from lubrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slotted Slats: 6-5/16 inch by 2-3/8 inch (160 mm by 61 mm); provides 50 percent free air flow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Slotted Slats: 23-5/8 inch by 2-3/8 inch (600 mm by 61 mm); provides 52 percent free air flow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Perforated Slats: 5/16 inch (7.6 mm) holes at 3/8 inch (10 mm) centers; provides 32 percent free air flow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Clearspan Shutters: Clear polycarbonate extrusions, 3-7/8 deep (99 mm) interlocking with symmetrical aluminum extruded members of 1-1/4 inch (31 mm) to form continuous hinge. Fit each aluminum member with molded end clips to prevent lateral movement and provide smooth operation of side guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Superspan Shutter: Two part extruded aluminum hinges connected by 3 inch (76 mm) wide by 2-3/8 inch (61 mm) high links spaced at no more than 501/4 inches (1275 mm) O.C. Nylon end clips shall be fitted to alternate slats to prevent lateral movement and provide smooth operation, free from lubrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Glazing: 1/8 inch (3.18 mm) clear polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glazing: 1/8 inch (3.18 mm) translucent polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Perforated Slats: Aluminum infill with 42 percent free airflow; overall shutter free airflow of 21.5 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Vision Panels: Clear acrylic or polycarbonate fitted to slots as dust seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Side Guide: Extruded aluminum guide with Schlegal Nylofelt buffer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 1-7/8 inch (48 mm) x 1-5/16 inch (33 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 2 inch x 1-5/16 inch (51 mm by 33 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 4-1/8 inch x 1-5/8 inch (104 mm by 41 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Bottom rail mortise key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sliding shoot bolt lock mounted within bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Waist high locking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Bottom Rail: Extruded aluminum box section manufactured to interlock with curtain slats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fit bottom rail with PVC seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Bottom Rail: 2-3/8 inch by 7/8 inch (61 mm by 23 mm) extruded box section for full width with 2 inch (51 mm) extruded bottom panel interlocking box section to form a tee. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Brackets: 3/8 inch (10 mm) mild steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Roller Drum: Seamless tube attached to self-lubricating ball bearings rotating on drum wheels rotating on a steel shaft. Shaft shall be fitted with helical springs designed to counterbalance the curtain weight throughout its operation. Design drum for minimum deflection over span. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Mullions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | One piece extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Two piece sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wide mullions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lift out type with shoot bolts to base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Operation: Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Operation: Motorized with 3 phase motor and gearbox fitted with built in limit switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide remote control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Maximum Opening Size: 196-7/8 inches (5 meters) wide by157-1/2 inches (4 meters) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Maximum Opening Size: 236-1/4 inches (6 meters) wide by157-1/2 inches (4 meters) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Maximum Opening Size: 354-3/4 inches (9 meters) wide by196-7/8 inches (5 meters) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | GLAZING AND CLADDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Glazing: Glazed in accordance with AS1288. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glass: 1/4 inch (6.35 mm) laminated safety glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glass: 3/8 inch (9.5 mm) laminated safety glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glass: 1 inch (25 mm) dual pane insulated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tempered Glass: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tempered Glass: 1/4 inch (6.35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Acrylic Polycarbonate: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Acrylic Polycarbonate: 3/16 inch (4.76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Acrylic Polycarbonate: 1/4 inch (6.35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glazing Wedges: Co-extrusions, fitted between aluminum panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glazing Beads: PVC extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Kickplate Height: _____ inches (_____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Plywood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panels: Metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panels: Galvanized steel sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panels: Perforated sheet metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panels: Mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panels: Woven wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panels: Composite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Panels: Acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Panels: Insulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Panels: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cladding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Steel: Colorbond profile, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Steel: Colorbond profile shall be ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Finish, Ferrous Metals: All surfaces except working machine parts shall receive the following factory applied finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Powder coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Abrasive clean to SSP-SP6 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Alkyd primed (covers receive acrylic primer). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | One coat of two part polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish, Aluminum: Provide the following factory applied finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Clear anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Black anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Powder coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish, Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | As designated in Door Schedule | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Manufacturer/Color:_______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | MOTORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ramp and Carriage Operator: Carriage is driven by overhead shaft connected to a three or single phase drive unit incorporating open and close limit switches. Designed for smooth opening and closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Jackshaft Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Chamberlain Liftmaster 3800 Series Jackshaft Operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | On board logic controllers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Motor: 24 volt DC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Sealed motor system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | No railings or trolleys; ultra quiet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Battery backup. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Mounts beside door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Warranty: 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Industrial Jackshaft Operator: Chamberlain Liftmaster Series J Industrial Jackshaft Operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maintenance warning system notifies users when scheduled maintenance is due. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Motor: 1/2 HP switchless motor with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 115 volt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 208/230 volt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Separated high voltage wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Diagnostic LEDs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Photo eye safety sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Edge Sensors: Motor reverses if door bottom contacts an obstruction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Biometric Keyless Entry System: Finger print keypad operates motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Warranty: 2 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Doors shall be electronically operated with control systems as specified in Section 11150. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Provide electrical service and wiring connection as specified in Division 16 for future electric operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until openings have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify wall openings are ready to receive work and opening dimensions and tolerances are within specified limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify electric power is available and of correct characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inserts and Anchorages: Furnish inserts and anchoring devices suitable for the installation of the units and consistent with the manufacturer's installation requirements. Coordinate delivery with other work to avoid delay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install overhead doors, operating equipment, hardware, seals, stops, anchors, inserts, supports and track in accordance with approved shop drawings and the manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate installation with adjacent work to ensure proper clearances and allow for maintenance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Anchor assembly to wall construction and building framing without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Securely brace door tracks suspended from structure. Secure tracks to structural members only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fit and align door assembly including hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Coordinate installation of electrical service. Complete power and control wiring from disconnect to unit components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING AND ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Lubricate, test and adjust door assembly to smooth operation free from warp twist or distortion and in full contact with weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clean doors, frames and glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Remove temporary labels and visible markings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not permit construction traffic through overhead door openings after adjustment and cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, damaged coatings and finishes and repair minor damage before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | MAINTENANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Post Installation Maintenance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Contractor and installer shall provide Owner with complete company name, address phone number, fax number and assigned contact for emergency repairs and scheduled maintenance for the installed door(s). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Training/Instruction for Owner for Operation and System Maintenance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer shall instruct Owner's representative in regular tenant provided maintenance and operation of installed doors. | |||||||||||||||||||||||||||||||||||||||||||||||||