| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Windorsky, Inc, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Suite 126 New York 10024 Toll Free Te1: (888) 397-3330 Fax: (888) 397-3330 Email: Web: www.windorsky.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
There is no more difficult high-end construction challenge than successfully manufacturing and installing hot-rolled steel windows and doors. However, when the challenge is met, there is no more beautiful and elegant window and door material than hot-rolled steel. Windorsky has made its mission to supply and professionally install the world's finest hot-rolled steel windows and doors in high end residential and commercial projects throughout the United States. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Window blocking and framing as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | WINDOW PERFORMANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance: Provide steel operator windows that comply with performance requirements indicated, as demonstrated by testing manufacturer's assemblies in accordance with test method indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wind Loads: Window shall withstand positive and negative wind and service pressure loads normal to wall plane 90 psf (5.4 kPa) with no glass breakage or permanent damage preventing the unit from operating. Maximum allowable: 0.002 inch (0.5 mm) interior and exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Deflection: Maximum allowable deflection in any member when tested in accordance with ASTM E 330. Maximum allowable deflection: 0.020 inch (0.5 mm) exterior and 0.005 inch (0.127 mm) interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Air Infiltration: When tested in accordance with ASTM E 283 at differential static pressure of 6.24 PSF (299 Pa), window shall have maximum allowable infiltration of 0.01 CFM/FT2 (0.19 m3/h*m2). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Static Pressure Water Infiltration: No leakage other than condensation on indoor face of any component when tested in accordance with ASTM E 331 at test pressure differential of 9 PSF (539 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hardware, frame finish and glass construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide detailed dimensioned elevations of each window type with multiple window unit connection details and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer capable of providing field service representation during construction, approving acceptable installer and approving application method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installer experienced to perform work of this section when specialized in the installation of work similar to that required for this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Submit reference list of completed projects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's labor and material warranty for 10 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Windorsky, Inc. , which is located at: 105 W. 86th St. Suite 126 ; New York, NY 10024 ; Toll Free Tel: 888-397-3330 ; Email: request info; Web: www.windorsky.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | STEEL WINDOWS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Classic Windows as manufactured by Windorsky, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: WC-1000 Fixed Window. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: WC-2000 In-swing Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: WC-2200 In-swing French Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: WC-2300 In-swing Double Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model: WC-2500 Project-In Hopper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model: WC-3000 Out-swing Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model: WC-3200 Out-swing French Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model: WC-3300 Out-swing Double Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model: WC-3500 Project-Out Awning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model: WC-3600 Fixed & Out-swing Mini System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hot-rolled Steel Sections: All sections are produced in Switzerland at the finest steel mill in the world. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fully-welded Construction: All corners and intersections are fully welded NOT mechanically fastened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Z-coat Undercoat Protection: Combination of cleaning, zinc-plating and zinc-epoxy yields 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Powdercoat Paint Finish: Durable and environmentally friendly finish in any color, RAL colors standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Snap-in Glazing Beads: Glazing beads in several shapes different looks and glass thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Stainless Steel Glazing Clips: NO aluminum clips are used to avoid any rust potential, only Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Quadruple Weatherstripping: Dual contact points on inner and outer intersections for air and water tightness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Split Paint Finish: Inside/outside factory applied powdercoat finishes shall be different colors as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass: Single and insulated glass with annealed, tempered, laminated, high performance coating and art glass combination as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Muntin Grids: True muntins with 1-1/8 inches (29 mm) face dimensions available with full mortise joinery for accurate and even placement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Mullions: Flat bar, tube and custom mullions are engineered to meet project load requirements. Actual mullion size, shape and design will depend upon wind load design pressure requirements and mullion length, mullion spacing and configuration of units within specific opening. Refer to drawings for mullion profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Glazing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing Stop: Exterior flat snap-in bead for 3/4 inch (19 mm) thick glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing Stop: Exterior sloped snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing Stop: Exterior concave snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing Stop: Exterior square snap-on bead for 1/4 inch (6 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Stop: Interior flat snap-in bead for 3/4 inch (19 mm) thick glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing Stop: Interior sloped snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing Stop: Interior concave snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glazing Stop: Interior square snap-on bead for 1/4 inch (6 mm) thick glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | STEEL WINDOWS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Modern Windows as manufactured by Windorsky, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: WM-1000 Fixed Window. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: WM-2000 In-swing Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: WM-2200 In-swing French Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: WM-2300 In-swing Double Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model: WM-2500 Project-In Hopper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model: WM-3000 Out-swing Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model: WM-3200 Out-swing French Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model: WM-3300 Out-swing Double Casement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model: WM-3500 Project-Out Awning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model: WM-3600 Fixed & Out-swing Mini System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hot-rolled Steel Sections: All sections are produced in Switzerland at the finest steel mill in the world. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fully-welded Construction: All corners and intersections are fully welded NOT mechanically fastened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Z-coat Undercoat Protection: Combination of cleaning, zinc-plating and zinc-epoxy yields 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Powdercoat Paint Finish: Durable and environmentally friendly finish in any color, RAL colors standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Snap-in Glazing Beads: Glazing beads in several shapes different looks and glass thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Stainless Steel Glazing Clips: NO aluminum clips are used to avoid any rust potential, only Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Quadruple Weatherstripping: Dual contact points on inner and outer intersections for air and water tightness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Interior Finish: Inside wood trim can be either stained in field, or factory finished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Split Paint Finish: Inside/outside factory applied powdercoat finishes shall be different colors as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass: Single and insulated glass with annealed, tempered, laminated, high performance coating and art glass combination as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Muntin Grids: True muntins with 1-1/8 inches (29 mm) face dimensions available with full mortise joinery for accurate and even placement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Mullions: Flat bar, tube and custom mullions are engineered to meet project load requirements. Actual mullion size, shape and design will depend upon wind load design pressure requirements and mullion length, mullion spacing and configuration of units within specific opening. Refer to drawings for mullion profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Glazing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing Stop: Exterior square snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing Stop: Exterior sloped snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing Stop: Exterior concave snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing Stop: Exterior square screw-on bead for 1/4 inch (6 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Stop: Exterior flat snap-in bead for 1-1/8 inch (29 mm)thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing Stop: Exterior sloped snap-in bead for 7/8 inch (22 mm)thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing Stop: Exterior concave snap-in bead for 7/8 inch (22 mm)thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glazing Stop: Exterior square snap-in bead for 3/4 inch (19 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glazing Stop: Interior square snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glazing Stop: Interior sloped snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glazing Stop: Interior concave snap-in bead for 1/2 inch (13 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Glazing Stop: Interior square screw-on bead for 1/4 inch (6 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Glazing Stop: Interior flat snap-in bead for 1-1/8 inch (29 mm)thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Glazing Stop: Interior sloped snap-in bead for 7/8 inch (22 mm)thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Glazing Stop: Interior concave snap-in bead for 7/8 inch (22 mm)thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Glazing Stop: Interior square snap-in bead for 3/4 inch (19 mm) thick glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | STEEL WINDOWS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Classic Windows as manufactured by Windorsky, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: WF-1000 - Fixed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: WF-2000 - In-swing Casement | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: WF-2100 - In-swing Tilt/turn | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: WF-2500 - Project-in Hopper | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model: WF-3000 - Out-swing Casement | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model: WF-3500 - Project-out Awning | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cold-rolled Steel Sections: All sections are produced in Switzerland at the finest steel mill in the world. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Alloy: Carbon steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Alloy: Stainless steel | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Alloy: Cor-Ten steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fully-welded Construction: All corners and intersections are fully welded NOT mechanically fastened. No seams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Z-coat Undercoat Protection: Combination of cleaning, zinc-plating and zinc-epoxy yields 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Powdercoat Paint Finish: Durable and environmentally friendly finish in any color, RAL colors standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Snap-in Glazing Beads: Glazing beads in several shapes different looks and glass thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Split Paint Finish: Inside/outside factory applied powdercoat finishes shall be different colors as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass: Single and insulated glass with annealed, tempered, laminated, high performance coating and art glass combination as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Muntin Grids: True muntins with 1-3/8 inches (35 mm) face dimensions available with full mortise joinery for accurate and even placement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Mullions: Flat bar, tube and custom mullions are engineered to meet project load requirements. Actual mullion size, shape and design will depend upon wind load design pressure requirements and mullion length, mullion spacing and configuration of units within specific opening. Refer to drawings for mullion profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | HARDWARE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Window Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hinge: H-2005 4-Bar Hinge. Stainless steel, concealed when sash is closed, allows for window cleaning. Sash weight limit: 76# for casement; 180# for hopper/awning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinge: H-2002 Butt Hinge. Aluminum painted to match frame with removable/replaceable stainless steel pin and nylon bushings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinge: H-2004 Acorn Hinge. Bronze painted to match frame with removable/replaceable feature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hinge: H-2003 Projecting Hinge. Steel painted to match frame, welded to frame. Allows for window cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fastener/Latch: H-1001 Simplex Fastener. Solid bronze push in/out by hand operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: US10B Oil-rubbed Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fastener/Latch: H-1002 Simplex Fastener. Solid bronze push in/out by hand operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: US10B Oil-rubbed Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fastener/Latch: H-1004 Simplex with Double Notch. Solid bronze push in/out by hand operation. Notched for night ventilation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: US10B Oil-rubbed Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Fastener/Latch: H-1005 Simplex with Single Notch. Solid bronze push in/out by hand operation. Notched for night ventilation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: US10B Oil-rubbed Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cam Lock: H-1003 Cam Lock. Solid bronze concealed multi-point locking. Used in combination with roto operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: US25D Dark Antique Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Sash Lock: H-1051 Multi-point Sash Locking. Cast components with bronze exterior concealed multi-point locking. Used in combination with roto operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: US25D Dark Antique Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Manual Operator: H-1015 Roto Operator. Manual crank out operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: US10B Oil-rubbed Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Power Operator: H-1015 Roto Operator with Motor. Motorized crank out operation. Painted motor housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: US10B Oil-rubbed Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Window lock: H-1017 single operating handle solid bronze handle and escutcheon. Single handle operates multiple locking points, push in/out by hand operation. Handle points down in locked position - handle points horizontal in open position. Mounted using lockbox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Handle Style #16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Handle Style #70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Handle Style #159. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Handle Style #164. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Handle Style #166. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Finish: US20D Satin White Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Finish: US10B Oil-rubbed Bronze finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If rough opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||