MasterFormat: 95
SpecWizard: customize this spec    Download this Wood Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Eagle Window & Door Wood Windows
 
         
SECTION 08550
 
         
WOOD WINDOWS
 
         
          ** NOTE TO SPECIFIER ** Eagle Window & Door; aluminum clad and all-wood windows, sliding doors, and swinging door assemblies.
.
This section is based on the products of Eagle Window & Door, which is located at:
P.O. Box 1072
2045 Kerper Blvd.
Dubuque, IA 52004-1072
Tel: (800) 453-3633, for nearest distributor
Tel: (800)324-5354, for technical information
Tel: (563)556-2270
Fax: (563) 556-4408
Email: eagleinc@eaglewindow.com
Web: www.eaglewindow.com
.
Eagle Window & Door, began producing quality, energy efficient windows and doors in 1977. Eagle's clad line provides a unique construction system which features low maintenance, pre-finished extruded aluminum clad exterior extrusions combined with the warmth and flexibility of ready-to-finish all-wood interiors. Eagle's clad products also provide some of the lowest air and water infiltration ratings in the wood window industry and an extensive standard color offering - 50 standard colors.

Eagle's High Performance Low-E4 glass features an invisible titanium dioxide coating that when activated by sunlight, dirt is loosened for easy cleaning. In addition High Performance Low-E4 glas is protected by a removable translucent film that helps shield it from damage and simplifies finishing and cleaning. Many glazing options are available, besides the standard low-emissivity coated Argon filled insulating glass. Eagle windows and doors are distributed through a network of strategically placed distributors who can offer prompt delivery; call the toll-free number above or visit their website to locate the nearest distributor.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Select clad or all-wood units and delete the other if not required.
 
          A.Clad wood windows.
 
          B.Clad wood doors.
 
          C.Glazing and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Openings in cast-in-place concrete.
 
          B.Section 03450 - Precast Concrete Wall Panels: Openings in precast concrete wall panels.
 
          C.Section 04810 - Unit Masonry Assemblies: Openings in masonry.
 
          D.Section 05400 - Cold Formed Metal Framing: Framed Openings.
 
          E.Section 06100 - Rough Carpentry: Framed openings.
 
          F.Section 06200 - Finish Carpentry: Interior wood casing.
 
          G.Section 07210 - Building Insulation: Batt insulation at window perimeter.
 
          H.Section 07460 - Siding and trim.
 
          I.Section 07620 - Flashing and Sheet Metal: Flashing associated with windows and doors.
 
          J.Section 07900 - Joint Sealers: Perimeter joint sealant and backer rod.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AAMA/NWWDA 101/I.S.2-97 - Voluntary Specifications for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors; 1997.
 
          B.AAMA 611-98 - Voluntary Specification for Anodized Architectural Aluminum.
 
          C.AAMA 2604 - Voluntary Specification, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels; 1998.
 
          D.AAMA 2605 - Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions and Panels; 1998.
 
          E.ASTM C 1036 - Standard Specification for Flat Glass; 2001.
 
          F.ASTM C 1048 - Standard Specification for Heat-Treated Flat Glass--Kind HS, Kind FT Coated and Uncoated Glass; 1997b.
 
          G.ASTM C1172 - Standard Specification for Laminated Architectural Flat Glass.
 
          H.ASTM D 2244 - Standard Test Method for Calculation of Color Differences From Instrumentally Measured Color Coordinates; 1993 (Reapproved 2000).
 
          I.ASTM D 4214 - Standard Test Methods for Evaluating the Degree of Chalking of Exterior Paint Films; 1998.
 
          J.ASTM E 774 - Standard Specification for the Classification of the Durability of Sealed Insulating Glass Units; 1997.
 
          K.ASTM E 330 - Structural Performance of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference.
 
          L.ASTM E 1886 - Standard Test method for Performance of Exterior Windows, Curtain Walls, Doors and Storm Shutters Impacted by Missiles and Exposed to Cyclic Pressure Differentials.
 
          M.ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors and Storm Shutters Impacted by Windborne Debris in Hurricanes.
 
          N.WDMA I.S.4 - Water-Repellent Preservative Non-Pressure Treatment for Millwork; 2000.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Certification: Evidence of certification to specified ratings.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Clad Storm rated windows and doors are available for High Velocity Hurricane and for Missile D impact. Eagle SeaStorm and Harbor Master windows have been tested to meet the requirements of Miami -Dade County, IBC 1609.1.4 and the Florida Building Code (2001) 1606.1.4. Certified engineering drawings and copies of lab reports are available upon request. Select this paragraph if required and the SeaStorm or Harbor Master designation under the PRODUCT portion of this specification. Delete this paragraph if not required.
 
          A.Impact Rated Windows and Doors:
          1.High Velocity Hurricane Zone: Eagle SeaStorm and Harbor Master Windows conform to ASTM E 330 for Static Air Pressure.
          2.Large Missile Impact and Cyclic Pressure Loading: Eagle Harbor Master Windows Dade County Approved and conforming to ASTM E 1886 and ASTM E 1996 for large missile impact and cyclic pressure loading.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Do not deliver units to project site until ready to install, unless indoor storage area is available.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.7WARRANTY
 
          A.Provide manufacturer's standard warranty for:
          1.Wood Members: 10 years.
          2.Aluminum Cladding Structural Performance: Lifetime.
          ** NOTE TO SPECIFIER ** The following finish warranty applies to the standard clad finishes only.
          3.Exterior Aluminum Finish: Thermoset siliconized polyester finish 20 years.
          4.Exterior Aluminum Finish: Kynar finish 10 years.
          5.Anodized Aluminum Finish: 5 years.
          6.Insulating Glass: 20 years.
          7.Other Components: 10 years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Eagle Window & Door, which is located at: 2045 Kerper Blvd. ; Dubuque, IA 52001; Toll Free Tel: 800-324-5354; Tel: 563-556-2270; Fax: 563-556-4408; Email: eagleinc@eaglewindow.com; Web: www.EagleWindow.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2WINDOWS AND DOORS - GENERAL
 
          A.Windows and Doors: Complying with AAMA/NWWDA 101/I.S.2-97; factory assembled and glazed, complete with weatherstripping, operating hardware and specified accessories.
          1.Total Jamb Depth: As indicated on Drawings; provide factory installed jamb extensions.
          2.NFRC certified thermal performance.
 
          2.3CLAD WOOD WINDOWS
          ** NOTE TO SPECIFIER ** Select and edit each required window type required from the following paragraphs and delete the types that are not required.
 
          A.Casement Windows:
          1.Type: Standard casement, outswinging.
          ** NOTE TO SPECIFIER ** Delete all but one of the following Rating paragraphs.
          2.Rating: C-C45; maximum size 30 by 72 inches (762 by 1829 mm), standard casement.
          3.Rating: C-C50; maximum size 32 by 66 inches (813 by 1676 mm), standard casement with non-standard glazing.
          4.Rating: C-C60; maximum size 36 by 60 inches (813 by 1524 mm), standard casement with non-standard glazing.
          ** NOTE TO SPECIFIER ** Storm rated casement windows are limited to a maximum opening size of 36 inches by 72 inches.
          5.Rating: Impact Rated Dade County Approved, standard casement with impact resistant glazing.
          6.Rating: ASTM Impact Rated casement with impact resistant glazing.
          7.Frame Depth: 2-7/8 inches (22.5 mm).
          8.Screens:
          ** NOTE TO SPECIFIER ** Select one of the following screen paragraphs and delete those not required. Fiberglas mesh is standard. Fiberglas mesh is standard. Note that retractable screens are only available in 18 by 16 fiberglass mesh.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          c.Screen Mesh: Tru-Scene.
          d.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          ** NOTE TO SPECIFIER ** Select required frame color and delete the colors not required.
          1)Bronze.
          2)White.
          3)Black.
          4)Gold.
          5)Veneer wrapped to match interior wood finish.
          e.Retractable Screen: Wood veneered aluminum, with case enclosure, screen rails and lift. Wood species as follows:
          ** NOTE TO SPECIFIER ** Select required wood species and delete the others not required.
          1)Ponderosa Pine.
          2)Oak.
          3)Douglas Fir.
          4)Maple.
          5)Walnut.
          6)Alder.
          7)African Mahogany.
          8)Cherry.
          9)Hickory.
          10)Match window wood species.
          9.Casement Hardware and Weatherstripping:
          a.Weatherstripping: Compression type on all sash and frame meeting surfaces. Weatherstrip color as follows:
          ** NOTE TO SPECIFIER ** Select required weatherstrip color and delete the other color not required.
          1)White.
          2)Black.
          b.Operator: Gear type with hardened steel gears and stainless steel arms.
          c.Operator Handle: Folding crank type.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is standard. Piano hinges are required for Dade County approval.
          d.Hinges: Concealed from exterior, with stainless steel hinge track and screws.
          e.Hinges: Continuous piano hinges, stainless steel.
          f.Locks: Sequential concealed sash locks; two sequential locks on sash over 36 inches (915 mm) tall; provide temporary construction lock lever/operator handle for each unit.
          10.Hardware Finishes:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Window Hardware Exposed to View on Interior when window is closed. Finish in color selected from manufacturer's standard selection as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)White.
          2)Black.
          3)Bronze.
          4)Gold.
          5)As selected from manufacturer's standard selection.
          b.Window Hardware Exposed to View on Interior When Window is Closed: Alternative finishes in colors selected from manufacturer's optional selection. Finish in color selected from manufacturer's alternative finishes as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)Antique Brass.
          2)Satin Chrome.
          3)Oil Rubbed Bronze.
          4)Bright Chrome.
          5)Pewter.
          6)Brass.
          c.Finish of Hardware Exposed to Weather or Concealed from View When Window is Closed: Manufacturer's standard stainless steel hardware.
 
          B.French Casement Windows:
          ** NOTE TO SPECIFIER ** French casements do not have AAMA/WDMA grade ratings and are not available as an impact rated product.
          1.Type: French casement, outswinging pair without meeting stile mullion.
          2.Jamb Depth: 2-7/8 inches (22.5 mm).
          3.Screens:
          ** NOTE TO SPECIFIER ** Delete one of the following two screen paragraphs. Fiberglas mesh is standard.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          ** NOTE TO SPECIFIER ** Select required frame type and color and delete the types and colors not required.
          c.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          1)Bronze.
          2)White.
          3)Black.
          4)Gold.
          d.Screen Frame: Wood Veneered Aluminum, with corners mitered and secured with corner locks, spring-loaded
          1)Ponderosa Pine,
          2)Oak.
          3)Douglas Fir.
          4)Maple.
          5)Walnut.
          6)Alder.
          7)African Mahogany.
          8)Cherry.
          9)Hickory.
          10)Match window wood species
          4.Casement Hardware and Weatherstripping:
          a.Weatherstripping: Compression type on all sash and frame meeting surfaces. Weatherstrip color as follows:
          ** NOTE TO SPECIFIER ** Select required weatherstrip color and delete the other color not required.
          1)White.
          2)Black.
          b.Operator: Gear type with hardened steel gears, Lexan cover, and high-pressure zinc die cast handle.
          c.Operator Handle: Folding crank type.
          d.Hinges: Continuous piano hinges, stainless steel.
          e.Locks: Cam action concealed sash locks; two sequential locks on sash over 36 inches (915 mm) tall; provide temporary construction lock lever/operator handle for each unit.
          5.Hardware Finishes:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Window Hardware Exposed to View on Interior when window is closed. Finish in color selected from manufacturer's standard selection as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)White.
          2)Black.
          3)Gold.
          4)Bronze.
          5)As selected from manufacturer's standard selection.
          b.Window Hardware Exposed to View on Interior When Window is Closed: Alternative finishes in colors selected from manufacturer's optional selection. Finish in color selected from manufacturer's alternative finishes as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)Antique Brass.
          2)Satin Chrome.
          3)Oil Rubbed Bronze.
          4)Bright Chrome.
          5)Pewter.
          6)Polished Brass.
          c.Finish of Hardware Exposed to Weather or Concealed from View When Window is Closed: Manufacturer's standard corrosion resistant coating.
 
          C.Awning Windows:
          ** NOTE TO SPECIFIER ** Delete all but one of the following Rating paragraphs.
          1.Rating: AP-C45; maximum size 48 by 48 inches (1220 by 1220 mm).
          ** NOTE TO SPECIFIER ** Storm rated awning windows are limited to a maximum opening size of 48 inches by 36 inches.
          2.Rating: Impact Rated Dade County Approved with impact resistant glazing.
          3.Rating: ASTM Impact Rated Awning with Impact resistant glazing.
          4.Frame Depth: 2-7/8 inches (22.5 mm).
          5.Screens:
          ** NOTE TO SPECIFIER ** Select one of the following screen paragraphs and delete those not required. Fiberglas mesh is standard. Note that retractable screens are only available in 18 by 16 fiberglass mesh.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          c.Screen Mesh: Tru-Scene.
          ** NOTE TO SPECIFIER ** Select screen type and color and delete the types and colors not required.
          d.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          1)Bronze.
          2)White.
          3)Black.
          4)Gold.
          5)Veneer wrapped to match interior wood finish.
          e.Retractable Screen: Wood veneered aluminum, with case enclosure, screen rails and lift. Wood species as follows:
          ** NOTE TO SPECIFIER ** Select required wood species and delete the others not required.
          1)Ponderosa Pine.
          2)Oak.
          3)Douglas Fir.
          4)Maple.
          5)Walnut.
          6)Alder.
          7)African Mahogany.
          8)Cherry.
          9)Hickory.
          10)Match window wood species.
          6.Awning Hardware:
          a.Weatherstripping: Compression type on all sash and frame meeting surfaces. Weatherstrip color as follows:
          ** NOTE TO SPECIFIER ** Select required weatherstrip color and delete the other color not required.
          1)White.
          2)Black.
          b.Operator: Gear type with hardened steel gears and stainless steel arms.
          c.Operator Handle: Folding crank type.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required. Available in Bronze or White.
          d.Remote Operator: Electric motor with wall switch control; manufacturer's standard color.
          e.Hinges: Concealed from exterior, with stainless steel hinge track and screws.
          f.Locks: Two cam action concealed sash locks on each sash; provide temporary construction lock lever/operator handle for each unit.
          7.Hardware Finishes:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Window Hardware Exposed to View on Interior when window is closed. Finish in color selected from manufacturer's standard selection as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)White.
          2)Black.
          3)Gold.
          4)Bronze.
          5)As selected from manufacturer's standard selection.
          b.Window Hardware Exposed to View on Interior When Window is Closed: Alternative finishes in colors selected from manufacturer's optional selection. Finish in color selected from manufacturer's alternative finishes as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)Antique Brass.
          2)Satin Chrome.
          3)Oil Rubbed Bronze.
          4)Bright Chrome.
          5)Pewter.
          6)Polished Brass.
          c.Finish of Hardware Exposed to Weather or Concealed from View When Window is Closed: Manufacturer's standard stainless steel hardware.
 
          D.Double Hung Windows:
          ** NOTE TO SPECIFIER ** Delete all but one of the following Type/Rating paragraphs.
          1.Type: Talon(tm) double-hung; Rating H-C50, maximum size 48 by 96 inches (1219 by 2438 mm).
          2.Type: Talon(tm) double-hung; Rating H-C30, maximum size 60 by 102 inches (1524 by 2591 mm).
          3.Type: Harbor Master; ASTM Impact Rated with impact resistant glazing.
          4.Jamb Depth: 4-9/16 inches (115 mm).
          5.Stile Width: 1-5/8 inches (41 mm).
          6.Top Rail Height: 1-5/8 inches (41 mm).
          7.Check Rail Height: 1-5/8 inches (41 mm).
          8.Bottom Height: 3-3/4 inches (95 mm).
          9.Screens:
          ** NOTE TO SPECIFIER ** Select one of the following screen paragraphs and delete those not required. Fiberglas mesh is standard.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          c.Screen Mesh: Tru-Scene.
          ** NOTE TO SPECIFIER ** Select required frame color and delete the colors not required.
          d.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          1)Match frame color.
          2)Match Sash color.
          3)As selected from full range of manufacturers standard colors.
          4)Custom color.
          ** NOTE TO SPECIFIER ** Hung windows have jamb liners that hold the sash in place. Vinyl jamb liners are available in White or Beige. The Talon(tm) mechanism opens and tilts the sash in one operation.
          10.Double-Hung Jamb Liners, Hardware, and Weatherstripping:
          a.Jamb Liners: Talon type; patent pending vinyl jamb liners; color as selected from manufacturer's standard colors.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1)Jamb Liner Inserts: Exterior and interior inserts of vinyl; color as selected from manufacturer's standard colors.
          2)Jamb Liner Inserts: Wood veneer-wrapped interior inserts; aluminum exterior insert finished to match exterior frame.
          3)Weatherstripping: Compression bulb type at bottom of sash, head jamb, at check rail, and on side jambs.
          4)Locks: High-pressure zinc die cast lock/tilt mechanism designed to open and tilt sash in one operation.
          5)Balances: Factory installed, concealed in jambs; block and tackle assemblies as appropriate for sash weight; two on each sash.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          b.Sash Lifts: High-pressure zinc die cast; two lifts on sash 36 inches (915 mm) wide or more.
          c.Sash Lifts: None.
          d.Pivot Locking: Each venting sash provide two specially designed mechanisms that permit sash to be tilted 90 degrees inward from bottom pivot and positively held in place for washing.
          11.Hardware Finishes:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Window Hardware Exposed to View on Interior when window is closed. Finish in color selected from manufacturer's standard selection as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)White.
          2)Black.
          3)Gold.
          4)Bronze.
          5)As selected from manufacturer's standard selection.
          b.Window Hardware Exposed to View on Interior When Window is Closed: Alternative finishes in colors selected from manufacturer's optional selection. Finish in color selected from manufacturer's alternative finishes as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)Antique Brass.
          2)Satin Chrome.
          3)Oil Rubbed Bronze.
          4)Bright Chrome.
          5)Pewter.
          6)Polished Brass.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs.
          c.Finish of Hardware Exposed to Weather or Concealed from View When Window is Closed: Manufacturer's standard finish.
          d.Finish of Hardware Exposed to Weather or Concealed from View When Window is Closed: Manufacturer's standard corrosion resistant coating.
          e.Hardware Exposed to Weather or Concealed from View When Window is Closed: Stainless steel.
 
          E.Radius Top Single Hung Windows:
          ** NOTE TO SPECIFIER ** Delete all but one of the following Type/Rating paragraphs.
          1.Type: Talon(tm) double-hung; Rating H-C50, maximum size 48 by 96 inches (1219 by 2438 mm).
          2.Type: Talon(tm) double-hung; Rating H-C30, maximum size 60 by 102 inches (1524 by 2591 mm).
          3.Type: Harbor Master; ASTM Impact Rated with impact resistant glazing.
          4.Jamb Depth: 4-9/16 inches (115 mm).
          5.Stile Width: 1-5/8 inches (41 mm).
          6.Top Rail Height: 1-5/8 inches (41 mm).
          7.Check Rail Height: 1-5/8 inches (41 mm).
          8.Bottom Height: 3-3/4 inches (95 mm).
          9.Screens:
          ** NOTE TO SPECIFIER ** Select one of the following screen paragraphs and delete those not required. Fiberglas mesh is standard.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          c.Screen Mesh: Tru-Scene.
          ** NOTE TO SPECIFIER ** Select required frame color and delete the colors not required.
          d.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          1)Match frame color.
          2)Match Sash color.
          3)As selected from full range of manufacturers standard colors.
          4)Custom color.
          ** NOTE TO SPECIFIER ** Hung windows have jamb liners that hold the sash in place. Vinyl jamb liners are available in White or Beige. The Talon(tm) mechanism opens and tilts the sash in one operation.
          10.Double-Hung Jamb Liners, Hardware, and Weatherstripping:
          a.Jamb Liners: Talon type; patent pending vinyl jamb liners; color as selected from manufacturer's standard colors.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1)Jamb Liner Inserts: Exterior and interior inserts of vinyl; color as selected from manufacturer's standard colors.
          2)Jamb Liner Inserts: Wood veneer-wrapped interior inserts; aluminum exterior insert finished to match exterior frame.
          3)Weatherstripping: Compression bulb type at bottom of sash, head jamb, at check rail, and on side jambs.
          4)Locks: High-pressure zinc die cast lock/tilt mechanism designed to open and tilt sash in one operation.
          5)Balances: Factory installed, concealed in jambs; block and tackle assemblies as appropriate for sash weight; two on each sash.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          b.Sash Lifts: High-pressure zinc die cast; two lifts on sash 36 inches (915 mm) wide or more.
          c.Sash Lifts: None.
          d.Pivot Locking: Each venting sash provide two specially designed mechanisms that permit sash to be tilted 90 degrees inward from bottom pivot and positively held in place for washing.
          11.Hardware Finishes:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Window Hardware Exposed to View on Interior when window is closed. Finish in color selected from manufacturer's standard selection as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)White.
          2)Black.
          3)Gold.
          4)Bronze.
          5)As selected from manufacturer's standard selection.
          b.Window Hardware Exposed to View on Interior When Window is Closed: Alternative finishes in colors selected from manufacturer's optional selection. Finish in color selected from manufacturer's alternative finishes as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)Antique Brass.
          2)Satin Chrome.
          3)Oil Rubbed Bronze.
          4)Bright Chrome.
          5)Pewter.
          6)Polished Brass.
          c.Finish of Hardware Exposed to Weather or Concealed from View When Window is Closed: Manufacturer's standard corrosion resistant coating.
 
          F.Monumental Single Hung Windows:
          ** NOTE TO SPECIFIER ** Delete all but one of the following Type/Rating paragraphs.
          1.Type: Monumental single-hung; Rating H-C35, maximum size 60 by 108 inches (1524 by 2743 mm).
          2.Type: Monumental single-hung; Rating H-C35, maximum size 48 by 120 inches (1220 by 3048 mm).
          3.Jamb Depth: 4-9/16 inches (115 mm).
          4.Stile Width: 1-5/8 inches (41 mm).
          5.Top Rail Height: 1-5/8 inches (41 mm).
          6.Check Rail Height: 1-5/8 inches (41 mm).
          7.Bottom Height: 3-3/4 inches (95 mm).
          8.Screens:
          ** NOTE TO SPECIFIER ** Select one of the following screen paragraphs and delete those not required. Fiberglas mesh is standard.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          c.Screen Mesh: Tru-Scene.
          ** NOTE TO SPECIFIER ** Select required frame color and delete the colors not required.
          d.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          1)Match frame color.
          2)Match Sash color.
          3)As selected from full range of manufacturers standard colors.
          4)Custom color.
          ** NOTE TO SPECIFIER ** Hung windows have jamb liners that hold the sash in place. Vinyl jamb liners are available in White or Beige. The Talon(tm) mechanism opens and tilts the sash in one operation.
          9.Double-Hung Jamb Liners, Hardware, and Weatherstripping:
          a.Jamb Liners: Talon type; patent pending vinyl jamb liners; color as selected from manufacturer's standard colors.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1)Jamb Liner Inserts: Exterior and interior inserts of vinyl; color as selected from manufacturer's standard colors.
          2)Jamb Liner Inserts: Wood veneer-wrapped interior inserts; aluminum exterior insert finished to match exterior frame.
          3)Weatherstripping: Compression bulb type at bottom of sash, head jamb, at check rail, and on side jambs.
          4)Locks: High-pressure zinc die cast lock/tilt mechanism designed to open and tilt sash in one operation.
          5)Balances: Factory installed, concealed in jambs; block and tackle assemblies as appropriate for sash weight; two on each sash.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          b.Sash Lifts: High-pressure zinc die cast; two lifts on sash 36 inches (915 mm) wide or more.
          c.Sash Lifts: None.
          10.Hardware Finishes:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Window Hardware Exposed to View on Interior when window is closed. Finish in color selected from manufacturer's standard selection as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)White.
          2)Black.
          3)Gold.
          4)Bronze.
          5)As selected from manufacturer's standard selection.
          b.Window Hardware Exposed to View on Interior When Window is Closed: Alternative finishes in colors selected from manufacturer's optional selection. Finish in color selected from manufacturer's alternative finishes as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)Antique Brass.
          2)Satin Chrome.
          3)Oil Rubbed Bronze.
          4)Bright Chrome.
          5)Pewter.
          6)Polished Brass.
          c.Finish of Hardware Exposed to Weather or Concealed from View When Window is Closed: Manufacturer's standard corrosion resistant coating.
 
          G.Double Hung Replacement Windows:
          1.Type: Talon RetroFit double-hung.
          2.Rating: H-LC50; maximum size 44 by 78 inches (1118 by 1981 mm)
          3.Jamb Depth: 3-1/4 inches (mm).
          4.Stile Width: 1-5/8 inches (41 mm).
          5.Top Rail Height: 1-5/8 inches (41 mm).
          6.Check Rail Height: 1-5/8 inches (41 mm).
          7.Bottom Height: 3-3/4 inches (95 mm).
          8.Screens:
          ** NOTE TO SPECIFIER ** Select one of the following screen paragraphs and delete those not required. Fiberglas mesh is standard.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          c.Screen Mesh: Tru-Scene.
          ** NOTE TO SPECIFIER ** Select required frame color and delete the colors not required.
          d.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          1)Match frame color.
          2)Match Sash color.
          3)As selected from full range of manufacturers standard colors.
          4)Custom color.
          ** NOTE TO SPECIFIER ** Hung windows have jamb liners that hold the sash in place. Vinyl jamb liners are available in White or Beige. The Talon(tm) mechanism opens and tilts the sash in one operation.
          9.Double-Hung Jamb Liners, Hardware, and Weatherstripping:
          a.Jamb Liners: Compression type rigid extruded vinyl jamb liner backed with flexible hinges.
          ** NOTE TO SPECIFIER ** Select liner color from the following four paragraphs. Delete those not required.
          1)Jamb Liner color as selected from manufacturer's standard colors.
          2)Jamb Liner white color.
          3)Jamb Liner beige color.
          4)Jamb Liner wood veneer inserts.
          5)Weatherstripping: Compression bulb type at bottom of sash, head jamb, and at check rail.
          6)Locks: High-pressure zinc die cast; two locks on sash 36 inches (915 mm) wide but less than 48 inches (1220 mm) wide; three locks on sash 48 inches wide (1220 mm) or more.
          7)Balances: Factory installed, concealed in jambs; spring balances or block and tackle assemblies as appropriate for sash weight; two on each sash.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          b.Sash Lifts: High-pressure zinc die cast; two lifts on sash 36 inches (915 mm) wide or more.
          c.Sash Lifts: None.
          d.Pivot Locking: Each venting sash provide two specially designed mechanisms that permit sash to be tilted 90 degrees inward from bottom pivot and positively held in place for washing.
          10.Hardware Finishes:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Window Hardware Exposed to View on Interior when window is closed. Finish in color selected from manufacturer's standard selection as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)White.
          2)Black.
          3)Gold.
          4)Bronze.
          5)As selected from manufacturer's standard selection.
          b.Window Hardware Exposed to View on Interior When Window is Closed: Alternative finishes in colors selected from manufacturer's optional selection. Finish in color selected from manufacturer's alternative finishes as follows:
          ** NOTE TO SPECIFIER ** Select one of the following colors and delete the colors not required.
          1)Antique Brass.
          2)Satin Chrome.
          3)Oil Rubbed Bronze.
          4)Bright Chrome.
          5)Pewter.
          6)Polished Brass.
          c.Finish of Hardware Exposed to Weather or Concealed from View When Window is Closed: Manufacturer's standard corrosion resistant coating.
 
          H.Horizontal Sliding Windows:
          1.Rating: HS-C30, maximum size 72 by 60 inches (1829 by 1524 mm).
          2.Jamb Depth: 4-9/16 inches (115 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following full or half screen paragraphs.
          3.Full Screens:
          ** NOTE TO SPECIFIER ** Delete one of the following two screen mesh paragraphs. Fiberglas mesh is standard.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          ** NOTE TO SPECIFIER ** Select required frame color and delete the colors not required.
          c.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          1)Match frame color.
          2)Match Sash color.
          3)As selected from full range of manufacturers standard colors.
          4)Custom color.
          4.Half Screens:
          ** NOTE TO SPECIFIER ** Delete one of the following two screen mesh paragraphs. Fiberglas mesh is standard.
          a.Screen Mesh: 18 by 16 charcoal colored fiberglass mesh.
          b.Screen Mesh: Aluminum.
          ** NOTE TO SPECIFIER ** Select required frame color and delete the colors not required.
          c.Screen Frame: Aluminum, with corners mitered and secured with corner locks; spring-loaded. Color as follows:
          1)Match frame color.
          2)Match Sash color.
          3)As selected from full range of manufacturers standard colors.
          4)Custom color.
          5.Horizontal Sliding Hardware and Weatherstripping:
          a.Weatherstripping: Compression foam-filled bulb weatherstripping on sill; compression bulb weatherstripping at interlock between sashes.
          b.Jamb Track: Rigid vinyl head and sill "jamb" track backed with flexible hinges, creating positive seal between sash and frame; color as selected from manufacturer's standard colors.
          c.Fixed Sash Setting Block: Color as selected from manufacturer's standard colors.
          d.Locks: High-pressure zinc die cast; two locks on sash over 48 inches (1220 mm) tall.
          e.Lifts: High-pressure zinc die cast.
          f.Rollers: Two brass tandem rollers for each sash.
 
          2.4CLAD WOOD DOORS
          ** NOTE TO SPECIFIER ** Select and edit each required door type required from the following paragraphs and delete the types that are not required.
 
          A.Ascent Sliding Patio Doors and Sidelights:
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Rating: SGD-C30, maximum size 96 by 96 inches (2438 by 2428 mm).
          2.Rating: SGD-LC25, maximum size 192 by 96 inches (4877 by 2428 mm).
          ** NOTE TO SPECIFIER ** Include sidelight if required. Delete if not required.
          3.Rating: Sliding patio door sidelight, SGD-C50, maximum size 48 by 96 inches (1219 by 2428 mm).
          4.Jamb Depth: 4-9/16 inches (116 mm).
          5.Stile Width: 2-3/4 inches (69 mm).
          6.Bottom and Top Rail Height: 2-3/4 inches (69 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two screen paragraphs.
          7.Provide sliding screen; screen frame with charcoal colored fiberglass mesh:
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those not required.
          a.Match Frame color
          b.Match Sash color
          c.As selected from manufacturers standard colors
          d.Custom color
          8.Provide concealed retractable screen; screen frame with charcoal colored fiberglass mesh:
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those not required.
          a.Match Frame color
          b.Match Sash color
          c.As selected from manufacturers standard colors
          d.Custom color
          9.Sliding Door Hardware and Weatherstripping:
          a.Sill: Pultruded fiberglass, sloped to drain; color as selected from manufacturer's standard colors.
          b.Weatherstripping: Dual leaf weatherstripping on wood stops on head and side jamb; sash interlocking by means of two vinyl extrusions with woven pile weatherstripping; pile sweep weatherstripping at sill; compression foam weatherstripping on bi-parting stiles.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          c.Rollers: Two tandem ball bearing steel rollers mounted in bottom rail of each operating panel.
          d.Rollers: Two tandem corrosion resistant ball bearing steel rollers mounted in bottom rail of each operating panel.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs.
          e.Locks: Two-point opposing hook lock, gear driven and complying with WDMA standards for forced entry; lockable from inside only.
          f.Locks: Two-point opposing hook lock, gear driven and complying with WDMA standards for forced entry; allowing entry from outside.
          g.Locks: Keyed-differently Two-point opposing hook lock, gear driven and complying with WDMA standards for forced entry; allowing entry from outside.
          ** NOTE TO SPECIFIER ** The following paragraph is optional.
          h.Single Door Supplementary Lock: Security foot bolt locking in fully closed and variable open positions.
          i.Single Door Handle: Handle set on interior.
          ** NOTE TO SPECIFIER ** Delete the following two paragraphs if bi-parting doors are not required.
          j.Bi-Parting Door Supplementary Locks: Security foot bolts on each operating panel locking in fully closed and variable open positions.
          k.Bi-Parting Door Handles: Operating and dummy handle sets.
          ** NOTE TO SPECIFIER ** Select color or finish required and delete those not required. Standard colors are White and Bronze..
          l.Exposed Hardware Finish:
          1)Color as selected from manufacturer's standard colors.
          2)Polished Brass.
          3)Antique Brass.
          4)Oil-rubbed bronze.
          5)Pewter.
          6)Bright Chrome.
          7)Black.
          8)Satin Chrome.
          9)White.
 
          B.Ascent Sliding French Doors and Sidelights:
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Style: Standard, single glazed panel.
          2.Style: Standard two glazed panels with horizontal midrail.
          ** NOTE TO SPECIFIER ** Delete all but one of the following Rating paragraphs.
          3.Rating: SGD-C40, maximum size 96 by 96 inches (2438 by 2438 mm).
          4.Rating: SGD-R50, maximum size 72 by 96 inches (1829 by 2438 mm).
          ** NOTE TO SPECIFIER ** Include sidelight if required. Delete if not required.
          5.Rating: Sliding patio door sidelight, SGD-C50, maximum size 48 by 96 inches (1219 by 2428 mm).
          ** NOTE TO SPECIFIER ** Storm rated sliding French door and sidelights are limited to a maximum nominal opening size of 96 inches by 96 inches.
          6.Rating: Impact Rated Dade County Approved, with impact resistant glazing.
          7.Rating: ASTM Impact Rated Sliding French Door with Impact Glazing.
          8.Jamb Depth: 4-9/16 inches (116 mm).
          9.Panel Configuration:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required.
          a.Traditional Panel 4-11/16 inch (119 mm) Stile width and 8 inch (203 mm) bottom rail height.
          b.Traditional Panel 12 inch (305 mm) optional bottom rail height.
          c.Commercial Panel 6-1/2 inch (165 mm) Stile width and 12 inch (305 mm) bottom rail height.
          ** NOTE TO SPECIFIER ** Delete one of the following two screen paragraphs.
          10.Provide sliding screen; screen frame with charcoal colored fiberglass mesh:
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those not required.
          a.Match Frame color
          b.Match Sash color
          c.As selected from manufacturers standard colors
          d.Custom color
          11.Provide concealed retractable screen; screen frame with charcoal colored fiberglass mesh:
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those not required.
          a.Match Frame color
          b.Match Sash color
          c.As selected from manufacturers standard colors
          d.Custom color
          12.Sliding Door Hardware and Weatherstripping:
          a.Sill: Pultruded fiberglass, sloped to drain; color as selected from manufacturer's standard colors.
          b.Weatherstripping: Dual leaf weatherstripping on wood stops on head and side jamb; sash interlocking by means of two vinyl extrusions with woven pile weatherstripping; pile sweep weatherstripping at sill; compression foam weatherstripping on bi-parting stiles.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          c.Rollers: Two tandem ball bearing steel rollers mounted in bottom rail of each operating panel.
          d.Rollers: Two tandem corrosion resistant ball bearing steel rollers mounted in bottom rail of each operating panel.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs.
          e.Locks: Two-point opposing hook lock, gear driven and complying with WDMA standards for forced entry; lockable from inside only.
          f.Locks: Two-point opposing hook lock, gear driven and complying with WDMA standards for forced entry; allowing entry from outside.
          g.Locks: Keyed-differently Two-point opposing hook lock, gear driven and complying with WDMA standards for forced entry; allowing entry from outside.
          ** NOTE TO SPECIFIER ** The following paragraph is optional.
          h.Single Door Supplementary Lock: Security foot bolt locking in fully closed and variable open positions.
          i.Single Door Handle: Handle set on interior.
          ** NOTE TO SPECIFIER ** Delete the following two paragraphs if bi-parting doors are not required.
          j.Bi-Parting Door Supplementary Locks: Security foot bolts on each operating panel locking in fully closed and variable open positions.
          k.Bi-Parting Door Handles: Operating and dummy handle sets.
          ** NOTE TO SPECIFIER ** Select color or finish required and delete those not required. Standard colors are White and Bronze.
          l.Exposed Hardware Finish:
          1)Color as selected from manufacturer's standard colors.
          2)Polished Brass.
          3)Antique Brass.
          4)Oil-rubbed bronze.
          5)Pewter.
          6)Bright Chrome.
          7)Black.
          8)Satin Chrome.
          9)White.
 
      &nb