MasterFormat: 95
SpecWizard: customize this spec    Download this Specialty Wood Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Parrett Manufacturing, Inc. Specialty Wood Windows
 
         
SECTION 08550
 
         
SPECIALTY WOOD WINDOWS
 
         
 
         
 
         
 
         
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Parrett Manufacturing, Inc.; specialty and custom wood and clad window products.
.
This section is based on the products of Parrett Manufacturing, Inc., which is located at:
810 Second Ave. E. P. O. Box 440
Dorchester, WI 54425
Toll Free Tel: 800-541-9527
Tel: 715-654-6444
Fax: 715-654-6555
Email: request info
Web: www.parrettwindows.com
[ Click Here ] for additional information.

Parrett is the leading domestic manufacturer of quality, specialty and custom crafted wood windows, grilles and accessories. Offering you a vast array of choices your precise needs are sure to be met. With experience dating back to 1982 our millwork craftsmen are producing quality that is unsurpassed. You will find our windows are built to last - to stand the test of time. With two modern manufacturing operations located in Wisconsin with over 125,000 square feet of manufacturing space we are capable of efficiently handling virtually any sized project. Through our highly skilled staff we can make the experience exciting and easy.

This specification includes sash set and direct set windows for residences, commercial, church and historic replication applications.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.All-wood windows.
 
          B.Clad wood windows.
 
          C.Cellular Vinyl windows
 
          D.Entrance transoms.
 
          E.Glazing and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Openings in cast-in-place concrete.
 
          B.Section 03450 - Precast Concrete Wall Panels: Openings in precast concrete wall panels.
 
          C.Section 04810 - Unit Masonry Assemblies: Openings in masonry.
 
          D.Section 05400 - Cold Formed Metal Framing: Framed Openings.
 
          E.Section 06100 - Rough Carpentry: Framed openings.
 
          F.Section 06112 - Framing and Sheathing: Framed openings.
 
          G.Section 06114 - Wood Blocking and Curbing: Wood perimeter shims.
 
          H.Section 07260 - Vapor Retarders: Perimeter vapor seal between window frame and adjacent construction.
 
          I.Section 07270 - Air Barriers: Perimeter air seal between window frame and adjacent construction.
 
          J.Section 07900 - Joint Sealers: Perimeter sealant and back-up materials.
 
          K.Section 09900 - Paints and Coatings: Site finishing wood surfaces.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AAMA/NWWDA 101/I.S. 2 - Voluntary Specifications for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors.
 
          B.AAMA 611-98 - Voluntary Specification for Anodized Architectural Aluminum.
 
          C.AAMA 2604 - Voluntary Specification, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels; 1998.
 
          D.AAMA 2605 - Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions and Panels; 1998.
 
          E.AAMA 1503 - Voluntary Test Method for Thermal Transmittance and Condensation Resistance of Windows, Doors and Glazed Wall Sections.
 
          F.ASTM C 1036 - Standard Specification for Flat Glass.
 
          G.ASTM C 1172 - Standard Specification for Laminated Architectural Flat Glass.
 
          H.ASTM D 3656 - Standard Specification for Insect Screening and Louver Cloth Woven from Vinyl-Coated Glass Yarns.
 
          I.ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors By Uniform Static Air Pressure Difference.
 
          J.ASTM E 774 - Specification for Sealed Insulated Glass Units.
 
          K.ASTM E 1300 - Standard Practice for Determining Load Resistance of Glass in Buildings.
 
          L.ASTM E 1886 - Standard Test method for Performance of Exterior Windows, Curtain Walls, Doors and Storm Shutters Impacted by Missiles and Exposed to Cyclic Pressure Differentials.
 
          M.ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors and Storm Shutters Impacted by Windborne Debris in Hurricanes.
 
          N.GANA - FGMA Sealant Manual.
 
          O.WDMA I.S.4 - Water-Repellent Preservative Non-Pressure Treatment for Millwork.
 
          1.4PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** The following listed Parrett windows have been tested to meet the requirements of AAMA / NWWDA 101. Design Pressures are applicable to individual units and may vary with unit size. Contact the manufacturer for additional information. Delete this paragraph if not required.
 
          A.Window units shall be designed to comply with ANSI / AAMA / NWWDA 101 / I.S.2-97 and 101 / I.S. 2/ NAFS-02
          1.Casement: C-C60.
          2.Awning: AP-C60.
          3.Single Hung: H-LC60.
          4.Direct Set: F-C70.
          5.Cellular PVC F-C75.
          6.Air leakage shall not exceed the following when tested at 6.24 psf according to ASTM E 283.
          7.No water penetration when tested at the following pressure according to ASTM E 547 and E 331: 9.0 psf.
          8.Assembly shall withstand a positive or negative uniform static air pressure difference specified under AAMA test above without damage when tested according to ASTM E 330.
          ** NOTE TO SPECIFIER ** Impact rated windows are available for High Velocity Hurricane and for Missile D impact. The following listed Parrett windows have been tested to meet the requirements of Miami -Dade County, IBC 1609.1.4 and the Florida Building Code (2001) 1606.1.4. Certified engineering drawings and copies of lab reports are available upon request. Delete this paragraph if not required.
 
          B.Impact Rated Windows: The following products conform to ASTM E 330 for Static Air Pressure specified and have received Dade County Approval, conforming to ASTM E 1886, ASTM E 1996, TAS 201, TAS 202, and TAS 203 for large missile impact and cyclic pressure loading.
          1.Parrett Wood Brickmould Direct Set: Design pressure F-C80, Acceptance No. 06-0405.07.
          2.Parrett Aluminum Clad Direct Set: Design pressure F-C80, Acceptance No. 06-0405.08.
 
          C.Thermal Performance: Energy Star NFRC certified thermal performance.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation instructions.
 
          C.Shop Drawings: Indicate opening dimensions, framed opening tolerances, affected related work; and installation requirements.
 
          D.Submit two samples illustrating window frame section, mullion section, screen and frame, factory finished surfaces, glass, infill panels, and glazing materials.
 
          E.Submit two samples of exposed operating window hardware.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          F.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          G.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          H.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Windows: Fabricate assembly in accordance with AAMA 101.
 
          B.Insulated Glass: Fabricate insulated glass units in accordance with GANA
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of opening preparation techniques and installation workmanship.
          1.Install in areas designated by Architect.
          2.Do not proceed with remaining work until approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7QUALIFICATIONS
 
          A.Manufacturer Qualifications: Company specializing in manufacturing residential and commercial wood windows with minimum five years documented experience.
 
          B.Installer Qualifications: AAMA Certified Installer specializing in performing residential and commercial installation of wood windows and practicing AAMA Installation Masters methods.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect factory finished surfaces with wrapping. Do not use adhesive papers or sprayed coatings that bond when exposed to sunlight or weather.
 
          C.Ventilate windows if covered during construction, or the glass may break or vinyl components may distort.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
          ** NOTE TO SPECIFIER ** The warranty required from the following paragraphs and delete those not required. The following limited warranty is subject to conditions and exclusions. For a more complete description of the limited warranty, refer to the Parrett Windows warranty descriptions.
 
          A.Provide manufacturer's standard warranty as follows:
          1.All glazed products: 2 years.
          2.Aluminum clad finishes: 5 years.
          3.Decorative glazing air seal: 10 years.
          4.Bent or 90 degree corner glass: 5 years.
          5.Insulating Glass: 20 years.
          6.Flexicron coat surfaces: 5 years.
          7.Laminated/Impact glass: 5 years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Parrett Manufacturing, Inc., which is located at: 810 Second Ave. E. P. O. Box 440 ; Dorchester, WI 54425; Toll Free Tel: 800-541-9527; Tel: 715-654-6444; Fax: 715-654-6555; Email: request info; Web: www.parrettwindows.com
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2WINDOWS - GENERAL
 
          A.Windows: Complying with AAMA/NWWDA 101/I.S. 2; factory assembled and glazed, complete with weatherstripping, operating hardware and specified accessories.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs to include only the window types and finishes required. Delete those not required.
 
          2.3WINDOW ASSEMBLIES
 
          A.Wood Windows: Provide the following factory fabricated wood window types complete with, vision glass, related flashings, anchorage and attachment devices.
          1.Wood primed.
          2.Wood factory finished.
          3.Cellular PVC.
          4.Cellular PVC factory finished.
          5.Wood, metal clad and factory finished.
          6.Factory fabricated infill panels where indicated.
 
          B.Configuration: Provide to the following configurations in the sizes indicated.
          1.Direct set:
          a.Fixed Windows.
          b.Fixed Transoms.
          c.Direct Set Frame with Sash.
          d.Corner curved glass windows.
          e.Corner 90 degree glass windows.
          2.Sash Set.
          a.Single hung.
          b.Double hung.
          c.Outswing Casement.
          d.Inswing Casement.
          e.Awning.
          f.Hopper.
          g.Folding Casement.
          h.Tilt/Turn.
          i.Pivot Full Circle/Oval.
          j.Custom.
          3.Historic/Replication: Custom as indicated on the Drawings.
 
          C.Profiles and Trim: Provide to the profile, jamb widths and trim indicated.
 
          2.4COMPONENTS
 
          A.Wood Window Material: Clear preservative treated, of type suitable for transparent or opaque finish as specified. Wood species as follows:
          ** NOTE TO SPECIFIER ** Select required wood species from the following paragraphs and delete the types that are not required.
          1.Pine.
          2.Oak.
          3.Mahogany.
          4.Cherry.
          5.Maple.
          6.Douglas Fir.
          7.Cypress.
          8.Alder.
          9.Custom species.
          ** NOTE TO SPECIFIER ** Include the following paragraph if aluminum cladding is required and delete if not required.
 
          B.Aluminum Cladding Exterior Surface: Formed aluminum factory fit to profile or exterior exposed surface; factory finished.
          ** NOTE TO SPECIFIER ** Parrett Windows offers over 100 profiles of quality trim, casings and moldings. Contact manufacturer for profiles available and indicate the types required on the Drawings. Custom profiles beyond our current inventory are available. Parrett is capable of creating your profile within 48 hours. In addition wood Rosettes and Keystones are also available to compliment your trim.
 
          C.Wood Casings/Moldings: Formed, factory fit to exposed surface.
          1.Profile:
          ** NOTE TO SPECIFIER ** Select Standard or custom profiles from the following paragraphs and delete the paragraph not required.
          a.As selected from manufacturers standard profiles to match those indicated on the Drawings.
          b.Provide custom profiles as indicated on the Drawings.
          2.Wood species as follows:
          ** NOTE TO SPECIFIER ** Select required wood species from the following paragraphs and delete the types that are not required.
          a.Pine.
          b.Oak.
          c.Mahogany.
          d.Cherry.
          e.Maple.
          f.Douglas Fir.
          g.Cypress.
          h.Alder.
          i.Custom species.
          ** NOTE TO SPECIFIER ** Select finish from the following paragraphs and delete the paragraph not required.
          3.Provide unfinished.
          4.Provide with factory finish.
          ** NOTE TO SPECIFIER ** Include the following paragraph if infill panels are required and delete if not required. Select thickness and core required and delete those not required.
 
          D.Infill Panel: Aluminum faced sandwich panel.
          1.Minimum 1/4 inch (6 mm) thick.
          2.Minimum 1 inch (25 mm) thick.
          3.Core:
          a.Glass fiber.
          b.Rigid polystyrene.
          c.Rigid polyurethane.
          d.Hardboard.
          ** NOTE TO SPECIFIER ** Include the following paragraph if screens are required and delete if not required.
 
          E.Insect Screens: ASTM D 3656, Class 2, 18 by 14 mesh.
          1.Standard mesh color and size.
          2.Custom: _________.
          ** NOTE TO SPECIFIER ** Select and edit each required direct set window type(s) required from the following paragraphs and delete the types that are not required.
 
          2.5DIRECT SET WINDOWS
 
          A.Fixed, Direct Set Windows: Glazing set directly into frame without separate sash members.
          ** NOTE TO SPECIFIER ** Select required window type(s) and patterns from the following paragraphs and delete the types that are not required.
          1.Type:
          a.Residential.
          b.Commercial
          c.Historic Replication
          d.Church Windows: Custom design as indicated on the Drawings.
          e.Custom: Design as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select required grille type(s) required from the following paragraphs and delete the types that are not required. Delete entirely if grilles are not required.
          2.Grilles:
          a.True divided lite type.
          b.Simulated divided type.
          ** NOTE TO SPECIFIER ** Select required divided material from the following paragraphs and delete the types not required.
          1)Aluminum.
          2)Wood.
          3)Cellular.
          ** NOTE TO SPECIFIER ** Select required divided type from the following paragraphs and delete the type not required.
          4)With internal glass spacer.
          5)Without internal glass spacer.
          c.Removable wood type.
          d.Removable cellular type.
          e.Aluminum between the glass type.
          ** NOTE TO SPECIFIER ** Select required type and pattern from the following paragraphs and delete the types that are not required.
          1)Rectangular Grilles: Pattern as follows.
          a)Pattern R3.
          b)Pattern R4.
          c)Pattern R6.
          d)Pattern R4H Solid Hub.
          e)Pattern R6H Solid Hub.
          f)Pattern R7I Open Hub.
          g)Custom as indicated on the Drawings.
          2)Ellipse Grilles: Patterns as follows.
          a)Pattern E4H.
          b)Pattern E4S.
          c)Pattern E51.
          d)Pattern E61.
          e)Pattern E122H.
          f)Pattern E81H.
          g)Pattern E81S.
          h)Pattern E92.
          i)Pattern E102.
          j)Pattern E192SW.
          k)Pattern E6H.
          l)Pattern E6S.
          m)Pattern E71.
          n)Pattern E142.
          o)Pattern E91SW.
          p)Pattern E121H.
          q)Pattern E121S.
          r)Pattern E132.
          s)Pattern E81.
          t)Custom as indicated on the Drawings.
          3)Half Circle/Eyebrow.
          a)Pattern HC-4H.
          b)Pattern HC-121H.
          c)Pattern HC-51.
          d)Pattern HC-61.
          e)Pattern HC-132.
          f)Pattern HC-3G.
          g)Pattern HC-15G.
          h)Pattern HC-5S.
          i)Pattern HC-182S.
          j)Pattern HC-81H.
          k)Pattern HC-182H.
          l)Pattern HC-61S.
          m)Pattern HC-71.
          n)Pattern HC-142.
          o)Pattern HC-6G.
          p)Pattern HC-21G.
          q)Pattern HC-121S.
          r)Pattern HC-122SW.
          s)Pattern HC-6H.
          t)Pattern HC-41.
          u)Pattern HC-102.
          v)Pattern HC-81.
          w)Pattern HC-223.
          x)Pattern HC-9G.
          y)Pattern HC-4S.
          z)Pattern HC-81S.
          aa)Pattern HC-122S.
          ab)Custom as indicated on the Drawings.
          4)Archtop Grilles.
          a)Pattern AT-4H.
          b)Pattern AT-4S.
          c)Pattern AT-81.
          d)Pattern AT-161.
          e)Pattern AT-6H.
          f)Pattern AT-6S.
          g)Pattern AT-101.
          h)Pattern AT-92.
          i)Pattern AT121H.
          j)Pattern AT-5.
          k)Pattern AT-41.
          l)Pattern AT-7H.
          m)Pattern AT-61.
          n)Pattern AT-6.
          o)Pattern AT-141.
          p)Pattern AT-8H.
          q)Custom as indicated on the Drawings.
          5)Oval grilles
          a)Pattern OV4H
          b)Pattern OV8H
          c)Pattern OV33
          d)Pattern OV4
          e)Pattern OV8
          f)Pattern OV7
          g)Pattern OV9
          h)Pattern OV17
          i)Pattern OV5
          j)Pattern OV13
          k)Custom as indicated on the Drawings.
          6)Gothic grilles
          a)Pattern G3
          b)Pattern G6
          c)Pattern G10
          d)Pattern G15
          e)Custom as indicated on the Drawings.
          7)Full Circle grilles
          a)Pattern FC4
          b)Pattern FC4H
          c)Pattern FC6
          d)Pattern FC6H
          e)Pattern FC8H
          f)Pattern FC33
          g)Pattern FC5
          h)Pattern FC8
          i)Pattern FC7
          j)Pattern FC12
          k)Pattern FC9
          l)Pattern FC13S
          m)Custom as indicated on the Drawings.
          8)Quarter Circle grilles
          a)Pattern QC2H
          b)Pattern QC3H
          c)Pattern QC41H
          d)Pattern QC61H
          e)Pattern QC62H
          f)Pattern QC92H
          g)Pattern QC2S
          h)Pattern QC3S
          i)Pattern QC41S
          j)Pattern QC61S
          k)Pattern QC62S
          l)Pattern QC92S
          m)Pattern QC31
          n)Pattern QC41
          o)Pattern QC52
          p)Pattern QC72
          q)Pattern QC92
          r)Pattern QC103
          s)Pattern QC113
          t)Pattern QC102SW
          u)Custom as indicated on the Drawings.
          9)Custom grilles
          3.Size and Frame Depth: As indicated on the Drawings.
 
          B.Fixed Direct Set Transoms: Glazing set directly into frame without separate sash members.
          ** NOTE TO SPECIFIER ** Select required window type(s) and patterns from the following paragraphs and delete the types that are not required.
          1.Type:
          a.Residential.
          b.Commercial
          c.Historic Replication
          d.Church Windows: Custom design as indicated on the Drawings.
          e.Custom: Design as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select required grille type(s) required from the following paragraphs and delete the types that are not required. Delete entirely if grilles are not required.
          2.Grilles:
          a.True divided lite type.
          b.Simulated divided type.
          ** NOTE TO SPECIFIER ** Select required divided material from the following paragraphs and delete the types not required.
          1)Aluminum.
          2)Wood.
          3)Cellular.
          ** NOTE TO SPECIFIER ** Select required divided type from the following paragraphs and delete the type not required.
          4)With internal glass spacer.
          5)Without internal glass spacer.
          c.Removable wood type.
          d.Removable cellular type.
          e.Aluminum between the glass type.
          ** NOTE TO SPECIFIER ** Select required type and pattern from the following paragraphs and delete the types that are not required.
          1)Rectangular Grilles: Pattern as follows.
          a)Pattern R3.
          b)Pattern R4.
          c)Pattern R6.
          d)Pattern R4H Solid Hub.
          e)Pattern R6H Solid Hub.
          f)Pattern R7I Open Hub.
          g)Custom as indicated on the Drawings.
          2)Ellipse Grilles: Patterns as follows.
          a)Pattern E4H.
          b)Pattern E4S.
          c)Pattern E51.
          d)Pattern E61.
          e)Pattern E122H.
          f)Pattern E81H.
          g)Pattern E81S.
          h)Pattern E92.
          i)Pattern E102.
          j)Pattern E192SW.
          k)Pattern E6H.
          l)Pattern E6S.
          m)Pattern E71.
          n)Pattern E142.
          o)Pattern E91SW.
          p)Pattern E121H.
          q)Pattern E121S.
          r)Pattern E132.
          s)Pattern E81.
          t)Custom as indicated on the Drawings.
          3)Half Circle/Eyebrow.
          a)Pattern HC-4H.
          b)Pattern HC-121H.
          c)Pattern HC-51.
          d)Pattern HC-61.
          e)Pattern HC-132.
          f)Pattern HC-3G.
          g)Pattern HC-15G.
          h)Pattern HC-5S.
          i)Pattern HC-182S.
          j)Pattern HC-81H.
          k)Pattern HC-182H.
          l)Pattern HC-61S.
          m)Pattern HC-71.
          n)Pattern HC-142.
          o)Pattern HC-6G.
          p)Pattern HC-21G.
          q)Pattern HC-121S.
          r)Pattern HC-122SW.
          s)Pattern HC-6H.
          t)Pattern HC-41.
          u)Pattern HC-102.
          v)Pattern HC-81.
          w)Pattern HC-223.
          x)Pattern HC-9G.
          y)Pattern HC-4S.
          z)Pattern HC-81S.
          aa)Pattern HC-122S.
          ab)Custom as indicated on the Drawings.
          4)Archtop Grilles.
          a)Pattern AT-4H.
          b)Pattern AT-4S.
          c)Pattern AT-81.
          d)Pattern AT-161.
          e)Pattern AT-6H.
          f)Pattern AT-6S.
          g)Pattern AT-101.
          h)Pattern AT-92.
          i)Pattern AT121H.
          j)Pattern AT-5.
          k)Pattern AT-41.
          l)Pattern AT-7H.
          m)Pattern AT-61.
          n)Pattern AT-6.
          o)Pattern AT-141.
          p)Pattern AT-8H.
          q)Custom as indicated on the Drawings.
          5)Oval grilles
          a)Pattern OV4H
          b)Pattern OV8H
          c)Pattern OV33
          d)Pattern OV4
          e)Pattern OV8
          f)Pattern OV7
          g)Pattern OV9
          h)Pattern OV17
          i)Pattern OV5
          j)Pattern OV13
          k)Custom as indicated on the Drawings.
          6)Gothic grilles
          a)Pattern G3
          b)Pattern G6
          c)Pattern G10
          d)Pattern G15
          e)Custom as indicated on the Drawings.
          7)Full Circle grilles
          a)Pattern FC4
          b)Pattern FC4H
          c)Pattern FC6
          d)Pattern FC6H
          e)Pattern FC8H
          f)Pattern FC33
          g)Pattern FC5
          h)Pattern FC8
          i)Pattern FC7
          j)Pattern FC12
          k)Pattern FC9
          l)Pattern FC13S
          m)Custom as indicated on the Drawings.
          8)Quarter Circle grilles
          a)Pattern QC2H
          b)Pattern QC3H
          c)Pattern QC41H
          d)Pattern QC61H
          e)Pattern QC62H
          f)Pattern QC92H
          g)Pattern QC2S
          h)Pattern QC3S
          i)Pattern QC41S
          j)Pattern QC61S
          k)Pattern QC62S
          l)Pattern QC92S
          m)Pattern QC31
          n)Pattern QC41
          o)Pattern QC52
          p)Pattern QC72
          q)Pattern QC92
          r)Pattern QC103
          s)Pattern QC113
          t)Pattern QC102SW
          u)Custom as indicated on the Drawings.
          9)Custom grilles
          3.Size and Frame Depth: As indicated on the Drawings.
 
          C.Fixed Sash Set Transoms: Glazing set into separate sash members then installed into the frame.
          ** NOTE TO SPECIFIER ** Select required window type(s) and patterns from the following paragraphs and delete the types that are not required.
          1.Type:
          a.Residential.
          b.Commercial
          c.Historic Replication
          d.Church Windows: Custom design as indicated on the Drawings.
          e.Custom: Design as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select required grille type(s) required from the following paragraphs and delete the types that are not required. Delete entirely if grilles are not required.
          2.Grilles:
          a.True divided lite type.
          b.Simulated divided type.
          ** NOTE TO SPECIFIER ** Select required divided material from the following paragraphs and delete the types not required.
          1)Aluminum.
          2)Wood.
          3)Cellular.
          ** NOTE TO SPECIFIER ** Select required divided type from the following paragraphs and delete the type not required.
          4)With internal glass spacer.
          5)Without internal glass spacer.
          c.Removable wood type.
          d.Removable cellular type.
          e.Aluminum between the glass type.
          ** NOTE TO SPECIFIER ** Select required type and pattern from the following paragraphs and delete the types that are not required.
          1)Rectangular Grilles: Pattern as follows.
          a)Pattern R3.
          b)Pattern R4.
          c)Pattern R6.
          d)Pattern R4H Solid Hub.
          e)Pattern R6H Solid Hub.
          f)Pattern R7I Open Hub.
          g)Custom as indicated on the Drawings.
          2)Ellipse Grilles: Patterns as follows.
          a)Pattern E4H.
          b)Pattern E4S.
          c)Pattern E51.
          d)Pattern E61.
          e)Pattern E122H.
          f)Pattern E81H.
          g)Pattern E81S.
          h)Pattern E92.
          i)Pattern E102.
          j)Pattern E192SW.
          k)Pattern E6H.
          l)Pattern E6S.
          m)Pattern E71.
          n)Pattern E142.
          o)Pattern E91SW.
          p)Pattern E121H.
          q)Pattern E121S.
          r)Pattern E132.
          s)Pattern E81.
          t)Custom as indicated on the Drawings.
          3)Half Circle/Eyebrow.
          a)Pattern HC-4H.
          b)Pattern HC-121H.
          c)Pattern HC-51.
          d)Pattern HC-61.
          e)Pattern HC-132.
          f)Pattern HC-3G.
          g)Pattern HC-15G.
          h)Pattern HC-5S.
          i)Pattern HC-182S.
          j)Pattern HC-81H.
          k)Pattern HC-182H.
          l)Pattern HC-61S.
          m)Pattern HC-71.
          n)Pattern HC-142.
          o)Pattern HC-6G.
          p)Pattern HC-21G.
          q)Pattern HC-121S.
          r)Pattern HC-122SW.
          s)Pattern HC-6H.
          t)Pattern HC-41.
          u)Pattern HC-102.
          v)Pattern HC-81.
          w)Pattern HC-223.
          x)Pattern HC-9G.
          y)Pattern HC-4S.
          z)Pattern HC-81S.
          aa)Pattern HC-122S.
          ab)Custom as indicated on the Drawings.
          4)Archtop Grilles.
          a)Pattern AT-4H.
          b)Pattern AT-4S.
          c)Pattern AT-81.
          d)Pattern AT-161.
          e)Pattern AT-6H.
          f)Pattern AT-6S.
          g)Pattern AT-101.
          h)Pattern AT-92.
          i)Pattern AT121H.
          j)Pattern AT-5.
          k)Pattern AT-41.
          l)Pattern AT-7H.
          m)Pattern AT-61.
          n)Pattern AT-6.
          o)Pattern AT-141.
          p)Pattern AT-8H.
          q)Custom as indicated on the Drawings.
          5)Oval grilles
          a)Pattern OV4H
          b)Pattern OV8H
          c)Pattern OV33
          d)Pattern OV4
          e)Pattern OV8
          f)Pattern OV7
          g)Pattern OV9
          h)Pattern OV17
          i)Pattern OV5
          j)Pattern OV13
          k)Custom as indicated on the Drawings.
          6)Gothic grilles
          a)Pattern G3
          b)Pattern G6
          c)Pattern G10
          d)Pattern G15
          e)Custom as indicated on the Drawings.
          7)Full Circle grilles
          a)Pattern FC4
          b)Pattern FC4H
          c)Pattern FC6
          d)Pattern FC6H
          e)Pattern FC8H
          f)Pattern FC33
          g)Pattern FC5
          h)Pattern FC8
          i)Pattern FC7
          j)Pattern FC12
          k)Pattern FC9
          l)Pattern FC13S
          m)Custom as indicated on the Drawings.
          8)Quarter Circle grilles
          a)Pattern QC2H
          b)Pattern QC3H
          c)Pattern QC41H
          d)Pattern QC61H
          e)Pattern QC62H
          f)Pattern QC92H
          g)Pattern QC2S
          h)Pattern QC3S
          i)Pattern QC41S
          j)Pattern QC61S
          k)Pattern QC62S
          l)Pattern QC92S
          m)Pattern QC31
          n)Pattern QC41
          o)Pattern QC52
          p)Pattern QC72
          q)Pattern QC92
          r)Pattern QC103
          s)Pattern QC113
          t)Pattern QC102SW
          u)Custom as indicated on the Drawings.
          9)Custom grilles
          3.Size and Frame Depth: As indicated