Download SECTION 08871 SOLAR CONTROL FILM for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08871
SOLAR CONTROL FILM
 
 
** NOTE TO SPECIFIER ** Southwall Technologies; V-Kool film with high performance plus high visibility. This section is based on the products of V-Kool, 1nc, which is located at: Westland Tech Center 13805 West Rd
Suite 400
Houston, TX 77041
Tel: (800) 217-7046
Fax: (713)856-8333
Email: sales@v-kool-usa.com
Website: www.v-kool-usa.com
Southwall Technologies V-Kool film is the only film on the market with such a favorable ratio of visible light transmission and heat rejection: 70 percent light transmission with 55 percent heat rejection. V-Kool VK-70 is a spectrally selective virtually clear applied film, made through a patented sputtering and layering process. V-Kool film does not darken windows, is not shiny or highly reflective, and provides clear visibility and preserves the building's original appearance. Other desirable properties include low emissivity, ultraviolet screening, and improvement in safety (film holds broken glass together). In addition to the clear film, VK-40, a softly tinted gray film, is available for a higher degree of heat, fade, and glare control. . V-Kool manages the marketing, sales, and distribution of V-Kool film for commercial use in North America.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Solar control film applied to existing glass.
1.2
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data on products to be provided, showing physical properties and including installation instructions.
C.
Test Data: Independent testing agency reports showing compliance with properties specified by reference to a test method.
1.3
QUALITY ASSURANCE
A.
Installer Qualifications: Experienced in application of self-adhesive window films, with at least 10 applications of similar size and complexity, and approved by manufacturer.
 
** NOTE TO SPECIFIER ** On a very large project, it may be useful to require a mock-up to verify that the installer actually knows how to do the work properly. The mock-up will also serve to verify that the proper color or tint has been selected, although changing the requirements at this point will probably be costly.
 
B.
Mock-Up: Before proceeding with work, apply film to one window designated by Architect.
1.
Accepted mock-up will constitute standard for workmanship for remaining work.
2.
Accepted mock-up may remain.
3.
Remove and replace rejected work.
1.4
WARRANTY
A.
Provide film manufacturer's 10-year warranty against failure of film, including change of color, peeling, bubbling, rippling, cracking, delamination, and demetalization; include cost of material and labor for removal and reinstallation.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: V-KOOL, Inc., which is located at: Westland Tech Center 13805 West Rd. Suite 400; Houston, TX 77041; Toll Free Tel: 800-217-7046; Tel: 713-856-8333; Fax: 713-856-8998; Email: request info (sales@v-kool-usa.com); Web: www.v-kool-usa.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
MATERIALS
 
** NOTE TO SPECIFIER ** Delete one of the following two descriptions of film. The first is virtually clear, while the second is softly tinted gray.
 
A.
Solar Control Film: Southwall Technologies V-Kool VK-70 film; virtually clear self-adhesive polyester film, with following characteristics when applied to 1/4 inch (6 mm) clear float glass:
1.
Visible Light Transmittance: 70 percent.
2.
Visible Light Reflectance: 8 percent.
3.
Ultraviolet Transmittance: 1 percent.
4.
Infrared Rejection: 94 percent
5.
Ultraviolet Rejected: More than 99 percent.
6.
Shading Coefficient: 0.51.
7.
Solar Heat Gain Coefficient: 0.37* as per NFRC.
8.
Total Solar Energy Rejected: 55 percent.
9.
Total Solar Transmittance: 35 percent.
10.
Total Solar Absorption: 38 percent.
11.
Luminous Efficacy: 1.37.
12.
Emissivity: 0.55.
13.
Film Thickness: 1.5 mils (0.04 mm).
B.
Solar Control Security Film: Southwall Technologies V-Kool VK-70 Secure film; virtually clear self-adhesive polyester film, with following characteristics when applied to 1/4 inch (6 mm) clear float glass:
1.
Visible Light Transmittance: 66 percent.
2.
Visible Light Reflectance: 8.9 percent.
3.
Ultraviolet Transmittance: 1 percent.
4.
Infrared Rejection: 94 percent
5.
Ultraviolet Rejected: 99 percent.
6.
Shading Coefficient: 0.50.
7.
Solar Heat Gain Coefficient: 0.37* as per NFRC.
8.
Total Solar Energy Rejected: 57 percent.
9.
Total Solar Transmittance: 32 percent.
10.
Total Solar Absorption: 42 percent.
11.
Luminous Efficacy: 1.32.
12.
Emissivity: 0.65.
13.
Film Thickness: 8 mils
C.
Solar Control Film: Southwall Technologies V-Kool VK-55 film; gray tinted self-adhesive polyester film, with following characteristics when applied to 1/4 inch (6 mm) clear float glass:
1.
Visible Light Transmittance: 57 percent.
2.
Visible Light Reflectance: 7 percent.
3.
Ultraviolet Transmittance: 1 percent.
4.
Ultraviolet Rejected: More than 99 percent.
5.
Shading Coefficient: 0.47.
6.
Infrared Rejection: 94 percent.
7.
Solar Heat Gain Coefficient: 0.34* as per NFRC.
8.
Total Solar Energy Rejected: 60 percent.
9.
Total Solar Transmittance: 26 percent.
10.
Total Solar Absorption: 41 percent.
11.
Luminous Efficacy: 1.23.
12.
Emissivity: 0.56.
13.
Film Thickness: 2 mils (0.05 mm).
D.
Solar Control Film: Southwall Technologies V-Kool VK-40 film; gray tinted self-adhesive polyester film, with following characteristics when applied to 1/4 inch (6 mm) clear float glass:
1.
Visible Light Transmittance: 43 percent.
2.
Visible Light Reflectance: 10 percent.
3.
Ultraviolet Transmittance: 1 percent.
4.
Ultraviolet Rejected: More than 99 percent.
5.
Shading Coefficient: 0.41.
6.
Infrared Rejection: 94 percent.
7.
Solar Heat Gain Coefficient: 0.31* as per NFRC.
8.
Total Solar Energy Rejected: 65 percent.
9.
Total Solar Transmittance: 21 percent.
10.
Total Solar Absorption: 50 percent.
11.
Luminous Efficacy: 1.05.
12.
Emissivity: 0.88.
13.
Film Thickness: 2 mils (0.05 mm).
E.
Solar Control Film: Southwall Technologies V-Kool VK-75 film; virtually clear self-adhesive polyester film, with following characteristics when applied to 1/4 inch (6 mm) clear float glass:
1.
Visible Light Transmittance: 77 percent.
2.
Visible Light Reflectance: 9.5 percent.
3.
Ultraviolet Transmittance: 1 percent.
4.
Ultraviolet Rejected: More than 99 percent.
5.
Shading Coefficient: 0.63.
6.
Infrared Rejection: 77 percent.
7.
Solar Heat Gain Coefficient: 0.48* as per NFRC.
8.
Total Solar Energy Rejected: 45.5 percent.
9.
Total Solar Transmittance: 47 percent.
10.
Total Solar Absorption: 30 percent.
11.
Luminous Efficacy: 1.22.
12.
Emissivity: 0.61.
13.
Film Thickness: 1.5 mils (0.04 mm).
F.
Solar Control Film: Southwall Technologies V-Kool VK-65 Film; virtually clear self-adhesive polyester film, with following characteristics when applied to 1/4 inch (6mm) clear float glass:
1.
Visible Light Transmittance: 66 percent.
2.
Visible Light Reflectance: 11 percent.
3.
Ultraviolet Transmittance: 1 percent.
4.
Infrared Rejection: 68 percent.
5.
Ultraviolet Rejected: More than 99 percent.
6.
Shading Coefficient: 0.61.
7.
Solar Heat Gain Coefficient: 0.47* as per the NFRC.
8.
Total Solar Energy Rejected: 47 percent.
9.
Total Solar Transmittance: 44 percent.
10.
Total Solar Absorption: 36 percent.
11.
Luminous Efficacy: 1.1.
12.
Emissivity: 0.62.
13.
Film Thickness: 1.5 mils (0.04 mm).
PART 3 EXECUTION
 
3.1
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install without bubbles, ripples, drips, dirt, cuts, tears, or gaps between film and frame.
C.
Clean newly installed film and window frames.
D.
Clean cleaning solutions, run-off cleaning water, and adhesive mounting solution from adjacent surfaces.
E.
Where installed film could be damaged by subsequent construction work provide tape warning strips or barricades to prevent contact.
END OF SECTION