SECTION 09306
ADHESIVES, MORTARS AND GROUTS
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
** NOTE TO SPECIFIER ** Bostik Inc., mastics, mortars, grouts, crack isolation and admixtures.
This section is based on the products of Bostik Inc., which is located at:
11320 W. Watertown Plank Road.
Wawautosa, WI 53226.
Toll Free: (800) 726-7845.
Tel: (414) 774-2250.
The Consumer & Construction Division serves the following marketplaces: Flooring and Construction. Adhesive and Sealant technology is available through local ceramic tile, floor covering, hardwood, construction, distributors. Our products are packaged in a large variety of sizes to offer convenience to the contractor.
We are America's most experienced manufacturer of flooring installation products for tile, stone, hardwood, carpet and vinyl. Our expertise, customer service and technical support ensure prompt delivery of the right products for the job. Product categories within this area include: ceramic tile grouts, mortars and mastics, hardwood adhesives as well as underlayments, moisture barriers, patches and adhesives for synthetic floor covering.
We have engineered products for specific construction applications. Our Bostik(R) Chem-Calk(R) line offers unique, construction and architectural grade formulas that offer strength, durability and long-lasting performance.
** NOTE TO SPECIFIER ** Delete items below not required for project. Delete corresponding descriptions in Part 2 of this Section.
A.
Cement self-leveling underlayment.
B.
Waterproofing and crack isolation membrane.
C.
Trowel applied thin-set mortar for setting tile.
D.
Acrylic latex admixture for thin-set mortar.
E.
Acrylic latex admixture for grout.
F.
Acrylic latex admixture for bond coats and mortar beds.
G.
Two-component, epoxy emulsion admixture.
H.
Polymer-modified Portland cement, unsanded grout.
I.
Polymer-modified Portland cement, sanded grout.
J.
Moisture vapor barrier products.
K.
Surface preparation products.
M.
Hardwood flooring adhesives.
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 03300 - Concrete: Surface forms and surface preparation.
B.
Section 09260 - Gypsum Board Assemblies: Cement board, tile backer and other substrates for tile.
** NOTE TO SPECIFIER ** Waterproofing and crack isolation membrane reference standards. Delete if not required.
A.
ANSI A108.13 - Installation of Load Bearing Waterproof Membranes for Thin-Set Ceramic Tile and Dimension Stone.
B.
ANSI A118.10 - Load-Bearing, Bonded, Waterproof Membranes for Thin-Set Ceramic Tile and Dimension Stone Installations.
C.
ASTM C627 - Method for Evaluating Ceramic Floor Tile Installation Systems Using the Robinson Type Floor Tester.
D.
ASTM C836 - High Solids Content, Cold Liquid-Applied, Elastomeric Waterproofing Membrane for Use with Separate Wearing Course.
** NOTE TO SPECIFIER ** Mortars reference standards. Delete if not required.
E.
ANSI A108.5 - Ceramic Tile Installed with Dry-Set Portland Cement Mortar or Latex-Portland Cement Mortar.
F.
ANSI A118.4 - Latex-Portland Cement Mortar.
G.
ANSI A118.11 - Exterior Grade Plywood, Latex Portland Cement Mortar.
H.
ANSI A108.12 - Installation of Ceramic Tile with EGP (Exterior Glue Plywood) Mortar.
** NOTE TO SPECIFIER ** Grouts reference standards. Delete if not required.
I.
ANSI A108.6 - Ceramic Tile Installed with Chemical-Resistant, Water-Cleanable, Tile-Setting and -Grouting Epoxy.
J.
ANSI A108.10 - Installation of Grout in Tilework.
K.
ANSI A118.3 - Chemical-Resistant, Water-Cleanable, Tile-Setting and -Grouting Epoxy and Water-Cleanable Tile-Setting Epoxy Adhesive.
** NOTE TO SPECIFIER ** Latex admixtures reference standards. Delete if not required.
L.
ANSI A108.1A - Ceramic Tile installed in a wet set method with Portland Cement Mortar.
M.
ANSI A118.6 - Standard Cement Grouts for Tile Installation.
N.
ANSI A118.7 - Polymer Modified Cement Grouts for Tile Installation.
** NOTE TO SPECIFIER ** Epoxy admixtures reference standards. Delete if not required.
O.
ANSI A108.9 - Ceramic Tile Installed with Modified Epoxy Emulsion Mortar/Grout.
P.
ANSI A118.8 - Modified Epoxy Emulsion Mortar/Grout.
** NOTE TO SPECIFIER ** Mastics reference standard below. Delete if not required.
Q.
ANSI A108.4 - Ceramic Tile Installed with Organic Adhesives or Water-Cleanable Tile-Setting Epoxy Adhesive.
R.
ANSI A136.1 - Organic Adhesives for Installation of Ceramic Tile.
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
S.
ADA - Americans with Disability Act.
T.
ANSI A137.1 - Ceramic Tile.
U.
ASTM C 144 - Aggregate for Masonry Mortar.
V.
ASTM C 150 - Portland Cement.
W.
ASTM C 207 - Hydrated Lime for Masonry Purposes.
X.
ASTM C 1028 - Static Coefficient of Friction of Ceramic Tile and Other Like Surfaces by the Horizontal Dynamometer Pull-Meter Method.
Y.
ASTM E-989 for IIC (Impact Insulation Class) - Sound Deadening Underlayments.
Z.
Tile Council of America (TCA) - Handbook for Ceramic Tile Installation by Tile Council of America.
A.
Submit under provisions of Section 01300.
B.
[ [ Product Data ] ]:Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
1.
Submit "Master Grade Certificate" for each type of ceramic, quarry, and paver tile in accordance with requirements of ANSI A137.1.
2.
Submit manufacturer's certifications that mortars, adhesives, and grouts are suitable for intended use.
1.
Indicate tile layout, patterns, color arrangement, perimeter conditions, and junctions with dissimilar materials, thresholds, and setting details.
2.
Locate and detail expansion and control joints.
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
1.
Grout:Submit samples mounted in 6 inch (150 mm) long metal channels for each type and color specified.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
1.
Grout: Submit samples mounted in 6 inch (150 mm) long metal channels for each type and color specified.
G.
Submit following Qualification Submittals: Manufacturer's and installer's qualification data.
1.
Submit under provisions of Section 01700.
2.
Maintenance Data:Include stain removal methods.
A.
Manufacturer Qualifications:
1.
Setting Materials: Minimum 10 years experience in manufacture of setting and grout materials specified.
2.
Obtain setting and grouting materials from one manufacturer to ensure compatibility.
3.
Obtain elastomeric membrane from same manufacturer as setting material or from manufacturer approved by setting material manufacturer to ensure compatibility.
B.
Installer Qualifications: Specializing in tile work having minimum of 5 years successful documented experience with work comparable to that required for this Project.
1.
Conform to ANSI- Recommended Standard Specifications for Ceramic Tile - A137.1.
2.
Conform to TCA The Installation Handbook recommendations.
** NOTE TO SPECIFIER ** Floor tile with a coefficient of friction of 0.60 is considered skid inhibiting by the Ceramic Tile Institute (CTI) and is recommended for accessible routes by ADA. ADA recommends a coefficient of friction of 0.80 for ramps. Delete if not required.
D.
Regulatory Requirements: Conform to ADA friction coefficients for floor, and height and profile of thresholds; testing per ASTM C 1028.
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
E.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials in manufacturer's unopened containers, identified with name, brand, type, and grade.
B.
Protect materials from contamination, dampness, freezing, or overheating in accordance with manufacturer's instructions.
C.
Protect mortar and grout materials against moisture, soiling, or staining.
D.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
A.
Comply with requirements of referenced standards and recommendations of material manufacturers for environmental conditions before, during, and after installation.
B.
Do not begin installation until building is completely enclosed and HVAC system is operating and maintaining temperature and humidity conditions consistent with "after occupancy" conditions for a minimum of 2 weeks.
C.
Maintain continuous and uniform building temperatures of not less than 50 degrees F (10 degrees C) during installation.
D.
Ventilate spaces receiving tile in accordance with material manufacturers' instructions.
** NOTE TO SPECIFIER ** Delete if not required.
A.
At completion of project, deliver to Owner extra stock of materials used on project as follows:
1.
One unopened carton of each color of floor tile.
2.
One unopened carton of each color of wall tile.
3.
Six lineal feet of each color and type of base.
B.
Store in location as directed by Owner.
C.
Ensure materials are boxed and identified by manufacturer, type, and color.
A.
Acceptable Manufacturer: Bostik, Inc., which is located at: 11320 W. Watertown Plank Rd. ; Wawautosa, WI 53226; Toll Free Tel: 800-726-7845; Tel: 414-774-2250; Email: request info (Christopher.Eichman@bostik-us.com); Web: www.bostik-us.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
** NOTE TO SPECIFIER ** Delete tile if not specified in this section.
A.
Comply with ANSI A137.1 for types, compositions, and grades of tile indicated. Furnish tile complying with "Standard Grade" requirements unless otherwise indicated.
B.
Colors, Textures, and Patterns: Where manufacturer's standard products are indicated for tile requiring selection of colors, surface textures, patterns, and other appearance characteristics, provide specific products or materials complying with the following requirements:
1.
Match Architect's samples.
2.
Provide tile trim and accessories that match color and finish of adjoining flat tile unless noted otherwise.
** NOTE TO SPECIFIER ** Delete underlayment if not required.
A.
Self-Leveling Cement Underlayment, Durabond 83P.
** NOTE TO SPECIFIER ** Delete thickness not required.
1.
Thickness: Feather edge to 1 inch (25 mm).
2.
Thickness: 3/4 inch (19 mm) to 5 inches (127 mm) when mixed with 1/8 inch (3 mm) to 1/2 inch (12 mm) pea gravel.
3.
Bag Size: 50 pounds (22.7 kg), approximately 0.5 cu.ft.
4.
Compressive Strength: 5500 psi at 28 days.
5.
Heal/Wet Edge Time: 20 minutes.
B.
Primer: Bostik Universal Primer.
** NOTE TO SPECIFIER ** Delete waterproofing and crack isolation membrane if not required.
2.4
WATERPROOFING AND CRACK ISOLATION MEMBRANE
** NOTE TO SPECIFIER ** Delete trowelable waterproofing and crack isolation membrane if not required.
A.
Liquid latex waterproofing and CIM complying with Durabond D-222 DuraGuard and ANSI A118.10 and A118.12.
** NOTE TO SPECIFIER ** Delete mortars if not required.
** NOTE TO SPECIFIER ** Delete mortars not required.
A.
Latex-Modified, Thin-Set Mortar:
1.
High performance, trowel applied, latex-modified, thin-set mortar exceeding requirements of ANSI A118.4 and ANSI A118.11; Durabond D70 ProFlex as manufactured by Bostik Inc.
** NOTE TO SPECIFIER ** Extremely tacky consistency suitable for a variety of tiles with different absorption rates and difficult bonding substrates. Contact Bostik Inc. for stone tile setting recommendations.
a.
Substrate deflection capabilities:
1)
Natural stone tile: L/720 maximum.
2)
Other tile: L/240 maximum.
a.
Open time at 70 degrees F (21 degrees C): 70 minutes minimum.
b.
Adjustability time: 40 minutes.
c.
Pot life at 70 degrees F (21 degrees C): 1 to 2 hours.
d.
Initial set at 70 degrees F (21 degrees C): 2 to 4 hours.
e.
Final set at 70 degrees F (21 degrees C): 10 to 15 hours.
B.
Non-Sag, Latex-Modified, Thin-Set Mortar:
1.
High performance, trowel applied, latex-modified, thin-set mortar exceeding requirements of ANSI A118.4 and ANSI A118.11; Durabond D65 High Performance and Non-Sag Mortar as manufactured by Bostik Inc.
** NOTE TO SPECIFIER ** Extremely tacky consistency suitable for a variety of tiles with different absorption rates and difficult bonding substrates. Contact Bostik Inc. for stone tile setting recommendations.
a.
Substrate deflection capabilities:
1)
Natural stone tile: L/720 maximum.
2)
Other tile: L/240 maximum.
a.
Open time at 70 degrees F (21 degrees C): 70 minutes minimum.
b.
Adjustability time: 40 minutes.
c.
Pot life at 70 degrees F (21 degrees C): 1 to 2 hours.
d.
Initial set at 70 degrees F (21 degrees C): 2 to 4 hours.
e.
Final set at 70 degrees F (21 degrees C): 10 to 15 hours.
C.
Fast Setting, Latex-Modified, Thin-Set Mortar:
1.
Trowel applied, fast setting latex-modified, thin-set mortar formulated with flexible non-re-emulsifying polymers and exceeding requirements of ANSI A118.4 and ANSI A118.11; Durabond D-55 Fast Set as manufactured by Bostik Inc.
a.
Fast setting and obtains high early strength allowing grouting within 2 to 4 hours of tile setting.
** NOTE TO SPECIFIER ** When mixed with water, material can accommodate substrates with L/360 deflection. When mixed with acrylic latex admixture, L/240 deflection can be accommodated. When setting natural stone tile, deflections may be limited to L/720. Contact Bostik, Inc for stone tile setting recommendations.
3.
Substrate deflection capabilities:
** NOTE TO SPECIFIER ** Delete mix ingredient not required.
a.
Mixed with water: L/360 deflection.
b.
Mixed with acrylic latex admixture: L/240 deflection.
a.
Open time at 70 degrees F (21 degrees C): 20 minutes.
b.
Adjustability time at 70 degrees F (21 degrees C): 20 minutes.
c.
Pot life at 70 degrees F (21 degrees C): 30 minutes.
d.
Initial set at 70 degrees F (21 degrees C): 60 minutes.
e.
Final set at 70 degrees F (21 degrees C): 90 minutes.
D.
Premium Performance, Latex-Modified, Thin-Set Mortar:
1.
Premium performance, multi-purpose, trowel applied, latex-modified, thin-set mortar exceeding requirements of ANSI A118.4 and ANSI A118.11; Durabond D-50 Flexible ThinSet as manufactured by Bostik Inc.
a.
Suitable for a variety of tiles with different absorption rates.
** NOTE TO SPECIFIER ** Material can withstand substrate deflections of L/360 except for setting natural stone tile where deflections may be limited to L/720. Contact Bostik Inc. for stone tile setting recommendations.
b.
Substrate deflection capabilities:
1)
Natural stone tile: L/720 maximum.
2)
Other tile: L/360 maximum.
a.
Open time at 70 degrees F (21 degrees C): 70 minutes minimum.
b.
Adjustability time at 70 degrees (21 degrees C): 30 minutes.
c.
Initial set at 70 degrees F (21 degrees C): 9 hours.
d.
Final set at 70 degrees F (21 degrees C): 12 hours.
E.
Latex-Modified Medium Bed Mortar:
1.
Single component, trowel applied, latex-modified, medium bed mortar for setting large sized tile which exceeds requirements of ANSI A118.4 and ANSI A118.11; Durabond D-60 Medium Set as manufactured by Bostik Inc.
a.
Suitable as 1/8 to 3/4 inch (3 to 19 mm) leveling bed to compensate for uneven tile and stone thickness, to fill irregular and uneven substrates, and to minimize tile lippage.
** NOTE TO SPECIFIER ** Tacky consistency suitable for a variety of tiles with different absorption rates. Material can withstand substrate deflections of L/360 except for setting natural stone tile where deflections may be limited to L/720. Contact Bostik Inc. for stone tile setting recommendations.
c.
Substrate deflection capabilities:
1)
Natural stone tile: L/720 maximum.
2)
Other tile: L/360 maximum.
a.
Open time at 70 degrees F (21 degrees C): 70 minutes minimum.
b.
Adjustability time at 70 degrees F (21 degrees C):40 minutes.
c.
Pot life at 70 degrees F (21 degrees C): 1 to 2 hours.
d.
Initial set at 70 degrees F (21 degrees C): 8 to 10 hours.
e.
Final set at 70 degrees F (21 degrees C): 10 to 15 hours.
F.
Polymer-Modified, Thin-Set Mortar:
1.
Polymer-applied, trowel applied, thin-set mortar exceeding requirements of ANSI A118.4 and ANSI A118.11; Durabond D-40 DuraFlex as manufactured by Bostik Inc.
a.
Suitable for interior and exterior installation of all types of wall and floor tile.
** NOTE TO SPECIFIER ** Material can withstand substrate deflections of L/360 except for setting natural stone tile where deflections may be limited to L/720. Contact Bostik Inc. for stone tile setting recommendations.
b.
Substrate deflection capabilities:
1)
Natural stone tile: L/720 maximum.
2)
Other tile: L/360 maximum.
a.
Pot life at 70 degrees F (21 degrees C): 1 to 2 hours.
b.
Final set at 70 degrees F (21 degrees C): 12 hours.
c.
Compressive strength at 28 days: 3,000 PSI.
** NOTE TO SPECIFIER ** For applications over cork underlayment, plywood, existing resilient flooring, existing ceramic tile, waterproofing and crack isolation membrane, and other unconventional substrates; for setting porcelain tile; where freeze/thaw conditions are a concern; and for installations requiring extra high strength use latex admixture as an admixture to can be used where substrate deflection does not exceed L/360.
G.
Premium Performance, Portland Cement, Thin-Set Mortar:
1.
Premium performance, pre-blended, trowel applied, Portland cement thin-set mortar exceeding requirements of ANSI A118.1; Durabond D-5 Premium ThinSet Mortar as manufactured by Bostik Inc.
2.
Characteristics: Provides superior workability and troweling characteristics.
3.
Substrate deflection capabilities:
a.
Natural stone tile: L/720.
** NOTE TO SPECIFIER ** Include the following paragraphs if latex admixture is used to enhance the physical properties of mortars. Delete if not required.
4.
Acrylic latex admixture: High solids, acrylic latex emulsion; Durabond D-L16 Acrylic Latex Admixture as manufactured by Bostik, Inc.
** NOTE TO SPECIFIER ** Include the following paragraphs if flexible acrylic mortar admixture is used to enhance the physical properties of mortars. Delete if not required.
5.
Flexible acrylic mortar admixture: Flexible, high solids, acrylic mortar admixture; Durabond D-L36 Admixture as manufactured by Bostik Inc.
H.
Portland Cement, Thin-Set Mortar:
1.
Pre-blended, trowel applied, Portland cement thin-set mortar exceeding requirements of ANSI A118.1; Durabond D-2 as manufactured by Bostik Inc.
2.
Substrate deflection capabilities:
a.
Natural stone tile: L/720.
** NOTE TO SPECIFIER ** Include the following paragraphs if acrylic latex admixture is used to enhance the physical properties of mortars. Delete if not required.
3.
Acrylic latex admixture: High solids, acrylic latex emulsion; Durabond D-L16 Acrylic Latex Admixture as manufactured by Bostik Inc.
** NOTE TO SPECIFIER ** Include the following paragraphs if flexible acrylic mortar admixture is used to enhance the physical properties of mortars. Delete if not required.
4.
Flexible acrylic mortar admixture: Flexible, high solids, acrylic mortar admixture; Durabond D-L36 Admixture as manufactured by Bostik Inc.
** NOTE TO SPECIFIER ** Delete grout if not required.
** NOTE TO SPECIFIER ** Delete grout products not required.
A.
Unsanded Portland Cement Ceramic Tile Grout:
1.
Unsanded grout formulated from ground quartz, Portland cement, color pigments, and other ingredients and exceeding requirements of ANSI A118.7; Durabond Fortified Tile Grout as manufactured by Bostik Inc.
a.
Pot life at 70 degrees F (21 degrees C): 60 minutes.
b.
Initial set at 70 degrees F (21 degrees C): 100 minutes.
c.
Final set at 70 degrees F (21 degrees C): 180 minutes.
d.
28 days compressive strength: 3,000 PSI minimum.
e.
Dry shear strength: 550 PSI minimum.
** NOTE TO SPECIFIER ** Refer to Bostik Inc. product literature for available colors, numbers, and samples.
1)
No. [_____] - [_____] color as manufactured by Bostik Inc.
2)
Selected by Architect from Manufacturer's full range as provided by.
** NOTE TO SPECIFIER ** In order to improve performance and color reproduction, dry tile grout can be mixed with acrylic latex admixture. Grout mixed with water will be lighter in color. Delete if not required.
3.
Acrylic latex admixture: High solids, acrylic latex emulsion; Durabond D-L16 Acrylic Latex Admixture as manufactured by Bostik Inc.
B.
Sanded Portland Cement Ceramic Tile Grout:
1.
Sanded grout formulated from graded quartz aggregates, Portland cement, color pigments, and other ingredients and exceeding requirements of ANSI A118.7-1999, H-4; Durabond Fortified Tile Grout(sanded) as manufactured by Bostik Inc.
a.
Pot life at 70 degrees F (21 degrees C): 60 minutes.
b.
Initial set at 70 degrees F (21 degrees C): 1 to 3 hours.
c.
Final set at 70 degrees F (21 degrees C): 3 to 8 hours.
d.
28 days compressive strength: 5,000 PSI minimum.
** NOTE TO SPECIFIER ** Refer to Bostik Inc. product literature for available colors, numbers, and samples.
1)
No. [____H_] [_____] color as manufactured by Bostik Inc.
2)
Selected by Architect from Manufacturer's full range as provided by Bostik Inc.
** NOTE TO SPECIFIER ** In order to improve performance and color reproduction, ceramic tile grout can be mixed with acrylic latex admixture. Grout mixed with water will be lighter in color. Delete the following paragraphs if grout is mixed with water.
3.
Acrylic latex admixture: High solids, acrylic latex emulsion; Durabond D-L16 Acrylic Latex Admixture as manufactured by Bostik Inc.
** NOTE TO SPECIFIER ** Epoxy admixture is typically mixed with ceramic tile grout (Sanded) to form an epoxy modified system which can be used as a mortar for setting tile and as a grout Do not mix epoxy admixture with other unsanded grouts or white grouts.. Epoxy admixture should not be used where substrate deflection exceeds L/360 or over oriented strandboard, particle board, luaun, masonite substrates. Delete if not required.
4.
Epoxy admixture: Two-component, epoxy modified admixture to form setting and grouting system exceeding requirements of ANSI A118.8; Durabond D-190 as manufactured by Bostik Inc.
** NOTE TO SPECIFIER ** Delete admixtures if not required.
** NOTE TO SPECIFIER ** Delete admixture products not required.
** NOTE TO SPECIFIER ** Acrylic latex admixture has multiple uses as mortar and grout admixture and to prepare a bond coats and mortar beds. However, this admixture should not be used with latex and polymer modified mortars. Contact Bostik or refer to product literature for determining appropriate applications and limitations. Delete if not required.
A.
Acrylic Latex Admixture:
1.
Multi-purpose, acrylic latex that shall be used to prepare bond coats and mortar beds and can be added to thin-set mortars and cement grouts to improve performance characteristics; Durabond D-L16 Acrylic Latex Admixture as manufactured by Bostik Inc.
** NOTE TO SPECIFIER ** Include the following paragraphs if acrylic latex admixture is used to enhance the physical properties of thin-set mortars. Delete if not required.
2.
When admixture is added to Durabond D-5 thin-set Portland cement mortar, enhanced properties shall be not less than:
a.
Open time at 70 degrees F (21 degrees C): 90 minutes minimum.
b.
Adjustability time: 30 minutes.
1)
Ceramic mosaic tile: 400 psi (281gmf/sqmm).
2)
Glazed wall tile: 400 psi (281gmf/sqmm).
3)
Quarry tile to wood: Exceeds 350 psi (246 gmf/sqmm) wood failure.
d.
Portland cement thin-set mortars enhanced with admixture shall exceed requirements of ANSI A118.4 and ANSI A118.11.
e.
Substrate deflection capabilities:
1)
Natural stone tile:L/720 maximum.
2)
Other tile: L/360 maximum.
** NOTE TO SPECIFIER ** Include the following paragraphs if acrylic latex admixture is used to enhance the physical properties of ceramic tile grouts. Delete if not required.
3.
When admixture is added to Durabond Fortified Tile Grout Sanded enhanced properties shall be not less than:
a.
7 days compressive strength: 4,000 psi (2812 gmf/sqmm).
b.
Initial set at 70 degrees F (21 degrees C): 60 minutes.
c.
Water absorption at 50 percent humidity: 3 percent.
d.
Water absorption from immersion: 4 percent.
e.
Portland cement ceramic tile grouts enhanced with admixture shall exceed requirements of ANSI A118.6-1992 and ANSI A118.7.
B.
Flexible Acrylic Mortar Admixture:
1.
Flexible, high solids, acrylic mortar admixture that can be added to thin-set mortars to improve performance characteristic; Durabond D-L36 Admixture as manufactured by Bostik Inc.
2.
When admixture is added to Durabond D-5 thin-set Portland cement mortars, enhanced properties shall be not less than:
a.
Thin-set Portland cement mortar with admixture shall exceed requirements of ANSI A118.4 and ANSI A118.11.
b.
Open time at 70 degrees F (21 degrees C): 40 to 60 minutes minimum.
c.
Adjustability time at 70 degrees F (21 degrees C): 50 to 90 minutes.
d.
Final set at 70 degrees F (21 degrees C): 18 hours.
e.
Tensile strength: 546 psi (384 gmf/sqmm).
f.
Flexural strength: 1,175 psi (826 gmf/sqmm).
1)
Porcelain tile: 600 psi (422 gmf/sqmm).
2)
Glazed wall tile: 658 psi (463 gmf/sqmm).
3)
Quarry tile: 450 psi (316 gmf/sqmm).
h.
Substrate deflection capabilities:
1)
Natural stone tile: L/720 maximum.
2)
Other tile: L/240 maximum.
** NOTE TO SPECIFIER ** Epoxy admixture is typically mixed with ceramic tile grout (Sanded) to form an epoxy modified system which can be used as a mortar for setting tile and as a grout Do not mix with unsanded tile grouts or white grouts. Epoxy admixture should not be used where substrate deflection exceeds L/360 or over oriented strand board, particle board, luaun and masonite substrates. Delete if not required.
C.
Epoxy Admixture For Setting And Grouting:
1.
Two-component, epoxy modified admixture to be combined with sanded Portland cement grout to form setting and grouting system exceeding requirements of ANSI A118.8; Durabond D-190 as manufactured by Bostik Inc.
a.
Components: Resin, hardener, and sanded Portland cement grout.
b.
Open time at 70 degrees F (21 degrees C): 60 minutes.
2.
Sanded, Portland cement grout with epoxy admixture shall have the following properties:
a.
Open time at 70 degrees F (21 degrees C): 60 minutes.
b.
Adjustability at 70 degrees F (21 degrees C): 90 minutes.
c.
Pot life at 70 degrees F (21 degrees C): 120 minutes.
d.
Initial set at 70 degrees F (21 degrees C): 5 - 1/2 hours.
e.
Final set at 70 degrees F (21 degrees C): 9 hours.
f.
7 days compressive strength: 3,950 psi (2777 gmf/sqmm).
g.
28 days compressive strength: 6,000 psi (4218 gmf/sqmm).
h.
7 days tensile strength: 492 psi (346 gmf/sqmm).
i.
7 days shear bond strength:
1)
Ceramic mosaic tile: 378 psi (266 gmf/sqmm).
2)
Glazed wall tile: 439 psi (309 gmf/sqmm).
3)
Quarry tile: 372 psi (262 gmf/sqmm).
4)
Glazed tile to wood: 251 psi (176 gmf/sqmm).
5)
Quarry tile to wood: 263 psi (185 gmf/sqmm).
j.
28 days shear bond strength:
1)
Ceramic mosaic tile: 387 psi (272 gmf/sqmm).
2)
Glazed wall tile: 600 psi (422 gmf/sqmm).
3)
Quarry tile: 475 psi (334 gmf/sqmm).
4)
Glazed tile to wood: Exceeds failure of wood substrate.
5)
Quarry tile to wood: Exceeds failure of wood substrate
k.
Compressive strength: 5,000 psi (3525 gmf/sqmm) minimum.
l.
Vertical joint sag: None up to 3/8 inch (10 mm) wide joints.
m.
Water absorption: 0 percent.
n.
Installation temperature range: 50 to 90 degrees F (10 degrees C to 32 degrees C).
o.
7 days compressive strength: 4,000 psi (2812 gmf/sqmm).
p.
Initial set at 70 degrees F (21 degrees C): 60 minutes.
q.
Water absorption at 50 percent humidity: 3 percent.
r.
Water absorption from immersion: 4 percent.
s.
Latex modified and polymer grouts enhanced with admixture shall exceed requirements of ANSI A118.6, H4.
** NOTE TO SPECIFIER ** Delete mastics if not required.
** NOTE TO SPECIFIER ** Delete mastics not required.
A.
D-2001 Ceramic Tile Mastic.
1.
Trowel applied, organic adhesive exceeding requirements of ANSI A136.1, Types I and II; Durabond D-2001 Ceramic Tile Mastic as manufactured by Bostik Inc.
a.
Base: Acrylic co-polymer latex.
c.
Open time at 70 degrees F (21 degrees C): 30 to 70 minutes.
d.
Adjustability time: 50 to 90 minutes.
e.
Dry shear strength: 550 psi (387 gmf/sqmm) minimum.
f.
Substrate deflection capabilities:
1)
Natural stone tile: L/720 maximum.
2)
Other tile: L/360 maximum.
B.
D-1001 Ceramic Tile Mastic.
1.
Trowel applied, organic adhesive exceeding requirements of ANSI A136.1, Types I and II; Durabond D-1001 Ceramic Tile Mastic as manufactured by Bostik Inc.
a.
Base: Acrylic co-polymer latex.
c.
Open time at 70 degrees F (21 degrees C): 40 to 70 minutes.
d.
Adjustability time: 50 to 90 minutes.
e.
Dry shear strength: 550 psi (387 gmf/sqmm) minimum.
f.
Substrate deflection capabilities: L/360 maximum for tile.
1.
Trowel applied, organic adhesive exceeding requirements of ANSI A136.1, Types I and II; Durabond D-501 Grade Ceramic Tile Mastic as manufactured by Bostik Inc.
a.
Base: Acrylic co-polymer latex.
c.
Open time at 70 degrees F (21 degrees C): 30 to 40 minutes.
d.
Adjustability time: 50 to 90 minutes.
e.
Dry shear strength: 250 psi (175 gmf/sqmm) minimum.
f.
Substrate deflection capabilities: L/360 maximum for tile.
** NOTE TO SPECIFIER ** Delete moisture vapor barriers if not required.
2.9
MOISTURE VAPOR BARRIERS
** NOTE TO SPECIFIER ** Delete products not required.
A.
D-250 Moisture Vapor Barrier Coating.
1.
Two-component, water-based, penetrating epoxy formulated to incorporate antimicrobial protection and reduce moisture vapor transmission from substrates including; freshly poured green concrete, properly prepared concrete, cement backer board, cement patch/underlayments, radiant heat flooring, and cement-based terrazzo prior to the installation of carpet; vinyl/VCT; engineered or solid hardwood; porcelain, marble, granite, or ceramic tile floor covering. D-250 Moisture Vapor Coating as manufactured by Bostik Inc.
B.
D-261 Extreme Moisture Vapor Barrier Coating.
1.
Two-component, penetrating epoxy formulated to incorporate Bostik's Blockade antimicrobial protection and reduce moisture vapor transmission from substrates including; freshly-poured/green concrete" properly prepared concrete, cement backer board, cement patch/underlayments, radiant heat flooring, and cement-based terrazzo prior to the installation of carpet; vinyl/VCT; engineered or solid hardwood; porcelain, marble, granite, or ceramic tile floor covering. D-261 Extreme Moisture Vapor Coating as manufactured by Bostik Inc.
C.
Durabond Extreme Primer.
1.
Single-component, water-based, primer formulated to improve the adhesion of Durabond cement patches and self-leveling underlayments to Durabond D-261 Extreme Moisture Vapor Barrier Coating or Durabond D-250 Moisture Vapor Barrier Coating. Durabond Extreme Primer as manufactured by Bostik Inc.
D.
D-288 Moisture Vapor Retarder.
1.
One-part, trowel applied, elastomeric anti-fracture urethane membrane formulated to reduce moisture vapor transmission from the subfloor, and bridge cracks up to 1/8 inch prior to the installation of engineered and solid hardwood flooring with D-232 and D-217 adhesives. For use over all substrates common to hardwood flooring installations including: concrete, plywood, particle, or chip board (underlayment grade), well bonded vinyl, ceramic tile, cement backer board, cement patches/underlayments, radiant head flooring and terrazzo.. D-288 Moisture Vapor Retarder as manufactured by Bostik Inc.
** NOTE TO SPECIFIER ** Delete carpet/vinyl surface preparation products if not required.
2.10
SURFACE PREPARATION PRODUCTS
** NOTE TO SPECIFIER ** Delete products not required.
A.
D-250 Moisture Vapor Barrier Coating.
1.
Two-component, water-based, penetrating epoxy formulated to incorporate antimicrobial protection and dramatically reduce moisture vapor transmission from substrates including; "freshly poured green concrete", properly prepared concrete, cement backer board, cement patch/underlayments, radiant heat flooring, and cement-based terrazzo prior to the installation of carpet; vinyl/VCT; engineered or solid hardwood; porcelain, marble, granite, or ceramic tile floor covering. D-250 Moisture Vapor Barrier Coating by Bostik Inc.
B.
D-261 Extreme Moisture Vapor Barrier Coating.
1.
Two-component, penetrating epoxy formulated to incorporate Bostik's Blockade antimicrobial protection and dramatically reduce moisture vapor transmission from substrates including; freshly-poured/green concrete, properly prepared concrete, cement backer board, cement patch/underlayments, radiant heat flooring, and cement-based terrazzo prior to the installation of carpet; vinyl/VCT; engineered or solid hardwood; porcelain, marble, granite, or ceramic tile floor covering. D-261 Extreme Moisture Vapor Barrier Coating by Bostik Inc.
C.
Durabond Extreme Primer.
1.
Single-component, water-based, primer formulated to improve the adhesion of Durabond cement patches and self-leveling underlayments to Durabond D-261 Extreme Moisture Vapor Barrier Coating or Durabond D-250 Moisture Vapor Barrier Coating. Durabond Extreme Primer by Bostik Inc.
1.
Fast-setting, latex-fortified Portland cement patch for interior use. May be used to skim coat or feather edge finish up to 1/2 inch deep in one application. Floor covering can be installed in as little as an hour after application. Flexible and resilient for use to patch and smooth floors prior to the installation of ceramic tile, carpet, resilient and wood flooring. When mixed with D-L16 instead of water can also be used as an embossing leveler. Webcrete 95 by Bostik Inc.
1.
Premium, fast-setting, specially formulated latex-fortified Portland cement patch for interior use. May be used to skim coat or feather edge finish up to 1/2 inch deep in one application. Floor covering can be installed in as little as an hour after application. Flexible and resilient for use to patch and smooth floors prior to the installation of ceramic tile, carpet, resilient and wood flooring. The high concentration of polymer in Webcrete 98, enables the use of this product as an embossed floor leveler when mixed only with water. Webcrete 98 by Bostik Inc.
1.
Premium fast-setting, latex-fortified, gypsum based material designed for interior installations for patching floors, walls, and other surfaces. May be used to fill cracks up to 1/2 inch deep over properly prepared surfaces. May be mixed with DURABOND 60L Latex Floor Underlayment Additive instead of water for improved performance. Webpatch D-9001 by Bostik Inc.
1.
Fast-setting, gypsum based material designed for interior installations for patching floors, walls, and other surfaces. May be used to fill cracks up to 1/2 inch deep over properly prepared surfaces. May be mixed with DURABOND 60L Latex Floor Underlayment Additive instead of water for improved performance. Webpatch D-90 by Bostik Inc.
H.
D-L16 High-Strength Mortar and Grout Additive.
1.
Admixture used instead of water for thin-set mortars and cement grouts. Provides improved shear bonds and compressive strengths, frost resistance and stain resistance. Use with D-2 and D-5 Thin-Set Mortars for exterior installations, porcelain tile, over plywood sub-floors or over D-200. For use with DURABOND Fortified Tile Grouts to improve bond to porcelain tile, add flexibility as well as for exterior installations in freeze thaw environments. May also be used to prepare Portland cement bond coats and mortar beds. D-L16 High-Strength Mortar and Grout Additive by Bostik Inc.
1.
High compressive strength, self-leveling, cement-based underlayment used to repair, smooth and level concrete as well as existing ceramic, terrazzo or approved plywood sub-floors prior to the installation of carpet, vinyl, VCT, laminate, solid and engineered hardwood flooring, ceramic or natural stone. Suitable for thickness from featheredge to 1 inch thick; or up to 5 inches thick when mixed as designed with pea gravel. Use on, above or below grade. DURALEVEL 83P by Bostik Inc.
1.
Primer designed for use with Durabond 80P and 83P Underlayments and all Bostik Self Leveling Underlayments. Use over concrete, approved plywood substrates; cement backer board, existing ceramic tile, marble, granite, and terrazzo or cut back adhesive residues. Universal Primer by Bostik Inc.
1.
Additive may be used with Durabond Webpatch 90 for subfloor preparation Use with patches for improved resilience, adhesion, and resistance to water and alkali. 60L Latex Additive by Bostik Inc.
** NOTE TO SPECIFIER ** Delete carpet/vinyl wall surface products if not required.
2.11
WALL SURFACE PREPARATION PRODUCTS
** NOTE TO SPECIFIER ** Delete products not required.
A.
D-745 Fire Retardent Wall Adhesive.
1.
High performance, fast grab, firm set, low-VOC, acrylic, adhesive designed for bonding wall carpet where a Class A rating for both flame spread and smoke development is required by the following test standards; ASTM E 84, NFPA No. 255 and UL No. 723. D-745 Fire Retardant Wall Adhesive by Bostik Inc.
B.
D-740 Multipurpose Wall Adhesive.
1.
High performance, firm set, acrylic adhesive designed for use on rubber and vinyl cove base, FRP panel, and wall carpet. May be used over dry substrate surfaces including drywall, latex painted surfaces, concrete, brick, wood and particle board. Low VOC formulation, meets SCAQMD 1168. D-740 Multipurpose Wall Adhesive by Bostik Inc.
C.
D-733 Acrylic Cove Base Adhesive (formerly LE3003).
1.
High performance, medium set, acrylic adhesive. May be used for bonding vinyl and rubber cove base to: concrete, masonry, drywall, painted surfaces, wood, and particle board. D-733 Acrylic Cove Base Adhesive by Bostik Inc.
D.
D-731 Cove Base Adhesive (formerly LE3001).
1.
High performance, firm set, acrylic adhesive. May be used for bonding vinyl and rubber cove base to: concrete, masonry, drywall, painted surfaces, wood, and particle board. D-731 Cove Base Adhesive by Bostik Inc.
** NOTE TO SPECIFIER ** Delete hardwood flooring adhesives if not required.
2.12
HARDWOOD FLOORING ADHESIVES
** NOTE TO SPECIFIER ** Durabond D-317 should be used only with engineered wood flooring. Solid wood flooring requires Durabond D-321 or D-332 unless the flooring is a 5/16 inch thick parquet hardwood flooring that is recommended in writing by the flooring manufacturer for glue-down applications. Delete hardwood flooring adhesives not required.
A.
D-317 Engineered Wood Flooring Adhesive.
1.
One part, trowel applied, moisture cure urethane adhesive; Durabond D-317 Engineered Wood Flooring Adhesive as manufactured by Bostik Inc.
B.
D-321 Moisture Cure Urethane Wood Flooring Adhesive.
1.
One part, trowel applied, moisture cure urethane adhesive containing no water complying with the requirements of ASTM E203-01 and ASTM E-96; Durabond D-321 Moisture Cure Urethane Wood Flooring Adhesive as manufactured by Bostik Inc.
C.
D-332 Premium Wood Flooring Urethane Adhesive.
1.
One part, trowel applied, tacking, moisture cure urethane adhesive containing no water complying with the requirements of ASTM E203-01 and ASTM E-96; Durabond D-322 Moisture Cure Urethane Wood Flooring Adhesive as manufactured by Bostik Inc.
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Verify that areas to receive tile installed by thin bed method have wood float finish, are true within 1/4 inch in 10 feet (6 mm in 3048 mm) and are pitched to drains where required.
D.
Condition of Surfaces: Firm, dry, clean and free of oily or waxy films, mortar and soil. Grounds, anchors, plugs, hangers, electrical and mechanical work in or behind tile installed.
E.
Air Temperature and Surfaces in Rooms to Receive Flooring: Between 60 degrees to 90 degrees F (16 degrees C to 32 degrees C) unless otherwise recommended by manufacturers of materials being installed.
** NOTE TO SPECIFIER ** Delete if not required.
A.
Prepare substrate and apply waterproofing and crack isolation membrane in accordance with manufacturer's instructions and ANSI A108.13.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
A.
Install in accordance with manufacturer's instructions.
** NOTE TO SPECIFIER ** Delete if not required.
1.
Apply where required to reduce subfloor variation to an acceptable tolerance of 1/4 inch (6 mm) in 10 feet (3.05 m). Reinforce single layer plywood subfloor if applicable in conjunction with stapled lath.
2.
Prime substrate with Bostik Universal Primer in accordance with manufacturer's instructions.
3.
Apply Durabond 83P Underlayment with 5.5 quarts water per 50 pounds and in accordance with manufacturer's instructions.
** NOTE TO SPECIFIER ** Delete if not required.
C.
Waterproofing and Crack Isolation Membrane: Trowel Applied.
1.
Prepare substrate and apply waterproofing and crack isolation membrane in accordance with manufacturer's instructions and ANSI A108.13.
a.
Concrete: Verify surface has light broom or similar texture.
b.
Plywood: Installed in accordance with tile industry standards.
2.
Apply when temperature of surfaces to receive waterproofing and crack isolation membrane is 50 degrees F (10 degrees C) minimum.
3.
Spread waterproofing and crack isolation underlayment compound with V notched trowel. Immediately smooth with flat surface of trowel.
a.
Minimum thickness: 30 mils.
b.
Maximum thickness:60 mils.
4.
Coves, corners, drains, and pipe penetrations:
a.
Embed 2 inches (51 mm) wide fiberglass mesh tape in fresh underlayment. Apply 6 inches (152 mm) minimum wide layer of underlayment to both sides of coves, corners, and penetrations.
5.
Allow to cure 6 to 12 hours.
6.
Cracks greater than 1/8 inch (3 mm) width:
a.
Install backer rod or bond breaker tape in opening.
b.
Fill crack with waterproofing and crack isolation material or urethane sealant.
c.
Apply layer of underlayment 12 inches (305 mm) wide or width of tile whichever is greater on both side of crack.
d.
Embed 2 inches (51 mm) wide fiberglass mesh tape in fresh underlayment.
** NOTE TO SPECIFIER ** Delete if not required.
D.
Waterproofing and Crack Isolation Membrane: Liquid Applied.
1.
Treatment of cracks, coves, corners, drains, and pipe penetrations:
a.
Provide 4 inches (102 mm) wide coating to each side of area being treated with heavy-nap roller.
b.
Fold in 6 inches (152 mm) wide reinforcing fabric and firmly embed in liquid.
c.
Apply second coat to achieve 20 mils total thickness. Let dry approximately 2 hours.
a.
After pre-treated areas are dry to touch, apply coat of liquid with heavy-nap roller.
b.
Immediately embed reinforcing fabric. Apply second coat of liquid to achieve 20 mils total thickness.
** NOTE TO SPECIFIER ** For waterproofing membrane, a final coat is applied over entire area. If only purpose of application is to provide crack suppressant membrane, delete the following paragraph.
c.
Apply final top coat to entire area being treated.
3.
Curing: Keep all traffic off installation for 2 hours or until membrane is dry to touch.
** NOTE TO SPECIFIER ** Delete if not required.
E.
Mortar: Latex Modified Thin Set:
1.
Mixing: Mix potable water to mortar in ratio required by manufacturer with slow speed mixer at 150 RPM maximum. Allow mixture to stand 15 minutes and re-mix. Do not re-temper by adding more liquid.
a.
Apply mortar to area no greater than can be tiled in within set-up time of product.
b.
Apply thin coat of mortar with flat edge of trowel to achieve mechanical bond to substrate. Comb additional mortar with notched trowel of size recommended by manufacturer.
c.
Apply tile with twisting motion to ensure maximum contact.
3.
Field quality control: Periodically check back of tile for proper transfer and thickness:
a.
Interior applications: 80 percent minimum coverage.
b.
Exterior, wet, and plywood applications: 95 percent minimum coverage.
c.
Finished mortar bed thickness: 3/32 to 1/8 inch (2 to 3 mm).
** NOTE TO SPECIFIER ** Medium bed mortar application only. Delete if not required
d.
Finished mortar bed thickness: 1/8 to 3/4 inch (3 to 19 mm).
4.
Curing: Keep all traffic off installation until tile is firmly set.
** NOTE TO SPECIFIER ** Delete if not required.
F.
Mastic Setting Application:
1.
Apply mastic only when temperature is 40 degrees F (8 degrees C) minimum.
2.
Apply mastic to area no greater than can be tiled in 45 minutes.
3.
Apply thin coat of mastic with flat edge of trowel to achieve mechanical bond to substrate. Comb additional mastic with notched trowel of size recommended by manufacturer.
4.
Apply tile with twisting motion to ensure maximum contact.
5.
Beat tile into mastic with rubber face beating block to ensure maximum contact and bond.
a.
Periodically check back of tile to ensure 95 percent minimum coverage.
b.
Finished adhesive bed thickness: 1/32 inch (1 mm) after beat-in.
7.
Curing: Keep all traffic off installation for 12 hours.
8.
Grouting: Perform grouting 24 hours minimum after setting tile.
** NOTE TO SPECIFIER ** Delete if not required.
1.
Mix and apply grout in accordance with manufacturer's recommendations and installation instructions and ANSI A108.10.
2.
Do not apply grout when temperature is below 50 degrees F (10 degrees C) or above 100 degrees F (38 degrees C).
3.
Mixing: Mix with slow speed mixer at 150 RPM maximum. Allow mixture to stand 15 minutes and remix. Ensure uniform color. Do not re-temper by adding more liquid.
4.
Preparation: Remove tile spacers. Lightly dampen tile.
5.
Application: Spread grout over tile with rubber float. Work back and forth with 45 degrees angle to tile face. Completely fill joints. Remove excess grout with rubber float.
6.
Cleaning:In approximately 30 minutes when grout is firm, clean grout residue for tile face. Use damp cloth or sponge and rinse often. Use dry cloth for final buffing to remove and remaining grout film.
** NOTE TO SPECIFIER ** Edit the following paragraph to reflect if water or acrylic latex admixture was used to mix grout. Damp curing is not required if grout is mixed with acrylic latex admixture. Improper curing may result in light color and weak joints. Delete curing not required.
7.
Curing: For grout mixed with water, damp cure for 3 days by wiping joints with damp cloth or sponge several times a day or by covering joints with non-staining kraft paper.
8.
Curing: For grout mixed with acrylic latex admixture, allow grout to air cure. Protect tile installation and limit traffic until grout is completely cured.
** NOTE TO SPECIFIER ** Delete if not required.
H.
Epoxy Mortar and Grouting:
1.
Mixing: Mix with slow speed mixer at 150 RPM maximum. Do not mix at high speed or entrain air into mixture.
a.
Thoroughly mix resin component for 5 minutes minimum.
b.
Add hardener component and mix for 5 minutes minimum removing all lumps.
** NOTE TO SPECIFIER ** Delete if not required.
a.
Apply epoxy adhesive to area no greater than can be tiled in 60 minutes.
b.
Apply thin coat of epoxy adhesive with flat edge of trowel to achieve mechanical bond to substrate. Comb adhesive with notched trowel of size recommended by manufacturer.
c.
Press or twist unit into combed epoxy adhesive.
d.
Beat unit into epoxy adhesive with rubber faced beating block to ensure maximum contact and bond.
e.
Field quality control: Periodically check back of unit for proper transfer and thickness:
1)
Interior applications: 95 percent minimum coverage.
2)
Finished mortar bed thickness: 3/32 to 1/8 inch (2 to 3 mm).
f.
Curing: Keep all traffic off installation for 24 hours minimum. Limit heavy traffic for 7 days.
** NOTE TO SPECIFIER ** Delete if not required
1)
Ensure unit is firmly bonded, clean, and free of dust and other contaminants.
** NOTE TO SPECIFIER ** Highly porous tiles and stone materials may require use of grout release agent or sealer to facilitate removal of grout haze. Include the following paragraph for release agent.
2)
Apply grout release agent or sealer to unit surfaces to facilitate removal of grout haze.
3)
Lightly dampen surfaces.
4)
Spread epoxy grout over unit with epoxy grout float. Work back and forth with 45 degrees angle to tile face. Completely fill joints. Remove excess grout with rubber float.
1)
Immediately perform initial cleaning. Lightly scour surface with a wet nylon scrub pad using circular motion. Clean grout residue from surface with damp cloth or sponge and rinse often.
2)
After epoxy grout has hardened in 8 to 16 hours, remove epoxy haze with cleaner as recommended by grout manufacturer. Wash off remaining residue with clean water. Complete final cleaning within 24 hours of installation.
** NOTE TO SPECIFIER ** Delete if not required.
I.
Hardwood Flooring Adhesives:
a.
Surfaces must be clean, dry, and similar to the texture of light broom finished concrete or smoother, free of voids projections, loose materials, oil, grease, sealers, and all other surface contaminants that would inhibit proper bond.
b.
To resolve any moisture related concerns, or if solid wood flooring is being installed, completely remove any cutback adhesive residue by sandblasting, shotblasting, or scarifying.
a.
Apply thin coat of epoxy adhesive with flat edge of trowel to achieve mechanical bond to substrate. Comb adhesive with notched trowel of size recommended by manufacturer.
b.
Immediately clean any adhesive from prefinished flooring with Durabond Urethane Adhesive Remover or mineral spirits, being careful not to damage the finish, and then dry buff with a paper towel.
c.
The temperature of the surface onto which the adhesive is being applied should be between 50 degrees F (10 degrees C) and 90 degrees F (32 degrees C).
d.
Light foot traffic is acceptable after 8 to 10 hours, normal traffic after 24 hours.
** NOTE TO SPECIFIER ** Delete following paragraph if specifying D-332 Premium Wood Flooring Urethane Adhesive, Bostik's Best, or BST Urethane .
e.
Do not allow adhesive to flash. Trowel adhesive and immediately begin installing wood flooring. Apply epoxy adhesive to area no greater than can be installed in 20 minutes.
** NOTE TO SPECIFIER ** Delete following paragraph if not specifying D-332 Premium Wood Flooring Urethane Adhesive, Bostik's Best, or BST Urethane .
f.
Allow adhesive to develop tack if desired and then begin installation of flooring.
A.
Touch-up, repair or replace damaged products before Substantial Completion.
B.
Protect installed products until completion of project.
END OF SECTION