MasterFormat: 95
Download this Lavatory Compartments Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Young Group Ltd. (The) Lavatory Compartments
 
         
SECTION 10150
 
         
 
         
LAVATORY COMPARTMENTS
 
         
 
         
          ** NOTE TO SPECIFIER ** The Young Group, Ltd. Fabricated Products Division; Lavatory Compartments.
.
This section is based on the products of The Young Group, Ltd. Fabricated Products Division, which is located at:
1054 Central Industrial Dr. St. Louis, MO 63110
Tel: (800) 331-3080
Fax: (314) 771-7136
Email: fabproducts@theyounggroup.net
Web: www.fabricatedproducts.net
.
The Fabricated Products Division manufactures a wide variety of products utilizing solid phenolic sheets. Products include: Design-Tec Lockers, DesignRite Partitions, DesignLine Cabinets and other products including vanity and laboratory tops, work surfaces and institutional furniture. Phenolic material provides uncompromising durability allowing it to maintain an attractive appearance despite aggressive use. Our products are ideal for industrial labs, schools, hospitals, health and athletic facilities, recreation centers and military bases around the globe.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete paragraphs below not relevant to this project.
 
          A.Toilet Partitions.
 
          B.Urinal Screens.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Concrete walls to receive equipment.
 
          B.Section 04200 - Masonry Units: CMU Walls to receive equipment.
 
          C.Section 05100 - Structural Metal Framing: Metal wall framing to receive equipment.
 
          D.Section 06100 - Rough Carpentry: Wood wall framing to receive equipment.
 
          E.Section 09200 - Plaster and Gypsum Board: Wall finishes prepared to receive equipment.
 
          F.Section 09300 - Tile: Wall finishes prepared to receive partitions or screens.
 
          G.Section 09500 - Ceilings: Ceiling finishes prepared to receive partitions or screens.
 
          H.Section 09600 - Flooring: Floor finishes prepared to receive partitions or screens.
          ** NOTE TO SPECIFIER ** Delete references not actually required by the text.
 
          1.3REFERENCES
 
          A.ASTM A 167 - Standard Specification for Stainless and Heat-Resisting Chromium-Nickel Steel Plate, Sheet, and Strip.
 
          B.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit shop drawings indicating room sizes, layout, dimensions, material thickness, sizes and location of equipment.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 4 inches (101mm) square representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, the contractor will provide to the owner or owners representative an executed copy of the manufacturer's limited 10-year warranty against defects in material and 2 years against workmanship signed by an authorized manufacturer's representative.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Young Group Ltd. (The), which is located at: Fabricated Products Div. 1054 Central Industrial Dr. ; St. Louis, MO 63110; Toll Free Tel: 800-331-3080; Fax: 314-771-4597; Email: request info; Web: www.fabricatedproducts.net
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete the next article if Toilet Partitions are not required.
 
          2.2TOILET PARTITIONS
          ** NOTE TO SPECIFIER ** Select Toilet Partition model. Delete three of the next four paragraphs.
 
          A.Overhead Braced partitions consisting of solid phenolic pilasters, panels and doors; plated steel leveling devices with stainless steel covers; aluminum overhead bracing, and stainless steel fittings, hardware, and fastenings necessary for complete installation and structural support from the floor as well as additional support to the upper pilasters.
 
          B.Floor to Ceiling Anchored partitions consisting of solid phenolic pilasters, panels and doors; plated steel and aluminum leveling devices with stainless steel covers; and stainless steel fittings, hardware, and fastenings necessary for a complete installation and structural support from the floor and ceiling.
 
          C.Ceiling Hung partitions consisting of solid phenolic pilasters, panels and doors; aluminum leveling devices with stainless steel covers; and stainless steel fittings, hardware, and fastenings necessary for complete installation and structural support from the ceiling only.
 
          D.Floor Anchored partitions consisting of solid phenolic pilasters, panels and doors; aluminum leveling devices with stainless steel covers; and stainless steel fittings, hardware, and fastenings necessary for complete installation and structural support from the floor only.
          ** NOTE TO SPECIFIER ** Delete the next article if Urinal Screens are not required.
 
          2.3URINAL SCREENS
          ** NOTE TO SPECIFIER ** Select Urinal Screen model. Delete three of the next four paragraphs.
 
          A.Wall Supported urinal screens consisting of solid phenolic screen panels, stainless steel fittings, and fastenings necessary for a complete installation supported from the wall only.
 
          B.Standard Floor Anchored urinal screens consisting of solid phenolic pilasters and screen panels; plated steel leveling devices with stainless steel covers; stainless steel fittings, and fastenings necessary for a complete installation supported from the floor and wall.
 
          C.Floor Post to Ceiling urinal screens consisting of solid phenolic screen panels, square aluminum pilaster, stainless steel fittings, and fastenings necessary for a complete installation supported from the floor, ceiling, and wall.
 
          D.Designer Floor Anchored urinal screens consisting of solid phenolic screen panels with integral leg (no pilaster); aluminum leveling devices with stainless steel covers; stainless steel fittings, and fastenings necessary for a complete installation supported from the floor and wall.
          ** NOTE TO SPECIFIER ** Delete the next article if Partitions and Urinal Screens are not specified.
 
          2.4TOILET PARTITION AND URINAL SCREEN MATERIALS
 
          A.General: Decorative papers impregnated with the melamine resin on faces with a clear protective overcoat and integrally compression molded within a core consisting of phenolic resin impregnated kraft paper.
          ** NOTE TO SPECIFIER ** Panel Material is available in Class B or Class A fire rating (ASTM E 84). Delete one of the next two paragraphs.
          1.Fire resistance: Core meets Underwriters Laboratories (UL) Class A fire resistance per ASTM E84.
          2.Fire resistance: Core meets Underwriters Laboratories (UL) Class B fire resistance per ASTM E84.
          3.Colors:
          a.Core: Black.
          ** NOTE TO SPECIFIER ** Select Color. Doors, panels, and pilasters are available in a wide range of colors at extended leadtime. A standard stocking range is available in shorter leadtime. Consult with manufacturer to avoid construction delays. Delete one of the next two paragraphs.
          b.Doors, Panels and Pilasters: Manufacturer's standard stocking color range.
          c.Doors, Panels and Pilasters: Manufacturer's full color range.
 
          B.Panels and Urinal Screens:
          1.Material: 1/2 inch (13mm) thick solid phenolic composite material.
          2.Corners: Rounded.
          3.Edges: Crescent profile; machine polished and free from tooling imperfections.
 
          C.Doors and Pilasters:
          ** NOTE TO SPECIFIER ** Doors and pilasters are available in two thicknesses. 3/4 inch thick material is standard; 1/2 inch thick is a cost effective option without sacrificing performance. Delete one of the next two paragraphs.
          1.Material: 1/2 inch (13mm) thick solid phenolic composite material.
          2.Material: 3/4 inch (19mm) thick solid phenolic composite material.
          3.Corners: Rounded.
          4.Edges: Crescent profile; machine polished and free from tooling imperfections.
 
          D.Hardware:
          1.Concealed Fasteners and Leveling Devices: Zinc, galvanized, cadmium-coated steel or aluminum.
          2.Overhead Bracing: Clear anodized aluminum, anti-grip profile.
          3.Latch and Keeper: ASTM A167, Type 304, surface mounted latch unit designed for physical disability accessibility with combination rubber-faced door strike and keeper.
          4.Coat Hook: ASTM A167, Type 304 stainless steel hook not to exceed projection of 1 1/4 inches (32mm).
          5.Door pull: ASTM A167, Type 304 stainless steel.
          6.Door stop: ASTM A167, Type 304 stainless steel with rubber-tipped bumper.
          7.Fasteners: Type 18/8 stainless steel, tamper resistant.
 
          E.Hinges:
          ** NOTE TO SPECIFIER ** Select hinge type. Delete three of the next four paragraphs.
          1.Standard Hinge: Heavy duty, surface mounted, self-closing type, adjustable to hold door open at any angle up to 90 degrees with lifting feature for emergency access.
          2.Commercial Hinge: Heavy-duty pivot mounted, ASTM A167, Type 304 cast stainless steel, self-closing, adjustable to hold door open at any angle up to 90 degrees with lifting feature for emergency access.
          3.Institutional Hinge: Surface mounted, brushed No. 4 stainless steel, piano hinge featuring self-closing stainless steel springs with lifting feature for emergency access.
          4.Continuous Gear Hinge: Surface mounted, clear anodized aluminum, self-closing with lifting feature for emergency access, snap on door and pilaster covers.
 
          F.Brackets:
          ** NOTE TO SPECIFIER ** Select bracket type. Delete two of the next three paragraphs.
          1.Standard Brackets: Provide two (2) U-brackets for attaching each panel to pilaster and two (2) double-eared brackets for attaching panels and urinal screens to the wall.
          2.Commercial Brackets: Provide three (3) U-brackets for attaching each panel to pilaster and three (3) double-eared brackets for attaching panels and urinal screens to the wall.
          3.Institutional Brackets: Provide a continuous U-shaped bracket for attaching each panel to pilaster and continuous bracket for attaching panels and urinal screens to the wall. Angles and brackets not to be lighter than 18-gauge stainless steel.
          ** NOTE TO SPECIFIER ** Delete the next article if Partitions and Urinal Screens are not specified.
 
          2.5TOILET PARTITION AND URINAL SCREEN FABRICATION
 
          A.Panels and Urinal Screens:
          1.Height and width: As indicated in shop drawings.
          2.Corners: Rounded.
          3.Edges: Crescent profile; machine polished and free from tooling imperfections.
 
          B.Pilasters and Doors:
          1.Door Dimensions: Unless otherwise indicated, furnish 24 inch (610mm) wide in-swing doors for standard toilet partitions; 36 inch (914mm) wide opening out-swing doors when located at the end or when located at the side, and for partitions equipped for use by the physically disabled.
          2.Pilaster Dimensions: Pilaster to be a minimum of 3 inches (76mm) wide and a maximum of 24 inches (610mm) as calculated from field dimensions or indicated on the shop drawings.
          3.Panel Dimensions: Calculate Panel dimensions from field dimensions or as indicated on the shop drawings.
          4.Exposed Corners: Rounded.
          5.Edges: Crescent profile; machine polished and free from tooling imperfections.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          ** NOTE TO SPECIFIER ** Delete the next article if Toilet Partitions and Urinal Screens are not specified.
 
          3.3TOILET PARTITION AND URINAL SCREEN INSTALLATION
 
          A.Install toilet partitions and urinal screens as shown on the shop drawings and in accordance with the manufacturer's specifications and printed installation instructions. Install toilet compartments and doors in a rigid and substantial manner, straight and plumb, with horizontal lines level.
 
          B.Secure pilasters to supporting members. Level, plumb, and tighten the anchorage devices for a complete installation.
 
          C.Secure panels and doors to pilasters so that exterior faces are flush. Provide clearances of not more than 1/2 inch (13mm) between pilasters and panels, and 1 inch (25mm) between panels and walls.
 
          D.Secure panels and urinal screens to walls with wall brackets.
          ** NOTE TO SPECIFIER ** Select Fastening method(s) based on wall type. Delete paragraph(s) not applicable to this project.
          1.At light gauged steel-framed walls, fasten brackets with toggle or molly bolts into metal studs or backing plates fastened directly to the studs.
          2.At wood framed walls, fasten brackets with wood screws into wood studs or blocking fastened directly to the studs.
          3.At concrete or masonry walls, fasten brackets with screws and expansion anchors.
 
          E.Use hardware supplied or recommended by the manufacturer.
 
          3.4CLEANING AND ADJUSTMENT
 
          A.Clean all surfaces in accordance with manufacturer's instructions. Do not use abrasive cleaners.
          ** NOTE TO SPECIFIER ** Delete the next 2 paragraphs if Toilet Partitions are not specified.
 
          B.After installation, carefully adjust hardware for proper operation.
          ** NOTE TO SPECIFIER ** Select Door Adjustment(s) based on type of door(s). Delete paragraph(s) not applicable to this project.
          1.Set hinges on in-swing doors to hold open approximately 30 degrees from the closed position when unlatched.
          2.Set hinges on institutional in-swing doors to the fully closed position when unlatched
          3.Set hinges on out-swing doors to return to the fully closed position.
 
          C.Adjust pilasters so that bottoms of doors are level in the closed position.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION